summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c611337)
raw | patch | inline | side by side (parent: c611337)
author | Chase Maupin <Chase.Maupin@ti.com> | |
Mon, 11 Mar 2013 20:03:34 +0000 (15:03 -0500) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Mon, 11 Mar 2013 21:17:36 +0000 (17:17 -0400) |
* For the ti33x SOC_FAMILY device package the dtb files for all
of the am335x boards instead of just the single EVM file.
Signed-off-by: Chase Maupin <Chase.Maupin@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
of the am335x boards instead of just the single EVM file.
Signed-off-by: Chase Maupin <Chase.Maupin@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-kernel/linux/linux-ti-staging_git.bb | patch | blob | history |
diff --git a/recipes-kernel/linux/linux-ti-staging_git.bb b/recipes-kernel/linux/linux-ti-staging_git.bb
index 5f4a05ddd21df607887c6caf6b299900ab27a265..f6fa6d211dab6b091038b21258d1eefb602b13d6 100644 (file)
# for ti33x SOC_FAMILY devices
DEPENDS_ti33x += "am33x-cm3"
-KERNEL_DEVICETREE_am335x-evm = "arch/arm/boot/dts/am335x-evm.dts"
+# Default is to package all dts files for ti33x devices unless building
+# for the specific beaglebone machine.
+KERNEL_DEVICETREE_ti33x = "arch/arm/boot/dts/am335x-evm.dts arch/arm/boot/dts/am335x-evmsk.dts arch/arm/boot/dts/am335x-bone.dts"
KERNEL_DEVICETREE_beaglebone = "arch/arm/boot/dts/am335x-bone.dts"
COMPATIBLE_MACHINE = "ti33x"
PV = "3.8.2"
# Append to the MACHINE_KERNEL_PR so that a new SRCREV will cause a rebuild
-MACHINE_KERNEL_PR_append = "b+gitr${SRCPV}"
+MACHINE_KERNEL_PR_append = "c+gitr${SRCPV}"
SRC_URI = "git://gitorious.ti.com/ti-linux-kernel/ti-linux-kernel.git;protocol=git;branch=${BRANCH} \
file://defconfig \