summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 30d7de6)
raw | patch | inline | side by side (parent: 30d7de6)
author | Tasslehoff Kjappfot <tasskjapp@gmail.com> | |
Thu, 1 Sep 2011 01:41:19 +0000 (01:41 +0000) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Thu, 1 Sep 2011 07:56:15 +0000 (09:56 +0200) |
Running on a board similar to Beagleboard C3 (but without NAND) I could not resume from suspend with the patch.
The console output when suspending was as expected, but neither console input nor a timer would wake the board.
Without the patch, everything works as it should.
Signed-off-by: Tasslehoff Kjappfot <tasskjapp@gmail.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
The console output when suspending was as expected, but neither console input nor a timer would wake the board.
Without the patch, everything works as it should.
Signed-off-by: Tasslehoff Kjappfot <tasskjapp@gmail.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-omap_2.6.39.bb | patch | blob | history |
index a22e81f44ab024c7f5868c86d98243c93f9385ee..3204fbe0f2161577effe9f1fb18eef24b917b635 100644 (file)
file://sakoman/0010-Revert-omap2_mcspi-Flush-posted-writes.patch \
file://sakoman/0011-Revert-omap_hsmmc-improve-interrupt-synchronisation.patch \
file://sakoman/0012-Don-t-turn-SDIO-cards-off-to-save-power.-Doing-so-wi.patch \
- file://sakoman/0013-Enable-the-use-of-SDIO-card-interrupts.patch \
file://sakoman/0014-soc-codecs-Enable-audio-capture-by-default-for-twl40.patch \
file://sakoman/0015-soc-codecs-twl4030-Turn-on-mic-bias-by-default.patch \
file://sakoman/0016-RTC-add-support-for-backup-battery-recharge.patch \