linux-ti81xx-psp 2.6.37: move SRCREV back to the point where it matches the ..1.27...
authorKoen Kooi <k-kooi@ti.com>
Thu, 7 Jul 2011 11:03:45 +0000 (12:03 +0100)
committerKoen Kooi <k-kooi@ti.com>
Thu, 7 Jul 2011 11:06:30 +0000 (12:06 +0100)
Signed-off-by: Koen Kooi <k-kooi@ti.com>
conf/machine/include/ti816x.inc
recipes-kernel/linux/linux-ti81xx-psp_2.6.37.bb

index dda324e0b0559545c39bb371394dfedd602159d1..57bd89f00f0761aa89274b8cc9f89b9ded7625e0 100644 (file)
@@ -7,7 +7,7 @@ PREFERRED_PROVIDER_virtual/kernel = "linux-ti81xx-psp"
 PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
 
 # Increase this everytime you change something in the kernel
 PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
 
 # Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r1"
+MACHINE_KERNEL_PR = "r2"
 
 KERNEL_IMAGETYPE = "uImage"
 
 
 KERNEL_IMAGETYPE = "uImage"
 
index 55a79cd670a166be52f964eaf46552e26a61ab2c..e889b8b52ca62f62cf7278a90335eff94c8eec94 100644 (file)
@@ -6,10 +6,12 @@ KERNEL_IMAGETYPE = "uImage"
 COMPATIBLE_MACHINE = "am387x-evm|am389x-evm|c6a814x-evm|c6a816x-evm|dm814x-evm"
 
 # This is on the ti81xx-master branch
 COMPATIBLE_MACHINE = "am387x-evm|am389x-evm|c6a814x-evm|c6a816x-evm|dm814x-evm"
 
 # This is on the ti81xx-master branch
-SRCREV = "d686b2da5d2e7337c9759f910c3a665c27b0ec31"
+SRCREV = "5f796a09b932def4b02032521b412d9c64c8669a"
+
+# requires .28 hdvpss: d686b2da5d2e7337c9759f910c3a665c27b0ec31
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "b+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "C+gitr${SRCREV}"
 
 SRC_URI += "git://arago-project.org/git/projects/linux-omap3.git;protocol=git;branch=ti81xx-master \
            file://defconfig"
 
 SRC_URI += "git://arago-project.org/git/projects/linux-omap3.git;protocol=git;branch=ti81xx-master \
            file://defconfig"