summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: f6ed820)
raw | patch | inline | side by side (from parent 1: f6ed820)
author | Enrico Butera <ebutera@users.berlios.de> | |
Wed, 20 Jul 2011 09:33:46 +0000 (11:33 +0200) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Wed, 20 Jul 2011 10:49:50 +0000 (12:49 +0200) |
Import patch from [1] to fix mounting the rootfs over nfs.
[1]: http://git.linux-nfs.org/?p=trondmy/nfs-2.6.git;a=commit;h=4251c94833aa516c1fc7a0f8f504a26eadd4b91e
Tested-by: Enrico Butera <ebutera@users.berlios.de>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
[1]: http://git.linux-nfs.org/?p=trondmy/nfs-2.6.git;a=commit;h=4251c94833aa516c1fc7a0f8f504a26eadd4b91e
Tested-by: Enrico Butera <ebutera@users.berlios.de>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-omap-2.6.39/net/0001-NFS-Revert-NFSROOT-default-mount-options.patch | [new file with mode: 0644] | patch | blob |
recipes-kernel/linux/linux-omap_2.6.39.bb | patch | blob | history |
diff --git a/recipes-kernel/linux/linux-omap-2.6.39/net/0001-NFS-Revert-NFSROOT-default-mount-options.patch b/recipes-kernel/linux/linux-omap-2.6.39/net/0001-NFS-Revert-NFSROOT-default-mount-options.patch
--- /dev/null
+++ b/recipes-kernel/linux/linux-omap-2.6.39/net/0001-NFS-Revert-NFSROOT-default-mount-options.patch
@@ -0,0 +1,13 @@
+diff --git a/fs/nfs/nfsroot.c b/fs/nfs/nfsroot.c
+index c541093..c4744e1 100644
+--- a/fs/nfs/nfsroot.c
++++ b/fs/nfs/nfsroot.c
+@@ -87,7 +87,7 @@
+ #define NFS_ROOT "/tftpboot/%s"
+
+ /* Default NFSROOT mount options. */
+-#define NFS_DEF_OPTIONS "udp"
++#define NFS_DEF_OPTIONS "vers=2,udp,rsize=4096,wsize=4096"
+
+ /* Parameters passed from the kernel command line */
+ static char nfs_root_parms[256] __initdata = "";
index 10a2426cdb673e419bb71176dd29667ad0c3f814..c92846d77263818b6c02a3608928c3e17aaa6cd2 100644 (file)
# The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
SRCREV_pn-${PN} = "v2.6.39"
# The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
SRCREV_pn-${PN} = "v2.6.39"
-MACHINE_KERNEL_PR_append = "m"
+MACHINE_KERNEL_PR_append = "n"
FILESPATHPKG_prepend = "linux-omap-2.6.39:"
FILESPATHPKG_prepend = "linux-omap-2.6.39:"
file://mfd/0013-MFD-TWL4030-optimizing-resource-configuration.patch \
\
file://musb/0001-usb-musb-Enable-DMA-mode1-RX-for-USB-Mass-Storage.patch \
file://mfd/0013-MFD-TWL4030-optimizing-resource-configuration.patch \
\
file://musb/0001-usb-musb-Enable-DMA-mode1-RX-for-USB-Mass-Storage.patch \
+ \
+ file://net/0001-NFS-Revert-NFSROOT-default-mount-options.patch \
"
SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \
"
SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \