linux-3.0: fix beagleboard DSI PLL regression
authorKoen Kooi <koen@dominion.thruhere.net>
Wed, 25 Jan 2012 16:36:52 +0000 (17:36 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Wed, 25 Jan 2012 16:36:52 +0000 (17:36 +0100)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-3.0/beagle/0011-beagleboard-reinstate-usage-of-hi-speed-PLL-divider.patch [new file with mode: 0644]
recipes-kernel/linux/linux_3.0.bb

diff --git a/recipes-kernel/linux/linux-3.0/beagle/0011-beagleboard-reinstate-usage-of-hi-speed-PLL-divider.patch b/recipes-kernel/linux/linux-3.0/beagle/0011-beagleboard-reinstate-usage-of-hi-speed-PLL-divider.patch
new file mode 100644 (file)
index 0000000..4d2a978
--- /dev/null
@@ -0,0 +1,29 @@
+From a2139a0efb9472a649465a1080799c73470fd201 Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Wed, 25 Jan 2012 15:48:36 +0100
+Subject: [PATCH] beagleboard: reinstate usage of hi-speed PLL divider
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ arch/arm/mach-omap2/board-omap3beagle.c |    5 +++++
+ 1 files changed, 5 insertions(+), 0 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
+index 016d0985..c4c7a99 100644
+--- a/arch/arm/mach-omap2/board-omap3beagle.c
++++ b/arch/arm/mach-omap2/board-omap3beagle.c
+@@ -467,6 +467,11 @@ static struct omap_dss_device beagle_dvi_device = {
+       .driver_name = "generic_dpi_panel",
+       .data = &dvi_panel,
+       .phy.dpi.data_lines = 24,
++      .clocks = {
++              .dispc = {
++                      .dispc_fclk_src = OMAP_DSS_CLK_SRC_DSI_PLL_HSDIV_DISPC,
++              },
++      },
+       .reset_gpio = -EINVAL,
+ };
+-- 
+1.7.7.5
+
index 70ca7cc97b31d4e27ee707fbe69b8c2cf5591eab..d62c1ea0ee41db1d64bd6e3a061b009fa026c346 100644 (file)
@@ -10,7 +10,7 @@ PV = "3.0.17"
 SRCREV_pn-${PN} = "e9d23be2708477feeaec78e707c80441520c1ef6"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
 SRCREV_pn-${PN} = "e9d23be2708477feeaec78e707c80441520c1ef6"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "b"
+MACHINE_KERNEL_PR_append = "c"
 
 FILESPATH =. "${FILE_DIRNAME}/linux-3.0:${FILE_DIRNAME}/linux-3.0/${MACHINE}:"
 
 
 FILESPATH =. "${FILE_DIRNAME}/linux-3.0:${FILE_DIRNAME}/linux-3.0/${MACHINE}:"
 
@@ -194,6 +194,7 @@ SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable.gi
             file://beagle/0008-OMAP2-add-cpu-id-register-to-MAC-address-helper.patch \
             file://beagle/0009-HACK-OMAP2-BeagleBoard-Fix-up-random-or-missing-MAC-.patch \
             file://beagle/0010-ARM-OMAP2-beagleboard-fix-mmc-write-protect-pin-when.patch \
             file://beagle/0008-OMAP2-add-cpu-id-register-to-MAC-address-helper.patch \
             file://beagle/0009-HACK-OMAP2-BeagleBoard-Fix-up-random-or-missing-MAC-.patch \
             file://beagle/0010-ARM-OMAP2-beagleboard-fix-mmc-write-protect-pin-when.patch \
+            file://beagle/0011-beagleboard-reinstate-usage-of-hi-speed-PLL-divider.patch \
             file://madc/0001-Enabling-Hwmon-driver-for-twl4030-madc.patch \
             file://madc/0002-mfd-twl-core-enable-madc-clock.patch \
             \
             file://madc/0001-Enabling-Hwmon-driver-for-twl4030-madc.patch \
             file://madc/0002-mfd-twl-core-enable-madc-clock.patch \
             \