summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: cb872e3)
raw | patch | inline | side by side (parent: cb872e3)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Sat, 14 Jul 2012 13:38:07 +0000 (15:38 +0200) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Thu, 26 Jul 2012 00:36:24 +0000 (20:36 -0400) |
This makes powertop 2.0 happy
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig | patch | blob | history | |
recipes-kernel/linux/linux-ti33x-psp_3.2.bb | patch | blob | history |
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig
index 8e8a1c5098a56d6e80fe3392f7d3095e73890d8d..5964380672e785ca07027563b016974f20ac3c7a 100644 (file)
CONFIG_SCHED_AUTOGROUP=y
CONFIG_MM_OWNER=y
# CONFIG_SYSFS_DEPRECATED is not set
-# CONFIG_RELAY is not set
+CONFIG_RELAY=y
CONFIG_BLK_DEV_INITRD=y
CONFIG_INITRAMFS_SOURCE=""
CONFIG_RD_GZIP=y
# Kernel Performance Events And Counters
#
CONFIG_PERF_EVENTS=y
-# CONFIG_PERF_COUNTERS is not set
+CONFIG_PERF_COUNTERS=y
# CONFIG_DEBUG_PERF_USE_VMALLOC is not set
CONFIG_VM_EVENT_COUNTERS=y
CONFIG_COMPAT_BRK=y
# CONFIG_SLUB is not set
# CONFIG_SLOB is not set
CONFIG_PROFILING=y
+CONFIG_TRACEPOINTS=y
CONFIG_OPROFILE=m
CONFIG_HAVE_OPROFILE=y
# CONFIG_KPROBES is not set
# Network testing
#
# CONFIG_NET_PKTGEN is not set
+# CONFIG_NET_DROP_MONITOR is not set
# CONFIG_HAMRADIO is not set
CONFIG_CAN=y
CONFIG_CAN_RAW=y
# CONFIG_TOUCHSCREEN_INEXIO is not set
# CONFIG_TOUCHSCREEN_MK712 is not set
# CONFIG_TOUCHSCREEN_PENMOUNT is not set
-CONFIG_TOUCHSCREEN_EDT_FT5X06=y
# CONFIG_TOUCHSCREEN_TOUCHRIGHT is not set
# CONFIG_TOUCHSCREEN_TOUCHWIN is not set
CONFIG_TOUCHSCREEN_TI_TSCADC=y
# CONFIG_LOCK_STAT is not set
# CONFIG_DEBUG_ATOMIC_SLEEP is not set
# CONFIG_DEBUG_LOCKING_API_SELFTESTS is not set
+CONFIG_STACKTRACE=y
# CONFIG_DEBUG_STACK_USAGE is not set
# CONFIG_DEBUG_KOBJECT is not set
# CONFIG_DEBUG_BUGVERBOSE is not set
# CONFIG_LATENCYTOP is not set
# CONFIG_SYSCTL_SYSCALL_CHECK is not set
# CONFIG_DEBUG_PAGEALLOC is not set
+CONFIG_NOP_TRACER=y
CONFIG_HAVE_FUNCTION_TRACER=y
CONFIG_HAVE_DYNAMIC_FTRACE=y
CONFIG_HAVE_FTRACE_MCOUNT_RECORD=y
CONFIG_HAVE_C_RECORDMCOUNT=y
CONFIG_RING_BUFFER=y
+CONFIG_EVENT_TRACING=y
+CONFIG_EVENT_POWER_TRACING_DEPRECATED=y
+CONFIG_CONTEXT_SWITCH_TRACER=y
CONFIG_RING_BUFFER_ALLOW_SWAP=y
+CONFIG_TRACING=y
+CONFIG_GENERIC_TRACER=y
CONFIG_TRACING_SUPPORT=y
CONFIG_FTRACE=y
# CONFIG_FUNCTION_TRACER is not set
# CONFIG_IRQSOFF_TRACER is not set
# CONFIG_SCHED_TRACER is not set
-# CONFIG_ENABLE_DEFAULT_TRACERS is not set
CONFIG_BRANCH_PROFILE_NONE=y
# CONFIG_PROFILE_ANNOTATED_BRANCHES is not set
# CONFIG_PROFILE_ALL_BRANCHES is not set
# CONFIG_STACK_TRACER is not set
-# CONFIG_BLK_DEV_IO_TRACE is not set
+CONFIG_BLK_DEV_IO_TRACE=y
+# CONFIG_FTRACE_STARTUP_TEST is not set
# CONFIG_RING_BUFFER_BENCHMARK is not set
# CONFIG_DYNAMIC_DEBUG is not set
# CONFIG_DMA_API_DEBUG is not set
CONFIG_CRYPTO_HW=y
# CONFIG_CRYPTO_DEV_OMAP_SHAM is not set
# CONFIG_CRYPTO_DEV_OMAP_AES is not set
-# CONFIG_BINARY_PRINTF is not set
+CONFIG_BINARY_PRINTF=y
#
# Library routines
diff --git a/recipes-kernel/linux/linux-ti33x-psp_3.2.bb b/recipes-kernel/linux/linux-ti33x-psp_3.2.bb
index 083f36a301fa2f8e31d93f833699a8c6c7355b01..eab31272abe095a4903b5515097e670756079d73 100644 (file)
BRANCH = "v3.2-staging"
SRCREV = "720e07b4c1f687b61b147b31c698cb6816d72f01"
-MACHINE_KERNEL_PR_append = "g+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "h+gitr${SRCREV}"
COMPATIBLE_MACHINE = "(ti33x)"