]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/commitdiff
linux-ti33x-psp 3.2: add camera driver for beaglebone
authorKoen Kooi <koen@dominion.thruhere.net>
Mon, 2 Jul 2012 04:22:09 +0000 (06:22 +0200)
committerDenys Dmytriyenko <denys@ti.com>
Thu, 26 Jul 2012 00:34:03 +0000 (20:34 -0400)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig
recipes-kernel/linux/linux-ti33x-psp_3.2.bb

index 692d71acd876ad826598501952b9c24cdccb274e..8e8a1c5098a56d6e80fe3392f7d3095e73890d8d 100644 (file)
@@ -1,6 +1,6 @@
 #
 # Automatically generated file; DO NOT EDIT.
-# Linux/arm 3.2.18 Kernel Configuration
+# Linux/arm 3.2.21 Kernel Configuration
 #
 CONFIG_ARM=y
 CONFIG_HAVE_PWM=y
@@ -1408,6 +1408,7 @@ CONFIG_TOUCHSCREEN_ADS7846=y
 # CONFIG_TOUCHSCREEN_INEXIO is not set
 # CONFIG_TOUCHSCREEN_MK712 is not set
 # CONFIG_TOUCHSCREEN_PENMOUNT is not set
+CONFIG_TOUCHSCREEN_EDT_FT5X06=y
 # CONFIG_TOUCHSCREEN_TOUCHRIGHT is not set
 # CONFIG_TOUCHSCREEN_TOUCHWIN is not set
 CONFIG_TOUCHSCREEN_TI_TSCADC=y
@@ -1971,13 +1972,14 @@ CONFIG_MEDIA_TUNER_MAX2165=m
 CONFIG_MEDIA_TUNER_TDA18218=m
 CONFIG_MEDIA_TUNER_TDA18212=m
 CONFIG_VIDEO_V4L2=y
-CONFIG_VIDEOBUF_GEN=m
+CONFIG_VIDEOBUF_GEN=y
 CONFIG_VIDEOBUF_VMALLOC=m
 CONFIG_VIDEOBUF_DVB=m
 CONFIG_VIDEO_TVEEPROM=m
 CONFIG_VIDEO_TUNER=m
-CONFIG_VIDEOBUF2_CORE=m
-CONFIG_VIDEOBUF2_MEMOPS=m
+CONFIG_VIDEOBUF2_CORE=y
+CONFIG_VIDEOBUF2_MEMOPS=y
+CONFIG_VIDEOBUF2_DMA_CONTIG=y
 CONFIG_VIDEOBUF2_VMALLOC=m
 CONFIG_VIDEO_CAPTURE_DRIVERS=y
 # CONFIG_VIDEO_ADV_DEBUG is not set
@@ -2079,7 +2081,25 @@ CONFIG_VIDEO_VIVI=m
 # CONFIG_VIDEO_W9966 is not set
 # CONFIG_VIDEO_CPIA2 is not set
 # CONFIG_VIDEO_AU0828 is not set
-# CONFIG_SOC_CAMERA is not set
+CONFIG_SOC_CAMERA=y
+# CONFIG_SOC_CAMERA_IMX074 is not set
+# CONFIG_SOC_CAMERA_MT9M001 is not set
+# CONFIG_SOC_CAMERA_MT9M111 is not set
+# CONFIG_SOC_CAMERA_MT9T031 is not set
+CONFIG_SOC_CAMERA_MT9T112=y
+# CONFIG_SOC_CAMERA_MT9V022 is not set
+# CONFIG_SOC_CAMERA_RJ54N1 is not set
+# CONFIG_SOC_CAMERA_TW9910 is not set
+# CONFIG_SOC_CAMERA_PLATFORM is not set
+# CONFIG_SOC_CAMERA_OV2640 is not set
+# CONFIG_SOC_CAMERA_OV5642 is not set
+# CONFIG_SOC_CAMERA_OV6650 is not set
+# CONFIG_SOC_CAMERA_OV772X is not set
+# CONFIG_SOC_CAMERA_OV9640 is not set
+# CONFIG_SOC_CAMERA_OV9740 is not set
+# CONFIG_VIDEO_SH_MOBILE_CSI2 is not set
+# CONFIG_VIDEO_SH_MOBILE_CEU is not set
+CONFIG_VIDEO_QL_CAMIF=y
 CONFIG_V4L_USB_DRIVERS=y
 CONFIG_USB_VIDEO_CLASS=m
 CONFIG_USB_VIDEO_CLASS_INPUT_EVDEV=y
@@ -2425,19 +2445,11 @@ CONFIG_DISPLAY_SUPPORT=y
 #
 CONFIG_DUMMY_CONSOLE=y
 CONFIG_FRAMEBUFFER_CONSOLE=y
-# CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY is not set
+CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY=y
 CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y
-CONFIG_FONTS=y
+# CONFIG_FONTS is not set
 CONFIG_FONT_8x8=y
 CONFIG_FONT_8x16=y
-# CONFIG_FONT_6x11 is not set
-# CONFIG_FONT_7x14 is not set
-# CONFIG_FONT_PEARL_8x8 is not set
-# CONFIG_FONT_ACORN_8x8 is not set
-# CONFIG_FONT_MINI_4x6 is not set
-# CONFIG_FONT_SUN8x16 is not set
-# CONFIG_FONT_SUN12x22 is not set
-# CONFIG_FONT_10x18 is not set
 CONFIG_LOGO=y
 # CONFIG_LOGO_LINUX_MONO is not set
 # CONFIG_LOGO_LINUX_VGA16 is not set
@@ -2570,6 +2582,7 @@ CONFIG_USB_DEVICEFS=y
 CONFIG_USB_DEVICE_CLASS=y
 # CONFIG_USB_DYNAMIC_MINORS is not set
 CONFIG_USB_SUSPEND=y
+# CONFIG_USB_OTG is not set
 # CONFIG_USB_OTG_WHITELIST is not set
 # CONFIG_USB_OTG_BLACKLIST_HUB is not set
 # CONFIG_USB_DWC3 is not set
index ab42c44277de0c67e3502983fcaa0dafbf8d1057..95175cbbff6dc1ff571e30a34f6cc1bc0f9e8236 100644 (file)
@@ -15,7 +15,7 @@ PV = "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "3.2", "3.2.21", d)}"
 
 BRANCH = "v3.2-staging"
 SRCREV = "720e07b4c1f687b61b147b31c698cb6816d72f01"
-MACHINE_KERNEL_PR_append = "c+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "d+gitr${SRCREV}"
 
 COMPATIBLE_MACHINE = "(ti33x)"
 
@@ -1537,4 +1537,5 @@ PATCHES_OVER_PSP = " \
        file://beaglebone/0070-beaglebone-fix-buttons-spidev-clash-when-using-mcasp.patch \
        file://beaglebone/0071-beaglebone-fix-LCD3-led-key-overlap.patch \
        file://beaglebone/0072-beaglebone-fix-audio-spi-clash.patch \
+       file://beaglebone/0073-beaglebone-add-support-for-QuickLogic-Camera-interfa.patch \
 "