linux-ti335x-psp 3.1: add missing panel definition
authorKoen Kooi <koen@dominion.thruhere.net>
Thu, 3 Nov 2011 16:41:40 +0000 (17:41 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Thu, 3 Nov 2011 16:41:40 +0000 (17:41 +0100)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-ti33x-psp-3.1/0004-da8xx-fb-add-DVI-support-for-beaglebone.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp_3.1.bb

diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/0004-da8xx-fb-add-DVI-support-for-beaglebone.patch b/recipes-kernel/linux/linux-ti33x-psp-3.1/0004-da8xx-fb-add-DVI-support-for-beaglebone.patch
new file mode 100644 (file)
index 0000000..fe4ccac
--- /dev/null
@@ -0,0 +1,38 @@
+From 27c26386a0152b7d0c2b4f173bcbe30805f42749 Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Thu, 3 Nov 2011 17:35:50 +0100
+Subject: [PATCH 4/4] da8xx-fb: add DVI support for beaglebone
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ drivers/video/da8xx-fb.c |   14 ++++++++++++++
+ 1 files changed, 14 insertions(+), 0 deletions(-)
+
+diff --git a/drivers/video/da8xx-fb.c b/drivers/video/da8xx-fb.c
+index 4347421..9619518 100644
+--- a/drivers/video/da8xx-fb.c
++++ b/drivers/video/da8xx-fb.c
+@@ -266,6 +266,20 @@ static struct da8xx_panel known_lcd_panels[] = {
+               .pxl_clk = 30000000,
+               .invert_pxl_clk = 0,
+       },
++      [3] = {
++               /* 1024 x 768 @ 60 Hz  Reduced blanking VESA CVT 0.79M3-R */ 
++              .name = "1024x768@60",
++              .width = 1024,
++              .height = 768,
++              .hfp = 48,
++              .hbp = 80,
++              .hsw = 32,
++              .vfp = 3,
++              .vbp = 15,
++              .vsw = 4,
++              .pxl_clk = 56000000,
++              .invert_pxl_clk = 0,
++      },
+ };
+ /* Enable the Raster Engine of the LCD Controller */
+-- 
+1.7.2.5
+
index 953b574957c42718bddf3064a8455feac20b36c0..317e53c74850746db51cdb0f8ef70b3318745248 100644 (file)
@@ -29,6 +29,7 @@ PATCHES_OVER_PSP = " \
        file://0001-ARM-omap-am335x-BeagleBone-version-detection-and-sup.patch \
        file://0002-ARM-OMAP2-beaglebone-add-LED-support.patch \
        file://0003-ARM-OMAP2-beaglebone-add-DVI-support-needs-cleanup.patch \
+       file://0004-da8xx-fb-add-DVI-support-for-beaglebone.patch \
        "
 
 SRC_URI += "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}"