linux-ti33x-psp 3.1rc8: remove MUSB probe order for beaglebone
authorKoen Kooi <koen@dominion.thruhere.net>
Fri, 21 Oct 2011 09:26:50 +0000 (11:26 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Fri, 21 Oct 2011 09:26:50 +0000 (11:26 +0200)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/beaglebone/defconfig
recipes-kernel/linux/linux-ti33x-psp_3.0+3.1rc.bb

index dcb4e8cfb08fea9ef6886c80fe08a1bf78392fe2..7adcefc181c15a966ac7b79fb3e193ed12165b34 100644 (file)
@@ -2591,8 +2591,8 @@ CONFIG_USB_GADGET=y
 # CONFIG_USB_GADGET_DEBUG_FS is not set
 CONFIG_USB_GADGET_VBUS_DRAW=2
 CONFIG_USB_GADGET_STORAGE_NUM_BUFFERS=2
-# CONFIG_USB_GADGET_PORT_USB1 is not set
-CONFIG_USB_GADGET_PORT_USB0=y
+CONFIG_USB_GADGET_PORT_USB1=y
+# CONFIG_USB_GADGET_PORT_USB0 is not set
 # CONFIG_USB_FUSB300 is not set
 # CONFIG_USB_OMAP is not set
 # CONFIG_USB_R8A66597 is not set
index 6fcfd8b155ecda966dad9c16f118cf3fbc86fbc5..d91e8e3cca5d050b542dfdc27a690002e69001d1 100644 (file)
@@ -11,7 +11,7 @@ MULTI_CONFIG_BASE_SUFFIX = ""
 
 BRANCH = "master"
 SRCREV = "a95ceb11b5858feae89895d14d7f7bc41cca9fd6"
-MACHINE_KERNEL_PR_append = "g+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "h+gitr${SRCREV}"
 
 COMPATIBLE_MACHINE = "(ti33x)"