summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 70c17ec)
raw | patch | inline | side by side (parent: 70c17ec)
author | Chase Maupin <Chase.Maupin@ti.com> | |
Fri, 29 Mar 2013 13:59:00 +0000 (08:59 -0500) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Fri, 29 Mar 2013 17:34:46 +0000 (13:34 -0400) |
* Add the dra7xx-evm machine type which is part of the omap-a15
SOC_FAMILY
Signed-off-by: Chase Maupin <Chase.Maupin@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
SOC_FAMILY
Signed-off-by: Chase Maupin <Chase.Maupin@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
conf/machine/dra7xx-evm.conf | [new file with mode: 0644] | patch | blob |
diff --git a/conf/machine/dra7xx-evm.conf b/conf/machine/dra7xx-evm.conf
--- /dev/null
@@ -0,0 +1,36 @@
+#@TYPE: Machine
+#@NAME: DRA7xx EVM
+#@DESCRIPTION: Machine configuration for the TI DRA7xx EVM
+
+require conf/machine/include/omap-a15.inc
+
+IMAGE_FSTYPES += "ubi tar.gz"
+
+SERIAL_CONSOLE = "115200 ttyO2"
+
+# UBI information. Note that this is board and kernel specific. Changes
+# in your kernel port may require changes in these variables. For more
+# details about this board please see
+# http://processors.wiki.ti.com/index.php/UBIFS_Support
+
+# do ubiattach /dev/ubi_ctrl -m 7 -O 2048
+# From dmesg:
+# UBI: smallest flash I/O unit: 2048
+# UBI: logical eraseblock size: 126976 bytes
+# from ubiattach stdout:
+# UBI device number 0, total 1988 LEBs
+MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 3836"
+
+# do ubiattach /dev/ubi_ctrl -m 7 -O 2048
+# from dmesg:
+# UBI: smallest flash I/O unit: 2048
+# UBI: physical eraseblock size: 131072 bytes (128 KiB)
+# UBI: sub-page size: 512
+# UBI: VID header offset: 2048 (aligned 2048)
+UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512 -O 2048"
+
+UBOOT_MACHINE = "dra7xx_evm_config"
+
+# Currently removing the sgx machine feature because there is no SGX package
+# available for omap5
+MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"