summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 64b76e0)
raw | patch | inline | side by side (parent: 64b76e0)
author | Denys Dmytriyenko <denys@ti.com> | |
Wed, 5 Jun 2013 03:15:41 +0000 (23:15 -0400) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Wed, 5 Jun 2013 15:55:22 +0000 (11:55 -0400) |
While the code is being pulled from ti-u-boot integration tree, J6/DRA7xx bring up
is being done from a separate branch that does not include all the commits made
for am335x. Hence, until those branches are merged with the mainline and unified
in a single recipe, a separate recipe just for DRA7xx makes more sense. This
recipe should eventually go away and unified under u-boot-ti-staging one.
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
Acked-by: Chase Maupin <chase.maupin@ti.com>
is being done from a separate branch that does not include all the commits made
for am335x. Hence, until those branches are merged with the mainline and unified
in a single recipe, a separate recipe just for DRA7xx makes more sense. This
recipe should eventually go away and unified under u-boot-ti-staging one.
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
Acked-by: Chase Maupin <chase.maupin@ti.com>
conf/machine/dra7xx-evm.conf | patch | blob | history | |
recipes-bsp/u-boot/u-boot-dra7xx_2013.04.bb | [new file with mode: 0644] | patch | blob |
index d968d3b3bb832209e574503d6e376cebdb447ef3..5897a5fe97673eaa554490380d58de9fb9b42ea7 100644 (file)
SERIAL_CONSOLE = "115200 ttyO0"
+PREFERRED_PROVIDER_virtual/bootloader = "u-boot-dra7xx"
+PREFERRED_PROVIDER_u-boot = "u-boot-dra7xx"
+
+UBOOT_MACHINE = "dra7xx_evm_config"
+
# UBI information. Note that this is board and kernel specific. Changes
# in your kernel port may require changes in these variables. For more
# details about this board please see
# UBI: VID header offset: 2048 (aligned 2048)
UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512 -O 2048"
-UBOOT_MACHINE = "dra7xx_evm_config"
-
# Currently removing the sgx machine feature because there is no SGX package
# available for omap5
MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"
diff --git a/recipes-bsp/u-boot/u-boot-dra7xx_2013.04.bb b/recipes-bsp/u-boot/u-boot-dra7xx_2013.04.bb
--- /dev/null
@@ -0,0 +1,16 @@
+require u-boot-ti.inc
+
+DESCRIPTION = "u-boot bootloader for TI devices"
+
+COMPATIBLE_MACHINE = "dra7xx-evm"
+
+PR = "r0+gitr${SRCPV}"
+
+SRC_URI = "git://git.ti.com/ti-u-boot/ti-u-boot.git;protocol=git;branch=${BRANCH}"
+
+BRANCH ?= "ti-u-boot-2013.04+"
+
+# This commit corresponds to ti2013.04.02 release tag
+SRCREV = "e2315adf674b60132f0c5c8fe6eac5d109b81688"
+
+SPL_BINARY = "MLO"