summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 9e98655)
raw | patch | inline | side by side (parent: 9e98655)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Tue, 19 Jul 2011 10:37:13 +0000 (12:37 +0200) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Tue, 19 Jul 2011 10:37:13 +0000 (12:37 +0200) |
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
diff --git a/recipes-kernel/linux/linux-omap-2.6.39/musb/0001-usb-musb-Enable-DMA-mode1-RX-for-USB-Mass-Storage.patch b/recipes-kernel/linux/linux-omap-2.6.39/musb/0001-usb-musb-Enable-DMA-mode1-RX-for-USB-Mass-Storage.patch
--- /dev/null
@@ -0,0 +1,121 @@
+From 2adb339e4988632379971febe5696f21d05c71f2 Mon Sep 17 00:00:00 2001
+From: Anand Gadiyar <gadiyar@ti.com>
+Date: Tue, 19 Jul 2011 01:52:14 -0700
+Subject: [PATCH] usb: musb: Enable DMA mode1 RX for USB-Mass-Storage
+
+This patch enables the DMA mode1 RX support.
+This feature is enabled based on the short_not_ok flag passed from
+gadget drivers.
+
+This will result in a thruput performance gain of around
+40% for USB mass-storage/mtp use cases.
+
+Signed-off-by: Anand Gadiyar <gadiyar@ti.com>
+Signed-off-by: Moiz Sonasath <m-sonasath@ti.com>
+Tested-by: Vikram Pandita <vikram.pandita@ti.com>
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ drivers/usb/musb/musb_gadget.c | 68 ++++++++++++++++++++++++---------------
+ 1 files changed, 42 insertions(+), 26 deletions(-)
+
+diff --git a/drivers/usb/musb/musb_gadget.c b/drivers/usb/musb/musb_gadget.c
+index f47c201..ca32c63 100644
+--- a/drivers/usb/musb/musb_gadget.c
++++ b/drivers/usb/musb/musb_gadget.c
+@@ -630,6 +630,7 @@ static void rxstate(struct musb *musb, struct musb_request *req)
+ u16 len;
+ u16 csr = musb_readw(epio, MUSB_RXCSR);
+ struct musb_hw_ep *hw_ep = &musb->endpoints[epnum];
++ u8 use_mode_1;
+
+ if (hw_ep->is_shared_fifo)
+ musb_ep = &hw_ep->ep_in;
+@@ -679,6 +680,18 @@ static void rxstate(struct musb *musb, struct musb_request *req)
+
+ if (csr & MUSB_RXCSR_RXPKTRDY) {
+ len = musb_readw(epio, MUSB_RXCOUNT);
++
++ /*
++ * Enable Mode 1 for RX transfers only for mass-storage
++ * use-case, based on short_not_ok flag which is set only
++ * from file_storage and f_mass_storage drivers
++ */
++
++ if (request->short_not_ok && len == musb_ep->packet_sz)
++ use_mode_1 = 1;
++ else
++ use_mode_1 = 0;
++
+ if (request->actual < request->length) {
+ #ifdef CONFIG_USB_INVENTRA_DMA
+ if (is_buffer_mapped(req)) {
+@@ -710,37 +723,40 @@ static void rxstate(struct musb *musb, struct musb_request *req)
+ * then becomes usable as a runtime "use mode 1" hint...
+ */
+
+- csr |= MUSB_RXCSR_DMAENAB;
+-#ifdef USE_MODE1
+- csr |= MUSB_RXCSR_AUTOCLEAR;
+- /* csr |= MUSB_RXCSR_DMAMODE; */
+-
+- /* this special sequence (enabling and then
+- * disabling MUSB_RXCSR_DMAMODE) is required
+- * to get DMAReq to activate
+- */
+- musb_writew(epio, MUSB_RXCSR,
+- csr | MUSB_RXCSR_DMAMODE);
+-#else
+- if (!musb_ep->hb_mult &&
+- musb_ep->hw_ep->rx_double_buffered)
++ /* Experimental: Mode1 works with mass storage use cases */
++ if (use_mode_1) {
+ csr |= MUSB_RXCSR_AUTOCLEAR;
+-#endif
+- musb_writew(epio, MUSB_RXCSR, csr);
++ musb_writew(epio, MUSB_RXCSR, csr);
++ csr |= MUSB_RXCSR_DMAENAB;
++ musb_writew(epio, MUSB_RXCSR, csr);
++
++ /* this special sequence (enabling and then
++ * disabling MUSB_RXCSR_DMAMODE) is required
++ * to get DMAReq to activate
++ */
++ musb_writew(epio, MUSB_RXCSR,
++ csr | MUSB_RXCSR_DMAMODE);
++ musb_writew(epio, MUSB_RXCSR, csr);
++
++ } else {
++ if (!musb_ep->hb_mult &&
++ musb_ep->hw_ep->rx_double_buffered)
++ csr |= MUSB_RXCSR_AUTOCLEAR;
++ csr |= MUSB_RXCSR_DMAENAB;
++ musb_writew(epio, MUSB_RXCSR, csr);
++ }
+
+ if (request->actual < request->length) {
+ int transfer_size = 0;
+-#ifdef USE_MODE1
+- transfer_size = min(request->length - request->actual,
+- channel->max_len);
+-#else
+- transfer_size = min(request->length - request->actual,
+- (unsigned)len);
+-#endif
+- if (transfer_size <= musb_ep->packet_sz)
+- musb_ep->dma->desired_mode = 0;
+- else
++ if (use_mode_1) {
++ transfer_size = min(request->length - request->actual,
++ channel->max_len);
+ musb_ep->dma->desired_mode = 1;
++ } else {
++ transfer_size = min(request->length - request->actual,
++ (unsigned)len);
++ musb_ep->dma->desired_mode = 0;
++ }
+
+ use_dma = c->channel_program(
+ channel,
+--
+1.6.6.1
+
index 124eab5b5cb388867bed14b593b52e8b85c2dbde..0a531be7a7c9eeff15d04bafd11794fbcf85464b 100644 (file)
# The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
SRCREV_pn-${PN} = "v2.6.39"
-MACHINE_KERNEL_PR_append = "l"
+MACHINE_KERNEL_PR_append = "m"
FILESPATHPKG_prepend = "linux-omap-2.6.39:"
file://mfd/0011-MFD-TWL4030-TWL-version-checking.patch \
file://mfd/0012-MFD-TWL4030-workaround-changes-for-Erratum-27.patch \
file://mfd/0013-MFD-TWL4030-optimizing-resource-configuration.patch \
+ \
+ file://musb/0001-usb-musb-Enable-DMA-mode1-RX-for-USB-Mass-Storage.patch \
"
SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \