summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: fa4d078)
raw | patch | inline | side by side (parent: fa4d078)
author | Jason Kridner <jdk@ti.com> | |
Sun, 25 Sep 2011 22:24:08 +0000 (18:24 -0400) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Mon, 26 Sep 2011 03:39:07 +0000 (05:39 +0200) |
Enables a greater degree of flexibility and debug in the kernel.
There have been reports of this causing breakage, but I have used it
now without seeing any issues. Further, Steve Sakoman has a kernel
with this in it as well.
Signed-off-by: Jason Kridner <jdk@ti.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
There have been reports of this causing breakage, but I have used it
now without seeing any issues. Further, Steve Sakoman has a kernel
with this in it as well.
Signed-off-by: Jason Kridner <jdk@ti.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-3.0/beagleboard/defconfig | patch | blob | history |
diff --git a/recipes-kernel/linux/linux-3.0/beagleboard/defconfig b/recipes-kernel/linux/linux-3.0/beagleboard/defconfig
index f119b24c81e5cb5b6190bbaeac0a12f808f76972..0194b8811ef169384e723fc331a5587d2d3f18a3 100644 (file)
CONFIG_OMAP_SMARTREFLEX=y
CONFIG_OMAP_SMARTREFLEX_CLASS3=y
CONFIG_OMAP_RESET_CLOCKS=y
-# CONFIG_OMAP_MUX is not set
+CONFIG_OMAP_MUX=y
+CONFIG_OMAP_MUX_DEBUG=y
CONFIG_OMAP_MCBSP=y
CONFIG_OMAP_MBOX_FWK=m
CONFIG_OMAP_MBOX_KFIFO_SIZE=256