meta-ti: linux-3.0: beagle: defconfig: enable CONFIG_OMAP_MUX
authorJason Kridner <jdk@ti.com>
Sun, 25 Sep 2011 22:24:08 +0000 (18:24 -0400)
committerKoen Kooi <koen@dominion.thruhere.net>
Mon, 26 Sep 2011 03:39:07 +0000 (05:39 +0200)
Enables a greater degree of flexibility and debug in the kernel.

There have been reports of this causing breakage, but I have used it
now without seeing any issues.  Further, Steve Sakoman has a kernel
with this in it as well.

Signed-off-by: Jason Kridner <jdk@ti.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-3.0/beagleboard/defconfig

index f119b24c81e5cb5b6190bbaeac0a12f808f76972..0194b8811ef169384e723fc331a5587d2d3f18a3 100644 (file)
@@ -295,7 +295,8 @@ CONFIG_ARCH_OMAP2PLUS=y
 CONFIG_OMAP_SMARTREFLEX=y
 CONFIG_OMAP_SMARTREFLEX_CLASS3=y
 CONFIG_OMAP_RESET_CLOCKS=y
 CONFIG_OMAP_SMARTREFLEX=y
 CONFIG_OMAP_SMARTREFLEX_CLASS3=y
 CONFIG_OMAP_RESET_CLOCKS=y
-# CONFIG_OMAP_MUX is not set
+CONFIG_OMAP_MUX=y
+CONFIG_OMAP_MUX_DEBUG=y
 CONFIG_OMAP_MCBSP=y
 CONFIG_OMAP_MBOX_FWK=m
 CONFIG_OMAP_MBOX_KFIFO_SIZE=256
 CONFIG_OMAP_MCBSP=y
 CONFIG_OMAP_MBOX_FWK=m
 CONFIG_OMAP_MBOX_KFIFO_SIZE=256