meta-ti: linux-3.0: beagle: defconfig: add TSC2007
authorJason Kridner <jdk@ti.com>
Sun, 25 Sep 2011 22:24:09 +0000 (18:24 -0400)
committerKoen Kooi <koen@dominion.thruhere.net>
Mon, 26 Sep 2011 03:39:07 +0000 (05:39 +0200)
Signed-off-by: Jason Kridner <jdk@ti.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-3.0/beagleboard/defconfig
recipes-kernel/linux/linux_3.0.bb

index 0194b8811ef169384e723fc331a5587d2d3f18a3..1f462be0cffecf8c56a32f4c4828373995c5566a 100644 (file)
@@ -1550,7 +1550,8 @@ CONFIG_MOUSE_PS2_TRACKPOINT=y
 # CONFIG_MOUSE_SYNAPTICS_I2C is not set
 # CONFIG_INPUT_JOYSTICK is not set
 # CONFIG_INPUT_TABLET is not set
 # CONFIG_MOUSE_SYNAPTICS_I2C is not set
 # CONFIG_INPUT_JOYSTICK is not set
 # CONFIG_INPUT_TABLET is not set
-# CONFIG_INPUT_TOUCHSCREEN is not set
+CONFIG_INPUT_TOUCHSCREEN=y
+CONFIG_TOUCHSCREEN_TSC2007=y
 CONFIG_INPUT_MISC=y
 CONFIG_INPUT_AD714X=m
 CONFIG_INPUT_AD714X_I2C=m
 CONFIG_INPUT_MISC=y
 CONFIG_INPUT_AD714X=m
 CONFIG_INPUT_AD714X_I2C=m
@@ -2425,10 +2426,10 @@ CONFIG_PANEL_GENERIC_DPI=y
 # CONFIG_PANEL_LGPHILIPS_LB035Q02 is not set
 CONFIG_PANEL_SHARP_LS037V7DW01=y
 CONFIG_PANEL_NEC_NL8048HL11_01B=y
 # CONFIG_PANEL_LGPHILIPS_LB035Q02 is not set
 CONFIG_PANEL_SHARP_LS037V7DW01=y
 CONFIG_PANEL_NEC_NL8048HL11_01B=y
-CONFIG_PANEL_TFCS9700RTWV35TR01B=y
 # CONFIG_PANEL_TAAL is not set
 CONFIG_PANEL_TPO_TD043MTEA1=m
 # CONFIG_PANEL_TAAL is not set
 CONFIG_PANEL_TPO_TD043MTEA1=m
-# CONFIG_BACKLIGHT_LCD_SUPPORT is not set
+CONFIG_BACKLIGHT_LCD_SUPPORT=y
+CONFIG_LCD_CLASS_DEVICE=y
 CONFIG_BACKLIGHT_CLASS_DEVICE=y
 
 #
 CONFIG_BACKLIGHT_CLASS_DEVICE=y
 
 #
index f42af2f08359e7fb24617b38aa7241091578cacb..1359934fe67e6c5162f74716459e4c775bd5a821 100644 (file)
@@ -10,7 +10,7 @@ PV = "3.0.4"
 SRCREV_pn-${PN} = "04aa37b5f943920017ad094e776cd5514b1a9246"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
 SRCREV_pn-${PN} = "04aa37b5f943920017ad094e776cd5514b1a9246"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "d"
+MACHINE_KERNEL_PR_append = "e"
 
 FILESPATH =. "${FILE_DIRNAME}/linux-3.0:${FILE_DIRNAME}/linux-3.0/${MACHINE}:"
 
 
 FILESPATH =. "${FILE_DIRNAME}/linux-3.0:${FILE_DIRNAME}/linux-3.0/${MACHINE}:"