linux-ti81xx-psp 2.6.37: fix SRCREV after rebase
authorKoen Kooi <koen@dominion.thruhere.net>
Thu, 7 Jul 2011 16:23:57 +0000 (18:23 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Thu, 7 Jul 2011 16:23:57 +0000 (18:23 +0200)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-ti81xx-psp_2.6.37.bb

index e889b8b52ca62f62cf7278a90335eff94c8eec94..bae58b99d45d4dab97b3ca65a3942a385a67e624 100644 (file)
@@ -6,12 +6,12 @@ KERNEL_IMAGETYPE = "uImage"
 COMPATIBLE_MACHINE = "am387x-evm|am389x-evm|c6a814x-evm|c6a816x-evm|dm814x-evm"
 
 # This is on the ti81xx-master branch
 COMPATIBLE_MACHINE = "am387x-evm|am389x-evm|c6a814x-evm|c6a816x-evm|dm814x-evm"
 
 # This is on the ti81xx-master branch
-SRCREV = "5f796a09b932def4b02032521b412d9c64c8669a"
+SRCREV = "a02ce6137c1647009a17ecac35d846fe9479dded"
 
 # requires .28 hdvpss: d686b2da5d2e7337c9759f910c3a665c27b0ec31
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
 
 # requires .28 hdvpss: d686b2da5d2e7337c9759f910c3a665c27b0ec31
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "C+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "d+gitr${SRCREV}"
 
 SRC_URI += "git://arago-project.org/git/projects/linux-omap3.git;protocol=git;branch=ti81xx-master \
            file://defconfig"
 
 SRC_URI += "git://arago-project.org/git/projects/linux-omap3.git;protocol=git;branch=ti81xx-master \
            file://defconfig"