summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: cc4141a)
raw | patch | inline | side by side (parent: cc4141a)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Mon, 6 Jun 2011 09:31:32 +0000 (11:31 +0200) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Mon, 6 Jun 2011 10:52:14 +0000 (12:52 +0200) |
Add cgroup and accept4() patches to L138 kernel
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
conf/machine/include/davinci.inc | patch | blob | history | |
recipes-kernel/linux/linux-davinci/0001-ARM-6329-1-wire-up-sys_accept4-on-ARM.patch | [new file with mode: 0644] | patch | blob |
recipes-kernel/linux/linux-davinci/0001-cgroupfs-create-sys-fs-cgroup-to-mount-cgroupfs-on.patch | [new file with mode: 0644] | patch | blob |
recipes-kernel/linux/linux-davinci/hawkboard/configs/stock | [new file with mode: 0644] | patch | blob |
recipes-kernel/linux/linux-davinci/hawkboard/defconfig | patch | blob | history | |
recipes-kernel/linux/linux-davinci_git.bb | patch | blob | history |
index 3e48097eb3b3321f657015d1dda43922456fa4a5..27be986b26636acb8b92611ee84abb37e8f4691c 100644 (file)
require conf/machine/include/tune-arm926ejs.inc
# Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r50"
+MACHINE_KERNEL_PR = "r51"
TARGET_ARCH = "arm"
diff --git a/recipes-kernel/linux/linux-davinci/0001-ARM-6329-1-wire-up-sys_accept4-on-ARM.patch b/recipes-kernel/linux/linux-davinci/0001-ARM-6329-1-wire-up-sys_accept4-on-ARM.patch
--- /dev/null
@@ -0,0 +1,51 @@
+From 1415ec63689ef39bcb24b5095941ec4cc884035c Mon Sep 17 00:00:00 2001
+From: Mikael Pettersson <mikpe@it.uu.se>
+Date: Sun, 15 Aug 2010 10:47:23 +0100
+Subject: [PATCH 1/2] ARM: 6329/1: wire up sys_accept4() on ARM
+
+sys_accept4() was added in kernel 2.6.28, but ARM was not updated
+to include it. The number and types of parameters is such that
+no ARM-specific processing is needed, so wiring up sys_accept4()
+just requires defining __NR_accept4 and adding a direct call in
+the syscall entry table.
+
+Tested with an EABI 2.6.35 kernel and Ulrich Drepper's original
+accept4() test program, modified to define __NR_accept4 for ARM.
+
+Using the updated unistd.h also eliminates a warning then building
+glibc (2.10.2 and newer) about accept4() being unimplemented.
+
+Signed-off-by: Mikael Pettersson <mikpe@it.uu.se>
+Signed-off-by: Russell King <rmk+kernel@arm.linux.org.uk>
+---
+ arch/arm/include/asm/unistd.h | 1 +
+ arch/arm/kernel/calls.S | 1 +
+ 2 files changed, 2 insertions(+), 0 deletions(-)
+
+diff --git a/arch/arm/include/asm/unistd.h b/arch/arm/include/asm/unistd.h
+index dd2bf53..d02cfb6 100644
+--- a/arch/arm/include/asm/unistd.h
++++ b/arch/arm/include/asm/unistd.h
+@@ -392,6 +392,7 @@
+ #define __NR_rt_tgsigqueueinfo (__NR_SYSCALL_BASE+363)
+ #define __NR_perf_event_open (__NR_SYSCALL_BASE+364)
+ #define __NR_recvmmsg (__NR_SYSCALL_BASE+365)
++#define __NR_accept4 (__NR_SYSCALL_BASE+366)
+
+ /*
+ * The following SWIs are ARM private.
+diff --git a/arch/arm/kernel/calls.S b/arch/arm/kernel/calls.S
+index 37ae301..afeb71f 100644
+--- a/arch/arm/kernel/calls.S
++++ b/arch/arm/kernel/calls.S
+@@ -375,6 +375,7 @@
+ CALL(sys_rt_tgsigqueueinfo)
+ CALL(sys_perf_event_open)
+ /* 365 */ CALL(sys_recvmmsg)
++ CALL(sys_accept4)
+ #ifndef syscalls_counted
+ .equ syscalls_padding, ((NR_syscalls + 3) & ~3) - NR_syscalls
+ #define syscalls_counted
+--
+1.6.6.1
+
diff --git a/recipes-kernel/linux/linux-davinci/0001-cgroupfs-create-sys-fs-cgroup-to-mount-cgroupfs-on.patch b/recipes-kernel/linux/linux-davinci/0001-cgroupfs-create-sys-fs-cgroup-to-mount-cgroupfs-on.patch
--- /dev/null
+++ b/recipes-kernel/linux/linux-davinci/0001-cgroupfs-create-sys-fs-cgroup-to-mount-cgroupfs-on.patch
@@ -0,0 +1,58 @@
+From 787c524fc478068d18eef72f43074b47722e50b0 Mon Sep 17 00:00:00 2001
+From: Greg KH <gregkh@suse.de>
+Date: Thu, 5 Aug 2010 13:53:35 -0700
+Subject: [PATCH] cgroupfs: create /sys/fs/cgroup to mount cgroupfs on
+
+We really shouldn't be asking userspace to create new root filesystems.
+So follow along with all of the other in-kernel filesystems, and provide
+a mount point in sysfs.
+
+For cgroupfs, this should be in /sys/fs/cgroup/ This change provides
+that mount point when the cgroup filesystem is registered in the kernel.
+
+Acked-by: Paul Menage <menage@google.com>
+Acked-by: Dhaval Giani <dhaval.giani@gmail.com>
+Cc: Li Zefan <lizf@cn.fujitsu.com>
+Cc: Lennart Poettering <lennart@poettering.net>
+Cc: Kay Sievers <kay.sievers@vrfy.org>
+Signed-off-by: Greg Kroah-Hartman <gregkh@suse.de>
+---
+ kernel/cgroup.c | 13 ++++++++++++-
+ 1 files changed, 12 insertions(+), 1 deletions(-)
+
+diff --git a/kernel/cgroup.c b/kernel/cgroup.c
+index 0249f4b..db21dd8 100644
+--- a/kernel/cgroup.c
++++ b/kernel/cgroup.c
+@@ -1472,6 +1472,8 @@ static struct file_system_type cgroup_fs_type = {
+ .kill_sb = cgroup_kill_sb,
+ };
+
++static struct kobject *cgroup_kobj;
++
+ static inline struct cgroup *__d_cgrp(struct dentry *dentry)
+ {
+ return dentry->d_fsdata;
+@@ -3283,9 +3285,18 @@ int __init cgroup_init(void)
+ hhead = css_set_hash(init_css_set.subsys);
+ hlist_add_head(&init_css_set.hlist, hhead);
+ BUG_ON(!init_root_id(&rootnode));
++
++ cgroup_kobj = kobject_create_and_add("cgroup", fs_kobj);
++ if (!cgroup_kobj) {
++ err = -ENOMEM;
++ goto out;
++ }
++
+ err = register_filesystem(&cgroup_fs_type);
+- if (err < 0)
++ if (err < 0) {
++ kobject_put(cgroup_kobj);
+ goto out;
++ }
+
+ proc_create("cgroups", 0, NULL, &proc_cgroupstats_operations);
+
+--
+1.6.6.1
+
diff --git a/recipes-kernel/linux/linux-davinci/hawkboard/configs/stock b/recipes-kernel/linux/linux-davinci/hawkboard/configs/stock
--- /dev/null
@@ -0,0 +1,2630 @@
+#
+# Automatically generated make config: don't edit
+# Linux kernel version: 2.6.33-rc4
+# Tue Mar 2 16:20:04 2010
+#
+CONFIG_ARM=y
+CONFIG_SYS_SUPPORTS_APM_EMULATION=y
+CONFIG_GENERIC_GPIO=y
+CONFIG_GENERIC_TIME=y
+CONFIG_GENERIC_CLOCKEVENTS=y
+CONFIG_GENERIC_HARDIRQS=y
+CONFIG_STACKTRACE_SUPPORT=y
+CONFIG_HAVE_LATENCYTOP_SUPPORT=y
+CONFIG_LOCKDEP_SUPPORT=y
+CONFIG_TRACE_IRQFLAGS_SUPPORT=y
+CONFIG_HARDIRQS_SW_RESEND=y
+CONFIG_GENERIC_IRQ_PROBE=y
+CONFIG_RWSEM_GENERIC_SPINLOCK=y
+CONFIG_ARCH_HAS_CPUFREQ=y
+CONFIG_GENERIC_HWEIGHT=y
+CONFIG_GENERIC_CALIBRATE_DELAY=y
+CONFIG_ZONE_DMA=y
+CONFIG_GENERIC_HARDIRQS_NO__DO_IRQ=y
+CONFIG_VECTORS_BASE=0xffff0000
+CONFIG_DEFCONFIG_LIST="/lib/modules/$UNAME_RELEASE/.config"
+CONFIG_CONSTRUCTORS=y
+
+#
+# General setup
+#
+CONFIG_EXPERIMENTAL=y
+CONFIG_BROKEN_ON_SMP=y
+CONFIG_LOCK_KERNEL=y
+CONFIG_INIT_ENV_ARG_LIMIT=32
+CONFIG_LOCALVERSION=""
+# CONFIG_LOCALVERSION_AUTO is not set
+CONFIG_HAVE_KERNEL_GZIP=y
+CONFIG_HAVE_KERNEL_LZO=y
+CONFIG_KERNEL_GZIP=y
+# CONFIG_KERNEL_BZIP2 is not set
+# CONFIG_KERNEL_LZMA is not set
+# CONFIG_KERNEL_LZO is not set
+CONFIG_SWAP=y
+CONFIG_SYSVIPC=y
+CONFIG_SYSVIPC_SYSCTL=y
+CONFIG_POSIX_MQUEUE=y
+CONFIG_POSIX_MQUEUE_SYSCTL=y
+# CONFIG_BSD_PROCESS_ACCT is not set
+CONFIG_TASKSTATS=y
+CONFIG_TASK_DELAY_ACCT=y
+# CONFIG_TASK_XACCT is not set
+# CONFIG_AUDIT is not set
+
+#
+# RCU Subsystem
+#
+CONFIG_TREE_RCU=y
+# CONFIG_TREE_PREEMPT_RCU is not set
+# CONFIG_TINY_RCU is not set
+# CONFIG_RCU_TRACE is not set
+CONFIG_RCU_FANOUT=32
+# CONFIG_RCU_FANOUT_EXACT is not set
+# CONFIG_TREE_RCU_TRACE is not set
+CONFIG_IKCONFIG=y
+CONFIG_IKCONFIG_PROC=y
+CONFIG_LOG_BUF_SHIFT=14
+CONFIG_GROUP_SCHED=y
+CONFIG_FAIR_GROUP_SCHED=y
+# CONFIG_RT_GROUP_SCHED is not set
+CONFIG_USER_SCHED=y
+# CONFIG_CGROUP_SCHED is not set
+# CONFIG_CGROUPS is not set
+# CONFIG_SYSFS_DEPRECATED_V2 is not set
+# CONFIG_RELAY is not set
+# CONFIG_NAMESPACES is not set
+CONFIG_BLK_DEV_INITRD=y
+CONFIG_INITRAMFS_SOURCE=""
+CONFIG_RD_GZIP=y
+CONFIG_RD_BZIP2=y
+CONFIG_RD_LZMA=y
+# CONFIG_RD_LZO is not set
+CONFIG_CC_OPTIMIZE_FOR_SIZE=y
+CONFIG_SYSCTL=y
+CONFIG_ANON_INODES=y
+CONFIG_EMBEDDED=y
+CONFIG_UID16=y
+CONFIG_SYSCTL_SYSCALL=y
+CONFIG_KALLSYMS=y
+CONFIG_KALLSYMS_ALL=y
+# CONFIG_KALLSYMS_EXTRA_PASS is not set
+CONFIG_HOTPLUG=y
+CONFIG_PRINTK=y
+CONFIG_BUG=y
+CONFIG_ELF_CORE=y
+CONFIG_BASE_FULL=y
+CONFIG_FUTEX=y
+CONFIG_EPOLL=y
+CONFIG_SIGNALFD=y
+CONFIG_TIMERFD=y
+CONFIG_EVENTFD=y
+CONFIG_SHMEM=y
+CONFIG_AIO=y
+
+#
+# Kernel Performance Events And Counters
+#
+CONFIG_VM_EVENT_COUNTERS=y
+CONFIG_SLUB_DEBUG=y
+CONFIG_COMPAT_BRK=y
+# CONFIG_SLAB is not set
+CONFIG_SLUB=y
+# CONFIG_SLOB is not set
+# CONFIG_PROFILING is not set
+CONFIG_HAVE_OPROFILE=y
+# CONFIG_KPROBES is not set
+CONFIG_HAVE_KPROBES=y
+CONFIG_HAVE_KRETPROBES=y
+CONFIG_HAVE_CLK=y
+
+#
+# GCOV-based kernel profiling
+#
+# CONFIG_GCOV_KERNEL is not set
+CONFIG_SLOW_WORK=y
+# CONFIG_SLOW_WORK_DEBUG is not set
+CONFIG_HAVE_GENERIC_DMA_COHERENT=y
+CONFIG_SLABINFO=y
+CONFIG_RT_MUTEXES=y
+CONFIG_BASE_SMALL=0
+CONFIG_MODULES=y
+# CONFIG_MODULE_FORCE_LOAD is not set
+CONFIG_MODULE_UNLOAD=y
+CONFIG_MODULE_FORCE_UNLOAD=y
+CONFIG_MODVERSIONS=y
+# CONFIG_MODULE_SRCVERSION_ALL is not set
+CONFIG_BLOCK=y
+CONFIG_LBDAF=y
+CONFIG_BLK_DEV_BSG=y
+CONFIG_BLK_DEV_INTEGRITY=y
+
+#
+# IO Schedulers
+#
+CONFIG_IOSCHED_NOOP=y
+CONFIG_IOSCHED_DEADLINE=m
+CONFIG_IOSCHED_CFQ=m
+# CONFIG_DEFAULT_DEADLINE is not set
+# CONFIG_DEFAULT_CFQ is not set
+CONFIG_DEFAULT_NOOP=y
+CONFIG_DEFAULT_IOSCHED="noop"
+# CONFIG_INLINE_SPIN_TRYLOCK is not set
+# CONFIG_INLINE_SPIN_TRYLOCK_BH is not set
+# CONFIG_INLINE_SPIN_LOCK is not set
+# CONFIG_INLINE_SPIN_LOCK_BH is not set
+# CONFIG_INLINE_SPIN_LOCK_IRQ is not set
+# CONFIG_INLINE_SPIN_LOCK_IRQSAVE is not set
+# CONFIG_INLINE_SPIN_UNLOCK is not set
+# CONFIG_INLINE_SPIN_UNLOCK_BH is not set
+# CONFIG_INLINE_SPIN_UNLOCK_IRQ is not set
+# CONFIG_INLINE_SPIN_UNLOCK_IRQRESTORE is not set
+# CONFIG_INLINE_READ_TRYLOCK is not set
+# CONFIG_INLINE_READ_LOCK is not set
+# CONFIG_INLINE_READ_LOCK_BH is not set
+# CONFIG_INLINE_READ_LOCK_IRQ is not set
+# CONFIG_INLINE_READ_LOCK_IRQSAVE is not set
+# CONFIG_INLINE_READ_UNLOCK is not set
+# CONFIG_INLINE_READ_UNLOCK_BH is not set
+# CONFIG_INLINE_READ_UNLOCK_IRQ is not set
+# CONFIG_INLINE_READ_UNLOCK_IRQRESTORE is not set
+# CONFIG_INLINE_WRITE_TRYLOCK is not set
+# CONFIG_INLINE_WRITE_LOCK is not set
+# CONFIG_INLINE_WRITE_LOCK_BH is not set
+# CONFIG_INLINE_WRITE_LOCK_IRQ is not set
+# CONFIG_INLINE_WRITE_LOCK_IRQSAVE is not set
+# CONFIG_INLINE_WRITE_UNLOCK is not set
+# CONFIG_INLINE_WRITE_UNLOCK_BH is not set
+# CONFIG_INLINE_WRITE_UNLOCK_IRQ is not set
+# CONFIG_INLINE_WRITE_UNLOCK_IRQRESTORE is not set
+# CONFIG_MUTEX_SPIN_ON_OWNER is not set
+CONFIG_FREEZER=y
+
+#
+# System Type
+#
+CONFIG_MMU=y
+# CONFIG_ARCH_AAEC2000 is not set
+# CONFIG_ARCH_INTEGRATOR is not set
+# CONFIG_ARCH_REALVIEW is not set
+# CONFIG_ARCH_VERSATILE is not set
+# CONFIG_ARCH_AT91 is not set
+# CONFIG_ARCH_CLPS711X is not set
+# CONFIG_ARCH_GEMINI is not set
+# CONFIG_ARCH_EBSA110 is not set
+# CONFIG_ARCH_EP93XX is not set
+# CONFIG_ARCH_FOOTBRIDGE is not set
+# CONFIG_ARCH_MXC is not set
+# CONFIG_ARCH_STMP3XXX is not set
+# CONFIG_ARCH_NETX is not set
+# CONFIG_ARCH_H720X is not set
+# CONFIG_ARCH_NOMADIK is not set
+# CONFIG_ARCH_IOP13XX is not set
+# CONFIG_ARCH_IOP32X is not set
+# CONFIG_ARCH_IOP33X is not set
+# CONFIG_ARCH_IXP23XX is not set
+# CONFIG_ARCH_IXP2000 is not set
+# CONFIG_ARCH_IXP4XX is not set
+# CONFIG_ARCH_L7200 is not set
+# CONFIG_ARCH_DOVE is not set
+# CONFIG_ARCH_KIRKWOOD is not set
+# CONFIG_ARCH_LOKI is not set
+# CONFIG_ARCH_MV78XX0 is not set
+# CONFIG_ARCH_ORION5X is not set
+# CONFIG_ARCH_MMP is not set
+# CONFIG_ARCH_KS8695 is not set
+# CONFIG_ARCH_NS9XXX is not set
+# CONFIG_ARCH_W90X900 is not set
+# CONFIG_ARCH_PNX4008 is not set
+# CONFIG_ARCH_PXA is not set
+# CONFIG_ARCH_MSM is not set
+# CONFIG_ARCH_RPC is not set
+# CONFIG_ARCH_SA1100 is not set
+# CONFIG_ARCH_S3C2410 is not set
+# CONFIG_ARCH_S3C64XX is not set
+# CONFIG_ARCH_S5PC1XX is not set
+# CONFIG_ARCH_SHARK is not set
+# CONFIG_ARCH_LH7A40X is not set
+# CONFIG_ARCH_U300 is not set
+CONFIG_ARCH_DAVINCI=y
+# CONFIG_ARCH_OMAP is not set
+# CONFIG_ARCH_BCMRING is not set
+# CONFIG_ARCH_U8500 is not set
+CONFIG_CP_INTC=y
+
+#
+# TI DaVinci Implementations
+#
+
+#
+# DaVinci Core Type
+#
+# CONFIG_ARCH_DAVINCI_DM644x is not set
+# CONFIG_ARCH_DAVINCI_DM355 is not set
+# CONFIG_ARCH_DAVINCI_DM646x is not set
+# CONFIG_ARCH_DAVINCI_DA830 is not set
+CONFIG_ARCH_DAVINCI_DA850=y
+CONFIG_DA8XX_MAX_SPEED_300=y
+# CONFIG_DA8XX_MAX_SPEED_372 is not set
+# CONFIG_DA8XX_MAX_SPEED_408 is not set
+# CONFIG_DA8XX_MAX_SPEED_456 is not set
+CONFIG_ARCH_DAVINCI_DA8XX=y
+# CONFIG_ARCH_DAVINCI_DM365 is not set
+
+#
+# DaVinci Board Type
+#
+CONFIG_MACH_DAVINCI_DA850_EVM=y
+CONFIG_DA850_UI_NONE=y
+# CONFIG_DA850_UI_RMII is not set
+# CONFIG_DA850_UI_CLCD is not set
+# CONFIG_DA850_UI_VIDEO_PORT is not set
+CONFIG_MACH_OMAPL138_HAWKBOARD=y
+CONFIG_DAVINCI_MUX=y
+# CONFIG_DAVINCI_MUX_DEBUG is not set
+# CONFIG_DAVINCI_MUX_WARNINGS is not set
+CONFIG_DAVINCI_RESET_CLOCKS=y
+CONFIG_DAVINCI_MCBSP=y
+# CONFIG_DAVINCI_MCBSP0 is not set
+CONFIG_DAVINCI_MCBSP1=y
+
+#
+# Processor Type
+#
+CONFIG_CPU_ARM926T=y
+CONFIG_CPU_32v5=y
+CONFIG_CPU_ABRT_EV5TJ=y
+CONFIG_CPU_PABRT_LEGACY=y
+CONFIG_CPU_CACHE_VIVT=y
+CONFIG_CPU_COPY_V4WB=y
+CONFIG_CPU_TLB_V4WBI=y
+CONFIG_CPU_CP15=y
+CONFIG_CPU_CP15_MMU=y
+
+#
+# Processor Features
+#
+CONFIG_ARM_THUMB=y
+# CONFIG_CPU_ICACHE_DISABLE is not set
+# CONFIG_CPU_DCACHE_DISABLE is not set
+# CONFIG_CPU_DCACHE_WRITETHROUGH is not set
+# CONFIG_CPU_CACHE_ROUND_ROBIN is not set
+CONFIG_ARM_L1_CACHE_SHIFT=5
+CONFIG_COMMON_CLKDEV=y
+
+#
+# Bus support
+#
+# CONFIG_PCI_SYSCALL is not set
+# CONFIG_ARCH_SUPPORTS_MSI is not set
+# CONFIG_PCCARD is not set
+
+#
+# Kernel Features
+#
+CONFIG_TICK_ONESHOT=y
+CONFIG_NO_HZ=y
+CONFIG_HIGH_RES_TIMERS=y
+CONFIG_GENERIC_CLOCKEVENTS_BUILD=y
+CONFIG_VMSPLIT_3G=y
+# CONFIG_VMSPLIT_2G is not set
+# CONFIG_VMSPLIT_1G is not set
+CONFIG_PAGE_OFFSET=0xC0000000
+# CONFIG_PREEMPT_NONE is not set
+# CONFIG_PREEMPT_VOLUNTARY is not set
+CONFIG_PREEMPT=y
+CONFIG_HZ=100
+CONFIG_AEABI=y
+# CONFIG_OABI_COMPAT is not set
+CONFIG_ARCH_HAS_HOLES_MEMORYMODEL=y
+# CONFIG_ARCH_SPARSEMEM_DEFAULT is not set
+# CONFIG_ARCH_SELECT_MEMORY_MODEL is not set
+# CONFIG_HIGHMEM is not set
+CONFIG_SELECT_MEMORY_MODEL=y
+CONFIG_FLATMEM_MANUAL=y
+# CONFIG_DISCONTIGMEM_MANUAL is not set
+# CONFIG_SPARSEMEM_MANUAL is not set
+CONFIG_FLATMEM=y
+CONFIG_FLAT_NODE_MEM_MAP=y
+CONFIG_PAGEFLAGS_EXTENDED=y
+CONFIG_SPLIT_PTLOCK_CPUS=999999
+# CONFIG_PHYS_ADDR_T_64BIT is not set
+CONFIG_ZONE_DMA_FLAG=1
+CONFIG_BOUNCE=y
+CONFIG_VIRT_TO_BUS=y
+# CONFIG_KSM is not set
+CONFIG_DEFAULT_MMAP_MIN_ADDR=4096
+# CONFIG_LEDS is not set
+CONFIG_ALIGNMENT_TRAP=y
+# CONFIG_UACCESS_WITH_MEMCPY is not set
+
+#
+# Boot options
+#
+CONFIG_ZBOOT_ROM_TEXT=0x0
+CONFIG_ZBOOT_ROM_BSS=0x0
+CONFIG_CMDLINE=" debug "
+# CONFIG_XIP_KERNEL is not set
+CONFIG_KEXEC=y
+CONFIG_ATAGS_PROC=y
+
+#
+# CPU Power Management
+#
+CONFIG_CPU_FREQ=y
+CONFIG_CPU_FREQ_TABLE=y
+# CONFIG_CPU_FREQ_DEBUG is not set
+CONFIG_CPU_FREQ_STAT=y
+CONFIG_CPU_FREQ_STAT_DETAILS=y
+# CONFIG_CPU_FREQ_DEFAULT_GOV_PERFORMANCE is not set
+# CONFIG_CPU_FREQ_DEFAULT_GOV_POWERSAVE is not set
+CONFIG_CPU_FREQ_DEFAULT_GOV_USERSPACE=y
+# CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND is not set
+# CONFIG_CPU_FREQ_DEFAULT_GOV_CONSERVATIVE is not set
+CONFIG_CPU_FREQ_GOV_PERFORMANCE=y
+CONFIG_CPU_FREQ_GOV_POWERSAVE=y
+CONFIG_CPU_FREQ_GOV_USERSPACE=y
+CONFIG_CPU_FREQ_GOV_ONDEMAND=y
+CONFIG_CPU_FREQ_GOV_CONSERVATIVE=y
+CONFIG_CPU_IDLE=y
+CONFIG_CPU_IDLE_GOV_LADDER=y
+CONFIG_CPU_IDLE_GOV_MENU=y
+
+#
+# Floating point emulation
+#
+
+#
+# At least one emulation must be selected
+#
+# CONFIG_VFP is not set
+
+#
+# Userspace binary formats
+#
+CONFIG_BINFMT_ELF=y
+# CONFIG_CORE_DUMP_DEFAULT_ELF_HEADERS is not set
+CONFIG_HAVE_AOUT=y
+CONFIG_BINFMT_AOUT=m
+CONFIG_BINFMT_MISC=m
+
+#
+# Power management options
+#
+CONFIG_PM=y
+# CONFIG_PM_DEBUG is not set
+CONFIG_PM_SLEEP=y
+CONFIG_SUSPEND=y
+CONFIG_SUSPEND_FREEZER=y
+# CONFIG_APM_EMULATION is not set
+# CONFIG_PM_RUNTIME is not set
+CONFIG_ARCH_SUSPEND_POSSIBLE=y
+CONFIG_NET=y
+
+#
+# Networking options
+#
+CONFIG_PACKET=y
+# CONFIG_PACKET_MMAP is not set
+CONFIG_UNIX=y
+CONFIG_XFRM=y
+# CONFIG_XFRM_USER is not set
+# CONFIG_XFRM_SUB_POLICY is not set
+# CONFIG_XFRM_MIGRATE is not set
+# CONFIG_XFRM_STATISTICS is not set
+# CONFIG_NET_KEY is not set
+CONFIG_INET=y
+# CONFIG_IP_MULTICAST is not set
+# CONFIG_IP_ADVANCED_ROUTER is not set
+CONFIG_IP_FIB_HASH=y
+CONFIG_IP_PNP=y
+CONFIG_IP_PNP_DHCP=y
+# CONFIG_IP_PNP_BOOTP is not set
+# CONFIG_IP_PNP_RARP is not set
+# CONFIG_NET_IPIP is not set
+# CONFIG_NET_IPGRE is not set
+# CONFIG_ARPD is not set
+# CONFIG_SYN_COOKIES is not set
+# CONFIG_INET_AH is not set
+# CONFIG_INET_ESP is not set
+# CONFIG_INET_IPCOMP is not set
+# CONFIG_INET_XFRM_TUNNEL is not set
+CONFIG_INET_TUNNEL=m
+CONFIG_INET_XFRM_MODE_TRANSPORT=y
+CONFIG_INET_XFRM_MODE_TUNNEL=y
+CONFIG_INET_XFRM_MODE_BEET=y
+# CONFIG_INET_LRO is not set
+CONFIG_INET_DIAG=y
+CONFIG_INET_TCP_DIAG=y
+# CONFIG_TCP_CONG_ADVANCED is not set
+CONFIG_TCP_CONG_CUBIC=y
+CONFIG_DEFAULT_TCP_CONG="cubic"
+# CONFIG_TCP_MD5SIG is not set
+CONFIG_IPV6=m
+# CONFIG_IPV6_PRIVACY is not set
+# CONFIG_IPV6_ROUTER_PREF is not set
+# CONFIG_IPV6_OPTIMISTIC_DAD is not set
+# CONFIG_INET6_AH is not set
+# CONFIG_INET6_ESP is not set
+# CONFIG_INET6_IPCOMP is not set
+# CONFIG_IPV6_MIP6 is not set
+# CONFIG_INET6_XFRM_TUNNEL is not set
+# CONFIG_INET6_TUNNEL is not set
+CONFIG_INET6_XFRM_MODE_TRANSPORT=m
+CONFIG_INET6_XFRM_MODE_TUNNEL=m
+CONFIG_INET6_XFRM_MODE_BEET=m
+# CONFIG_INET6_XFRM_MODE_ROUTEOPTIMIZATION is not set
+CONFIG_IPV6_SIT=m
+# CONFIG_IPV6_SIT_6RD is not set
+CONFIG_IPV6_NDISC_NODETYPE=y
+# CONFIG_IPV6_TUNNEL is not set
+# CONFIG_IPV6_MULTIPLE_TABLES is not set
+# CONFIG_IPV6_MROUTE is not set
+# CONFIG_NETWORK_SECMARK is not set
+CONFIG_NETFILTER=y
+# CONFIG_NETFILTER_DEBUG is not set
+CONFIG_NETFILTER_ADVANCED=y
+
+#
+# Core Netfilter Configuration
+#
+CONFIG_NETFILTER_NETLINK=m
+CONFIG_NETFILTER_NETLINK_QUEUE=m
+CONFIG_NETFILTER_NETLINK_LOG=m
+CONFIG_NF_CONNTRACK=m
+CONFIG_NF_CT_ACCT=y
+CONFIG_NF_CONNTRACK_MARK=y
+CONFIG_NF_CONNTRACK_EVENTS=y
+CONFIG_NF_CT_PROTO_DCCP=m
+CONFIG_NF_CT_PROTO_GRE=m
+CONFIG_NF_CT_PROTO_SCTP=m
+CONFIG_NF_CT_PROTO_UDPLITE=m
+CONFIG_NF_CONNTRACK_AMANDA=m
+CONFIG_NF_CONNTRACK_FTP=m
+CONFIG_NF_CONNTRACK_H323=m
+CONFIG_NF_CONNTRACK_IRC=m
+CONFIG_NF_CONNTRACK_NETBIOS_NS=m
+CONFIG_NF_CONNTRACK_PPTP=m
+CONFIG_NF_CONNTRACK_SANE=m
+CONFIG_NF_CONNTRACK_SIP=m
+CONFIG_NF_CONNTRACK_TFTP=m
+CONFIG_NF_CT_NETLINK=m
+CONFIG_NETFILTER_TPROXY=m
+CONFIG_NETFILTER_XTABLES=m
+CONFIG_NETFILTER_XT_TARGET_CLASSIFY=m
+CONFIG_NETFILTER_XT_TARGET_CONNMARK=m
+CONFIG_NETFILTER_XT_TARGET_DSCP=m
+CONFIG_NETFILTER_XT_TARGET_HL=m
+# CONFIG_NETFILTER_XT_TARGET_LED is not set
+CONFIG_NETFILTER_XT_TARGET_MARK=m
+CONFIG_NETFILTER_XT_TARGET_NFLOG=m
+CONFIG_NETFILTER_XT_TARGET_NFQUEUE=m
+CONFIG_NETFILTER_XT_TARGET_NOTRACK=m
+CONFIG_NETFILTER_XT_TARGET_RATEEST=m
+CONFIG_NETFILTER_XT_TARGET_TPROXY=m
+CONFIG_NETFILTER_XT_TARGET_TRACE=m
+CONFIG_NETFILTER_XT_TARGET_TCPMSS=m
+CONFIG_NETFILTER_XT_TARGET_TCPOPTSTRIP=m
+CONFIG_NETFILTER_XT_MATCH_CLUSTER=m
+CONFIG_NETFILTER_XT_MATCH_COMMENT=m
+CONFIG_NETFILTER_XT_MATCH_CONNBYTES=m
+CONFIG_NETFILTER_XT_MATCH_CONNLIMIT=m
+CONFIG_NETFILTER_XT_MATCH_CONNMARK=m
+CONFIG_NETFILTER_XT_MATCH_CONNTRACK=m
+CONFIG_NETFILTER_XT_MATCH_DCCP=m
+CONFIG_NETFILTER_XT_MATCH_DSCP=m
+CONFIG_NETFILTER_XT_MATCH_ESP=m
+CONFIG_NETFILTER_XT_MATCH_HASHLIMIT=m
+CONFIG_NETFILTER_XT_MATCH_HELPER=m
+CONFIG_NETFILTER_XT_MATCH_HL=m
+CONFIG_NETFILTER_XT_MATCH_IPRANGE=m
+CONFIG_NETFILTER_XT_MATCH_LENGTH=m
+CONFIG_NETFILTER_XT_MATCH_LIMIT=m
+CONFIG_NETFILTER_XT_MATCH_MAC=m
+CONFIG_NETFILTER_XT_MATCH_MARK=m
+CONFIG_NETFILTER_XT_MATCH_MULTIPORT=m
+CONFIG_NETFILTER_XT_MATCH_OWNER=m
+CONFIG_NETFILTER_XT_MATCH_POLICY=m
+CONFIG_NETFILTER_XT_MATCH_PKTTYPE=m
+CONFIG_NETFILTER_XT_MATCH_QUOTA=m
+CONFIG_NETFILTER_XT_MATCH_RATEEST=m
+CONFIG_NETFILTER_XT_MATCH_REALM=m
+CONFIG_NETFILTER_XT_MATCH_RECENT=m
+# CONFIG_NETFILTER_XT_MATCH_RECENT_PROC_COMPAT is not set
+CONFIG_NETFILTER_XT_MATCH_SCTP=m
+CONFIG_NETFILTER_XT_MATCH_SOCKET=m
+CONFIG_NETFILTER_XT_MATCH_STATE=m
+CONFIG_NETFILTER_XT_MATCH_STATISTIC=m
+CONFIG_NETFILTER_XT_MATCH_STRING=m
+CONFIG_NETFILTER_XT_MATCH_TCPMSS=m
+CONFIG_NETFILTER_XT_MATCH_TIME=m
+CONFIG_NETFILTER_XT_MATCH_U32=m
+CONFIG_NETFILTER_XT_MATCH_OSF=m
+# CONFIG_IP_VS is not set
+
+#
+# IP: Netfilter Configuration
+#
+CONFIG_NF_DEFRAG_IPV4=m
+CONFIG_NF_CONNTRACK_IPV4=m
+CONFIG_NF_CONNTRACK_PROC_COMPAT=y
+# CONFIG_IP_NF_QUEUE is not set
+CONFIG_IP_NF_IPTABLES=m
+CONFIG_IP_NF_MATCH_ADDRTYPE=m
+CONFIG_IP_NF_MATCH_AH=m
+CONFIG_IP_NF_MATCH_ECN=m
+CONFIG_IP_NF_MATCH_TTL=m
+CONFIG_IP_NF_FILTER=m
+CONFIG_IP_NF_TARGET_REJECT=m
+CONFIG_IP_NF_TARGET_LOG=m
+CONFIG_IP_NF_TARGET_ULOG=m
+CONFIG_NF_NAT=m
+CONFIG_NF_NAT_NEEDED=y
+CONFIG_IP_NF_TARGET_MASQUERADE=m
+CONFIG_IP_NF_TARGET_NETMAP=m
+CONFIG_IP_NF_TARGET_REDIRECT=m
+CONFIG_NF_NAT_SNMP_BASIC=m
+CONFIG_NF_NAT_PROTO_DCCP=m
+CONFIG_NF_NAT_PROTO_GRE=m
+CONFIG_NF_NAT_PROTO_UDPLITE=m
+CONFIG_NF_NAT_PROTO_SCTP=m
+CONFIG_NF_NAT_FTP=m
+CONFIG_NF_NAT_IRC=m
+CONFIG_NF_NAT_TFTP=m
+CONFIG_NF_NAT_AMANDA=m
+CONFIG_NF_NAT_PPTP=m
+CONFIG_NF_NAT_H323=m
+CONFIG_NF_NAT_SIP=m
+CONFIG_IP_NF_MANGLE=m
+CONFIG_IP_NF_TARGET_CLUSTERIP=m
+CONFIG_IP_NF_TARGET_ECN=m
+CONFIG_IP_NF_TARGET_TTL=m
+CONFIG_IP_NF_RAW=m
+CONFIG_IP_NF_ARPTABLES=m
+CONFIG_IP_NF_ARPFILTER=m
+CONFIG_IP_NF_ARP_MANGLE=m
+
+#
+# IPv6: Netfilter Configuration
+#
+# CONFIG_NF_CONNTRACK_IPV6 is not set
+# CONFIG_IP6_NF_QUEUE is not set
+# CONFIG_IP6_NF_IPTABLES is not set
+# CONFIG_IP_DCCP is not set
+# CONFIG_IP_SCTP is not set
+# CONFIG_RDS is not set
+# CONFIG_TIPC is not set
+# CONFIG_ATM is not set
+# CONFIG_BRIDGE is not set
+# CONFIG_NET_DSA is not set
+# CONFIG_VLAN_8021Q is not set
+# CONFIG_DECNET is not set
+# CONFIG_LLC2 is not set
+# CONFIG_IPX is not set
+# CONFIG_ATALK is not set
+# CONFIG_X25 is not set
+# CONFIG_LAPB is not set
+# CONFIG_ECONET is not set
+# CONFIG_WAN_ROUTER is not set
+# CONFIG_PHONET is not set
+# CONFIG_IEEE802154 is not set
+# CONFIG_NET_SCHED is not set
+CONFIG_NET_CLS_ROUTE=y
+# CONFIG_DCB is not set
+
+#
+# Network testing
+#
+# CONFIG_NET_PKTGEN is not set
+# CONFIG_HAMRADIO is not set
+CONFIG_CAN=m
+CONFIG_CAN_RAW=m
+CONFIG_CAN_BCM=m
+
+#
+# CAN Device Drivers
+#
+CONFIG_CAN_VCAN=m
+CONFIG_CAN_DEV=m
+# CONFIG_CAN_CALC_BITTIMING is not set
+# CONFIG_CAN_MCP251X is not set
+# CONFIG_CAN_SJA1000 is not set
+
+#
+# CAN USB interfaces
+#
+CONFIG_CAN_EMS_USB=m
+# CONFIG_CAN_DEBUG_DEVICES is not set
+CONFIG_IRDA=m
+
+#
+# IrDA protocols
+#
+CONFIG_IRLAN=m
+# CONFIG_IRNET is not set
+CONFIG_IRCOMM=m
+CONFIG_IRDA_ULTRA=y
+
+#
+# IrDA options
+#
+CONFIG_IRDA_CACHE_LAST_LSAP=y
+CONFIG_IRDA_FAST_RR=y
+# CONFIG_IRDA_DEBUG is not set
+
+#
+# Infrared-port device drivers
+#
+
+#
+# SIR device drivers
+#
+CONFIG_IRTTY_SIR=m
+
+#
+# Dongle support
+#
+CONFIG_DONGLE=y
+CONFIG_ESI_DONGLE=m
+CONFIG_ACTISYS_DONGLE=m
+CONFIG_TEKRAM_DONGLE=m
+CONFIG_TOIM3232_DONGLE=m
+CONFIG_LITELINK_DONGLE=m
+CONFIG_MA600_DONGLE=m
+# CONFIG_GIRBIL_DONGLE is not set
+CONFIG_MCP2120_DONGLE=m
+CONFIG_OLD_BELKIN_DONGLE=m
+CONFIG_ACT200L_DONGLE=m
+CONFIG_KINGSUN_DONGLE=m
+CONFIG_KSDAZZLE_DONGLE=m
+CONFIG_KS959_DONGLE=m
+
+#
+# FIR device drivers
+#
+CONFIG_USB_IRDA=m
+CONFIG_SIGMATEL_FIR=m
+CONFIG_MCS_FIR=m
+CONFIG_BT=m
+CONFIG_BT_L2CAP=m
+CONFIG_BT_SCO=m
+CONFIG_BT_RFCOMM=m
+CONFIG_BT_RFCOMM_TTY=y
+CONFIG_BT_BNEP=m
+CONFIG_BT_BNEP_MC_FILTER=y
+CONFIG_BT_BNEP_PROTO_FILTER=y
+CONFIG_BT_HIDP=m
+
+#
+# Bluetooth device drivers
+#
+CONFIG_BT_HCIBTUSB=m
+CONFIG_BT_HCIBTSDIO=m
+CONFIG_BT_HCIUART=m
+CONFIG_BT_HCIUART_H4=y
+CONFIG_BT_HCIUART_BCSP=y
+CONFIG_BT_HCIUART_LL=y
+CONFIG_BT_HCIBCM203X=m
+CONFIG_BT_HCIBPA10X=m
+CONFIG_BT_HCIBFUSB=m
+# CONFIG_BT_HCIVHCI is not set
+CONFIG_BT_MRVL=m
+CONFIG_BT_MRVL_SDIO=m
+# CONFIG_AF_RXRPC is not set
+CONFIG_WIRELESS=y
+CONFIG_WIRELESS_EXT=y
+CONFIG_WEXT_CORE=y
+CONFIG_WEXT_PROC=y
+CONFIG_WEXT_SPY=y
+CONFIG_WEXT_PRIV=y
+CONFIG_CFG80211=m
+# CONFIG_NL80211_TESTMODE is not set
+# CONFIG_CFG80211_DEVELOPER_WARNINGS is not set
+# CONFIG_CFG80211_REG_DEBUG is not set
+CONFIG_CFG80211_DEFAULT_PS=y
+# CONFIG_CFG80211_DEBUGFS is not set
+# CONFIG_WIRELESS_OLD_REGULATORY is not set
+CONFIG_CFG80211_WEXT=y
+CONFIG_WIRELESS_EXT_SYSFS=y
+CONFIG_LIB80211=m
+CONFIG_LIB80211_CRYPT_WEP=m
+CONFIG_LIB80211_CRYPT_CCMP=m
+CONFIG_LIB80211_CRYPT_TKIP=m
+# CONFIG_LIB80211_DEBUG is not set
+CONFIG_MAC80211=m
+# CONFIG_MAC80211_RC_PID is not set
+CONFIG_MAC80211_RC_MINSTREL=y
+# CONFIG_MAC80211_RC_DEFAULT_PID is not set
+CONFIG_MAC80211_RC_DEFAULT_MINSTREL=y
+CONFIG_MAC80211_RC_DEFAULT="minstrel"
+# CONFIG_MAC80211_MESH is not set
+CONFIG_MAC80211_LEDS=y
+# CONFIG_MAC80211_DEBUGFS is not set
+# CONFIG_MAC80211_DEBUG_MENU is not set
+CONFIG_WIMAX=m
+CONFIG_WIMAX_DEBUG_LEVEL=8
+CONFIG_RFKILL=m
+CONFIG_RFKILL_LEDS=y
+CONFIG_RFKILL_INPUT=y
+# CONFIG_NET_9P is not set
+
+#
+# Device Drivers
+#
+
+#
+# Generic Driver Options
+#
+CONFIG_UEVENT_HELPER_PATH=""
+CONFIG_DEVTMPFS=y
+CONFIG_DEVTMPFS_MOUNT=y
+CONFIG_STANDALONE=y
+CONFIG_PREVENT_FIRMWARE_BUILD=y
+CONFIG_FW_LOADER=m
+CONFIG_FIRMWARE_IN_KERNEL=y
+CONFIG_EXTRA_FIRMWARE=""
+# CONFIG_DEBUG_DRIVER is not set
+# CONFIG_DEBUG_DEVRES is not set
+# CONFIG_SYS_HYPERVISOR is not set
+CONFIG_CONNECTOR=m
+CONFIG_MTD=y
+# CONFIG_MTD_DEBUG is not set
+# CONFIG_MTD_TESTS is not set
+# CONFIG_MTD_CONCAT is not set
+CONFIG_MTD_PARTITIONS=y
+# CONFIG_MTD_REDBOOT_PARTS is not set
+# CONFIG_MTD_CMDLINE_PARTS is not set
+# CONFIG_MTD_AFS_PARTS is not set
+# CONFIG_MTD_AR7_PARTS is not set
+
+#
+# User Modules And Translation Layers
+#
+CONFIG_MTD_CHAR=y
+CONFIG_MTD_BLKDEVS=y
+CONFIG_MTD_BLOCK=y
+# CONFIG_FTL is not set
+# CONFIG_NFTL is not set
+# CONFIG_INFTL is not set
+# CONFIG_RFD_FTL is not set
+# CONFIG_SSFDC is not set
+# CONFIG_MTD_OOPS is not set
+
+#
+# RAM/ROM/Flash chip drivers
+#
+# CONFIG_MTD_CFI is not set
+# CONFIG_MTD_JEDECPROBE is not set
+CONFIG_MTD_MAP_BANK_WIDTH_1=y
+CONFIG_MTD_MAP_BANK_WIDTH_2=y
+CONFIG_MTD_MAP_BANK_WIDTH_4=y
+# CONFIG_MTD_MAP_BANK_WIDTH_8 is not set
+# CONFIG_MTD_MAP_BANK_WIDTH_16 is not set
+# CONFIG_MTD_MAP_BANK_WIDTH_32 is not set
+CONFIG_MTD_CFI_I1=y
+CONFIG_MTD_CFI_I2=y
+# CONFIG_MTD_CFI_I4 is not set
+# CONFIG_MTD_CFI_I8 is not set
+# CONFIG_MTD_RAM is not set
+# CONFIG_MTD_ROM is not set
+# CONFIG_MTD_ABSENT is not set
+
+#
+# Mapping drivers for chip access
+#
+# CONFIG_MTD_COMPLEX_MAPPINGS is not set
+# CONFIG_MTD_PLATRAM is not set
+
+#
+# Self-contained MTD device drivers
+#
+# CONFIG_MTD_DATAFLASH is not set
+CONFIG_MTD_M25P80=y
+CONFIG_M25PXX_USE_FAST_READ=y
+# CONFIG_MTD_SST25L is not set
+# CONFIG_MTD_SLRAM is not set
+# CONFIG_MTD_PHRAM is not set
+# CONFIG_MTD_MTDRAM is not set
+# CONFIG_MTD_BLOCK2MTD is not set
+
+#
+# Disk-On-Chip Device Drivers
+#
+# CONFIG_MTD_DOC2000 is not set
+# CONFIG_MTD_DOC2001 is not set
+# CONFIG_MTD_DOC2001PLUS is not set
+CONFIG_MTD_NAND=y
+# CONFIG_MTD_NAND_VERIFY_WRITE is not set
+# CONFIG_MTD_NAND_ECC_SMC is not set
+# CONFIG_MTD_NAND_MUSEUM_IDS is not set
+# CONFIG_MTD_NAND_GPIO is not set
+CONFIG_MTD_NAND_IDS=y
+# CONFIG_MTD_NAND_DISKONCHIP is not set
+# CONFIG_MTD_NAND_NANDSIM is not set
+# CONFIG_MTD_NAND_PLATFORM is not set
+# CONFIG_MTD_ALAUDA is not set
+CONFIG_MTD_NAND_DAVINCI=y
+# CONFIG_MTD_ONENAND is not set
+
+#
+# LPDDR flash memory drivers
+#
+# CONFIG_MTD_LPDDR is not set
+
+#
+# UBI - Unsorted block images
+#
+CONFIG_MTD_UBI=y
+CONFIG_MTD_UBI_WL_THRESHOLD=4096
+CONFIG_MTD_UBI_BEB_RESERVE=1
+CONFIG_MTD_UBI_GLUEBI=m
+
+#
+# UBI debugging options
+#
+# CONFIG_MTD_UBI_DEBUG is not set
+# CONFIG_PARPORT is not set
+CONFIG_BLK_DEV=y
+# CONFIG_BLK_DEV_COW_COMMON is not set
+CONFIG_BLK_DEV_LOOP=m
+# CONFIG_BLK_DEV_CRYPTOLOOP is not set
+
+#
+# DRBD disabled because PROC_FS, INET or CONNECTOR not selected
+#
+# CONFIG_BLK_DEV_DRBD is not set
+# CONFIG_BLK_DEV_NBD is not set
+# CONFIG_BLK_DEV_UB is not set
+CONFIG_BLK_DEV_RAM=y
+CONFIG_BLK_DEV_RAM_COUNT=1
+CONFIG_BLK_DEV_RAM_SIZE=32768
+# CONFIG_BLK_DEV_XIP is not set
+# CONFIG_CDROM_PKTCDVD is not set
+# CONFIG_ATA_OVER_ETH is not set
+# CONFIG_MG_DISK is not set
+CONFIG_MISC_DEVICES=y
+# CONFIG_AD525X_DPOT is not set
+# CONFIG_ICS932S401 is not set
+# CONFIG_ENCLOSURE_SERVICES is not set
+# CONFIG_ISL29003 is not set
+# CONFIG_DS1682 is not set
+# CONFIG_TI_DAC7512 is not set
+# CONFIG_C2PORT is not set
+
+#
+# EEPROM support
+#
+CONFIG_EEPROM_AT24=y
+# CONFIG_EEPROM_AT25 is not set
+# CONFIG_EEPROM_LEGACY is not set
+# CONFIG_EEPROM_MAX6875 is not set
+CONFIG_EEPROM_93CX6=m
+# CONFIG_IWMC3200TOP is not set
+CONFIG_HAVE_IDE=y
+# CONFIG_IDE is not set
+
+#
+# SCSI device support
+#
+CONFIG_RAID_ATTRS=m
+CONFIG_SCSI=y
+CONFIG_SCSI_DMA=y
+CONFIG_SCSI_TGT=m
+# CONFIG_SCSI_NETLINK is not set
+CONFIG_SCSI_PROC_FS=y
+
+#
+# SCSI support type (disk, tape, CD-ROM)
+#
+CONFIG_BLK_DEV_SD=y
+CONFIG_CHR_DEV_ST=m
+CONFIG_CHR_DEV_OSST=m
+CONFIG_BLK_DEV_SR=m
+CONFIG_BLK_DEV_SR_VENDOR=y
+CONFIG_CHR_DEV_SG=m
+CONFIG_CHR_DEV_SCH=m
+CONFIG_SCSI_MULTI_LUN=y
+# CONFIG_SCSI_CONSTANTS is not set
+# CONFIG_SCSI_LOGGING is not set
+CONFIG_SCSI_SCAN_ASYNC=y
+CONFIG_SCSI_WAIT_SCAN=m
+
+#
+# SCSI Transports
+#
+# CONFIG_SCSI_SPI_ATTRS is not set
+# CONFIG_SCSI_FC_ATTRS is not set
+CONFIG_SCSI_ISCSI_ATTRS=m
+# CONFIG_SCSI_SAS_ATTRS is not set
+# CONFIG_SCSI_SAS_LIBSAS is not set
+# CONFIG_SCSI_SRP_ATTRS is not set
+CONFIG_SCSI_LOWLEVEL=y
+CONFIG_ISCSI_TCP=m
+# CONFIG_LIBFC is not set
+# CONFIG_LIBFCOE is not set
+# CONFIG_SCSI_DEBUG is not set
+# CONFIG_SCSI_DH is not set
+# CONFIG_SCSI_OSD_INITIATOR is not set
+CONFIG_ATA=y
+# CONFIG_ATA_NONSTANDARD is not set
+CONFIG_ATA_VERBOSE_ERROR=y
+CONFIG_SATA_PMP=y
+CONFIG_SATA_AHCI=y
+# CONFIG_ATA_SFF is not set
+CONFIG_MD=y
+CONFIG_BLK_DEV_MD=m
+CONFIG_MD_LINEAR=m
+CONFIG_MD_RAID0=m
+CONFIG_MD_RAID1=m
+CONFIG_MD_RAID10=m
+CONFIG_MD_RAID456=m
+CONFIG_MD_RAID6_PQ=m
+CONFIG_ASYNC_RAID6_TEST=m
+CONFIG_MD_MULTIPATH=m
+CONFIG_MD_FAULTY=m
+CONFIG_BLK_DEV_DM=m
+# CONFIG_DM_DEBUG is not set
+CONFIG_DM_CRYPT=m
+CONFIG_DM_SNAPSHOT=m
+CONFIG_DM_MIRROR=m
+CONFIG_DM_LOG_USERSPACE=m
+CONFIG_DM_ZERO=m
+CONFIG_DM_MULTIPATH=m
+CONFIG_DM_MULTIPATH_QL=m
+CONFIG_DM_MULTIPATH_ST=m
+CONFIG_DM_DELAY=m
+CONFIG_DM_UEVENT=y
+CONFIG_NETDEVICES=y
+CONFIG_DUMMY=m
+CONFIG_BONDING=m
+CONFIG_MACVLAN=m
+CONFIG_EQUALIZER=m
+CONFIG_TUN=m
+CONFIG_VETH=m
+CONFIG_PHYLIB=y
+
+#
+# MII PHY device drivers
+#
+# CONFIG_MARVELL_PHY is not set
+# CONFIG_DAVICOM_PHY is not set
+# CONFIG_QSEMI_PHY is not set
+CONFIG_LXT_PHY=y
+# CONFIG_CICADA_PHY is not set
+# CONFIG_VITESSE_PHY is not set
+CONFIG_SMSC_PHY=y
+# CONFIG_BROADCOM_PHY is not set
+# CONFIG_ICPLUS_PHY is not set
+# CONFIG_REALTEK_PHY is not set
+# CONFIG_NATIONAL_PHY is not set
+# CONFIG_STE10XP is not set
+CONFIG_LSI_ET1011C_PHY=y
+# CONFIG_FIXED_PHY is not set
+# CONFIG_MDIO_BITBANG is not set
+CONFIG_NET_ETHERNET=y
+CONFIG_MII=y
+# CONFIG_AX88796 is not set
+# CONFIG_SMC91X is not set
+CONFIG_TI_DAVINCI_EMAC=y
+# CONFIG_DM9000 is not set
+# CONFIG_ENC28J60 is not set
+# CONFIG_ETHOC is not set
+# CONFIG_SMC911X is not set
+# CONFIG_SMSC911X is not set
+# CONFIG_DNET is not set
+# CONFIG_IBM_NEW_EMAC_ZMII is not set
+# CONFIG_IBM_NEW_EMAC_RGMII is not set
+# CONFIG_IBM_NEW_EMAC_TAH is not set
+# CONFIG_IBM_NEW_EMAC_EMAC4 is not set
+# CONFIG_IBM_NEW_EMAC_NO_FLOW_CTRL is not set
+# CONFIG_IBM_NEW_EMAC_MAL_CLR_ICINTSTAT is not set
+# CONFIG_IBM_NEW_EMAC_MAL_COMMON_ERR is not set
+# CONFIG_B44 is not set
+# CONFIG_KS8842 is not set
+# CONFIG_KS8851 is not set
+# CONFIG_KS8851_MLL is not set
+# CONFIG_NETDEV_1000 is not set
+# CONFIG_NETDEV_10000 is not set
+CONFIG_WLAN=y
+# CONFIG_LIBERTAS_THINFIRM is not set
+CONFIG_AT76C50X_USB=m
+CONFIG_USB_ZD1201=m
+CONFIG_USB_NET_RNDIS_WLAN=m
+CONFIG_RTL8187=m
+CONFIG_RTL8187_LEDS=y
+# CONFIG_MAC80211_HWSIM is not set
+# CONFIG_ATH_COMMON is not set
+# CONFIG_B43 is not set
+# CONFIG_B43LEGACY is not set
+CONFIG_HOSTAP=m
+CONFIG_HOSTAP_FIRMWARE=y
+# CONFIG_HOSTAP_FIRMWARE_NVRAM is not set
+# CONFIG_IWM is not set
+# CONFIG_LIBERTAS is not set
+CONFIG_P54_COMMON=m
+CONFIG_P54_USB=m
+# CONFIG_P54_SPI is not set
+CONFIG_P54_LEDS=y
+CONFIG_RT2X00=m
+CONFIG_RT2500USB=m
+CONFIG_RT73USB=m
+CONFIG_RT2800USB=m
+CONFIG_RT2800_LIB=m
+CONFIG_RT2X00_LIB_USB=m
+CONFIG_RT2X00_LIB=m
+CONFIG_RT2X00_LIB_HT=y
+CONFIG_RT2X00_LIB_FIRMWARE=y
+CONFIG_RT2X00_LIB_CRYPTO=y
+CONFIG_RT2X00_LIB_LEDS=y
+# CONFIG_RT2X00_DEBUG is not set
+CONFIG_WL12XX=m
+CONFIG_WL1251=m
+# CONFIG_WL1251_SPI is not set
+CONFIG_WL1251_SDIO=m
+CONFIG_WL1271=m
+CONFIG_ZD1211RW=m
+# CONFIG_ZD1211RW_DEBUG is not set
+
+#
+# WiMAX Wireless Broadband devices
+#
+CONFIG_WIMAX_I2400M=m
+CONFIG_WIMAX_I2400M_USB=m
+CONFIG_WIMAX_I2400M_SDIO=m
+# CONFIG_WIMAX_IWMC3200_SDIO is not set
+CONFIG_WIMAX_I2400M_DEBUG_LEVEL=8
+
+#
+# USB Network Adapters
+#
+CONFIG_USB_CATC=m
+CONFIG_USB_KAWETH=m
+CONFIG_USB_PEGASUS=m
+CONFIG_USB_RTL8150=m
+CONFIG_USB_USBNET=m
+CONFIG_USB_NET_AX8817X=m
+CONFIG_USB_NET_CDCETHER=m
+CONFIG_USB_NET_CDC_EEM=m
+CONFIG_USB_NET_DM9601=m
+CONFIG_USB_NET_SMSC95XX=m
+CONFIG_USB_NET_GL620A=m
+CONFIG_USB_NET_NET1080=m
+CONFIG_USB_NET_PLUSB=m
+CONFIG_USB_NET_MCS7830=m
+CONFIG_USB_NET_RNDIS_HOST=m
+CONFIG_USB_NET_CDC_SUBSET=m
+# CONFIG_USB_ALI_M5632 is not set
+# CONFIG_USB_AN2720 is not set
+CONFIG_USB_BELKIN=y
+CONFIG_USB_ARMLINUX=y
+# CONFIG_USB_EPSON2888 is not set
+# CONFIG_USB_KC2190 is not set
+CONFIG_USB_NET_ZAURUS=m
+CONFIG_USB_HSO=m
+CONFIG_USB_NET_INT51X1=m
+# CONFIG_WAN is not set
+CONFIG_PPP=m
+CONFIG_PPP_MULTILINK=y
+CONFIG_PPP_FILTER=y
+CONFIG_PPP_ASYNC=m
+CONFIG_PPP_SYNC_TTY=m
+CONFIG_PPP_DEFLATE=m
+CONFIG_PPP_BSDCOMP=m
+CONFIG_PPP_MPPE=m
+CONFIG_PPPOE=m
+CONFIG_PPPOL2TP=m
+# CONFIG_SLIP is not set
+CONFIG_SLHC=m
+CONFIG_NETCONSOLE=y
+# CONFIG_NETCONSOLE_DYNAMIC is not set
+CONFIG_NETPOLL=y
+CONFIG_NETPOLL_TRAP=y
+CONFIG_NET_POLL_CONTROLLER=y
+# CONFIG_ISDN is not set
+# CONFIG_PHONE is not set
+
+#
+# Input device support
+#
+CONFIG_INPUT=y
+# CONFIG_INPUT_FF_MEMLESS is not set
+# CONFIG_INPUT_POLLDEV is not set
+# CONFIG_INPUT_SPARSEKMAP is not set
+
+#
+# Userland interfaces
+#
+# CONFIG_INPUT_MOUSEDEV is not set
+# CONFIG_INPUT_JOYDEV is not set
+CONFIG_INPUT_EVDEV=y
+# CONFIG_INPUT_EVBUG is not set
+
+#
+# Input Device Drivers
+#
+CONFIG_INPUT_KEYBOARD=y
+# CONFIG_KEYBOARD_ADP5588 is not set
+CONFIG_KEYBOARD_ATKBD=m
+# CONFIG_QT2160 is not set
+# CONFIG_KEYBOARD_LKKBD is not set
+CONFIG_KEYBOARD_GPIO=y
+# CONFIG_KEYBOARD_MATRIX is not set
+# CONFIG_KEYBOARD_LM8323 is not set
+# CONFIG_KEYBOARD_MAX7359 is not set
+# CONFIG_KEYBOARD_NEWTON is not set
+# CONFIG_KEYBOARD_OPENCORES is not set
+# CONFIG_KEYBOARD_STOWAWAY is not set
+# CONFIG_KEYBOARD_SUNKBD is not set
+CONFIG_KEYBOARD_XTKBD=m
+# CONFIG_INPUT_MOUSE is not set
+# CONFIG_INPUT_JOYSTICK is not set
+# CONFIG_INPUT_TABLET is not set
+CONFIG_INPUT_TOUCHSCREEN=y
+# CONFIG_TOUCHSCREEN_ADS7846 is not set
+# CONFIG_TOUCHSCREEN_AD7877 is not set
+# CONFIG_TOUCHSCREEN_AD7879_I2C is not set
+# CONFIG_TOUCHSCREEN_AD7879_SPI is not set
+# CONFIG_TOUCHSCREEN_AD7879 is not set
+# CONFIG_TOUCHSCREEN_DYNAPRO is not set
+# CONFIG_TOUCHSCREEN_EETI is not set
+# CONFIG_TOUCHSCREEN_FUJITSU is not set
+# CONFIG_TOUCHSCREEN_GUNZE is not set
+# CONFIG_TOUCHSCREEN_ELO is not set
+# CONFIG_TOUCHSCREEN_WACOM_W8001 is not set
+# CONFIG_TOUCHSCREEN_MCS5000 is not set
+# CONFIG_TOUCHSCREEN_MTOUCH is not set
+# CONFIG_TOUCHSCREEN_INEXIO is not set
+# CONFIG_TOUCHSCREEN_MK712 is not set
+# CONFIG_TOUCHSCREEN_PENMOUNT is not set
+# CONFIG_TOUCHSCREEN_TOUCHRIGHT is not set
+# CONFIG_TOUCHSCREEN_TOUCHWIN is not set
+# CONFIG_TOUCHSCREEN_USB_COMPOSITE is not set
+# CONFIG_TOUCHSCREEN_TOUCHIT213 is not set
+# CONFIG_TOUCHSCREEN_TSC2007 is not set
+# CONFIG_TOUCHSCREEN_TSC2004 is not set
+# CONFIG_TOUCHSCREEN_W90X900 is not set
+CONFIG_TOUCHSCREEN_TPS6507X=y
+# CONFIG_INPUT_MISC is not set
+
+#
+# Hardware I/O ports
+#
+CONFIG_SERIO=y
+CONFIG_SERIO_SERPORT=y
+CONFIG_SERIO_LIBPS2=y
+# CONFIG_SERIO_RAW is not set
+# CONFIG_SERIO_ALTERA_PS2 is not set
+# CONFIG_GAMEPORT is not set
+
+#
+# Character devices
+#
+CONFIG_VT=y
+CONFIG_CONSOLE_TRANSLATIONS=y
+# CONFIG_VT_CONSOLE is not set
+CONFIG_HW_CONSOLE=y
+# CONFIG_VT_HW_CONSOLE_BINDING is not set
+CONFIG_DEVKMEM=y
+# CONFIG_SERIAL_NONSTANDARD is not set
+
+#
+# Serial drivers
+#
+CONFIG_SERIAL_8250=y
+CONFIG_SERIAL_8250_CONSOLE=y
+CONFIG_SERIAL_8250_NR_UARTS=3
+CONFIG_SERIAL_8250_RUNTIME_UARTS=3
+# CONFIG_SERIAL_8250_EXTENDED is not set
+
+#
+# Non-8250 serial port support
+#
+# CONFIG_SERIAL_MAX3100 is not set
+CONFIG_SERIAL_CORE=y
+CONFIG_SERIAL_CORE_CONSOLE=y
+CONFIG_UNIX98_PTYS=y
+# CONFIG_DEVPTS_MULTIPLE_INSTANCES is not set
+CONFIG_LEGACY_PTYS=y
+CONFIG_LEGACY_PTY_COUNT=8
+# CONFIG_IPMI_HANDLER is not set
+CONFIG_HW_RANDOM=m
+# CONFIG_HW_RANDOM_TIMERIOMEM is not set
+# CONFIG_R3964 is not set
+# CONFIG_RAW_DRIVER is not set
+# CONFIG_TCG_TPM is not set
+CONFIG_I2C=y
+CONFIG_I2C_BOARDINFO=y
+CONFIG_I2C_COMPAT=y
+CONFIG_I2C_CHARDEV=y
+CONFIG_I2C_HELPER_AUTO=y
+CONFIG_I2C_ALGOBIT=y
+
+#
+# I2C Hardware Bus support
+#
+
+#
+# I2C system bus drivers (mostly embedded / system-on-chip)
+#
+CONFIG_I2C_DAVINCI=y
+# CONFIG_I2C_DESIGNWARE is not set
+CONFIG_I2C_GPIO=y
+# CONFIG_I2C_OCORES is not set
+# CONFIG_I2C_SIMTEC is not set
+
+#
+# External I2C/SMBus adapter drivers
+#
+# CONFIG_I2C_PARPORT_LIGHT is not set
+# CONFIG_I2C_TAOS_EVM is not set
+# CONFIG_I2C_TINY_USB is not set
+
+#
+# Other I2C/SMBus bus drivers
+#
+# CONFIG_I2C_PCA_PLATFORM is not set
+# CONFIG_I2C_STUB is not set
+
+#
+# Miscellaneous I2C Chip support
+#
+# CONFIG_SENSORS_TSL2550 is not set
+# CONFIG_I2C_DEBUG_CORE is not set
+# CONFIG_I2C_DEBUG_ALGO is not set
+# CONFIG_I2C_DEBUG_BUS is not set
+# CONFIG_I2C_DEBUG_CHIP is not set
+CONFIG_SPI=y
+# CONFIG_SPI_DEBUG is not set
+CONFIG_SPI_MASTER=y
+
+#
+# SPI Master Controller Drivers
+#
+CONFIG_SPI_DAVINCI=y
+CONFIG_SPI_BITBANG=y
+# CONFIG_SPI_GPIO is not set
+# CONFIG_SPI_XILINX is not set
+# CONFIG_SPI_DESIGNWARE is not set
+
+#
+# SPI Protocol Masters
+#
+# CONFIG_SPI_SPIDEV is not set
+# CONFIG_SPI_TLE62X0 is not set
+
+#
+# PPS support
+#
+# CONFIG_PPS is not set
+CONFIG_ARCH_REQUIRE_GPIOLIB=y
+CONFIG_GPIOLIB=y
+# CONFIG_DEBUG_GPIO is not set
+# CONFIG_GPIO_SYSFS is not set
+
+#
+# Memory mapped GPIO expanders:
+#
+
+#
+# I2C GPIO expanders:
+#
+# CONFIG_GPIO_MAX732X is not set
+CONFIG_GPIO_PCA953X=y
+CONFIG_GPIO_PCF857X=y
+# CONFIG_GPIO_ADP5588 is not set
+
+#
+# PCI GPIO expanders:
+#
+
+#
+# SPI GPIO expanders:
+#
+# CONFIG_GPIO_MAX7301 is not set
+# CONFIG_GPIO_MCP23S08 is not set
+# CONFIG_GPIO_MC33880 is not set
+
+#
+# AC97 GPIO expanders:
+#
+# CONFIG_W1 is not set
+# CONFIG_POWER_SUPPLY is not set
+# CONFIG_HWMON is not set
+# CONFIG_THERMAL is not set
+CONFIG_WATCHDOG=y
+# CONFIG_WATCHDOG_NOWAYOUT is not set
+
+#
+# Watchdog Device Drivers
+#
+# CONFIG_SOFT_WATCHDOG is not set
+CONFIG_DAVINCI_WATCHDOG=y
+
+#
+# USB-based Watchdog Cards
+#
+# CONFIG_USBPCWATCHDOG is not set
+CONFIG_SSB_POSSIBLE=y
+
+#
+# Sonics Silicon Backplane
+#
+# CONFIG_SSB is not set
+
+#
+# Multifunction device drivers
+#
+# CONFIG_MFD_CORE is not set
+# CONFIG_MFD_SM501 is not set
+# CONFIG_MFD_ASIC3 is not set
+# CONFIG_HTC_EGPIO is not set
+# CONFIG_HTC_PASIC3 is not set
+# CONFIG_TPS65010 is not set
+CONFIG_TPS6507x=y
+# CONFIG_TWL4030_CORE is not set
+# CONFIG_MFD_TMIO is not set
+# CONFIG_MFD_T7L66XB is not set
+# CONFIG_MFD_TC6387XB is not set
+# CONFIG_MFD_TC6393XB is not set
+# CONFIG_PMIC_DA903X is not set
+# CONFIG_PMIC_ADP5520 is not set
+# CONFIG_MFD_WM8400 is not set
+# CONFIG_MFD_WM831X is not set
+# CONFIG_MFD_WM8350_I2C is not set
+# CONFIG_MFD_PCF50633 is not set
+# CONFIG_MFD_MC13783 is not set
+# CONFIG_AB3100_CORE is not set
+# CONFIG_EZX_PCAP is not set
+# CONFIG_MFD_88PM8607 is not set
+# CONFIG_AB4500_CORE is not set
+# CONFIG_REGULATOR is not set
+CONFIG_MEDIA_SUPPORT=y
+
+#
+# Multimedia core support
+#
+CONFIG_VIDEO_DEV=y
+CONFIG_VIDEO_V4L2_COMMON=y
+CONFIG_VIDEO_ALLOW_V4L1=y
+CONFIG_VIDEO_V4L1_COMPAT=y
+CONFIG_DVB_CORE=m
+CONFIG_VIDEO_MEDIA=m
+
+#
+# Multimedia drivers
+#
+CONFIG_IR_CORE=y
+CONFIG_VIDEO_IR=y
+CONFIG_MEDIA_ATTACH=y
+CONFIG_MEDIA_TUNER=m
+CONFIG_MEDIA_TUNER_CUSTOMISE=y
+CONFIG_MEDIA_TUNER_SIMPLE=m
+CONFIG_MEDIA_TUNER_TDA8290=m
+CONFIG_MEDIA_TUNER_TDA827X=m
+CONFIG_MEDIA_TUNER_TDA18271=m
+CONFIG_MEDIA_TUNER_TDA9887=m
+CONFIG_MEDIA_TUNER_TEA5761=m
+CONFIG_MEDIA_TUNER_TEA5767=m
+CONFIG_MEDIA_TUNER_MT20XX=m
+CONFIG_MEDIA_TUNER_MT2060=m
+CONFIG_MEDIA_TUNER_MT2266=m
+CONFIG_MEDIA_TUNER_MT2131=m
+CONFIG_MEDIA_TUNER_QT1010=m
+CONFIG_MEDIA_TUNER_XC2028=m
+CONFIG_MEDIA_TUNER_XC5000=m
+CONFIG_MEDIA_TUNER_MXL5005S=m
+CONFIG_MEDIA_TUNER_MXL5007T=m
+CONFIG_MEDIA_TUNER_MC44S803=m
+CONFIG_MEDIA_TUNER_MAX2165=m
+CONFIG_VIDEO_V4L2=y
+CONFIG_VIDEO_V4L1=y
+CONFIG_VIDEOBUF_GEN=y
+CONFIG_VIDEOBUF_VMALLOC=m
+CONFIG_VIDEOBUF_DMA_CONTIG=y
+CONFIG_VIDEOBUF_DVB=m
+CONFIG_VIDEO_TVEEPROM=m
+CONFIG_VIDEO_TUNER=m
+CONFIG_VIDEO_CAPTURE_DRIVERS=y
+# CONFIG_VIDEO_ADV_DEBUG is not set
+# CONFIG_VIDEO_FIXED_MINOR_RANGES is not set
+# CONFIG_VIDEO_HELPER_CHIPS_AUTO is not set
+CONFIG_VIDEO_IR_I2C=m
+
+#
+# Encoders/decoders and other helper chips
+#
+
+#
+# Audio decoders
+#
+# CONFIG_VIDEO_TVAUDIO is not set
+# CONFIG_VIDEO_TDA7432 is not set
+# CONFIG_VIDEO_TDA9840 is not set
+# CONFIG_VIDEO_TDA9875 is not set
+# CONFIG_VIDEO_TEA6415C is not set
+# CONFIG_VIDEO_TEA6420 is not set
+CONFIG_VIDEO_MSP3400=m
+# CONFIG_VIDEO_CS5345 is not set
+CONFIG_VIDEO_CS53L32A=m
+# CONFIG_VIDEO_M52790 is not set
+# CONFIG_VIDEO_TLV320AIC23B is not set
+CONFIG_VIDEO_WM8775=m
+# CONFIG_VIDEO_WM8739 is not set
+# CONFIG_VIDEO_VP27SMPX is not set
+
+#
+# RDS decoders
+#
+# CONFIG_VIDEO_SAA6588 is not set
+
+#
+# Video decoders
+#
+# CONFIG_VIDEO_ADV7180 is not set
+# CONFIG_VIDEO_BT819 is not set
+# CONFIG_VIDEO_BT856 is not set
+# CONFIG_VIDEO_BT866 is not set
+# CONFIG_VIDEO_KS0127 is not set
+# CONFIG_VIDEO_OV7670 is not set
+# CONFIG_VIDEO_MT9V011 is not set
+# CONFIG_VIDEO_TCM825X is not set
+# CONFIG_VIDEO_SAA7110 is not set
+CONFIG_VIDEO_SAA711X=m
+# CONFIG_VIDEO_SAA717X is not set
+# CONFIG_VIDEO_SAA7191 is not set
+CONFIG_VIDEO_TVP514X=y
+# CONFIG_VIDEO_TVP5150 is not set
+# CONFIG_VIDEO_VPX3220 is not set
+
+#
+# Video and audio decoders
+#
+CONFIG_VIDEO_CX25840=m
+
+#
+# MPEG video encoders
+#
+CONFIG_VIDEO_CX2341X=m
+
+#
+# Video encoders
+#
+# CONFIG_VIDEO_SAA7127 is not set
+# CONFIG_VIDEO_SAA7185 is not set
+# CONFIG_VIDEO_ADV7170 is not set
+# CONFIG_VIDEO_ADV7175 is not set
+# CONFIG_VIDEO_THS7303 is not set
+# CONFIG_VIDEO_ADV7343 is not set
+
+#
+# Video improvement chips
+#
+# CONFIG_VIDEO_UPD64031A is not set
+# CONFIG_VIDEO_UPD64083 is not set
+# CONFIG_VIDEO_DAVINCI_VPIF_DISPLAY is not set
+CONFIG_VIDEO_DAVINCI_VPIF_CAPTURE=y
+CONFIG_VIDEO_DAVINCI_VPIF=y
+CONFIG_VIDEO_VIVI=m
+# CONFIG_VIDEO_VPSS_SYSTEM is not set
+# CONFIG_VIDEO_VPFE_CAPTURE is not set
+# CONFIG_VIDEO_CPIA is not set
+# CONFIG_VIDEO_CPIA2 is not set
+# CONFIG_VIDEO_SAA5246A is not set
+# CONFIG_VIDEO_SAA5249 is not set
+# CONFIG_VIDEO_AU0828 is not set
+# CONFIG_SOC_CAMERA is not set
+CONFIG_V4L_USB_DRIVERS=y
+CONFIG_USB_VIDEO_CLASS=y
+CONFIG_USB_VIDEO_CLASS_INPUT_EVDEV=y
+CONFIG_USB_GSPCA=m
+# CONFIG_USB_M5602 is not set
+# CONFIG_USB_STV06XX is not set
+# CONFIG_USB_GL860 is not set
+# CONFIG_USB_GSPCA_CONEX is not set
+# CONFIG_USB_GSPCA_ETOMS is not set
+# CONFIG_USB_GSPCA_FINEPIX is not set
+# CONFIG_USB_GSPCA_JEILINJ is not set
+# CONFIG_USB_GSPCA_MARS is not set
+# CONFIG_USB_GSPCA_MR97310A is not set
+# CONFIG_USB_GSPCA_OV519 is not set
+# CONFIG_USB_GSPCA_OV534 is not set
+# CONFIG_USB_GSPCA_PAC207 is not set
+# CONFIG_USB_GSPCA_PAC7302 is not set
+# CONFIG_USB_GSPCA_PAC7311 is not set
+# CONFIG_USB_GSPCA_SN9C20X is not set
+# CONFIG_USB_GSPCA_SONIXB is not set
+# CONFIG_USB_GSPCA_SONIXJ is not set
+# CONFIG_USB_GSPCA_SPCA500 is not set
+# CONFIG_USB_GSPCA_SPCA501 is not set
+# CONFIG_USB_GSPCA_SPCA505 is not set
+# CONFIG_USB_GSPCA_SPCA506 is not set
+# CONFIG_USB_GSPCA_SPCA508 is not set
+# CONFIG_USB_GSPCA_SPCA561 is not set
+# CONFIG_USB_GSPCA_SQ905 is not set
+# CONFIG_USB_GSPCA_SQ905C is not set
+# CONFIG_USB_GSPCA_STK014 is not set
+# CONFIG_USB_GSPCA_STV0680 is not set
+# CONFIG_USB_GSPCA_SUNPLUS is not set
+# CONFIG_USB_GSPCA_T613 is not set
+# CONFIG_USB_GSPCA_TV8532 is not set
+# CONFIG_USB_GSPCA_VC032X is not set
+# CONFIG_USB_GSPCA_ZC3XX is not set
+CONFIG_VIDEO_PVRUSB2=m
+CONFIG_VIDEO_PVRUSB2_SYSFS=y
+CONFIG_VIDEO_PVRUSB2_DVB=y
+# CONFIG_VIDEO_PVRUSB2_DEBUGIFC is not set
+CONFIG_VIDEO_HDPVR=m
+CONFIG_VIDEO_EM28XX=m
+CONFIG_VIDEO_EM28XX_ALSA=m
+CONFIG_VIDEO_EM28XX_DVB=m
+CONFIG_VIDEO_CX231XX=m
+CONFIG_VIDEO_CX231XX_ALSA=m
+CONFIG_VIDEO_CX231XX_DVB=m
+CONFIG_VIDEO_USBVISION=m
+CONFIG_VIDEO_USBVIDEO=m
+CONFIG_USB_VICAM=m
+CONFIG_USB_IBMCAM=m
+CONFIG_USB_KONICAWC=m
+CONFIG_USB_QUICKCAM_MESSENGER=m
+CONFIG_USB_ET61X251=m
+CONFIG_VIDEO_OVCAMCHIP=m
+CONFIG_USB_W9968CF=m
+CONFIG_USB_OV511=m
+CONFIG_USB_SE401=m
+CONFIG_USB_SN9C102=m
+CONFIG_USB_STV680=m
+CONFIG_USB_ZC0301=m
+CONFIG_USB_PWC=m
+# CONFIG_USB_PWC_DEBUG is not set
+CONFIG_USB_PWC_INPUT_EVDEV=y
+CONFIG_USB_ZR364XX=m
+CONFIG_USB_STKWEBCAM=m
+CONFIG_USB_S2255=m
+CONFIG_RADIO_ADAPTERS=y
+# CONFIG_I2C_SI4713 is not set
+# CONFIG_RADIO_SI4713 is not set
+# CONFIG_USB_DSBR is not set
+# CONFIG_RADIO_SI470X is not set
+# CONFIG_USB_MR800 is not set
+# CONFIG_RADIO_TEA5764 is not set
+# CONFIG_RADIO_TEF6862 is not set
+CONFIG_DVB_MAX_ADAPTERS=8
+CONFIG_DVB_DYNAMIC_MINORS=y
+CONFIG_DVB_CAPTURE_DRIVERS=y
+# CONFIG_TTPCI_EEPROM is not set
+
+#
+# Supported USB Adapters
+#
+CONFIG_DVB_USB=m
+# CONFIG_DVB_USB_DEBUG is not set
+CONFIG_DVB_USB_A800=m
+CONFIG_DVB_USB_DIBUSB_MB=m
+CONFIG_DVB_USB_DIBUSB_MB_FAULTY=y
+CONFIG_DVB_USB_DIBUSB_MC=m
+CONFIG_DVB_USB_DIB0700=m
+CONFIG_DVB_USB_UMT_010=m
+CONFIG_DVB_USB_CXUSB=m
+CONFIG_DVB_USB_M920X=m
+CONFIG_DVB_USB_GL861=m
+CONFIG_DVB_USB_AU6610=m
+CONFIG_DVB_USB_DIGITV=m
+CONFIG_DVB_USB_VP7045=m
+CONFIG_DVB_USB_VP702X=m
+CONFIG_DVB_USB_GP8PSK=m
+CONFIG_DVB_USB_NOVA_T_USB2=m
+CONFIG_DVB_USB_TTUSB2=m
+CONFIG_DVB_USB_DTT200U=m
+CONFIG_DVB_USB_OPERA1=m
+CONFIG_DVB_USB_AF9005=m
+CONFIG_DVB_USB_AF9005_REMOTE=m
+CONFIG_DVB_USB_DW2102=m
+CONFIG_DVB_USB_CINERGY_T2=m
+CONFIG_DVB_USB_ANYSEE=m
+CONFIG_DVB_USB_DTV5100=m
+CONFIG_DVB_USB_AF9015=m
+CONFIG_DVB_USB_CE6230=m
+CONFIG_DVB_USB_FRIIO=m
+CONFIG_DVB_USB_EC168=m
+# CONFIG_SMS_SIANO_MDTV is not set
+
+#
+# Supported FlexCopII (B2C2) Adapters
+#
+CONFIG_DVB_B2C2_FLEXCOP=m
+CONFIG_DVB_B2C2_FLEXCOP_USB=m
+# CONFIG_DVB_B2C2_FLEXCOP_DEBUG is not set
+
+#
+# Supported DVB Frontends
+#
+# CONFIG_DVB_FE_CUSTOMISE is not set
+CONFIG_DVB_STB6100=m
+CONFIG_DVB_CX24123=m
+CONFIG_DVB_MT312=m
+CONFIG_DVB_ZL10039=m
+CONFIG_DVB_S5H1420=m
+CONFIG_DVB_STV0288=m
+CONFIG_DVB_STB6000=m
+CONFIG_DVB_STV0299=m
+CONFIG_DVB_STV6110=m
+CONFIG_DVB_STV0900=m
+CONFIG_DVB_TDA10086=m
+CONFIG_DVB_TUNER_ITD1000=m
+CONFIG_DVB_TUNER_CX24113=m
+CONFIG_DVB_TDA826X=m
+CONFIG_DVB_CX24116=m
+CONFIG_DVB_SI21XX=m
+CONFIG_DVB_DS3000=m
+CONFIG_DVB_CX22702=m
+CONFIG_DVB_TDA1004X=m
+CONFIG_DVB_NXT6000=m
+CONFIG_DVB_MT352=m
+CONFIG_DVB_ZL10353=m
+CONFIG_DVB_DIB3000MB=m
+CONFIG_DVB_DIB3000MC=m
+CONFIG_DVB_DIB7000M=m
+CONFIG_DVB_DIB7000P=m
+CONFIG_DVB_TDA10048=m
+CONFIG_DVB_AF9013=m
+CONFIG_DVB_EC100=m
+CONFIG_DVB_TDA10021=m
+CONFIG_DVB_TDA10023=m
+CONFIG_DVB_STV0297=m
+CONFIG_DVB_NXT200X=m
+CONFIG_DVB_BCM3510=m
+CONFIG_DVB_LGDT330X=m
+CONFIG_DVB_LGDT3305=m
+CONFIG_DVB_S5H1409=m
+CONFIG_DVB_S5H1411=m
+CONFIG_DVB_DIB8000=m
+CONFIG_DVB_PLL=m
+CONFIG_DVB_TUNER_DIB0070=m
+CONFIG_DVB_LNBP21=m
+CONFIG_DVB_ISL6421=m
+CONFIG_DVB_LGS8GL5=m
+CONFIG_DAB=y
+CONFIG_USB_DABUSB=m
+
+#
+# Graphics support
+#
+# CONFIG_VGASTATE is not set
+# CONFIG_VIDEO_OUTPUT_CONTROL is not set
+CONFIG_FB=y
+CONFIG_FIRMWARE_EDID=y
+# CONFIG_FB_DDC is not set
+# CONFIG_FB_BOOT_VESA_SUPPORT is not set
+CONFIG_FB_CFB_FILLRECT=y
+CONFIG_FB_CFB_COPYAREA=y
+CONFIG_FB_CFB_IMAGEBLIT=y
+# CONFIG_FB_CFB_REV_PIXELS_IN_BYTE is not set
+# CONFIG_FB_SYS_FILLRECT is not set
+# CONFIG_FB_SYS_COPYAREA is not set
+# CONFIG_FB_SYS_IMAGEBLIT is not set
+# CONFIG_FB_FOREIGN_ENDIAN is not set
+# CONFIG_FB_SYS_FOPS is not set
+# CONFIG_FB_SVGALIB is not set
+# CONFIG_FB_MACMODES is not set
+# CONFIG_FB_BACKLIGHT is not set
+CONFIG_FB_MODE_HELPERS=y
+CONFIG_FB_TILEBLITTING=y
+
+#
+# Frame buffer hardware drivers
+#
+# CONFIG_FB_UVESA is not set
+# CONFIG_FB_S1D13XXX is not set
+# CONFIG_FB_DAVINCI is not set
+# CONFIG_FB_VIRTUAL is not set
+CONFIG_FB_DA8XX=y
+# CONFIG_FB_METRONOME is not set
+# CONFIG_FB_MB862XX is not set
+# CONFIG_FB_BROADSHEET is not set
+CONFIG_BACKLIGHT_LCD_SUPPORT=y
+CONFIG_LCD_CLASS_DEVICE=m
+# CONFIG_LCD_LMS283GF05 is not set
+# CONFIG_LCD_LTV350QV is not set
+# CONFIG_LCD_ILI9320 is not set
+# CONFIG_LCD_TDO24M is not set
+# CONFIG_LCD_VGG2432A4 is not set
+# CONFIG_LCD_PLATFORM is not set
+CONFIG_BACKLIGHT_CLASS_DEVICE=m
+CONFIG_BACKLIGHT_GENERIC=m
+
+#
+# Display device support
+#
+# CONFIG_DISPLAY_SUPPORT is not set
+
+#
+# Console display driver support
+#
+# CONFIG_VGA_CONSOLE is not set
+CONFIG_DUMMY_CONSOLE=y
+CONFIG_FRAMEBUFFER_CONSOLE=y
+# CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY is not set
+CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y
+# CONFIG_FONTS is not set
+CONFIG_FONT_8x8=y
+CONFIG_FONT_8x16=y
+CONFIG_LOGO=y
+CONFIG_LOGO_LINUX_MONO=y
+CONFIG_LOGO_LINUX_VGA16=y
+CONFIG_LOGO_LINUX_CLUT224=y
+CONFIG_SOUND=y
+# CONFIG_SOUND_OSS_CORE is not set
+CONFIG_SND=y
+CONFIG_SND_TIMER=y
+CONFIG_SND_PCM=y
+CONFIG_SND_HWDEP=y
+CONFIG_SND_RAWMIDI=y
+CONFIG_SND_JACK=y
+CONFIG_SND_SEQUENCER=m
+# CONFIG_SND_SEQ_DUMMY is not set
+# CONFIG_SND_MIXER_OSS is not set
+# CONFIG_SND_PCM_OSS is not set
+# CONFIG_SND_SEQUENCER_OSS is not set
+CONFIG_SND_HRTIMER=m
+CONFIG_SND_SEQ_HRTIMER_DEFAULT=y
+# CONFIG_SND_DYNAMIC_MINORS is not set
+CONFIG_SND_SUPPORT_OLD_API=y
+CONFIG_SND_VERBOSE_PROCFS=y
+# CONFIG_SND_VERBOSE_PRINTK is not set
+# CONFIG_SND_DEBUG is not set
+CONFIG_SND_RAWMIDI_SEQ=m
+# CONFIG_SND_OPL3_LIB_SEQ is not set
+# CONFIG_SND_OPL4_LIB_SEQ is not set
+# CONFIG_SND_SBAWE_SEQ is not set
+# CONFIG_SND_EMU10K1_SEQ is not set
+CONFIG_SND_DRIVERS=y
+# CONFIG_SND_DUMMY is not set
+# CONFIG_SND_VIRMIDI is not set
+# CONFIG_SND_MTPAV is not set
+# CONFIG_SND_SERIAL_U16550 is not set
+# CONFIG_SND_MPU401 is not set
+CONFIG_SND_ARM=y
+CONFIG_SND_SPI=y
+CONFIG_SND_USB=y
+CONFIG_SND_USB_AUDIO=y
+CONFIG_SND_USB_CAIAQ=m
+CONFIG_SND_USB_CAIAQ_INPUT=y
+CONFIG_SND_SOC=y
+CONFIG_SND_DAVINCI_SOC=y
+CONFIG_SND_DAVINCI_SOC_MCASP=y
+CONFIG_SND_DA850_SOC_EVM=y
+CONFIG_SND_SOC_I2C_AND_SPI=y
+# CONFIG_SND_SOC_ALL_CODECS is not set
+CONFIG_SND_SOC_TLV320AIC3X=y
+# CONFIG_SOUND_PRIME is not set
+CONFIG_HID_SUPPORT=y
+CONFIG_HID=y
+CONFIG_HIDRAW=y
+
+#
+# USB Input Devices
+#
+CONFIG_USB_HID=y
+# CONFIG_HID_PID is not set
+CONFIG_USB_HIDDEV=y
+
+#
+# Special HID drivers
+#
+# CONFIG_HID_A4TECH is not set
+# CONFIG_HID_APPLE is not set
+# CONFIG_HID_BELKIN is not set
+# CONFIG_HID_CHERRY is not set
+# CONFIG_HID_CHICONY is not set
+# CONFIG_HID_CYPRESS is not set
+# CONFIG_HID_DRAGONRISE is not set
+# CONFIG_HID_EZKEY is not set
+# CONFIG_HID_KYE is not set
+# CONFIG_HID_GYRATION is not set
+# CONFIG_HID_TWINHAN is not set
+# CONFIG_HID_KENSINGTON is not set
+# CONFIG_HID_LOGITECH is not set
+# CONFIG_HID_MICROSOFT is not set
+# CONFIG_HID_MONTEREY is not set
+# CONFIG_HID_NTRIG is not set
+# CONFIG_HID_PANTHERLORD is not set
+# CONFIG_HID_PETALYNX is not set
+# CONFIG_HID_SAMSUNG is not set
+# CONFIG_HID_SONY is not set
+# CONFIG_HID_SUNPLUS is not set
+# CONFIG_HID_GREENASIA is not set
+# CONFIG_HID_SMARTJOYPLUS is not set
+# CONFIG_HID_TOPSEED is not set
+# CONFIG_HID_THRUSTMASTER is not set
+# CONFIG_HID_WACOM is not set
+# CONFIG_HID_ZEROPLUS is not set
+CONFIG_USB_SUPPORT=y
+CONFIG_USB_ARCH_HAS_HCD=y
+CONFIG_USB_ARCH_HAS_OHCI=y
+# CONFIG_USB_ARCH_HAS_EHCI is not set
+CONFIG_USB=y
+# CONFIG_USB_DEBUG is not set
+# CONFIG_USB_ANNOUNCE_NEW_DEVICES is not set
+
+#
+# Miscellaneous USB options
+#
+# CONFIG_USB_DEVICEFS is not set
+# CONFIG_USB_DEVICE_CLASS is not set
+CONFIG_USB_DYNAMIC_MINORS=y
+CONFIG_USB_SUSPEND=y
+# CONFIG_USB_OTG is not set
+# CONFIG_USB_OTG_WHITELIST is not set
+# CONFIG_USB_OTG_BLACKLIST_HUB is not set
+CONFIG_USB_MON=m
+CONFIG_USB_WUSB=m
+# CONFIG_USB_WUSB_CBAF is not set
+
+#
+# USB Host Controller Drivers
+#
+# CONFIG_USB_C67X00_HCD is not set
+# CONFIG_USB_OXU210HP_HCD is not set
+# CONFIG_USB_ISP116X_HCD is not set
+# CONFIG_USB_ISP1760_HCD is not set
+# CONFIG_USB_ISP1362_HCD is not set
+CONFIG_USB_OHCI_HCD=y
+# CONFIG_USB_OHCI_BIG_ENDIAN_DESC is not set
+# CONFIG_USB_OHCI_BIG_ENDIAN_MMIO is not set
+CONFIG_USB_OHCI_LITTLE_ENDIAN=y
+# CONFIG_USB_U132_HCD is not set
+# CONFIG_USB_SL811_HCD is not set
+# CONFIG_USB_R8A66597_HCD is not set
+# CONFIG_USB_HWA_HCD is not set
+CONFIG_USB_MUSB_HDRC=y
+CONFIG_USB_MUSB_SOC=y
+CONFIG_USB_MUSB_HOST=y
+# CONFIG_USB_MUSB_PERIPHERAL is not set
+# CONFIG_USB_MUSB_DUAL_ROLE is not set
+# CONFIG_USB_MUSB_OTG is not set
+CONFIG_USB_MUSB_HDRC_HCD=y
+# CONFIG_MUSB_PIO_ONLY is not set
+# CONFIG_USB_INVENTRA_DMA is not set
+# CONFIG_USB_TI_CPPI_DMA is not set
+CONFIG_USB_TI_CPPI41_DMA=y
+CONFIG_USB_MUSB_DEBUG=y
+
+#
+# USB Device Class drivers
+#
+CONFIG_USB_ACM=m
+CONFIG_USB_PRINTER=m
+CONFIG_USB_WDM=m
+CONFIG_USB_TMC=m
+
+#
+# NOTE: USB_STORAGE depends on SCSI but BLK_DEV_SD may
+#
+
+#
+# also be needed; see USB_STORAGE Help for more info
+#
+CONFIG_USB_STORAGE=y
+# CONFIG_USB_STORAGE_DEBUG is not set
+# CONFIG_USB_STORAGE_DATAFAB is not set
+# CONFIG_USB_STORAGE_FREECOM is not set
+# CONFIG_USB_STORAGE_ISD200 is not set
+# CONFIG_USB_STORAGE_USBAT is not set
+# CONFIG_USB_STORAGE_SDDR09 is not set
+# CONFIG_USB_STORAGE_SDDR55 is not set
+# CONFIG_USB_STORAGE_JUMPSHOT is not set
+# CONFIG_USB_STORAGE_ALAUDA is not set
+# CONFIG_USB_STORAGE_ONETOUCH is not set
+# CONFIG_USB_STORAGE_KARMA is not set
+# CONFIG_USB_STORAGE_CYPRESS_ATACB is not set
+# CONFIG_USB_LIBUSUAL is not set
+
+#
+# USB Imaging devices
+#
+# CONFIG_USB_MDC800 is not set
+# CONFIG_USB_MICROTEK is not set
+
+#
+# USB port drivers
+#
+CONFIG_USB_SERIAL=y
+CONFIG_USB_SERIAL_CONSOLE=y
+CONFIG_USB_EZUSB=y
+CONFIG_USB_SERIAL_GENERIC=y
+CONFIG_USB_SERIAL_AIRCABLE=m
+CONFIG_USB_SERIAL_ARK3116=m
+CONFIG_USB_SERIAL_BELKIN=m
+CONFIG_USB_SERIAL_CH341=m
+CONFIG_USB_SERIAL_WHITEHEAT=m
+CONFIG_USB_SERIAL_DIGI_ACCELEPORT=m
+CONFIG_USB_SERIAL_CP210X=m
+CONFIG_USB_SERIAL_CYPRESS_M8=m
+CONFIG_USB_SERIAL_EMPEG=m
+CONFIG_USB_SERIAL_FTDI_SIO=m
+CONFIG_USB_SERIAL_FUNSOFT=m
+CONFIG_USB_SERIAL_VISOR=m
+CONFIG_USB_SERIAL_IPAQ=m
+CONFIG_USB_SERIAL_IR=m
+CONFIG_USB_SERIAL_EDGEPORT=m
+CONFIG_USB_SERIAL_EDGEPORT_TI=m
+CONFIG_USB_SERIAL_GARMIN=m
+CONFIG_USB_SERIAL_IPW=m
+CONFIG_USB_SERIAL_IUU=m
+CONFIG_USB_SERIAL_KEYSPAN_PDA=m
+CONFIG_USB_SERIAL_KEYSPAN=m
+# CONFIG_USB_SERIAL_KEYSPAN_MPR is not set
+# CONFIG_USB_SERIAL_KEYSPAN_USA28 is not set
+# CONFIG_USB_SERIAL_KEYSPAN_USA28X is not set
+# CONFIG_USB_SERIAL_KEYSPAN_USA28XA is not set
+# CONFIG_USB_SERIAL_KEYSPAN_USA28XB is not set
+# CONFIG_USB_SERIAL_KEYSPAN_USA19 is not set
+# CONFIG_USB_SERIAL_KEYSPAN_USA18X is not set
+# CONFIG_USB_SERIAL_KEYSPAN_USA19W is not set
+# CONFIG_USB_SERIAL_KEYSPAN_USA19QW is not set
+# CONFIG_USB_SERIAL_KEYSPAN_USA19QI is not set
+# CONFIG_USB_SERIAL_KEYSPAN_USA49W is not set
+# CONFIG_USB_SERIAL_KEYSPAN_USA49WLC is not set
+CONFIG_USB_SERIAL_KLSI=m
+CONFIG_USB_SERIAL_KOBIL_SCT=m
+CONFIG_USB_SERIAL_MCT_U232=m
+CONFIG_USB_SERIAL_MOS7720=m
+CONFIG_USB_SERIAL_MOS7840=m
+CONFIG_USB_SERIAL_MOTOROLA=m
+CONFIG_USB_SERIAL_NAVMAN=m
+CONFIG_USB_SERIAL_PL2303=m
+CONFIG_USB_SERIAL_OTI6858=m
+CONFIG_USB_SERIAL_QUALCOMM=m
+CONFIG_USB_SERIAL_SPCP8X5=m
+CONFIG_USB_SERIAL_HP4X=m
+CONFIG_USB_SERIAL_SAFE=m
+# CONFIG_USB_SERIAL_SAFE_PADDED is not set
+CONFIG_USB_SERIAL_SIEMENS_MPI=m
+CONFIG_USB_SERIAL_SIERRAWIRELESS=m
+CONFIG_USB_SERIAL_SYMBOL=m
+CONFIG_USB_SERIAL_TI=m
+CONFIG_USB_SERIAL_CYBERJACK=m
+CONFIG_USB_SERIAL_XIRCOM=m
+CONFIG_USB_SERIAL_OPTION=m
+CONFIG_USB_SERIAL_OMNINET=m
+CONFIG_USB_SERIAL_OPTICON=m
+CONFIG_USB_SERIAL_DEBUG=m
+
+#
+# USB Miscellaneous drivers
+#
+CONFIG_USB_EMI62=m
+CONFIG_USB_EMI26=m
+CONFIG_USB_ADUTUX=m
+CONFIG_USB_SEVSEG=m
+CONFIG_USB_RIO500=m
+CONFIG_USB_LEGOTOWER=m
+CONFIG_USB_LCD=m
+CONFIG_USB_BERRY_CHARGE=m
+CONFIG_USB_LED=m
+CONFIG_USB_CYPRESS_CY7C63=m
+CONFIG_USB_CYTHERM=m
+CONFIG_USB_IDMOUSE=m
+CONFIG_USB_FTDI_ELAN=m
+CONFIG_USB_APPLEDISPLAY=m
+CONFIG_USB_SISUSBVGA=m
+CONFIG_USB_SISUSBVGA_CON=y
+CONFIG_USB_LD=m
+CONFIG_USB_TRANCEVIBRATOR=m
+CONFIG_USB_IOWARRIOR=m
+# CONFIG_USB_TEST is not set
+# CONFIG_USB_ISIGHTFW is not set
+CONFIG_USB_VST=m
+# CONFIG_USB_GADGET is not set
+
+#
+# OTG and related infrastructure
+#
+CONFIG_USB_OTG_UTILS=y
+# CONFIG_USB_GPIO_VBUS is not set
+# CONFIG_USB_ULPI is not set
+CONFIG_NOP_USB_XCEIV=y
+CONFIG_UWB=m
+# CONFIG_UWB_HWA is not set
+# CONFIG_UWB_WLP is not set
+CONFIG_MMC=y
+# CONFIG_MMC_DEBUG is not set
+CONFIG_MMC_UNSAFE_RESUME=y
+
+#
+# MMC/SD/SDIO Card Drivers
+#
+CONFIG_MMC_BLOCK=y
+CONFIG_MMC_BLOCK_BOUNCE=y
+CONFIG_SDIO_UART=m
+# CONFIG_MMC_TEST is not set
+
+#
+# MMC/SD/SDIO Host Controller Drivers
+#
+# CONFIG_MMC_SDHCI is not set
+# CONFIG_MMC_AT91 is not set
+# CONFIG_MMC_ATMELMCI is not set
+CONFIG_MMC_DAVINCI=y
+# CONFIG_MMC_SPI is not set
+# CONFIG_MEMSTICK is not set
+CONFIG_NEW_LEDS=y
+CONFIG_LEDS_CLASS=m
+
+#
+# LED drivers
+#
+# CONFIG_LEDS_PCA9532 is not set
+CONFIG_LEDS_GPIO=m
+CONFIG_LEDS_GPIO_PLATFORM=y
+# CONFIG_LEDS_LP3944 is not set
+# CONFIG_LEDS_PCA955X is not set
+# CONFIG_LEDS_DAC124S085 is not set
+# CONFIG_LEDS_BD2802 is not set
+# CONFIG_LEDS_LT3593 is not set
+
+#
+# LED Triggers
+#
+CONFIG_LEDS_TRIGGERS=y
+CONFIG_LEDS_TRIGGER_TIMER=m
+CONFIG_LEDS_TRIGGER_HEARTBEAT=m
+CONFIG_LEDS_TRIGGER_BACKLIGHT=m
+CONFIG_LEDS_TRIGGER_GPIO=m
+CONFIG_LEDS_TRIGGER_DEFAULT_ON=m
+
+#
+# iptables trigger is under Netfilter config (LED target)
+#
+# CONFIG_ACCESSIBILITY is not set
+CONFIG_RTC_LIB=y
+CONFIG_RTC_CLASS=y
+CONFIG_RTC_HCTOSYS=y
+CONFIG_RTC_HCTOSYS_DEVICE="rtc0"
+# CONFIG_RTC_DEBUG is not set
+
+#
+# RTC interfaces
+#
+CONFIG_RTC_INTF_SYSFS=y
+CONFIG_RTC_INTF_PROC=y
+CONFIG_RTC_INTF_DEV=y
+# CONFIG_RTC_INTF_DEV_UIE_EMUL is not set
+# CONFIG_RTC_DRV_TEST is not set
+
+#
+# I2C RTC drivers
+#
+# CONFIG_RTC_DRV_DS1307 is not set
+# CONFIG_RTC_DRV_DS1374 is not set
+# CONFIG_RTC_DRV_DS1672 is not set
+# CONFIG_RTC_DRV_MAX6900 is not set
+# CONFIG_RTC_DRV_RS5C372 is not set
+# CONFIG_RTC_DRV_ISL1208 is not set
+# CONFIG_RTC_DRV_X1205 is not set
+# CONFIG_RTC_DRV_PCF8563 is not set
+# CONFIG_RTC_DRV_PCF8583 is not set
+# CONFIG_RTC_DRV_M41T80 is not set
+# CONFIG_RTC_DRV_BQ32K is not set
+# CONFIG_RTC_DRV_S35390A is not set
+# CONFIG_RTC_DRV_FM3130 is not set
+# CONFIG_RTC_DRV_RX8581 is not set
+# CONFIG_RTC_DRV_RX8025 is not set
+
+#
+# SPI RTC drivers
+#
+# CONFIG_RTC_DRV_M41T94 is not set
+# CONFIG_RTC_DRV_DS1305 is not set
+# CONFIG_RTC_DRV_DS1390 is not set
+# CONFIG_RTC_DRV_MAX6902 is not set
+# CONFIG_RTC_DRV_R9701 is not set
+# CONFIG_RTC_DRV_RS5C348 is not set
+# CONFIG_RTC_DRV_DS3234 is not set
+# CONFIG_RTC_DRV_PCF2123 is not set
+
+#
+# Platform RTC drivers
+#
+# CONFIG_RTC_DRV_CMOS is not set
+# CONFIG_RTC_DRV_DS1286 is not set
+# CONFIG_RTC_DRV_DS1511 is not set
+# CONFIG_RTC_DRV_DS1553 is not set
+# CONFIG_RTC_DRV_DS1742 is not set
+# CONFIG_RTC_DRV_STK17TA8 is not set
+# CONFIG_RTC_DRV_M48T86 is not set
+# CONFIG_RTC_DRV_M48T35 is not set
+# CONFIG_RTC_DRV_M48T59 is not set
+# CONFIG_RTC_DRV_MSM6242 is not set
+# CONFIG_RTC_DRV_BQ4802 is not set
+# CONFIG_RTC_DRV_RP5C01 is not set
+# CONFIG_RTC_DRV_V3020 is not set
+
+#
+# on-CPU RTC drivers
+#
+# CONFIG_RTC_DRV_OMAP is not set
+# CONFIG_DMADEVICES is not set
+# CONFIG_AUXDISPLAY is not set
+# CONFIG_UIO is not set
+
+#
+# TI VLYNQ
+#
+CONFIG_STAGING=y
+# CONFIG_STAGING_EXCLUDE_BUILD is not set
+# CONFIG_USB_IP_COMMON is not set
+# CONFIG_W35UND is not set
+CONFIG_PRISM2_USB=m
+# CONFIG_ECHO is not set
+CONFIG_OTUS=m
+# CONFIG_COMEDI is not set
+# CONFIG_ASUS_OLED is not set
+# CONFIG_INPUT_MIMIO is not set
+# CONFIG_TRANZPORT is not set
+
+#
+# Qualcomm MSM Camera And Video
+#
+
+#
+# Camera Sensor Selection
+#
+# CONFIG_INPUT_GPIO is not set
+# CONFIG_POHMELFS is not set
+# CONFIG_PLAN9AUTH is not set
+# CONFIG_LINE6_USB is not set
+# CONFIG_USB_SERIAL_QUATECH2 is not set
+# CONFIG_USB_SERIAL_QUATECH_USB2 is not set
+# CONFIG_VT6656 is not set
+# CONFIG_FB_UDL is not set
+
+#
+# RAR Register Driver
+#
+# CONFIG_RAR_REGISTER is not set
+# CONFIG_IIO is not set
+# CONFIG_RAMZSWAP is not set
+# CONFIG_BATMAN_ADV is not set
+# CONFIG_STRIP is not set
+# CONFIG_FB_SM7XX is not set
+
+#
+# File systems
+#
+CONFIG_EXT2_FS=y
+# CONFIG_EXT2_FS_XATTR is not set
+# CONFIG_EXT2_FS_XIP is not set
+CONFIG_EXT3_FS=y
+# CONFIG_EXT3_DEFAULTS_TO_ORDERED is not set
+CONFIG_EXT3_FS_XATTR=y
+# CONFIG_EXT3_FS_POSIX_ACL is not set
+# CONFIG_EXT3_FS_SECURITY is not set
+# CONFIG_EXT4_FS is not set
+CONFIG_JBD=y
+# CONFIG_JBD_DEBUG is not set
+CONFIG_JBD2=m
+# CONFIG_JBD2_DEBUG is not set
+CONFIG_FS_MBCACHE=y
+CONFIG_REISERFS_FS=m
+# CONFIG_REISERFS_CHECK is not set
+CONFIG_REISERFS_PROC_INFO=y
+CONFIG_REISERFS_FS_XATTR=y
+# CONFIG_REISERFS_FS_POSIX_ACL is not set
+# CONFIG_REISERFS_FS_SECURITY is not set
+CONFIG_JFS_FS=m
+CONFIG_JFS_POSIX_ACL=y
+# CONFIG_JFS_SECURITY is not set
+# CONFIG_JFS_DEBUG is not set
+# CONFIG_JFS_STATISTICS is not set
+CONFIG_FS_POSIX_ACL=y
+CONFIG_XFS_FS=m
+CONFIG_XFS_QUOTA=y
+CONFIG_XFS_POSIX_ACL=y
+CONFIG_XFS_RT=y
+# CONFIG_XFS_DEBUG is not set
+CONFIG_GFS2_FS=m
+# CONFIG_GFS2_FS_LOCKING_DLM is not set
+CONFIG_OCFS2_FS=m
+CONFIG_OCFS2_FS_O2CB=m
+CONFIG_OCFS2_FS_STATS=y
+CONFIG_OCFS2_DEBUG_MASKLOG=y
+# CONFIG_OCFS2_DEBUG_FS is not set
+CONFIG_BTRFS_FS=m
+CONFIG_BTRFS_FS_POSIX_ACL=y
+# CONFIG_NILFS2_FS is not set
+CONFIG_FILE_LOCKING=y
+CONFIG_FSNOTIFY=y
+CONFIG_DNOTIFY=y
+CONFIG_INOTIFY=y
+CONFIG_INOTIFY_USER=y
+CONFIG_QUOTA=y
+# CONFIG_QUOTA_NETLINK_INTERFACE is not set
+CONFIG_PRINT_QUOTA_WARNING=y
+CONFIG_QUOTA_TREE=m
+# CONFIG_QFMT_V1 is not set
+# CONFIG_QFMT_V2 is not set
+CONFIG_QUOTACTL=y
+# CONFIG_AUTOFS_FS is not set
+CONFIG_AUTOFS4_FS=m
+CONFIG_FUSE_FS=m
+CONFIG_CUSE=m
+CONFIG_GENERIC_ACL=y
+
+#
+# Caches
+#
+# CONFIG_FSCACHE is not set
+
+#
+# CD-ROM/DVD Filesystems
+#
+CONFIG_ISO9660_FS=m
+CONFIG_JOLIET=y
+CONFIG_ZISOFS=y
+CONFIG_UDF_FS=m
+CONFIG_UDF_NLS=y
+
+#
+# DOS/FAT/NT Filesystems
+#
+CONFIG_FAT_FS=y
+CONFIG_MSDOS_FS=y
+CONFIG_VFAT_FS=y
+CONFIG_FAT_DEFAULT_CODEPAGE=437
+CONFIG_FAT_DEFAULT_IOCHARSET="iso8859-1"
+# CONFIG_NTFS_FS is not set
+
+#
+# Pseudo filesystems
+#
+CONFIG_PROC_FS=y
+CONFIG_PROC_SYSCTL=y
+CONFIG_PROC_PAGE_MONITOR=y
+CONFIG_SYSFS=y
+CONFIG_TMPFS=y
+CONFIG_TMPFS_POSIX_ACL=y
+# CONFIG_HUGETLB_PAGE is not set
+CONFIG_CONFIGFS_FS=m
+CONFIG_MISC_FILESYSTEMS=y
+# CONFIG_ADFS_FS is not set
+# CONFIG_AFFS_FS is not set
+# CONFIG_HFS_FS is not set
+CONFIG_HFSPLUS_FS=m
+# CONFIG_BEFS_FS is not set
+# CONFIG_BFS_FS is not set
+# CONFIG_EFS_FS is not set
+CONFIG_JFFS2_FS=y
+CONFIG_JFFS2_FS_DEBUG=0
+CONFIG_JFFS2_FS_WRITEBUFFER=y
+# CONFIG_JFFS2_FS_WBUF_VERIFY is not set
+# CONFIG_JFFS2_SUMMARY is not set
+# CONFIG_JFFS2_FS_XATTR is not set
+# CONFIG_JFFS2_COMPRESSION_OPTIONS is not set
+CONFIG_JFFS2_ZLIB=y
+# CONFIG_JFFS2_LZO is not set
+CONFIG_JFFS2_RTIME=y
+# CONFIG_JFFS2_RUBIN is not set
+CONFIG_UBIFS_FS=y
+CONFIG_UBIFS_FS_XATTR=y
+CONFIG_UBIFS_FS_ADVANCED_COMPR=y
+CONFIG_UBIFS_FS_LZO=y
+CONFIG_UBIFS_FS_ZLIB=y
+# CONFIG_UBIFS_FS_DEBUG is not set
+CONFIG_CRAMFS=y
+CONFIG_SQUASHFS=m
+# CONFIG_SQUASHFS_EMBEDDED is not set
+CONFIG_SQUASHFS_FRAGMENT_CACHE_SIZE=3
+# CONFIG_VXFS_FS is not set
+CONFIG_MINIX_FS=m
+# CONFIG_OMFS_FS is not set
+# CONFIG_HPFS_FS is not set
+# CONFIG_QNX4FS_FS is not set
+# CONFIG_ROMFS_FS is not set
+# CONFIG_SYSV_FS is not set
+# CONFIG_UFS_FS is not set
+CONFIG_NETWORK_FILESYSTEMS=y
+CONFIG_NFS_FS=y
+CONFIG_NFS_V3=y
+# CONFIG_NFS_V3_ACL is not set
+# CONFIG_NFS_V4 is not set
+CONFIG_ROOT_NFS=y
+CONFIG_NFSD=m
+CONFIG_NFSD_V3=y
+# CONFIG_NFSD_V3_ACL is not set
+# CONFIG_NFSD_V4 is not set
+CONFIG_LOCKD=y
+CONFIG_LOCKD_V4=y
+CONFIG_EXPORTFS=m
+CONFIG_NFS_COMMON=y
+CONFIG_SUNRPC=y
+# CONFIG_RPCSEC_GSS_KRB5 is not set
+# CONFIG_RPCSEC_GSS_SPKM3 is not set
+CONFIG_SMB_FS=m
+# CONFIG_SMB_NLS_DEFAULT is not set
+# CONFIG_CIFS is not set
+# CONFIG_NCP_FS is not set
+# CONFIG_CODA_FS is not set
+# CONFIG_AFS_FS is not set
+
+#
+# Partition Types
+#
+CONFIG_PARTITION_ADVANCED=y
+# CONFIG_ACORN_PARTITION is not set
+# CONFIG_OSF_PARTITION is not set
+# CONFIG_AMIGA_PARTITION is not set
+# CONFIG_ATARI_PARTITION is not set
+# CONFIG_MAC_PARTITION is not set
+CONFIG_MSDOS_PARTITION=y
+CONFIG_BSD_DISKLABEL=y
+# CONFIG_MINIX_SUBPARTITION is not set
+# CONFIG_SOLARIS_X86_PARTITION is not set
+# CONFIG_UNIXWARE_DISKLABEL is not set
+# CONFIG_LDM_PARTITION is not set
+# CONFIG_SGI_PARTITION is not set
+# CONFIG_ULTRIX_PARTITION is not set
+# CONFIG_SUN_PARTITION is not set
+# CONFIG_KARMA_PARTITION is not set
+# CONFIG_EFI_PARTITION is not set
+# CONFIG_SYSV68_PARTITION is not set
+CONFIG_NLS=y
+CONFIG_NLS_DEFAULT="iso8859-1"
+CONFIG_NLS_CODEPAGE_437=y
+# CONFIG_NLS_CODEPAGE_737 is not set
+# CONFIG_NLS_CODEPAGE_775 is not set
+# CONFIG_NLS_CODEPAGE_850 is not set
+# CONFIG_NLS_CODEPAGE_852 is not set
+# CONFIG_NLS_CODEPAGE_855 is not set
+# CONFIG_NLS_CODEPAGE_857 is not set
+# CONFIG_NLS_CODEPAGE_860 is not set
+# CONFIG_NLS_CODEPAGE_861 is not set
+# CONFIG_NLS_CODEPAGE_862 is not set
+# CONFIG_NLS_CODEPAGE_863 is not set
+# CONFIG_NLS_CODEPAGE_864 is not set
+# CONFIG_NLS_CODEPAGE_865 is not set
+# CONFIG_NLS_CODEPAGE_866 is not set
+# CONFIG_NLS_CODEPAGE_869 is not set
+# CONFIG_NLS_CODEPAGE_936 is not set
+# CONFIG_NLS_CODEPAGE_950 is not set
+# CONFIG_NLS_CODEPAGE_932 is not set
+# CONFIG_NLS_CODEPAGE_949 is not set
+# CONFIG_NLS_CODEPAGE_874 is not set
+# CONFIG_NLS_ISO8859_8 is not set
+# CONFIG_NLS_CODEPAGE_1250 is not set
+# CONFIG_NLS_CODEPAGE_1251 is not set
+CONFIG_NLS_ASCII=m
+CONFIG_NLS_ISO8859_1=y
+# CONFIG_NLS_ISO8859_2 is not set
+# CONFIG_NLS_ISO8859_3 is not set
+# CONFIG_NLS_ISO8859_4 is not set
+# CONFIG_NLS_ISO8859_5 is not set
+# CONFIG_NLS_ISO8859_6 is not set
+# CONFIG_NLS_ISO8859_7 is not set
+# CONFIG_NLS_ISO8859_9 is not set
+# CONFIG_NLS_ISO8859_13 is not set
+# CONFIG_NLS_ISO8859_14 is not set
+# CONFIG_NLS_ISO8859_15 is not set
+# CONFIG_NLS_KOI8_R is not set
+# CONFIG_NLS_KOI8_U is not set
+CONFIG_NLS_UTF8=y
+# CONFIG_DLM is not set
+
+#
+# Kernel hacking
+#
+CONFIG_PRINTK_TIME=y
+# CONFIG_ENABLE_WARN_DEPRECATED is not set
+# CONFIG_ENABLE_MUST_CHECK is not set
+CONFIG_FRAME_WARN=1024
+CONFIG_MAGIC_SYSRQ=y
+# CONFIG_STRIP_ASM_SYMS is not set
+# CONFIG_UNUSED_SYMBOLS is not set
+CONFIG_DEBUG_FS=y
+# CONFIG_HEADERS_CHECK is not set
+CONFIG_DEBUG_KERNEL=y
+# CONFIG_DEBUG_SHIRQ is not set
+CONFIG_DETECT_SOFTLOCKUP=y
+# CONFIG_BOOTPARAM_SOFTLOCKUP_PANIC is not set
+CONFIG_BOOTPARAM_SOFTLOCKUP_PANIC_VALUE=0
+CONFIG_DETECT_HUNG_TASK=y
+# CONFIG_BOOTPARAM_HUNG_TASK_PANIC is not set
+CONFIG_BOOTPARAM_HUNG_TASK_PANIC_VALUE=0
+CONFIG_SCHED_DEBUG=y
+CONFIG_SCHEDSTATS=y
+CONFIG_TIMER_STATS=y
+# CONFIG_DEBUG_OBJECTS is not set
+# CONFIG_SLUB_DEBUG_ON is not set
+CONFIG_SLUB_STATS=y
+# CONFIG_DEBUG_KMEMLEAK is not set
+CONFIG_DEBUG_PREEMPT=y
+# CONFIG_DEBUG_RT_MUTEXES is not set
+# CONFIG_RT_MUTEX_TESTER is not set
+# CONFIG_DEBUG_SPINLOCK is not set
+# CONFIG_DEBUG_MUTEXES is not set
+# CONFIG_DEBUG_LOCK_ALLOC is not set
+# CONFIG_PROVE_LOCKING is not set
+# CONFIG_LOCK_STAT is not set
+# CONFIG_DEBUG_SPINLOCK_SLEEP is not set
+# CONFIG_DEBUG_LOCKING_API_SELFTESTS is not set
+CONFIG_STACKTRACE=y
+# CONFIG_DEBUG_KOBJECT is not set
+# CONFIG_DEBUG_BUGVERBOSE is not set
+# CONFIG_DEBUG_INFO is not set
+# CONFIG_DEBUG_VM is not set
+# CONFIG_DEBUG_WRITECOUNT is not set
+# CONFIG_DEBUG_MEMORY_INIT is not set
+# CONFIG_DEBUG_LIST is not set
+# CONFIG_DEBUG_SG is not set
+# CONFIG_DEBUG_NOTIFIERS is not set
+# CONFIG_DEBUG_CREDENTIALS is not set
+CONFIG_FRAME_POINTER=y
+# CONFIG_BOOT_PRINTK_DELAY is not set
+# CONFIG_RCU_TORTURE_TEST is not set
+# CONFIG_RCU_CPU_STALL_DETECTOR is not set
+# CONFIG_BACKTRACE_SELF_TEST is not set
+# CONFIG_DEBUG_BLOCK_EXT_DEVT is not set
+# CONFIG_DEBUG_FORCE_WEAK_PER_CPU is not set
+# CONFIG_FAULT_INJECTION is not set
+CONFIG_LATENCYTOP=y
+# CONFIG_SYSCTL_SYSCALL_CHECK is not set
+# CONFIG_PAGE_POISONING is not set
+CONFIG_HAVE_FUNCTION_TRACER=y
+CONFIG_TRACING_SUPPORT=y
+# CONFIG_FTRACE is not set
+# CONFIG_DYNAMIC_DEBUG is not set
+# CONFIG_SAMPLES is not set
+CONFIG_HAVE_ARCH_KGDB=y
+# CONFIG_KGDB is not set
+# CONFIG_ARM_UNWIND is not set
+# CONFIG_DEBUG_USER is not set
+# CONFIG_DEBUG_ERRORS is not set
+# CONFIG_DEBUG_STACK_USAGE is not set
+CONFIG_DEBUG_LL=y
+CONFIG_EARLY_PRINTK=y
+# CONFIG_DEBUG_ICEDCC is not set
+# CONFIG_OC_ETM is not set
+
+#
+# Security options
+#
+# CONFIG_KEYS is not set
+# CONFIG_SECURITY is not set
+# CONFIG_SECURITYFS is not set
+# CONFIG_DEFAULT_SECURITY_SELINUX is not set
+# CONFIG_DEFAULT_SECURITY_SMACK is not set
+# CONFIG_DEFAULT_SECURITY_TOMOYO is not set
+CONFIG_DEFAULT_SECURITY_DAC=y
+CONFIG_DEFAULT_SECURITY=""
+CONFIG_XOR_BLOCKS=m
+CONFIG_ASYNC_CORE=m
+CONFIG_ASYNC_MEMCPY=m
+CONFIG_ASYNC_XOR=m
+CONFIG_ASYNC_PQ=m
+CONFIG_ASYNC_RAID6_RECOV=m
+CONFIG_CRYPTO=y
+
+#
+# Crypto core or helper
+#
+CONFIG_CRYPTO_ALGAPI=y
+CONFIG_CRYPTO_ALGAPI2=y
+CONFIG_CRYPTO_AEAD2=y
+CONFIG_CRYPTO_BLKCIPHER=m
+CONFIG_CRYPTO_BLKCIPHER2=y
+CONFIG_CRYPTO_HASH=m
+CONFIG_CRYPTO_HASH2=y
+CONFIG_CRYPTO_RNG2=y
+CONFIG_CRYPTO_PCOMP=y
+CONFIG_CRYPTO_MANAGER=m
+CONFIG_CRYPTO_MANAGER2=y
+# CONFIG_CRYPTO_GF128MUL is not set
+# CONFIG_CRYPTO_NULL is not set
+CONFIG_CRYPTO_WORKQUEUE=y
+# CONFIG_CRYPTO_CRYPTD is not set
+# CONFIG_CRYPTO_AUTHENC is not set
+# CONFIG_CRYPTO_TEST is not set
+
+#
+# Authenticated Encryption with Associated Data
+#
+# CONFIG_CRYPTO_CCM is not set
+# CONFIG_CRYPTO_GCM is not set
+# CONFIG_CRYPTO_SEQIV is not set
+
+#
+# Block modes
+#
+CONFIG_CRYPTO_CBC=m
+# CONFIG_CRYPTO_CTR is not set
+# CONFIG_CRYPTO_CTS is not set
+CONFIG_CRYPTO_ECB=m
+# CONFIG_CRYPTO_LRW is not set
+# CONFIG_CRYPTO_PCBC is not set
+# CONFIG_CRYPTO_XTS is not set
+
+#
+# Hash modes
+#
+# CONFIG_CRYPTO_HMAC is not set
+# CONFIG_CRYPTO_XCBC is not set
+# CONFIG_CRYPTO_VMAC is not set
+
+#
+# Digest
+#
+CONFIG_CRYPTO_CRC32C=m
+# CONFIG_CRYPTO_GHASH is not set
+# CONFIG_CRYPTO_MD4 is not set
+CONFIG_CRYPTO_MD5=m
+CONFIG_CRYPTO_MICHAEL_MIC=m
+# CONFIG_CRYPTO_RMD128 is not set
+# CONFIG_CRYPTO_RMD160 is not set
+# CONFIG_CRYPTO_RMD256 is not set
+# CONFIG_CRYPTO_RMD320 is not set
+CONFIG_CRYPTO_SHA1=m
+# CONFIG_CRYPTO_SHA256 is not set
+# CONFIG_CRYPTO_SHA512 is not set
+# CONFIG_CRYPTO_TGR192 is not set
+# CONFIG_CRYPTO_WP512 is not set
+
+#
+# Ciphers
+#
+CONFIG_CRYPTO_AES=m
+# CONFIG_CRYPTO_ANUBIS is not set
+CONFIG_CRYPTO_ARC4=m
+# CONFIG_CRYPTO_BLOWFISH is not set
+# CONFIG_CRYPTO_CAMELLIA is not set
+# CONFIG_CRYPTO_CAST5 is not set
+# CONFIG_CRYPTO_CAST6 is not set
+# CONFIG_CRYPTO_DES is not set
+# CONFIG_CRYPTO_FCRYPT is not set
+# CONFIG_CRYPTO_KHAZAD is not set
+# CONFIG_CRYPTO_SALSA20 is not set
+# CONFIG_CRYPTO_SEED is not set
+# CONFIG_CRYPTO_SERPENT is not set
+# CONFIG_CRYPTO_TEA is not set
+# CONFIG_CRYPTO_TWOFISH is not set
+
+#
+# Compression
+#
+CONFIG_CRYPTO_DEFLATE=y
+# CONFIG_CRYPTO_ZLIB is not set
+CONFIG_CRYPTO_LZO=y
+
+#
+# Random Number Generation
+#
+# CONFIG_CRYPTO_ANSI_CPRNG is not set
+# CONFIG_CRYPTO_HW is not set
+# CONFIG_BINARY_PRINTF is not set
+
+#
+# Library routines
+#
+CONFIG_BITREVERSE=y
+CONFIG_GENERIC_FIND_LAST_BIT=y
+CONFIG_CRC_CCITT=m
+CONFIG_CRC16=y
+CONFIG_CRC_T10DIF=y
+CONFIG_CRC_ITU_T=m
+CONFIG_CRC32=y
+CONFIG_CRC7=m
+CONFIG_LIBCRC32C=m
+CONFIG_ZLIB_INFLATE=y
+CONFIG_ZLIB_DEFLATE=y
+CONFIG_LZO_COMPRESS=y
+CONFIG_LZO_DECOMPRESS=y
+CONFIG_DECOMPRESS_GZIP=y
+CONFIG_DECOMPRESS_BZIP2=y
+CONFIG_DECOMPRESS_LZMA=y
+CONFIG_GENERIC_ALLOCATOR=y
+CONFIG_TEXTSEARCH=y
+CONFIG_TEXTSEARCH_KMP=m
+CONFIG_TEXTSEARCH_BM=m
+CONFIG_TEXTSEARCH_FSM=m
+CONFIG_HAS_IOMEM=y
+CONFIG_HAS_IOPORT=y
+CONFIG_HAS_DMA=y
+CONFIG_NLATTR=y
diff --git a/recipes-kernel/linux/linux-davinci/hawkboard/defconfig b/recipes-kernel/linux/linux-davinci/hawkboard/defconfig
index b79109b9815a418285b22809beeba69e5900e702..9bd0545ae02d9b5320e8e5d42efe586a716c190b 100644 (file)
#
# Automatically generated make config: don't edit
# Linux kernel version: 2.6.33-rc4
-# Tue Mar 2 16:20:04 2010
+# Mon Jun 6 12:36:41 2011
#
CONFIG_ARM=y
CONFIG_SYS_SUPPORTS_APM_EMULATION=y
CONFIG_SYSVIPC_SYSCTL=y
CONFIG_POSIX_MQUEUE=y
CONFIG_POSIX_MQUEUE_SYSCTL=y
-# CONFIG_BSD_PROCESS_ACCT is not set
+CONFIG_BSD_PROCESS_ACCT=y
+CONFIG_BSD_PROCESS_ACCT_V3=y
CONFIG_TASKSTATS=y
CONFIG_TASK_DELAY_ACCT=y
-# CONFIG_TASK_XACCT is not set
+CONFIG_TASK_XACCT=y
+CONFIG_TASK_IO_ACCOUNTING=y
# CONFIG_AUDIT is not set
#
CONFIG_LOG_BUF_SHIFT=14
CONFIG_GROUP_SCHED=y
CONFIG_FAIR_GROUP_SCHED=y
-# CONFIG_RT_GROUP_SCHED is not set
+CONFIG_RT_GROUP_SCHED=y
CONFIG_USER_SCHED=y
# CONFIG_CGROUP_SCHED is not set
-# CONFIG_CGROUPS is not set
+CONFIG_CGROUPS=y
+# CONFIG_CGROUP_DEBUG is not set
+CONFIG_CGROUP_NS=y
+CONFIG_CGROUP_FREEZER=y
+CONFIG_CGROUP_DEVICE=y
+CONFIG_CPUSETS=y
+# CONFIG_PROC_PID_CPUSET is not set
+CONFIG_CGROUP_CPUACCT=y
+CONFIG_RESOURCE_COUNTERS=y
+CONFIG_CGROUP_MEM_RES_CTLR=y
+CONFIG_CGROUP_MEM_RES_CTLR_SWAP=y
+CONFIG_MM_OWNER=y
# CONFIG_SYSFS_DEPRECATED_V2 is not set
# CONFIG_RELAY is not set
-# CONFIG_NAMESPACES is not set
+CONFIG_NAMESPACES=y
+CONFIG_UTS_NS=y
+CONFIG_IPC_NS=y
+CONFIG_USER_NS=y
+CONFIG_PID_NS=y
+CONFIG_NET_NS=y
CONFIG_BLK_DEV_INITRD=y
CONFIG_INITRAMFS_SOURCE=""
CONFIG_RD_GZIP=y
# CONFIG_SLAB is not set
CONFIG_SLUB=y
# CONFIG_SLOB is not set
-# CONFIG_PROFILING is not set
+CONFIG_PROFILING=y
+CONFIG_TRACEPOINTS=y
+CONFIG_OPROFILE=m
CONFIG_HAVE_OPROFILE=y
# CONFIG_KPROBES is not set
CONFIG_HAVE_KPROBES=y
CONFIG_LBDAF=y
CONFIG_BLK_DEV_BSG=y
CONFIG_BLK_DEV_INTEGRITY=y
+# CONFIG_BLK_CGROUP is not set
#
# IO Schedulers
CONFIG_IOSCHED_NOOP=y
CONFIG_IOSCHED_DEADLINE=m
CONFIG_IOSCHED_CFQ=m
+# CONFIG_CFQ_GROUP_IOSCHED is not set
# CONFIG_DEFAULT_DEADLINE is not set
# CONFIG_DEFAULT_CFQ is not set
CONFIG_DEFAULT_NOOP=y
# Network testing
#
# CONFIG_NET_PKTGEN is not set
+# CONFIG_NET_DROP_MONITOR is not set
# CONFIG_HAMRADIO is not set
CONFIG_CAN=m
CONFIG_CAN_RAW=m
CONFIG_USB_SERIAL_ARK3116=m
CONFIG_USB_SERIAL_BELKIN=m
CONFIG_USB_SERIAL_CH341=m
-CONFIG_USB_SERIAL_WHITEHEAT=m
+# CONFIG_USB_SERIAL_WHITEHEAT is not set
CONFIG_USB_SERIAL_DIGI_ACCELEPORT=m
CONFIG_USB_SERIAL_CP210X=m
CONFIG_USB_SERIAL_CYPRESS_M8=m
CONFIG_USB_SERIAL_SAFE=m
# CONFIG_USB_SERIAL_SAFE_PADDED is not set
CONFIG_USB_SERIAL_SIEMENS_MPI=m
-CONFIG_USB_SERIAL_SIERRAWIRELESS=m
+# CONFIG_USB_SERIAL_SIERRAWIRELESS is not set
CONFIG_USB_SERIAL_SYMBOL=m
CONFIG_USB_SERIAL_TI=m
CONFIG_USB_SERIAL_CYBERJACK=m
# CONFIG_QFMT_V2 is not set
CONFIG_QUOTACTL=y
# CONFIG_AUTOFS_FS is not set
-CONFIG_AUTOFS4_FS=m
+CONFIG_AUTOFS4_FS=y
CONFIG_FUSE_FS=m
CONFIG_CUSE=m
CONFIG_GENERIC_ACL=y
CONFIG_LATENCYTOP=y
# CONFIG_SYSCTL_SYSCALL_CHECK is not set
# CONFIG_PAGE_POISONING is not set
+CONFIG_NOP_TRACER=y
CONFIG_HAVE_FUNCTION_TRACER=y
+CONFIG_RING_BUFFER=y
+CONFIG_EVENT_TRACING=y
+CONFIG_CONTEXT_SWITCH_TRACER=y
+CONFIG_RING_BUFFER_ALLOW_SWAP=y
+CONFIG_TRACING=y
CONFIG_TRACING_SUPPORT=y
# CONFIG_FTRACE is not set
# CONFIG_DYNAMIC_DEBUG is not set
#
# CONFIG_CRYPTO_ANSI_CPRNG is not set
# CONFIG_CRYPTO_HW is not set
-# CONFIG_BINARY_PRINTF is not set
+CONFIG_BINARY_PRINTF=y
#
# Library routines
index 67d40fcb1159aef325f71d1dee436acd41304025..04e92ba619c1c6926e3870999c37d1f4ef53fa63 100644 (file)
BRANCH = "master"
+SRC_URI_append = " file://defconfig "
+
S = "${WORKDIR}/git"
# DaVinci DM3xx/DM6xxx
SRC_URI_append_omapl137 = ${ARAGO_L1_URI}
SRC_URI_append_omapl138 = ${ARAGO_L1_URI}
-SRC_URI_append_omapl138 = "file://logo_linux_clut224.ppm \
+SRC_URI_append_omapl138 = " file://logo_linux_clut224.ppm \
file://0001-ahci-ti-Fix-currently-harmless-typo-in-SATA-PHY.patch \
file://0002-ahci-ti-Update-SATA-PHY-configuration-RXCDR.patch \
file://0001-board-da850-evm-Disable-NAND-SUBPAGE.patch \
file://0001-uio_pruss1-Core-driver-addition.patch \
file://0002-uio_pruss2-Platform-changes.patch \
file://0003-uio_pruss3-Workarounds-put-into-core-code.patch \
- "
+ file://0001-cgroupfs-create-sys-fs-cgroup-to-mount-cgroupfs-on.patch \
+ file://0001-ARM-6329-1-wire-up-sys_accept4-on-ARM.patch \
+ "
SRC_URI_append_hawkboard = " \
file://patch-2.6.33rc4-psp-to-hawkboard.patch \