linux-am335x-joel 3.1: lower gadget power budget, enable usb-test and uas
authorKoen Kooi <koen@dominion.thruhere.net>
Mon, 17 Oct 2011 07:56:46 +0000 (09:56 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Mon, 17 Oct 2011 07:56:46 +0000 (09:56 +0200)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-am335x-joel-3.1/defconfig
recipes-kernel/linux/linux-am335x-joel_3.1.bb

index 5d41976556e2f1ffa1bce5b066d7ae045ec8ec89..f3a0a9e0467bb36df503936187e3f312337c0875 100644 (file)
@@ -2521,8 +2521,8 @@ CONFIG_USB_STORAGE=y
 # CONFIG_USB_STORAGE_KARMA is not set
 # CONFIG_USB_STORAGE_CYPRESS_ATACB is not set
 # CONFIG_USB_STORAGE_ENE_UB6250 is not set
-# CONFIG_USB_UAS is not set
-# CONFIG_USB_LIBUSUAL is not set
+CONFIG_USB_UAS=y
+CONFIG_USB_LIBUSUAL=y
 
 #
 # USB Imaging devices
@@ -2557,14 +2557,14 @@ CONFIG_USB_SISUSBVGA_CON=y
 # CONFIG_USB_LD is not set
 # CONFIG_USB_TRANCEVIBRATOR is not set
 # CONFIG_USB_IOWARRIOR is not set
-# CONFIG_USB_TEST is not set
+CONFIG_USB_TEST=m
 # CONFIG_USB_ISIGHTFW is not set
 # CONFIG_USB_YUREX is not set
 CONFIG_USB_GADGET=y
 # CONFIG_USB_GADGET_DEBUG is not set
 # CONFIG_USB_GADGET_DEBUG_FILES is not set
 # CONFIG_USB_GADGET_DEBUG_FS is not set
-CONFIG_USB_GADGET_VBUS_DRAW=200
+CONFIG_USB_GADGET_VBUS_DRAW=2
 CONFIG_USB_GADGET_STORAGE_NUM_BUFFERS=2
 # CONFIG_USB_FUSB300 is not set
 # CONFIG_USB_OMAP is not set
@@ -2586,6 +2586,7 @@ CONFIG_USB_FUNCTIONFS=m
 CONFIG_USB_FUNCTIONFS_RNDIS=y
 # CONFIG_USB_FUNCTIONFS_GENERIC is not set
 CONFIG_USB_FILE_STORAGE=m
+# CONFIG_USB_FILE_STORAGE_TEST is not set
 CONFIG_USB_MASS_STORAGE=m
 CONFIG_USB_G_SERIAL=m
 CONFIG_USB_MIDI_GADGET=m
index 30e4eb9f07854d9f01e04a49d1466c3f08abd4d6..b1ac2a8929f89c26ba94bcedc104e631125285a0 100644 (file)
@@ -8,7 +8,7 @@ COMPATIBLE_MACHINE = "beaglebone"
 SRCREV = "d3a2a2a1426ec59fcba80bf400e3261b2a3108c2"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "e+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "f+gitr${SRCREV}"
 
 SRC_URI = "git://github.com/joelagnel/linux-omap-2.6.git;branch=kernel-3.1-psp \
            file://0001-f_rndis-HACK-around-undefined-variables.patch \