ti-eula-unpack: fix the check for 32bit glibc, make it a warning
authorDenys Dmytriyenko <denys@ti.com>
Thu, 22 Mar 2012 22:09:43 +0000 (18:09 -0400)
committerDenys Dmytriyenko <denys@ti.com>
Thu, 22 Mar 2012 22:09:43 +0000 (18:09 -0400)
This makes better checking for 32bit glibc on Ubuntu 11.10
In general, change to a WARNING instead of breaking the build with an ERROR,
to accomodate other different implementations of 32/64bit system libraries,
as well as multiarch setups.
Will need to come up with more robust solution later.

Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-ti/includes/ti-eula-unpack.inc

index dcabe9d9edf0a846b8ddaaccf09d92b2775f6e7f..60f5558bd793fbe659122103b053096130aec848 100644 (file)
@@ -21,11 +21,10 @@ python ti_bin_do_unpack() {
 
     # InstallJammer requires 32bit version of glibc
     lib32path = '/lib'
-    if os.path.exists('/lib64') and ( os.path.islink('/lib64') or os.path.islink('/lib') ):
-       lib32path = '/lib32'
+    if os.path.exists('/lib64') and (os.path.islink('/lib64') or os.path.islink('/lib') or os.path.exists('/lib32')):
+        lib32path = '/lib32'
     if not os.path.exists('%s/libc.so.6' % lib32path):
-       raise bb.build.FuncFailed, \
-        "\nTI installer requires 32bit glibc libraries for proper operation\n\trun 'yum install glibc.i686' on Fedora or 'apt-get install ia32-libs' on Ubuntu/Debian"
+        bb.warn("TI installer requires 32bit glibc libraries for proper operation\nrun 'yum install glibc.i686' on Fedora or 'apt-get install ia32-libs' on Ubuntu/Debian")
 
     localdata = bb.data.createCopy(d)
     bb.data.update_data(localdata)