summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: cb28528)
raw | patch | inline | side by side (parent: cb28528)
author | Joel A Fernandes <joelagnel@ti.com> | |
Tue, 29 Nov 2011 17:00:28 +0000 (11:00 -0600) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Wed, 30 Nov 2011 07:47:30 +0000 (08:47 +0100) |
First 3 patches are cherry picks from PSP.
Next 7 add support for gen purpose adc, MFD support, sysfs triggering etc.
Currently:
cat /sys/bus/platform/tsc/ain* will trigger sampling
Output of the 12-bit ADC will be in decimal 0-4095
TODO:
1. IIO driver support
2. Other ADC features
Signed-off-by: Joel A Fernandes <joelagnel@ti.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Next 7 add support for gen purpose adc, MFD support, sysfs triggering etc.
Currently:
cat /sys/bus/platform/tsc/ain* will trigger sampling
Output of the 12-bit ADC will be in decimal 0-4095
TODO:
1. IIO driver support
2. Other ADC features
Signed-off-by: Joel A Fernandes <joelagnel@ti.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0001-AM335x-Add-support-for-TSC-on-Beta-GP-EVM.patch b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0001-AM335x-Add-support-for-TSC-on-Beta-GP-EVM.patch
--- /dev/null
+++ b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0001-AM335x-Add-support-for-TSC-on-Beta-GP-EVM.patch
@@ -0,0 +1,219 @@
+From 3c22386bee665fb13aeb1f28016a9e77fc6c2dc2 Mon Sep 17 00:00:00 2001
+From: Patil, Rachna <rachna@ti.com>
+Date: Fri, 11 Nov 2011 18:03:27 +0530
+Subject: [PATCH 1/9] AM335x: Add support for TSC on Beta GP EVM.
+
+AN1 and AN2(analog inputs to analog front end) were swapped
+on alpha EVM's. This change is IP dependent, hence changes are
+made in the driver to support the beta EVM.
+
+Signed-off-by: Patil, Rachna <rachna@ti.com>
+---
+ arch/arm/mach-omap2/board-am335xevm.c | 8 +++
+ drivers/input/touchscreen/ti_tscadc.c | 83 ++++++++++++++++++++++-----------
+ include/linux/input/ti_tscadc.h | 10 ++++
+ 3 files changed, 73 insertions(+), 28 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index 590c4ca..9ec56c6 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -912,6 +912,14 @@ static void dvi_init(int evm_id, int profile)
+ static void tsc_init(int evm_id, int profile)
+ {
+ int err;
++
++ if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
++ am335x_touchscreen_data.analog_input = 1;
++ pr_info("TSC connected to beta GP EVM\n");
++ } else {
++ am335x_touchscreen_data.analog_input = 0;
++ pr_info("TSC connected to alpha GP EVM\n");
++ }
+ setup_pin_mux(tsc_pin_mux);
+ err = platform_device_register(&tsc_device);
+ if (err)
+diff --git a/drivers/input/touchscreen/ti_tscadc.c b/drivers/input/touchscreen/ti_tscadc.c
+index 1f4db8d..021db7f 100644
+--- a/drivers/input/touchscreen/ti_tscadc.c
++++ b/drivers/input/touchscreen/ti_tscadc.c
+@@ -65,13 +65,16 @@
+ #define TSCADC_STEPCONFIG_RFP (1 << 12)
+ #define TSCADC_STEPCONFIG_INM (1 << 18)
+ #define TSCADC_STEPCONFIG_INP_4 (1 << 19)
++#define TSCADC_STEPCONFIG_INP (1 << 20)
+ #define TSCADC_STEPCONFIG_INP_5 (1 << 21)
+ #define TSCADC_STEPCONFIG_FIFO1 (1 << 26)
+ #define TSCADC_STEPCONFIG_IDLE_INP (1 << 22)
+ #define TSCADC_STEPCONFIG_OPENDLY 0x018
+ #define TSCADC_STEPCONFIG_SAMPLEDLY 0x88
+-#define TSCADC_STEPCHARGE_INM BIT(16)
+-#define TSCADC_STEPCHARGE_INP BIT(20)
++#define TSCADC_STEPCHARGE_INM_SWAP BIT(16)
++#define TSCADC_STEPCHARGE_INM BIT(15)
++#define TSCADC_STEPCHARGE_INP_SWAP BIT(20)
++#define TSCADC_STEPCHARGE_INP BIT(19)
+ #define TSCADC_STEPCHARGE_RFM (1 << 23)
+ #define TSCADC_STEPCHARGE_DELAY 0x1
+ #define TSCADC_CNTRLREG_TSCSSENB BIT(0)
+@@ -94,6 +97,7 @@ unsigned int bckup_x = 0, bckup_y = 0;
+ struct tscadc {
+ struct input_dev *input;
+ int wires;
++ int analog_input;
+ struct clk *clk;
+ int irq;
+ void __iomem *tsc_base;
+@@ -121,21 +125,37 @@ static void tsc_step_config(struct tscadc *ts_dev)
+ delay = TSCADC_STEPCONFIG_SAMPLEDLY | TSCADC_STEPCONFIG_OPENDLY;
+
+ stepconfigx = TSCADC_STEPCONFIG_MODE_HWSYNC |
+- TSCADC_STEPCONFIG_2SAMPLES_AVG | TSCADC_STEPCONFIG_XPP |
+- TSCADC_STEPCONFIG_YPN;
++ TSCADC_STEPCONFIG_2SAMPLES_AVG | TSCADC_STEPCONFIG_XPP;
++
+ switch (ts_dev->wires) {
+ case 4:
+- stepconfigx |= TSCADC_STEPCONFIG_INP_4;
++ if (ts_dev->analog_input == 0)
++ stepconfigx |= TSCADC_STEPCONFIG_INP_4 |
++ TSCADC_STEPCONFIG_YPN;
++ else
++ stepconfigx |= TSCADC_STEPCONFIG_INP |
++ TSCADC_STEPCONFIG_XNN;
+ break;
+ case 5:
+- stepconfigx |= TSCADC_STEPCONFIG_YPP |
+- TSCADC_STEPCONFIG_YNN |
++ stepconfigx |= TSCADC_STEPCONFIG_YNN |
+ TSCADC_STEPCONFIG_INP_5;
++ if (ts_dev->analog_input == 0)
++ stepconfigx |= TSCADC_STEPCONFIG_XNP |
++ TSCADC_STEPCONFIG_YPN;
++ else
++ stepconfigx |= TSCADC_STEPCONFIG_XNN |
++ TSCADC_STEPCONFIG_YPP;
+ break;
+ case 8:
+- stepconfigx |= TSCADC_STEPCONFIG_INP_4;
++ if (ts_dev->analog_input == 0)
++ stepconfigx |= TSCADC_STEPCONFIG_INP_4 |
++ TSCADC_STEPCONFIG_YPN;
++ else
++ stepconfigx |= TSCADC_STEPCONFIG_INP |
++ TSCADC_STEPCONFIG_XNN;
+ break;
+ }
++
+ for (i = 1; i < 7; i++) {
+ tscadc_writel(ts_dev, TSCADC_REG_STEPCONFIG(i), stepconfigx);
+ tscadc_writel(ts_dev, TSCADC_REG_STEPDELAY(i), delay);
+@@ -146,18 +166,28 @@ static void tsc_step_config(struct tscadc *ts_dev)
+ TSCADC_STEPCONFIG_INM | TSCADC_STEPCONFIG_FIFO1;
+ switch (ts_dev->wires) {
+ case 4:
+- stepconfigy |= TSCADC_STEPCONFIG_XNP;
++ if (ts_dev->analog_input == 0)
++ stepconfigy |= TSCADC_STEPCONFIG_XNP;
++ else
++ stepconfigy |= TSCADC_STEPCONFIG_YPP;
+ break;
+ case 5:
+- stepconfigy |= TSCADC_STEPCONFIG_XPP |
+- TSCADC_STEPCONFIG_XNP |
+- TSCADC_STEPCONFIG_YPN |
+- TSCADC_STEPCONFIG_INP_5;
++ stepconfigy |= TSCADC_STEPCONFIG_XPP | TSCADC_STEPCONFIG_INP_5;
++ if (ts_dev->analog_input == 0)
++ stepconfigy |= TSCADC_STEPCONFIG_XNN |
++ TSCADC_STEPCONFIG_YPP;
++ else
++ stepconfigy |= TSCADC_STEPCONFIG_XNP |
++ TSCADC_STEPCONFIG_YPN;
+ break;
+ case 8:
+- stepconfigy |= TSCADC_STEPCONFIG_XNP;
++ if (ts_dev->analog_input == 0)
++ stepconfigy |= TSCADC_STEPCONFIG_XNP;
++ else
++ stepconfigy |= TSCADC_STEPCONFIG_YPP;
+ break;
+ }
++
+ for (i = 7; i < 13; i++) {
+ tscadc_writel(ts_dev, TSCADC_REG_STEPCONFIG(i), stepconfigy);
+ tscadc_writel(ts_dev, TSCADC_REG_STEPDELAY(i), delay);
+@@ -166,8 +196,12 @@ static void tsc_step_config(struct tscadc *ts_dev)
+ chargeconfig = TSCADC_STEPCONFIG_XPP |
+ TSCADC_STEPCONFIG_YNN |
+ TSCADC_STEPCONFIG_RFP |
+- TSCADC_STEPCHARGE_INM | TSCADC_STEPCHARGE_INP |
+ TSCADC_STEPCHARGE_RFM;
++ if (ts_dev->analog_input == 0)
++ chargeconfig |= TSCADC_STEPCHARGE_INM_SWAP |
++ TSCADC_STEPCHARGE_INP_SWAP;
++ else
++ chargeconfig |= TSCADC_STEPCHARGE_INM | TSCADC_STEPCHARGE_INP;
+ tscadc_writel(ts_dev, TSCADC_REG_CHARGECONFIG, chargeconfig);
+ tscadc_writel(ts_dev, TSCADC_REG_CHARGEDELAY, TSCADC_STEPCHARGE_DELAY);
+
+@@ -180,20 +214,12 @@ static void tsc_idle_config(struct tscadc *ts_config)
+ unsigned int idleconfig;
+
+ idleconfig = TSCADC_STEPCONFIG_YNN |
+- TSCADC_STEPCONFIG_XNN |
+- TSCADC_STEPCONFIG_INM;
++ TSCADC_STEPCONFIG_INM | TSCADC_STEPCONFIG_IDLE_INP;
++ if (ts_config->analog_input == 0)
++ idleconfig |= TSCADC_STEPCONFIG_XNN;
++ else
++ idleconfig |= TSCADC_STEPCONFIG_YPN;
+
+- switch (ts_config->wires) {
+- case 4:
+- idleconfig |= TSCADC_STEPCONFIG_IDLE_INP;
+- break;
+- case 5:
+- idleconfig |= TSCADC_STEPCONFIG_INP_5;
+- break;
+- case 8:
+- idleconfig |= TSCADC_STEPCONFIG_INP_4;
+- break;
+- }
+ tscadc_writel(ts_config, TSCADC_REG_IDLECONFIG, idleconfig);
+ }
+
+@@ -376,6 +402,7 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+ tscadc_writel(ts_dev, TSCADC_REG_IRQWAKEUP, TSCADC_IRQWKUP_ENB);
+
+ ts_dev->wires = pdata->wires;
++ ts_dev->analog_input = pdata->analog_input;
+
+ /* Set the control register bits */
+ ctrl = TSCADC_CNTRLREG_STEPCONFIGWRT |
+diff --git a/include/linux/input/ti_tscadc.h b/include/linux/input/ti_tscadc.h
+index 29f87db..b9d9a46 100644
+--- a/include/linux/input/ti_tscadc.h
++++ b/include/linux/input/ti_tscadc.h
+@@ -3,8 +3,18 @@
+ * @wires: Wires refer to application modes
+ * i.e. 4/5/8 wire touchscreen support
+ * on the platform
++ * @analog_input: Analog inputs refer to the order in which the
++ * connections are made to the AFE. If the connections
++ * are as : XPUL = AN0,XNUR = AN1,YPLL = AN2,
++ * YNLR = AN3, then this variable is set to 1.
++ * Else if the connections are as :
++ * XPUL = AN0,YPLL = AN1,XNUR = AN2,
++ * YNLR = AN3, then set this variable to
++ * 0.
+ */
+
+ struct tsc_data {
+ int wires;
++ int analog_input;
++
+ };
+--
+1.7.4.1
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0002-ARM-OMAP-AM335x-Add-support-for-Beta-GP-EVM.patch b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0002-ARM-OMAP-AM335x-Add-support-for-Beta-GP-EVM.patch
--- /dev/null
+++ b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0002-ARM-OMAP-AM335x-Add-support-for-Beta-GP-EVM.patch
@@ -0,0 +1,122 @@
+From 98d0446f94a6f89016f5ed73cb6bc304075cceb6 Mon Sep 17 00:00:00 2001
+From: Patil, Rachna <rachna@ti.com>
+Date: Fri, 11 Nov 2011 13:09:51 +0530
+Subject: [PATCH 2/9] ARM: OMAP: AM335x: Add support for Beta GP EVM.
+
+This patch adds support for BETA EVM.
+BETA EVM is set as the default configuration.
+Since the peripherals were supported only in profile 0 for
+alpha EVM, It makes use of the exisiting GP EVM structure.
+
+Changes have been made to MMC and audio.
+
+Flag gp_evm_revision can be used to differentiate between the
+revisions of the GP EVM.
+
+Signed-off-by: Patil, Rachna <rachna@ti.com>
+---
+ arch/arm/mach-omap2/board-am335xevm.c | 57 ++++++++++++---------------------
+ 1 files changed, 21 insertions(+), 36 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index 9ec56c6..d6bf7b1 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -329,6 +329,11 @@ struct am335x_evm_eeprom_config {
+ static struct am335x_evm_eeprom_config config;
+ static bool daughter_brd_detected;
+
++#define GP_EVM_REV_IS_1_0A 0x1
++#define GP_EVM_REV_IS_1_1A 0x2
++#define GP_EVM_REV_IS_UNKNOWN 0xFF
++static unsigned int gp_evm_revision = GP_EVM_REV_IS_UNKNOWN;
++
+ #define EEPROM_MAC_ADDRESS_OFFSET 60 /* 4+8+4+12+32 */
+ #define EEPROM_NO_OF_MAC_ADDR 3
+ static char am335x_mac_addr[EEPROM_NO_OF_MAC_ADDR][ETH_ALEN];
+@@ -629,25 +634,8 @@ static struct pinmux_config mmc1_pin_mux[] = {
+ {"gpmc_ad0.mmc1_dat0", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLUP},
+ {"gpmc_csn1.mmc1_clk", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
+ {"gpmc_csn2.mmc1_cmd", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
+- {"uart1_rxd.mmc1_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
+- {"mcasp0_fsx.mmc1_sdcd", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
+- {NULL, 0},
+-};
+-
+-/* Module pin mux for mmc2 */
+-static struct pinmux_config mmc2_pin_mux[] = {
+- {"gpmc_ad11.mmc2_dat7", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
+- {"gpmc_ad10.mmc2_dat6", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
+- {"gpmc_ad9.mmc2_dat5", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
+- {"gpmc_ad8.mmc2_dat4", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
+- {"gpmc_ad15.mmc2_dat3", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
+- {"gpmc_ad14.mmc2_dat2", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
+- {"gpmc_ad13.mmc2_dat1", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
+- {"gpmc_ad12.mmc2_dat0", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
+- {"gpmc_clk.mmc2_clk", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
+- {"gpmc_csn3.mmc2_cmd", OMAP_MUX_MODE3 | AM33XX_PIN_INPUT_PULLUP},
+- {"spi0_cs0.mmc2_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
+- {"mcasp0_axr0.mmc2_sdcd", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
++ {"gpmc_csn0.mmc1_sdwp", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
++ {"gpmc_advn_ale.mmc1_sdcd", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
+ {NULL, 0},
+ };
+
+@@ -1138,20 +1126,6 @@ static void mmc1_init(int evm_id, int profile)
+ return;
+ }
+
+-static void mmc2_init(int evm_id, int profile)
+-{
+- setup_pin_mux(mmc2_pin_mux);
+-
+- am335x_mmc[1].mmc = 3;
+- am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA;
+- am335x_mmc[1].gpio_cd = GPIO_TO_PIN(3, 16);
+- am335x_mmc[1].gpio_wp = GPIO_TO_PIN(0, 5);
+- am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
+-
+- /* mmc will be initialized when mmc0_init is called */
+- return;
+-}
+-
+ static void mmc2_wl12xx_init(int evm_id, int profile)
+ {
+ setup_pin_mux(mmc2_wl12xx_pin_mux);
+@@ -1488,9 +1462,8 @@ static struct evm_dev_cfg gen_purp_evm_dev_cfg[] = {
+ {evm_nand_init, DEV_ON_DGHTR_BRD,
+ (PROFILE_ALL & ~PROFILE_2 & ~PROFILE_3)},
+ {i2c1_init, DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_3 | PROFILE_7)},
+- {mcasp1_init, DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_3) },
++ {mcasp1_init, DEV_ON_DGHTR_BRD, (PROFILE_0 | PROFILE_3 | PROFILE_7) },
+ {mmc1_init, DEV_ON_DGHTR_BRD, PROFILE_2},
+- {mmc2_init, DEV_ON_DGHTR_BRD, PROFILE_4},
+ {mmc2_wl12xx_init, DEV_ON_BASEBOARD, (PROFILE_0 | PROFILE_3 |
+ PROFILE_5)},
+ {mmc0_init, DEV_ON_BASEBOARD, (PROFILE_ALL & ~PROFILE_5)},
+@@ -1563,9 +1536,21 @@ static void setup_low_cost_evm(void)
+ static void setup_general_purpose_evm(void)
+ {
+ u32 prof_sel = am335x_get_profile_selection();
+-
+ pr_info("The board is general purpose EVM in profile %d\n", prof_sel);
+
++ if (!strncmp("1.1A", config.version, 4)) {
++ pr_info("EVM version is %s\n", config.version);
++ gp_evm_revision = GP_EVM_REV_IS_1_1A;
++ }
++ else if (!strncmp("1.0A", config.version, 4)) {
++ pr_info("EVM version is %s\n", config.version);
++ gp_evm_revision = GP_EVM_REV_IS_1_0A;
++ }
++ else {
++ pr_err("EVM version read fail, falling back to Rev1.1A");
++ gp_evm_revision = GP_EVM_REV_IS_1_1A;
++ }
++
+ _configure_device(GEN_PURP_EVM, gen_purp_evm_dev_cfg, (1L << prof_sel));
+ }
+
+--
+1.7.4.1
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0003-AM335x-Add-support-for-pressure-measurement-on-TSC.patch b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0003-AM335x-Add-support-for-pressure-measurement-on-TSC.patch
--- /dev/null
@@ -0,0 +1,219 @@
+From b086fa2754f2c5f4f05a9690f170e2ef86207b4e Mon Sep 17 00:00:00 2001
+From: Patil, Rachna <rachna@ti.com>
+Date: Fri, 11 Nov 2011 18:28:54 +0530
+Subject: [PATCH 3/9] AM335x: Add support for pressure measurement on TSC.
+
+This patch adds support for pressure measurement configurations
+on TSC. Along with X and Y co-ordinates pressure is also reported to
+the sub-system.
+
+Signed-off-by: Patil, Rachna <rachna@ti.com>
+---
+ arch/arm/mach-omap2/board-am335xevm.c | 1 +
+ drivers/input/touchscreen/ti_tscadc.c | 77 +++++++++++++++++++++++++++------
+ include/linux/input/ti_tscadc.h | 3 +-
+ 3 files changed, 66 insertions(+), 15 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index d6bf7b1..46fce3e 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -194,6 +194,7 @@ static struct resource tsc_resources[] = {
+
+ static struct tsc_data am335x_touchscreen_data = {
+ .wires = 4,
++ .x_plate_resistance = 200,
+ };
+
+ static struct platform_device tsc_device = {
+diff --git a/drivers/input/touchscreen/ti_tscadc.c b/drivers/input/touchscreen/ti_tscadc.c
+index 021db7f..9783435 100644
+--- a/drivers/input/touchscreen/ti_tscadc.c
++++ b/drivers/input/touchscreen/ti_tscadc.c
+@@ -41,6 +41,10 @@
+ #define TSCADC_REG_CHARGEDELAY 0x060
+ #define TSCADC_REG_STEPCONFIG(n) (0x64 + ((n-1) * 8))
+ #define TSCADC_REG_STEPDELAY(n) (0x68 + ((n-1) * 8))
++#define TSCADC_REG_STEPCONFIG13 0x0C4
++#define TSCADC_REG_STEPDELAY13 0x0C8
++#define TSCADC_REG_STEPCONFIG14 0x0CC
++#define TSCADC_REG_STEPDELAY14 0x0D0
+ #define TSCADC_REG_FIFO0CNT 0xE4
+ #define TSCADC_REG_FIFO0THR 0xE8
+ #define TSCADC_REG_FIFO1CNT 0xF0
+@@ -50,7 +54,7 @@
+
+ /* Register Bitfields */
+ #define TSCADC_IRQWKUP_ENB BIT(0)
+-#define TSCADC_STPENB_STEPENB 0x1fFF
++#define TSCADC_STPENB_STEPENB 0x7FFF
+ #define TSCADC_IRQENB_FIFO0THRES BIT(2)
+ #define TSCADC_IRQENB_FIFO1THRES BIT(5)
+ #define TSCADC_IRQENB_PENUP BIT(9)
+@@ -71,10 +75,11 @@
+ #define TSCADC_STEPCONFIG_IDLE_INP (1 << 22)
+ #define TSCADC_STEPCONFIG_OPENDLY 0x018
+ #define TSCADC_STEPCONFIG_SAMPLEDLY 0x88
+-#define TSCADC_STEPCHARGE_INM_SWAP BIT(16)
+-#define TSCADC_STEPCHARGE_INM BIT(15)
+-#define TSCADC_STEPCHARGE_INP_SWAP BIT(20)
+-#define TSCADC_STEPCHARGE_INP BIT(19)
++#define TSCADC_STEPCONFIG_Z1 (3 << 19)
++#define TSCADC_STEPCHARGE_INM_SWAP BIT(16)
++#define TSCADC_STEPCHARGE_INM BIT(15)
++#define TSCADC_STEPCHARGE_INP_SWAP BIT(20)
++#define TSCADC_STEPCHARGE_INP BIT(19)
+ #define TSCADC_STEPCHARGE_RFM (1 << 23)
+ #define TSCADC_STEPCHARGE_DELAY 0x1
+ #define TSCADC_CNTRLREG_TSCSSENB BIT(0)
+@@ -98,6 +103,7 @@ struct tscadc {
+ struct input_dev *input;
+ int wires;
+ int analog_input;
++ int x_plate_resistance;
+ struct clk *clk;
+ int irq;
+ void __iomem *tsc_base;
+@@ -118,6 +124,7 @@ static void tsc_step_config(struct tscadc *ts_dev)
+ {
+ unsigned int stepconfigx = 0, stepconfigy = 0;
+ unsigned int delay, chargeconfig = 0;
++ unsigned int stepconfigz1 = 0, stepconfigz2 = 0;
+ int i;
+
+ /* Configure the Step registers */
+@@ -205,6 +212,18 @@ static void tsc_step_config(struct tscadc *ts_dev)
+ tscadc_writel(ts_dev, TSCADC_REG_CHARGECONFIG, chargeconfig);
+ tscadc_writel(ts_dev, TSCADC_REG_CHARGEDELAY, TSCADC_STEPCHARGE_DELAY);
+
++ /* Configure to calculate pressure */
++ stepconfigz1 = TSCADC_STEPCONFIG_MODE_HWSYNC |
++ TSCADC_STEPCONFIG_2SAMPLES_AVG |
++ TSCADC_STEPCONFIG_XNP |
++ TSCADC_STEPCONFIG_YPN | TSCADC_STEPCONFIG_INM;
++ stepconfigz2 = stepconfigz1 | TSCADC_STEPCONFIG_Z1 |
++ TSCADC_STEPCONFIG_FIFO1;
++ tscadc_writel(ts_dev, TSCADC_REG_STEPCONFIG13, stepconfigz1);
++ tscadc_writel(ts_dev, TSCADC_REG_STEPDELAY13, delay);
++ tscadc_writel(ts_dev, TSCADC_REG_STEPCONFIG14, stepconfigz2);
++ tscadc_writel(ts_dev, TSCADC_REG_STEPDELAY14, delay);
++
+ tscadc_writel(ts_dev, TSCADC_REG_SE, TSCADC_STPENB_STEPENB);
+ }
+
+@@ -235,14 +254,14 @@ static irqreturn_t tscadc_interrupt(int irq, void *dev)
+ unsigned int prev_diff_x = ~0, prev_diff_y = ~0;
+ unsigned int cur_diff_x = 0, cur_diff_y = 0;
+ unsigned int val_x = 0, val_y = 0, diffx = 0, diffy = 0;
++ unsigned int z1 = 0, z2 = 0, z = 0;
+
+ status = tscadc_readl(ts_dev, TSCADC_REG_IRQSTATUS);
+
+ if (status & TSCADC_IRQENB_FIFO1THRES) {
+ fifo0count = tscadc_readl(ts_dev, TSCADC_REG_FIFO0CNT);
+ fifo1count = tscadc_readl(ts_dev, TSCADC_REG_FIFO1CNT);
+-
+- for (i = 0; i < fifo0count; i++) {
++ for (i = 0; i < (fifo0count-1); i++) {
+ readx1 = tscadc_readl(ts_dev, TSCADC_REG_FIFO0);
+ readx1 = readx1 & 0xfff;
+ if (readx1 > prev_val_x)
+@@ -281,12 +300,39 @@ static irqreturn_t tscadc_interrupt(int irq, void *dev)
+ bckup_x = val_x;
+ bckup_y = val_y;
+
+- if (pen == 0) {
+- if ((diffx < 15) && (diffy < 15)) {
+- input_report_abs(input_dev, ABS_X, val_x);
+- input_report_abs(input_dev, ABS_Y, val_y);
+- input_report_key(input_dev, BTN_TOUCH, 1);
+- input_sync(input_dev);
++ z1 = ((tscadc_readl(ts_dev, TSCADC_REG_FIFO0)) & 0xfff);
++ z2 = ((tscadc_readl(ts_dev, TSCADC_REG_FIFO1)) & 0xfff);
++
++ if ((z1 != 0) && (z2 != 0)) {
++ /*
++ * cal pressure using formula
++ * Resistance(touch) = x plate resistance *
++ * x postion/4096 * ((z2 / z1) - 1)
++ */
++ z = z2 - z1;
++ z *= val_x;
++ z *= ts_dev->x_plate_resistance;
++ z /= z1;
++ z = (z + 2047) >> 12;
++
++ /*
++ * Sample found inconsistent by debouncing
++ * or pressure is beyond the maximum.
++ * Don't report it to user space.
++ */
++ if (pen == 0) {
++ if ((diffx < 15) && (diffy < 15)
++ && (z <= MAX_12BIT)) {
++ input_report_abs(input_dev, ABS_X,
++ val_x);
++ input_report_abs(input_dev, ABS_Y,
++ val_y);
++ input_report_abs(input_dev, ABS_PRESSURE,
++ z);
++ input_report_key(input_dev, BTN_TOUCH,
++ 1);
++ input_sync(input_dev);
++ }
+ }
+ }
+ irqclr |= TSCADC_IRQENB_FIFO1THRES;
+@@ -303,6 +349,7 @@ static irqreturn_t tscadc_interrupt(int irq, void *dev)
+ bckup_x = 0;
+ bckup_y = 0;
+ input_report_key(input_dev, BTN_TOUCH, 0);
++ input_report_abs(input_dev, ABS_PRESSURE, 0);
+ input_sync(input_dev);
+ } else {
+ pen = 0;
+@@ -403,6 +450,7 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+
+ ts_dev->wires = pdata->wires;
+ ts_dev->analog_input = pdata->analog_input;
++ ts_dev->x_plate_resistance = pdata->x_plate_resistance;
+
+ /* Set the control register bits */
+ ctrl = TSCADC_CNTRLREG_STEPCONFIGWRT |
+@@ -430,7 +478,7 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+
+ tsc_step_config(ts_dev);
+
+- tscadc_writel(ts_dev, TSCADC_REG_FIFO1THR, 5);
++ tscadc_writel(ts_dev, TSCADC_REG_FIFO1THR, 6);
+
+ ctrl |= TSCADC_CNTRLREG_TSCSSENB;
+ tscadc_writel(ts_dev, TSCADC_REG_CTRL, ctrl);
+@@ -443,6 +491,7 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+
+ input_set_abs_params(input_dev, ABS_X, 0, MAX_12BIT, 0, 0);
+ input_set_abs_params(input_dev, ABS_Y, 0, MAX_12BIT, 0, 0);
++ input_set_abs_params(input_dev, ABS_PRESSURE, 0, MAX_12BIT, 0, 0);
+
+ /* register to the input system */
+ err = input_register_device(input_dev);
+diff --git a/include/linux/input/ti_tscadc.h b/include/linux/input/ti_tscadc.h
+index b9d9a46..2c547bb 100644
+--- a/include/linux/input/ti_tscadc.h
++++ b/include/linux/input/ti_tscadc.h
+@@ -11,10 +11,11 @@
+ * XPUL = AN0,YPLL = AN1,XNUR = AN2,
+ * YNLR = AN3, then set this variable to
+ * 0.
++ * @x_plate_resistance: X plate resistance.
+ */
+
+ struct tsc_data {
+ int wires;
+ int analog_input;
+-
++ int x_plate_resistance;
+ };
+--
+1.7.4.1
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0004-tscadc-Add-general-purpose-mode-untested-with-touchs.patch b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0004-tscadc-Add-general-purpose-mode-untested-with-touchs.patch
--- /dev/null
@@ -0,0 +1,463 @@
+From 2b44ca7878e41f25b91486ebcb8db2c3be1f61eb Mon Sep 17 00:00:00 2001
+From: Joel A Fernandes <joelagnel@ti.com>
+Date: Sat, 29 Oct 2011 01:17:43 -0500
+Subject: [PATCH 4/9] tscadc: Add general purpose mode, untested with touchscreen functionality
+
+Signed-off-by: Joel A Fernandes <joelagnel@ti.com>
+---
+ adc-notes.txt | 33 +++++
+ arch/arm/mach-omap2/board-am335xevm.c | 6 +
+ arch/arm/mach-omap2/mux33xx.c | 12 ++
+ arch/arm/mach-omap2/mux33xx.h | 4 +
+ drivers/input/touchscreen/ti_tscadc.c | 209 +++++++++++++++++++++++++--------
+ include/linux/input/ti_tscadc.h | 4 +
+ 6 files changed, 216 insertions(+), 52 deletions(-)
+ create mode 100755 adc-notes.txt
+
+diff --git a/adc-notes.txt b/adc-notes.txt
+new file mode 100755
+index 0000000..178e262
+--- /dev/null
++++ b/adc-notes.txt
+@@ -0,0 +1,33 @@
++Features
++ - software register bit for SOC (Start of conversion) and EOC
++ - single conversion (one-shot) - software enabled
++ - Data stored in either of 2 fifo groups- can be read through dma or cpu
++
++
++Events
++ - Status bit to indicate if ADC is busy converting (can use polling to check if conversion is finished)
++ - Interrupts on FIFO threhold levels reached
++ - In on one-shot mode, Step-enable bit is turned off automatically after conversion - can be used to check if conversion is finished.
++ - END_OF_SEQUENCE interrupt can be configured when the FSM is done with the last enabled step (but should not be used to check if data is in the FIFO)
++ - For availability of data, the FIFO interrupts and word count reg should be used.
++
++Clocks-
++ - ADC uses adc_clk
++ - Sequencers, FIFO etc use ocp_clk
++
++One shot mode
++ - Step-enable bit is turned off automatically after conversion - can be used to check if conversion is finished.
++
++ADC Controller
++==============
++*** config steps
++1. configure a STEPCONFIG register
++ For ADC we would like to configure the steps as general-purpose (non-touch screen)
++2. Enable TSC_ADC_SS
++3. Set STEPENABLE bit of any step for the sequencer to go to that step, perform conversion and store the data in FIFO
++
++*** reading data:
++1. Check word count reg in FIFO register
++2. If non 0, read word
++3. Step enable bit can be polled to check if conversion is over or not.
++
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index 46fce3e..c8da580 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -456,6 +456,10 @@ static struct pinmux_config tsc_pin_mux[] = {
+ {"ain1.ain1", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
+ {"ain2.ain2", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
+ {"ain3.ain3", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
++ {"ain4.ain4", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
++ {"ain5.ain5", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
++ {"ain6.ain6", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
++ {"ain7.ain7", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
+ {"vrefp.vrefp", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
+ {"vrefn.vrefn", OMAP_MUX_MODE0 | AM33XX_INPUT_EN},
+ {NULL, 0},
+@@ -1513,6 +1517,7 @@ static struct evm_dev_cfg beaglebone_old_dev_cfg[] = {
+ {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
+ {mmc0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
+ {boneleds_init, DEV_ON_BASEBOARD, PROFILE_ALL},
++ {tsc_init, DEV_ON_BASEBOARD, PROFILE_ALL},
+ {NULL, 0, 0},
+ };
+
+@@ -1524,6 +1529,7 @@ static struct evm_dev_cfg beaglebone_dev_cfg[] = {
+ {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
+ {mmc0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
+ {boneleds_init, DEV_ON_BASEBOARD, PROFILE_ALL},
++ {tsc_init, DEV_ON_BASEBOARD, PROFILE_ALL},
+ {NULL, 0, 0},
+ };
+
+diff --git a/arch/arm/mach-omap2/mux33xx.c b/arch/arm/mach-omap2/mux33xx.c
+index 4399003..832a50b 100644
+--- a/arch/arm/mach-omap2/mux33xx.c
++++ b/arch/arm/mach-omap2/mux33xx.c
+@@ -587,6 +587,18 @@ static struct omap_mux __initdata am33xx_muxmodes[] = {
+ _AM33XX_MUXENTRY(AIN3, 0,
+ "ain3", NULL, NULL, NULL,
+ NULL, NULL, NULL, NULL),
++ _AM33XX_MUXENTRY(AIN4, 0,
++ "ain4", NULL, NULL, NULL,
++ NULL, NULL, NULL, NULL),
++ _AM33XX_MUXENTRY(AIN5, 0,
++ "ain5", NULL, NULL, NULL,
++ NULL, NULL, NULL, NULL),
++ _AM33XX_MUXENTRY(AIN6, 0,
++ "ain6", NULL, NULL, NULL,
++ NULL, NULL, NULL, NULL),
++ _AM33XX_MUXENTRY(AIN7, 0,
++ "ain7", NULL, NULL, NULL,
++ NULL, NULL, NULL, NULL),
+ _AM33XX_MUXENTRY(VREFP, 0,
+ "vrefp", NULL, NULL, NULL,
+ NULL, NULL, NULL, NULL),
+diff --git a/arch/arm/mach-omap2/mux33xx.h b/arch/arm/mach-omap2/mux33xx.h
+index 70a3012..348c8e5 100644
+--- a/arch/arm/mach-omap2/mux33xx.h
++++ b/arch/arm/mach-omap2/mux33xx.h
+@@ -228,6 +228,10 @@
+ #define AM33XX_CONTROL_PADCONF_DDR_DQSN1_OFFSET 0x0AFC
+ #define AM33XX_CONTROL_PADCONF_DDR_VREF_OFFSET 0x0B00
+ #define AM33XX_CONTROL_PADCONF_DDR_VTP_OFFSET 0x0B04
++#define AM33XX_CONTROL_PADCONF_AIN7_OFFSET 0x0B10
++#define AM33XX_CONTROL_PADCONF_AIN6_OFFSET 0x0B14
++#define AM33XX_CONTROL_PADCONF_AIN5_OFFSET 0x0B18
++#define AM33XX_CONTROL_PADCONF_AIN4_OFFSET 0x0B1C
+ #define AM33XX_CONTROL_PADCONF_AIN3_OFFSET 0x0B20
+ #define AM33XX_CONTROL_PADCONF_AIN2_OFFSET 0x0B24
+ #define AM33XX_CONTROL_PADCONF_AIN1_OFFSET 0x0B28
+diff --git a/drivers/input/touchscreen/ti_tscadc.c b/drivers/input/touchscreen/ti_tscadc.c
+index 9783435..76fc7b6 100644
+--- a/drivers/input/touchscreen/ti_tscadc.c
++++ b/drivers/input/touchscreen/ti_tscadc.c
+@@ -27,6 +27,8 @@
+ #include <linux/input/ti_tscadc.h>
+ #include <linux/delay.h>
+
++/* Memory mapped registers here have incorrect offsets!
++ * Correct after referring TRM */
+ #define TSCADC_REG_IRQEOI 0x020
+ #define TSCADC_REG_RAWIRQSTATUS 0x024
+ #define TSCADC_REG_IRQSTATUS 0x028
+@@ -54,12 +56,18 @@
+
+ /* Register Bitfields */
+ #define TSCADC_IRQWKUP_ENB BIT(0)
+-#define TSCADC_STPENB_STEPENB 0x7FFF
++#define TSCADC_STPENB_STEPENB_TOUCHSCREEN 0x7FFF
++#define TSCADC_STPENB_STEPENB_GENERAL 0x0400
+ #define TSCADC_IRQENB_FIFO0THRES BIT(2)
++#define TSCADC_IRQENB_FIFO0OVERRUN BIT(3)
+ #define TSCADC_IRQENB_FIFO1THRES BIT(5)
++#define TSCADC_IRQENB_EOS BIT(1)
+ #define TSCADC_IRQENB_PENUP BIT(9)
+-#define TSCADC_STEPCONFIG_MODE_HWSYNC 0x2
++#define TSCADC_STEPCONFIG_MODE_HWSYNC 0x2
++#define TSCADC_STEPCONFIG_MODE_SWCONT 0x1
++#define TSCADC_STEPCONFIG_MODE_SWONESHOT 0x0
+ #define TSCADC_STEPCONFIG_2SAMPLES_AVG (1 << 4)
++#define TSCADC_STEPCONFIG_NO_AVG 0
+ #define TSCADC_STEPCONFIG_XPP BIT(5)
+ #define TSCADC_STEPCONFIG_XNN BIT(6)
+ #define TSCADC_STEPCONFIG_YPP BIT(7)
+@@ -72,7 +80,7 @@
+ #define TSCADC_STEPCONFIG_INP (1 << 20)
+ #define TSCADC_STEPCONFIG_INP_5 (1 << 21)
+ #define TSCADC_STEPCONFIG_FIFO1 (1 << 26)
+-#define TSCADC_STEPCONFIG_IDLE_INP (1 << 22)
++#define TSCADC_STEPCONFIG_IDLE_INP 0x0000
+ #define TSCADC_STEPCONFIG_OPENDLY 0x018
+ #define TSCADC_STEPCONFIG_SAMPLEDLY 0x88
+ #define TSCADC_STEPCONFIG_Z1 (3 << 19)
+@@ -104,6 +112,7 @@ struct tscadc {
+ int wires;
+ int analog_input;
+ int x_plate_resistance;
++ int mode;
+ struct clk *clk;
+ int irq;
+ void __iomem *tsc_base;
+@@ -120,6 +129,86 @@ static void tscadc_writel(struct tscadc *tsc, unsigned int reg,
+ writel(val, tsc->tsc_base + reg);
+ }
+
++static void tsc_adc_step_config(struct tscadc *ts_dev)
++{
++ unsigned int stepconfig = 0, delay = 0, chargeconfig = 0;
++
++ /*
++ * Step Configuration
++ * software-enabled continous mode
++ * 2 sample averaging
++ * sample channel 1 (SEL_INP mux bits = 0)
++ */
++ stepconfig = TSCADC_STEPCONFIG_MODE_SWONESHOT |
++ TSCADC_STEPCONFIG_2SAMPLES_AVG |
++ (0x7 << 19);
++
++ delay = TSCADC_STEPCONFIG_SAMPLEDLY | TSCADC_STEPCONFIG_OPENDLY;
++
++ tscadc_writel(ts_dev, TSCADC_REG_STEPCONFIG(10), stepconfig);
++ tscadc_writel(ts_dev, TSCADC_REG_STEPDELAY(10), delay);
++
++ /* Get the ball rolling, this will trigger the FSM to step through
++ * as soon as TSC_ADC_SS is turned on */
++ tscadc_writel(ts_dev, TSCADC_REG_SE, TSCADC_STPENB_STEPENB_GENERAL);
++}
++
++static irqreturn_t tsc_adc_interrupt(int irq, void *dev)
++{
++ struct tscadc *ts_dev = (struct tscadc *)dev;
++ struct input_dev *input_dev = ts_dev->input;
++ unsigned int status, irqclr = 0;
++ int i;
++ int fsm = 0, fifo0count = 0, fifo1count = 0;
++ unsigned int read_sample = 0, ready1 = 0;
++ unsigned int prev_val_x = ~0, prev_val_y = ~0;
++ unsigned int prev_diff_x = ~0, prev_diff_y = ~0;
++ unsigned int cur_diff_x = 0, cur_diff_y = 0;
++ unsigned int val_x = 0, val_y = 0, diffx = 0, diffy = 0;
++
++ status = tscadc_readl(ts_dev, TSCADC_REG_IRQSTATUS);
++
++ printk("interrupt! status=%x\n", status);
++ // if (status & TSCADC_IRQENB_EOS) {
++ // irqclr |= TSCADC_IRQENB_EOS;
++ // }
++
++ if (status & TSCADC_IRQENB_FIFO0THRES) {
++ fifo1count = tscadc_readl(ts_dev, TSCADC_REG_FIFO0CNT);
++ printk("fifo 0 count = %d\n", fifo1count);
++
++ for (i = 0; i < fifo1count; i++) {
++ read_sample = tscadc_readl(ts_dev, TSCADC_REG_FIFO0);
++ printk("sample: %d: %x\n", i, read_sample);
++ }
++ irqclr |= TSCADC_IRQENB_FIFO0THRES;
++ }
++
++
++ if (status & TSCADC_IRQENB_FIFO1THRES) {
++ fifo1count = tscadc_readl(ts_dev, TSCADC_REG_FIFO1CNT);
++
++ for (i = 0; i < fifo1count; i++) {
++ read_sample = tscadc_readl(ts_dev, TSCADC_REG_FIFO1);
++ // read_sample = read_sample & 0xfff;
++ printk("sample: %d: %d\n", i, read_sample);
++ panic("sample read from fifo1!");
++ }
++ irqclr |= TSCADC_IRQENB_FIFO1THRES;
++ }
++
++ mdelay(500);
++
++ tscadc_writel(ts_dev, TSCADC_REG_IRQSTATUS, irqclr);
++
++ /* check pending interrupts */
++ tscadc_writel(ts_dev, TSCADC_REG_IRQEOI, 0x0);
++
++ /* Turn on Step 1 again */
++ tscadc_writel(ts_dev, TSCADC_REG_SE, TSCADC_STPENB_STEPENB_GENERAL);
++ return IRQ_HANDLED;
++}
++
+ static void tsc_step_config(struct tscadc *ts_dev)
+ {
+ unsigned int stepconfigx = 0, stepconfigy = 0;
+@@ -224,7 +313,7 @@ static void tsc_step_config(struct tscadc *ts_dev)
+ tscadc_writel(ts_dev, TSCADC_REG_STEPCONFIG14, stepconfigz2);
+ tscadc_writel(ts_dev, TSCADC_REG_STEPDELAY14, delay);
+
+- tscadc_writel(ts_dev, TSCADC_REG_SE, TSCADC_STPENB_STEPENB);
++ tscadc_writel(ts_dev, TSCADC_REG_SE, TSCADC_STPENB_STEPENB_TOUCHSCREEN);
+ }
+
+ static void tsc_idle_config(struct tscadc *ts_config)
+@@ -242,7 +331,7 @@ static void tsc_idle_config(struct tscadc *ts_config)
+ tscadc_writel(ts_config, TSCADC_REG_IDLECONFIG, idleconfig);
+ }
+
+-static irqreturn_t tscadc_interrupt(int irq, void *dev)
++static irqreturn_t tsc_interrupt(int irq, void *dev)
+ {
+ struct tscadc *ts_dev = (struct tscadc *)dev;
+ struct input_dev *input_dev = ts_dev->input;
+@@ -362,7 +451,7 @@ static irqreturn_t tscadc_interrupt(int irq, void *dev)
+ /* check pending interrupts */
+ tscadc_writel(ts_dev, TSCADC_REG_IRQEOI, 0x0);
+
+- tscadc_writel(ts_dev, TSCADC_REG_SE, TSCADC_STPENB_STEPENB);
++ tscadc_writel(ts_dev, TSCADC_REG_SE, TSCADC_STPENB_STEPENB_TOUCHSCREEN);
+ return IRQ_HANDLED;
+ }
+
+@@ -400,13 +489,15 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+ return -ENODEV;
+ }
+
+- input_dev = input_allocate_device();
+- if (!input_dev) {
+- dev_err(&pdev->dev, "failed to allocate input device.\n");
+- err = -ENOMEM;
+- goto err_free_mem;
++ if(pdata->mode == TI_TSCADC_TSCMODE) {
++ input_dev = input_allocate_device();
++ if (!input_dev) {
++ dev_err(&pdev->dev, "failed to allocate input device.\n");
++ err = -ENOMEM;
++ goto err_free_mem;
++ }
++ ts_dev->input = input_dev;
+ }
+- ts_dev->input = input_dev;
+
+ ts_dev->tsc_base = ioremap(res->start, resource_size(res));
+ if (!ts_dev->tsc_base) {
+@@ -415,8 +506,15 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+ goto err_release_mem;
+ }
+
+- err = request_irq(ts_dev->irq, tscadc_interrupt, IRQF_DISABLED,
+- pdev->dev.driver->name, ts_dev);
++ if(pdata->mode == TI_TSCADC_TSCMODE) {
++ err = request_irq(ts_dev->irq, tsc_interrupt, IRQF_DISABLED,
++ pdev->dev.driver->name, ts_dev);
++ }
++ else {
++ err = request_irq(ts_dev->irq, tsc_adc_interrupt, IRQF_DISABLED,
++ pdev->dev.driver->name, ts_dev);
++ }
++
+ if (err) {
+ dev_err(&pdev->dev, "failed to allocate irq.\n");
+ goto err_unmap_regs;
+@@ -436,11 +534,15 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+ goto err_free_irq;
+ }
+ clock_rate = clk_get_rate(ts_dev->clk);
++
++ /* clk_value of atleast 21MHz required
++ * Clock verified on BeagleBone to be 24MHz */
+ clk_value = clock_rate / ADC_CLK;
+ if (clk_value < 7) {
+ dev_err(&pdev->dev, "clock input less than min clock requirement\n");
+ goto err_fail;
+ }
++
+ /* TSCADC_CLKDIV needs to be configured to the value minus 1 */
+ clk_value = clk_value - 1;
+ tscadc_writel(ts_dev, TSCADC_REG_CLKDIV, clk_value);
+@@ -451,56 +553,59 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+ ts_dev->wires = pdata->wires;
+ ts_dev->analog_input = pdata->analog_input;
+ ts_dev->x_plate_resistance = pdata->x_plate_resistance;
++ ts_dev->mode = pdata->mode;
+
+- /* Set the control register bits */
++ /* Set the control register bits - 12.5.44 TRM */
+ ctrl = TSCADC_CNTRLREG_STEPCONFIGWRT |
+- TSCADC_CNTRLREG_TSCENB |
+- TSCADC_CNTRLREG_STEPID;
+- switch (ts_dev->wires) {
+- case 4:
+- ctrl |= TSCADC_CNTRLREG_4WIRE;
+- break;
+- case 5:
+- ctrl |= TSCADC_CNTRLREG_5WIRE;
+- break;
+- case 8:
+- ctrl |= TSCADC_CNTRLREG_8WIRE;
+- break;
++ TSCADC_CNTRLREG_STEPID;
++ if(pdata->mode == TI_TSCADC_TSCMODE) {
++ ctrl |= TSCADC_CNTRLREG_TSCENB;
++ switch (ts_dev->wires) {
++ case 4:
++ ctrl |= TSCADC_CNTRLREG_4WIRE;
++ break;
++ case 5:
++ ctrl |= TSCADC_CNTRLREG_5WIRE;
++ break;
++ case 8:
++ ctrl |= TSCADC_CNTRLREG_8WIRE;
++ break;
++ }
+ }
+ tscadc_writel(ts_dev, TSCADC_REG_CTRL, ctrl);
+
+- /* Set register bits for Idel Config Mode */
+- tsc_idle_config(ts_dev);
+-
+- /* IRQ Enable */
+- irqenable = TSCADC_IRQENB_FIFO1THRES;
++ /* Touch screen / ADC configuration */
++ if(pdata->mode == TI_TSCADC_TSCMODE) {
++ tsc_idle_config(ts_dev);
++ tsc_step_config(ts_dev);
++ tscadc_writel(ts_dev, TSCADC_REG_FIFO1THR, 6);
++ irqenable = TSCADC_IRQENB_FIFO1THRES;
++ /* Touch screen also needs an input_dev */
++ input_dev->name = "ti-tsc-adcc";
++ input_dev->dev.parent = &pdev->dev;
++ input_dev->evbit[0] = BIT_MASK(EV_KEY) | BIT_MASK(EV_ABS);
++ input_dev->keybit[BIT_WORD(BTN_TOUCH)] = BIT_MASK(BTN_TOUCH);
++ input_set_abs_params(input_dev, ABS_X, 0, MAX_12BIT, 0, 0);
++ input_set_abs_params(input_dev, ABS_Y, 0, MAX_12BIT, 0, 0);
++ /* register to the input system */
++ err = input_register_device(input_dev);
++ if (err)
++ goto err_fail;
++ }
++ else {
++ tsc_adc_step_config(ts_dev);
++ tscadc_writel(ts_dev, TSCADC_REG_FIFO0THR, 0);
++ irqenable = TSCADC_IRQENB_FIFO0THRES;
++ }
+ tscadc_writel(ts_dev, TSCADC_REG_IRQENABLE, irqenable);
+
+- tsc_step_config(ts_dev);
+-
+- tscadc_writel(ts_dev, TSCADC_REG_FIFO1THR, 6);
+-
+ ctrl |= TSCADC_CNTRLREG_TSCSSENB;
+- tscadc_writel(ts_dev, TSCADC_REG_CTRL, ctrl);
+-
+- input_dev->name = "ti-tsc-adcc";
+- input_dev->dev.parent = &pdev->dev;
+-
+- input_dev->evbit[0] = BIT_MASK(EV_KEY) | BIT_MASK(EV_ABS);
+- input_dev->keybit[BIT_WORD(BTN_TOUCH)] = BIT_MASK(BTN_TOUCH);
+-
+- input_set_abs_params(input_dev, ABS_X, 0, MAX_12BIT, 0, 0);
+- input_set_abs_params(input_dev, ABS_Y, 0, MAX_12BIT, 0, 0);
+- input_set_abs_params(input_dev, ABS_PRESSURE, 0, MAX_12BIT, 0, 0);
+-
+- /* register to the input system */
+- err = input_register_device(input_dev);
+- if (err)
+- goto err_fail;
++ tscadc_writel(ts_dev, TSCADC_REG_CTRL, ctrl); /* Turn on TSC_ADC */
+
+ return 0;
+
+ err_fail:
++ printk(KERN_ERR "Fatal error, shutting down TSC_ADC\n");
+ clk_disable(ts_dev->clk);
+ clk_put(ts_dev->clk);
+ err_free_irq:
+diff --git a/include/linux/input/ti_tscadc.h b/include/linux/input/ti_tscadc.h
+index 2c547bb..850cd4b 100644
+--- a/include/linux/input/ti_tscadc.h
++++ b/include/linux/input/ti_tscadc.h
+@@ -14,8 +14,12 @@
+ * @x_plate_resistance: X plate resistance.
+ */
+
++#define TI_TSCADC_TSCMODE 0
++#define TI_TSCADC_GENMODE 1
++
+ struct tsc_data {
+ int wires;
+ int analog_input;
+ int x_plate_resistance;
++ int mode;
+ };
+--
+1.7.4.1
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0005-tscadc-Add-board-file-mfd-support-fix-warning.patch b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0005-tscadc-Add-board-file-mfd-support-fix-warning.patch
--- /dev/null
@@ -0,0 +1,86 @@
+From 800fc5594ec8922ef06e4063497d858cfd92c655 Mon Sep 17 00:00:00 2001
+From: Joel A Fernandes <joelagnel@ti.com>
+Date: Wed, 23 Nov 2011 17:52:57 -0600
+Subject: [PATCH 5/9] tscadc: Add board file mfd support, fix warning
+
+Signed-off-by: Joel A Fernandes <joelagnel@ti.com>
+---
+ arch/arm/mach-omap2/board-am335xevm.c | 27 ++++++++++++++++++++++++++-
+ drivers/input/touchscreen/ti_tscadc.c | 2 +-
+ 2 files changed, 27 insertions(+), 2 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index c8da580..563770e 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -195,6 +195,11 @@ static struct resource tsc_resources[] = {
+ static struct tsc_data am335x_touchscreen_data = {
+ .wires = 4,
+ .x_plate_resistance = 200,
++ .mode = TI_TSCADC_TSCMODE,
++};
++
++static struct tsc_data bone_touchscreen_data = {
++ .mode = TI_TSCADC_GENMODE,
+ };
+
+ static struct platform_device tsc_device = {
+@@ -207,6 +212,16 @@ static struct platform_device tsc_device = {
+ .resource = tsc_resources,
+ };
+
++static struct platform_device bone_tsc_device = {
++ .name = "tsc",
++ .id = -1,
++ .dev = {
++ .platform_data = &bone_touchscreen_data,
++ },
++ .num_resources = ARRAY_SIZE(tsc_resources),
++ .resource = tsc_resources,
++};
++
+ static u8 am335x_iis_serializer_direction1[] = {
+ INACTIVE_MODE, INACTIVE_MODE, TX_MODE, RX_MODE,
+ INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE, INACTIVE_MODE,
+@@ -919,6 +934,16 @@ static void tsc_init(int evm_id, int profile)
+ pr_err("failed to register touchscreen device\n");
+ }
+
++static void bone_tsc_init(int evm_id, int profile)
++{
++ int err;
++ setup_pin_mux(tsc_pin_mux);
++ err = platform_device_register(&bone_tsc_device);
++ if (err)
++ pr_err("failed to register touchscreen device\n");
++}
++
++
+ static void boneleds_init(int evm_id, int profile )
+ {
+ int err;
+@@ -1517,7 +1542,7 @@ static struct evm_dev_cfg beaglebone_old_dev_cfg[] = {
+ {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
+ {mmc0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
+ {boneleds_init, DEV_ON_BASEBOARD, PROFILE_ALL},
+- {tsc_init, DEV_ON_BASEBOARD, PROFILE_ALL},
++ {bone_tsc_init, DEV_ON_BASEBOARD, PROFILE_ALL},
+ {NULL, 0, 0},
+ };
+
+diff --git a/drivers/input/touchscreen/ti_tscadc.c b/drivers/input/touchscreen/ti_tscadc.c
+index 76fc7b6..49a5a70 100644
+--- a/drivers/input/touchscreen/ti_tscadc.c
++++ b/drivers/input/touchscreen/ti_tscadc.c
+@@ -462,7 +462,7 @@ static irqreturn_t tsc_interrupt(int irq, void *dev)
+ static int __devinit tscadc_probe(struct platform_device *pdev)
+ {
+ struct tscadc *ts_dev;
+- struct input_dev *input_dev;
++ struct input_dev *input_dev = NULL;
+ int err;
+ int clk_value;
+ int clock_rate, irqenable, ctrl;
+--
+1.7.4.1
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0006-AM335X-init-tsc-bone-style-for-new-boards.patch b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0006-AM335X-init-tsc-bone-style-for-new-boards.patch
--- /dev/null
+++ b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0006-AM335X-init-tsc-bone-style-for-new-boards.patch
@@ -0,0 +1,26 @@
+From be48948e9fe62f75cb221309aec0990f9ecd5e01 Mon Sep 17 00:00:00 2001
+From: Joel A Fernandes <joelagnel@ti.com>
+Date: Mon, 28 Nov 2011 18:01:07 -0600
+Subject: [PATCH 6/9] AM335X: init tsc bone style for new boards
+
+Signed-off-by: Joel A Fernandes <joelagnel@ti.com>
+---
+ arch/arm/mach-omap2/board-am335xevm.c | 2 +-
+ 1 files changed, 1 insertions(+), 1 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index 563770e..20b4e29 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -1554,7 +1554,7 @@ static struct evm_dev_cfg beaglebone_dev_cfg[] = {
+ {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
+ {mmc0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
+ {boneleds_init, DEV_ON_BASEBOARD, PROFILE_ALL},
+- {tsc_init, DEV_ON_BASEBOARD, PROFILE_ALL},
++ {bone_tsc_init, DEV_ON_BASEBOARD, PROFILE_ALL},
+ {NULL, 0, 0},
+ };
+
+--
+1.7.4.1
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0007-tscadc-make-stepconfig-channel-configurable.patch b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0007-tscadc-make-stepconfig-channel-configurable.patch
--- /dev/null
+++ b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0007-tscadc-make-stepconfig-channel-configurable.patch
@@ -0,0 +1,46 @@
+From 012ea9d8c2e7e522b1bd614ba5df814224663140 Mon Sep 17 00:00:00 2001
+From: Joel A Fernandes <joelagnel@ti.com>
+Date: Mon, 28 Nov 2011 18:18:04 -0600
+Subject: [PATCH 7/9] tscadc: make stepconfig channel-configurable
+
+Signed-off-by: Joel A Fernandes <joelagnel@ti.com>
+---
+ drivers/input/touchscreen/ti_tscadc.c | 8 +++++---
+ 1 files changed, 5 insertions(+), 3 deletions(-)
+
+diff --git a/drivers/input/touchscreen/ti_tscadc.c b/drivers/input/touchscreen/ti_tscadc.c
+index 49a5a70..638feb9 100644
+--- a/drivers/input/touchscreen/ti_tscadc.c
++++ b/drivers/input/touchscreen/ti_tscadc.c
+@@ -129,7 +129,9 @@ static void tscadc_writel(struct tscadc *tsc, unsigned int reg,
+ writel(val, tsc->tsc_base + reg);
+ }
+
+-static void tsc_adc_step_config(struct tscadc *ts_dev)
++/* Configure ADC to sample on channel (1-8) */
++
++static void tsc_adc_step_config(struct tscadc *ts_dev, int channel)
+ {
+ unsigned int stepconfig = 0, delay = 0, chargeconfig = 0;
+
+@@ -141,7 +143,7 @@ static void tsc_adc_step_config(struct tscadc *ts_dev)
+ */
+ stepconfig = TSCADC_STEPCONFIG_MODE_SWONESHOT |
+ TSCADC_STEPCONFIG_2SAMPLES_AVG |
+- (0x7 << 19);
++ ((channel-1) << 19);
+
+ delay = TSCADC_STEPCONFIG_SAMPLEDLY | TSCADC_STEPCONFIG_OPENDLY;
+
+@@ -593,7 +595,7 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+ goto err_fail;
+ }
+ else {
+- tsc_adc_step_config(ts_dev);
++ tsc_adc_step_config(ts_dev, 8);
+ tscadc_writel(ts_dev, TSCADC_REG_FIFO0THR, 0);
+ irqenable = TSCADC_IRQENB_FIFO0THRES;
+ }
+--
+1.7.4.1
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0008-tscadc-Trigger-through-sysfs.patch b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0008-tscadc-Trigger-through-sysfs.patch
--- /dev/null
@@ -0,0 +1,151 @@
+From 01b25097f2ad4ca1e9f35547b1a040c5f06a5dfd Mon Sep 17 00:00:00 2001
+From: Joel A Fernandes <joelagnel@ti.com>
+Date: Mon, 28 Nov 2011 20:55:25 -0600
+Subject: [PATCH 8/9] tscadc: Trigger through sysfs
+
+Signed-off-by: Joel A Fernandes <joelagnel@ti.com>
+---
+ drivers/input/touchscreen/ti_tscadc.c | 61 ++++++++++++++++++++++++++++++---
+ include/linux/input/ti_tscadc.h | 1 +
+ 2 files changed, 57 insertions(+), 5 deletions(-)
+
+diff --git a/drivers/input/touchscreen/ti_tscadc.c b/drivers/input/touchscreen/ti_tscadc.c
+index 638feb9..0126219 100644
+--- a/drivers/input/touchscreen/ti_tscadc.c
++++ b/drivers/input/touchscreen/ti_tscadc.c
+@@ -26,6 +26,17 @@
+ #include <linux/io.h>
+ #include <linux/input/ti_tscadc.h>
+ #include <linux/delay.h>
++#include <linux/device.h>
++
++size_t do_adc_sample(struct kobject *, struct attribute *, char *);
++static DEVICE_ATTR(ain1, S_IRUGO, do_adc_sample, NULL);
++static DEVICE_ATTR(ain2, S_IRUGO, do_adc_sample, NULL);
++static DEVICE_ATTR(ain3, S_IRUGO, do_adc_sample, NULL);
++static DEVICE_ATTR(ain4, S_IRUGO, do_adc_sample, NULL);
++static DEVICE_ATTR(ain5, S_IRUGO, do_adc_sample, NULL);
++static DEVICE_ATTR(ain6, S_IRUGO, do_adc_sample, NULL);
++static DEVICE_ATTR(ain7, S_IRUGO, do_adc_sample, NULL);
++static DEVICE_ATTR(ain8, S_IRUGO, do_adc_sample, NULL);
+
+ /* Memory mapped registers here have incorrect offsets!
+ * Correct after referring TRM */
+@@ -144,12 +155,12 @@ static void tsc_adc_step_config(struct tscadc *ts_dev, int channel)
+ stepconfig = TSCADC_STEPCONFIG_MODE_SWONESHOT |
+ TSCADC_STEPCONFIG_2SAMPLES_AVG |
+ ((channel-1) << 19);
+-
++
+ delay = TSCADC_STEPCONFIG_SAMPLEDLY | TSCADC_STEPCONFIG_OPENDLY;
+
+ tscadc_writel(ts_dev, TSCADC_REG_STEPCONFIG(10), stepconfig);
+ tscadc_writel(ts_dev, TSCADC_REG_STEPDELAY(10), delay);
+-
++
+ /* Get the ball rolling, this will trigger the FSM to step through
+ * as soon as TSC_ADC_SS is turned on */
+ tscadc_writel(ts_dev, TSCADC_REG_SE, TSCADC_STPENB_STEPENB_GENERAL);
+@@ -199,7 +210,7 @@ static irqreturn_t tsc_adc_interrupt(int irq, void *dev)
+ irqclr |= TSCADC_IRQENB_FIFO1THRES;
+ }
+
+- mdelay(500);
++ // mdelay(500);
+
+ tscadc_writel(ts_dev, TSCADC_REG_IRQSTATUS, irqclr);
+
+@@ -207,7 +218,7 @@ static irqreturn_t tsc_adc_interrupt(int irq, void *dev)
+ tscadc_writel(ts_dev, TSCADC_REG_IRQEOI, 0x0);
+
+ /* Turn on Step 1 again */
+- tscadc_writel(ts_dev, TSCADC_REG_SE, TSCADC_STPENB_STEPENB_GENERAL);
++ // tscadc_writel(ts_dev, TSCADC_REG_SE, TSCADC_STPENB_STEPENB_GENERAL);
+ return IRQ_HANDLED;
+ }
+
+@@ -461,6 +472,34 @@ static irqreturn_t tsc_interrupt(int irq, void *dev)
+ * The functions for inserting/removing driver as a module.
+ */
+
++size_t do_adc_sample(struct kobject *kobj, struct attribute *attr, char *buf) {
++ struct platform_device *pdev;
++ struct device *dev;
++ struct tscadc *ts_dev;
++ int channel_num;
++
++ pdev = (struct platform_device *)container_of(kobj, struct device, kobj);
++ dev = &pdev->dev;
++
++ ts_dev = dev_get_drvdata(dev);
++
++ if(strncmp(attr->name, "ain", 3)) {
++ printk("Invalid ain num\n");
++ return -EINVAL;
++ }
++
++ channel_num = attr->name[3] - 0x30;
++ if(channel_num > 8 || channel_num < 1) {
++ printk("Invalid channel_num=%d\n", channel_num);
++ return -EINVAL;
++ }
++
++ tsc_adc_step_config(ts_dev, channel_num);
++
++ memcpy(buf, attr->name, strlen(attr->name)+1);
++ return strlen(attr->name);
++}
++
+ static int __devinit tscadc_probe(struct platform_device *pdev)
+ {
+ struct tscadc *ts_dev;
+@@ -472,6 +511,18 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+ struct resource *res;
+ struct clk *tsc_ick;
+
++ printk("dev addr = %p\n", &pdev->dev);
++ printk("pdev addr = %p\n", pdev);
++
++ device_create_file(&pdev->dev, &dev_attr_ain1);
++ device_create_file(&pdev->dev, &dev_attr_ain2);
++ device_create_file(&pdev->dev, &dev_attr_ain3);
++ device_create_file(&pdev->dev, &dev_attr_ain4);
++ device_create_file(&pdev->dev, &dev_attr_ain5);
++ device_create_file(&pdev->dev, &dev_attr_ain6);
++ device_create_file(&pdev->dev, &dev_attr_ain7);
++ device_create_file(&pdev->dev, &dev_attr_ain8);
++
+ res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
+ if (!res) {
+ dev_err(&pdev->dev, "no memory resource defined.\n");
+@@ -595,7 +646,6 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+ goto err_fail;
+ }
+ else {
+- tsc_adc_step_config(ts_dev, 8);
+ tscadc_writel(ts_dev, TSCADC_REG_FIFO0THR, 0);
+ irqenable = TSCADC_IRQENB_FIFO0THRES;
+ }
+@@ -604,6 +654,7 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+ ctrl |= TSCADC_CNTRLREG_TSCSSENB;
+ tscadc_writel(ts_dev, TSCADC_REG_CTRL, ctrl); /* Turn on TSC_ADC */
+
++ dev_set_drvdata(&pdev->dev, ts_dev);
+ return 0;
+
+ err_fail:
+diff --git a/include/linux/input/ti_tscadc.h b/include/linux/input/ti_tscadc.h
+index 850cd4b..fc239c6 100644
+--- a/include/linux/input/ti_tscadc.h
++++ b/include/linux/input/ti_tscadc.h
+@@ -13,6 +13,7 @@
+ * 0.
+ * @x_plate_resistance: X plate resistance.
+ */
++#include <linux/device.h>
+
+ #define TI_TSCADC_TSCMODE 0
+ #define TI_TSCADC_GENMODE 1
+--
+1.7.4.1
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0009-meta-ti-Remove-debug-messages-for-meta-ti.patch b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0009-meta-ti-Remove-debug-messages-for-meta-ti.patch
--- /dev/null
+++ b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0009-meta-ti-Remove-debug-messages-for-meta-ti.patch
@@ -0,0 +1,34 @@
+From ddb162b6ced5d47caa3a62ab5e95b659287a32d1 Mon Sep 17 00:00:00 2001
+From: Joel A Fernandes <joelagnel@ti.com>
+Date: Mon, 28 Nov 2011 20:56:48 -0600
+Subject: [PATCH 9/9] meta-ti: Remove debug messages for meta-ti
+
+Signed-off-by: Joel A Fernandes <joelagnel@ti.com>
+---
+ drivers/input/touchscreen/ti_tscadc.c | 4 ++--
+ 1 files changed, 2 insertions(+), 2 deletions(-)
+
+diff --git a/drivers/input/touchscreen/ti_tscadc.c b/drivers/input/touchscreen/ti_tscadc.c
+index 0126219..182428b 100644
+--- a/drivers/input/touchscreen/ti_tscadc.c
++++ b/drivers/input/touchscreen/ti_tscadc.c
+@@ -181,14 +181,14 @@ static irqreturn_t tsc_adc_interrupt(int irq, void *dev)
+
+ status = tscadc_readl(ts_dev, TSCADC_REG_IRQSTATUS);
+
+- printk("interrupt! status=%x\n", status);
++ // printk("interrupt! status=%x\n", status);
+ // if (status & TSCADC_IRQENB_EOS) {
+ // irqclr |= TSCADC_IRQENB_EOS;
+ // }
+
+ if (status & TSCADC_IRQENB_FIFO0THRES) {
+ fifo1count = tscadc_readl(ts_dev, TSCADC_REG_FIFO0CNT);
+- printk("fifo 0 count = %d\n", fifo1count);
++ // printk("fifo 0 count = %d\n", fifo1count);
+
+ for (i = 0; i < fifo1count; i++) {
+ read_sample = tscadc_readl(ts_dev, TSCADC_REG_FIFO0);
+--
+1.7.4.1
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0010-tscadc-switch-to-polling-instead-of-interrupts.patch b/recipes-kernel/linux/linux-ti33x-psp-3.1/adc/0010-tscadc-switch-to-polling-instead-of-interrupts.patch
--- /dev/null
@@ -0,0 +1,54 @@
+From d0852fc8d96eedb709b964dacfa8ea71746f1872 Mon Sep 17 00:00:00 2001
+From: Joel A Fernandes <joelagnel@ti.com>
+Date: Tue, 29 Nov 2011 09:44:22 -0600
+Subject: [PATCH 10/10] tscadc: switch to polling instead of interrupts
+
+Signed-off-by: Joel A Fernandes <joelagnel@ti.com>
+---
+ drivers/input/touchscreen/ti_tscadc.c | 16 ++++++++++++++--
+ 1 files changed, 14 insertions(+), 2 deletions(-)
+
+diff --git a/drivers/input/touchscreen/ti_tscadc.c b/drivers/input/touchscreen/ti_tscadc.c
+index 182428b..90cb5ed 100644
+--- a/drivers/input/touchscreen/ti_tscadc.c
++++ b/drivers/input/touchscreen/ti_tscadc.c
+@@ -477,6 +477,8 @@ size_t do_adc_sample(struct kobject *kobj, struct attribute *attr, char *buf) {
+ struct device *dev;
+ struct tscadc *ts_dev;
+ int channel_num;
++ int fifo0count = 0;
++ int read_sample = 0;
+
+ pdev = (struct platform_device *)container_of(kobj, struct device, kobj);
+ dev = &pdev->dev;
+@@ -496,7 +498,17 @@ size_t do_adc_sample(struct kobject *kobj, struct attribute *attr, char *buf) {
+
+ tsc_adc_step_config(ts_dev, channel_num);
+
+- memcpy(buf, attr->name, strlen(attr->name)+1);
++ do {
++ fifo0count = tscadc_readl(ts_dev, TSCADC_REG_FIFO0CNT);
++ }
++ while (!fifo0count);
++
++ while (fifo0count--) {
++ read_sample = tscadc_readl(ts_dev, TSCADC_REG_FIFO0) & 0xfff;
++ // printk("polling sample: %d: %x\n", fifo0count, read_sample);
++ }
++ sprintf(buf, "%d", read_sample);
++
+ return strlen(attr->name);
+ }
+
+@@ -647,7 +659,7 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
+ }
+ else {
+ tscadc_writel(ts_dev, TSCADC_REG_FIFO0THR, 0);
+- irqenable = TSCADC_IRQENB_FIFO0THRES;
++ irqenable = 0; // TSCADC_IRQENB_FIFO0THRES;
+ }
+ tscadc_writel(ts_dev, TSCADC_REG_IRQENABLE, irqenable);
+
+--
+1.7.4.1
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp_3.1.bb b/recipes-kernel/linux/linux-ti33x-psp_3.1.bb
index f37cf7d3c2fc1db01fc39061d568835242e8a9b9..e1ad8968ff4f67a9c9b00a53f8477050fae42893 100644 (file)
BRANCH = "v3.1-meta-ti-r1r+gitr1d84d8853fa30cf3db2571a5aec572accca4e29d"
SRCREV = "1d84d8853fa30cf3db2571a5aec572accca4e29d"
-MACHINE_KERNEL_PR_append = "c+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "d+gitr${SRCREV}"
COMPATIBLE_MACHINE = "(ti33x)"
file://i2c/0001-arm-omap-mux33xx-Add-i2c2-pin-muix.patch \
file://i2c/0002-omap-hwmod-33xx-Add-support-for-third-i2c-bus.patch \
file://i2c/0003-arm-omap-board-Add-quick-hack-to-get-i2c2-bus-suppor.patch \
+ file://adc/0001-AM335x-Add-support-for-TSC-on-Beta-GP-EVM.patch \
+ file://adc/0002-ARM-OMAP-AM335x-Add-support-for-Beta-GP-EVM.patch \
+ file://adc/0003-AM335x-Add-support-for-pressure-measurement-on-TSC.patch \
+ file://adc/0004-tscadc-Add-general-purpose-mode-untested-with-touchs.patch \
+ file://adc/0005-tscadc-Add-board-file-mfd-support-fix-warning.patch \
+ file://adc/0006-AM335X-init-tsc-bone-style-for-new-boards.patch \
+ file://adc/0007-tscadc-make-stepconfig-channel-configurable.patch \
+ file://adc/0008-tscadc-Trigger-through-sysfs.patch \
+ file://adc/0009-meta-ti-Remove-debug-messages-for-meta-ti.patch \
+ file://adc/0010-tscadc-switch-to-polling-instead-of-interrupts.patch \
"
SRC_URI += "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}"