u-boot 2011.10rc: move beaglebone to ext4
authorKoen Kooi <koen@dominion.thruhere.net>
Mon, 7 Nov 2011 20:34:56 +0000 (21:34 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Mon, 7 Nov 2011 20:34:56 +0000 (21:34 +0100)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-bsp/u-boot/u-boot/2011.09git/0007-am335x_evm-switch-to-ext4.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot_2011.10rc.bb

diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0007-am335x_evm-switch-to-ext4.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0007-am335x_evm-switch-to-ext4.patch
new file mode 100644 (file)
index 0000000..891af6c
--- /dev/null
@@ -0,0 +1,26 @@
+From d2032a2932911159985451d76c547b4e6d99fb61 Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Mon, 7 Nov 2011 21:33:32 +0100
+Subject: [PATCH 7/7] am335x_evm: switch to ext4
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ include/configs/am335x_evm.h |    2 +-
+ 1 files changed, 1 insertions(+), 1 deletions(-)
+
+diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
+index 8c0fae2..8bf3ff1 100755
+--- a/include/configs/am335x_evm.h
++++ b/include/configs/am335x_evm.h
+@@ -54,7 +54,7 @@
+       "nand_root=/dev/mtdblock7 rw\0" \
+       "spi_root=/dev/mtdblock4 rw\0" \
+       "nor_root=/dev/mtdblock3 rw\0" \
+-      "mmc_root_fs_type=ext3 rootwait\0" \
++      "mmc_root_fs_type=ext4 rootwait\0" \
+       "nand_root_fs_type=jffs2\0" \
+       "spi_root_fs_type=jffs2\0" \
+       "nor_root_fs_type=jffs2\0" \
+-- 
+1.7.2.5
+
index 39d88b619ab45b343f78259873f2e9a79f511f3a..2e0115f06e8e21b00677ba31f5770e3a5a87f257 100644 (file)
@@ -4,7 +4,7 @@ require u-boot.inc
 COMPATIBLE_MACHINE = "(ti33x)"
 DEFAULT_PREFERENCE_ti33x = "99"
 PV = "2011.09+git"
-PR = "r19"
+PR = "r20"
 
 # SPL build
 UBOOT_BINARY = "u-boot.img"
@@ -18,6 +18,7 @@ SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;br
            file://2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch \
            file://2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch \
            file://2011.09git/0006-am335x-evm-Fix-bone-pmic-shut-down-over-USB-power.patch \
+           file://2011.09git/0007-am335x_evm-switch-to-ext4.patch \
           "
 
 SRCREV = "f63b270e47f62f4d1a05b2001357e215966c6f5a"