linux-ti33x-psp: rebase for 3.1 release
authorDenys Dmytriyenko <denys@ti.com>
Fri, 28 Oct 2011 05:36:23 +0000 (01:36 -0400)
committerDenys Dmytriyenko <denys@ti.com>
Fri, 28 Oct 2011 05:36:23 +0000 (01:36 -0400)
* Build-tested on EVM and Bone
* No PR bump, PV is enough

Signed-off-by: Denys Dmytriyenko <denys@ti.com>
15 files changed:
recipes-kernel/linux/linux-ti33x-psp-3.1/0001-am335x-Add-pin-mux-and-init-for-beaglebone-specific-.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/0001-am335x-Add-pin-mux-and-init-for-beaglebone-specific-.patch with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/0001-am335x-Check-return-value-of-omap_mux_init_signal.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/0001-am335x-Check-return-value-of-omap_mux_init_signal.patch with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/0001-f_rndis-HACK-around-undefined-variables.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/0001-f_rndis-HACK-around-undefined-variables.patch with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/0001-mach-types-Add-new-machine-type-beaglebone-to-mach-t.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/0001-mach-types-Add-new-machine-type-beaglebone-to-mach-t.patch with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/0002-Kconfig-Add-support-for-beaglebone-machine-id.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/0002-Kconfig-Add-support-for-beaglebone-machine-id.patch with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/0002-at24-Add-ability-to-dynamically-reconfigure-chip-inf.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/0002-at24-Add-ability-to-dynamically-reconfigure-chip-inf.patch with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/0003-am335x-evm-Reconfigure-EEPROM-with-new-eeprom_info-in.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/0003-am335x-evm-Reconfigure-EEPROM-with-new-eeprom_info-in.patch with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/0003-am335xevm-Use-new-beaglebone-machine-id.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/0003-am335xevm-Use-new-beaglebone-machine-id.patch with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/am335x-evm/configs/empty [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/am335x-evm/configs/empty with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/am335x-evm/defconfig [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/am335x-evm/defconfig with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/beaglebone/configs/empty [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/beaglebone/configs/empty with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/beaglebone/defconfig [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/beaglebone/defconfig with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/tipspkernel/am335x-evm/configs/empty [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/tipspkernel/am335x-evm/configs/empty with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/tipspkernel/am335x-evm/defconfig [moved from recipes-kernel/linux/linux-ti33x-psp-3.0+3.1rc/tipspkernel/am335x-evm/defconfig with 100% similarity]
recipes-kernel/linux/linux-ti33x-psp_3.1.bb [moved from recipes-kernel/linux/linux-ti33x-psp_3.0+3.1rc.bb with 96% similarity]

similarity index 96%
rename from recipes-kernel/linux/linux-ti33x-psp_3.0+3.1rc.bb
rename to recipes-kernel/linux/linux-ti33x-psp_3.1.bb
index fbee01fe6ec3bcae960ca4f63c3f80094dfc62b9..b90f4b36ccc442dc78080595ae1d18e8ba51e6f6 100644 (file)
@@ -10,7 +10,7 @@ S = "${WORKDIR}/git"
 MULTI_CONFIG_BASE_SUFFIX = ""
 
 BRANCH = "master"
-SRCREV = "1955a86594526e18f03c8d62db81119ffc4ccf0f"
+SRCREV = "fd97d5068496ab770991a263e9046781ca2441a5"
 MACHINE_KERNEL_PR_append = "l+gitr${SRCREV}"
 
 COMPATIBLE_MACHINE = "(ti33x)"