linux 3.0: update to 3.0.10
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 22 Nov 2011 03:48:33 +0000 (04:48 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Tue, 22 Nov 2011 03:48:33 +0000 (04:48 +0100)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
conf/machine/include/omap3.inc
recipes-kernel/linux/linux_3.0.bb

index 06aa2e0b637f0b8512d3d2f96f477cfd12c24bcc..1469f98d889701fcdecf4344c32f3623a834004e 100644 (file)
@@ -3,7 +3,7 @@ SOC_FAMILY = "omap3"
 require conf/machine/include/tune-cortexa8.inc
 PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
 # Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r110"
+MACHINE_KERNEL_PR = "r111"
 
 KERNEL_IMAGETYPE = "uImage"
 
index ec39ae08c301dda73d5356d84acd01c48a615231..93042b35836ba441e634ca7d64d3eb7468498e56 100644 (file)
@@ -5,9 +5,9 @@ KERNEL_IMAGETYPE = "uImage"
 
 COMPATIBLE_MACHINE = "(beagleboard)"
 
-PV = "3.0.9"
-# v3.0.9 tag
-SRCREV_pn-${PN} = "999c1d6bc999d67657033ec780a561aa172c75a9"
+PV = "3.0.10"
+# v3.0.10 tag
+SRCREV_pn-${PN} = "c7e2ea59cdd74342d3614bee9fc42fa2fb5add7e"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
 MACHINE_KERNEL_PR_append = "a"