linux-ti33x-psp 3.1: switch to beagleboard repo
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 15 Nov 2011 15:03:54 +0000 (16:03 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Tue, 15 Nov 2011 15:16:56 +0000 (16:16 +0100)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
conf/machine/include/ti33x.inc
recipes-kernel/linux/linux-ti33x-psp-3.1/beaglebone/defconfig
recipes-kernel/linux/linux-ti33x-psp_3.1.bb

index 7cc694f0a09862179b5a352601bae6c1b17742d1..3807fbbe1149a84412a4dc4abaec3340f200722b 100644 (file)
@@ -3,7 +3,7 @@ SOC_FAMILY = "ti33x"
 require conf/machine/include/tune-cortexa8.inc
 PREFERRED_PROVIDER_virtual/kernel = "linux-ti33x-psp"
 # Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r1"
+MACHINE_KERNEL_PR = "r2"
 
 KERNEL_IMAGETYPE = "uImage"
 
index f1a014cb877e1e66557a9bb934a49110a382c093..c29060f8d7bfb8c45611ab2ed9bb083fef0a9057 100644 (file)
@@ -990,7 +990,7 @@ CONFIG_MISC_DEVICES=y
 # CONFIG_HMC6352 is not set
 # CONFIG_DS1682 is not set
 # CONFIG_TI_DAC7512 is not set
-# CONFIG_BMP085 is not set
+CONFIG_BMP085=m
 # CONFIG_USB_SWITCH_FSA9480 is not set
 # CONFIG_C2PORT is not set
 
@@ -1390,7 +1390,9 @@ CONFIG_INPUT_TWL4030_PWRBUTTON=y
 # CONFIG_INPUT_UINPUT is not set
 # CONFIG_INPUT_PCF8574 is not set
 # CONFIG_INPUT_GPIO_ROTARY_ENCODER is not set
-# CONFIG_INPUT_ADXL34X is not set
+CONFIG_INPUT_ADXL34X=m
+CONFIG_INPUT_ADXL34X_I2C=m
+CONFIG_INPUT_ADXL34X_SPI=m
 # CONFIG_INPUT_CMA3000 is not set
 
 #
@@ -1703,7 +1705,7 @@ CONFIG_HWMON=y
 # CONFIG_SENSORS_ADS7871 is not set
 # CONFIG_SENSORS_AMC6821 is not set
 # CONFIG_SENSORS_THMC50 is not set
-# CONFIG_SENSORS_TMP102 is not set
+CONFIG_SENSORS_TMP102=m
 # CONFIG_SENSORS_TMP401 is not set
 # CONFIG_SENSORS_TMP421 is not set
 # CONFIG_SENSORS_VT1211 is not set
index bbe66ff734d1412b85bb745fd0d81cba211ffbf5..096fbb28fb554da2ba62835f71d4d605e8f8e042 100644 (file)
@@ -9,9 +9,9 @@ S = "${WORKDIR}/git"
 
 MULTI_CONFIG_BASE_SUFFIX = ""
 
-BRANCH = "v3.1-staging"
+BRANCH = "v3.1-meta-ti-r1r+gitr1d84d8853fa30cf3db2571a5aec572accca4e29d"
 SRCREV = "1d84d8853fa30cf3db2571a5aec572accca4e29d"
-MACHINE_KERNEL_PR_append = "t+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "a+gitr${SRCREV}"
 
 COMPATIBLE_MACHINE = "(ti33x)"
 
@@ -21,7 +21,7 @@ ${@base_set_filespath(["${THISDIR}/${PN}/tipspkernel"], d)}:\
 ${@base_set_filespath(["${THISDIR}/files/tipspkernel"], d)}:"
 FILESPATH =. "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "${CONFIGS_PSP}", "", d)}"
 
-SRC_URI += "git://arago-project.org/git/projects/linux-am33x.git;protocol=git;branch=${BRANCH} \
+SRC_URI += "git://github.com/beagleboard/linux.git;branch=${BRANCH} \
        file://defconfig"
 
 PATCHES_OVER_PSP = " \