]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/commitdiff
omap3-sgx-modules: Remove X11 related build and packaging
authorPrabindh Sundareson <prabu@ti.com>
Wed, 12 Jun 2013 17:22:35 +0000 (22:52 +0530)
committerDenys Dmytriyenko <denys@ti.com>
Fri, 21 Jun 2013 18:43:24 +0000 (14:43 -0400)
SGX530 driver for X11 is only buildable and testable standalone
with the pre-built X11 package provided with the Graphics SDK.
This patch removes X11 build from the default kernel module recipe,
to enable moving X11 build to a separate recipe.

This is part of a clean up of the Graphics recipe starting from
4.09.00.01 version of the Graphics SDK.

Signed-off-by: Prabindh Sundareson <prabu at ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-bsp/powervr-drivers/omap3-sgx-modules_4.09.00.01.bb

index 55e427f67bc1701d45e80c69fb77ab120b7edd3a..923e6a553218e8401c5e8af3354b664ba31980b4 100644 (file)
@@ -39,9 +39,7 @@ MODULESLOCATION_ti814x = "dc_ti81xx_linux"
 MODULESLOCATION_ti816x = "dc_ti81xx_linux"
 MODULESLOCATION_ti33x = "dc_ti335x_linux"
 
-export SUPPORT_XORG ?= "${@base_contains('DISTRO_FEATURES', 'x11', '1', '0', d)}"
-
-MAKE_TARGETS = " BUILD=${PVRBUILD} TI_PLATFORM=${TI_PLATFORM} SUPPORT_XORG=${SUPPORT_XORG}"
+MAKE_TARGETS = " BUILD=${PVRBUILD} TI_PLATFORM=${TI_PLATFORM} SUPPORT_XORG=0"
 
 do_install() {
     mkdir -p ${D}/lib/modules/${KERNEL_VERSION}/kernel/drivers/gpu/pvr
@@ -49,8 +47,5 @@ do_install() {
         ${S}/services4/3rdparty/${MODULESLOCATION}/omaplfb.ko  \
         ${S}/services4/3rdparty/bufferclass_ti/bufferclass_ti.ko \
         ${D}/lib/modules/${KERNEL_VERSION}/kernel/drivers/gpu/pvr
-
-    if [ "${SUPPORT_XORG}" = "1" ]; then
-        cp ${S}/services4/3rdparty/linux_drm/drm.ko ${D}/lib/modules/${KERNEL_VERSION}/kernel/drivers/gpu/pvr
-    fi
 }
+