summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 7657df6)
raw | patch | inline | side by side (from parent 1: 7657df6)
author | Denys Dmytriyenko <denys@ti.com> | |
Tue, 28 Feb 2012 04:15:13 +0000 (23:15 -0500) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Tue, 28 Feb 2012 04:15:13 +0000 (23:15 -0500) |
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
README | patch | blob | history |
index c4c88ec5c1ecc55d79060434fe5f79d9bb375d53..9bf6154be56ac58dc2abe0d2943860c27887ce22 100644 (file)
--- a/README
+++ b/README
branch: master
revision: HEAD
-URI: git://git.angstrom-distribution.org/meta-angstrom
+URI: git://git.openembedded.org/meta-openembedded
branch: master
revision: HEAD
-URI: git://git.openembedded.org/meta-openembedded
+URI: git://git.angstrom-distribution.org/meta-angstrom
branch: master
revision: HEAD
-It is recommended to follow the instructions at http://www.angstrom-distribution.org/building-angstrom
+Currently meta-ti only works with the Angstrom distribution and hence
+requires the meta-angstrom layer. There are known issues when using
+gcc-4.6 based toolchain from OpenEmbedded-Core, thus gcc-4.5 toolchain,
+provided by meta-openembedded, is needed. It is planned to fix these
+shortcomings in the near future and allow building the base BSP part
+of meta-ti with different distributions and layer stacks, such as:
+distro-less (only with OE-Core), with Yocto/Poky, with Angstrom or
+Arago.
+
+Due to the above, it is now recommended to follow the instructions at
+http://www.angstrom-distribution.org/building-angstrom
-This will set it up for the OpenEmbedded-core layout instead of the old
-OpenEmbedded-dev layout. You can optionally tweak sources/layers.txt and conf/bblayers.conf to (de)select BSP layers.
+This will set it up for the OpenEmbedded-core layout instead of the
+old "Classic" OpenEmbedded-dev layout. You can optionally tweak
+sources/layers.txt and conf/bblayers.conf to (de)select BSP layers.
Send pull requests to meta-ti@yoctoproject.org