u-boot 2011.10rc: raise bootdelay to 1 for the time being
authorKoen Kooi <koen@dominion.thruhere.net>
Thu, 13 Oct 2011 12:51:19 +0000 (14:51 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Thu, 13 Oct 2011 12:51:19 +0000 (14:51 +0200)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-bsp/u-boot/u-boot/2011.09git/0002-am335x_evm-set-bootdelay-to-0.patch
recipes-bsp/u-boot/u-boot_2011.10rc.bb

index f3ca68073cfecb66c434946d567b535595b792e9..99b7cadc5b0169cc525643708ce91a87d803453c 100644 (file)
@@ -1,7 +1,7 @@
 From 481457db4fe870fcbab47fe29cb768daf235fd1f Mon Sep 17 00:00:00 2001
 From: Koen Kooi <koen@dominion.thruhere.net>
 Date: Thu, 13 Oct 2011 12:17:27 +0200
-Subject: [PATCH 2/2] am335x_evm: set bootdelay to 0
+Subject: [PATCH 2/2] am335x_evm: set bootdelay to 1
 
 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
 ---
@@ -17,7 +17,7 @@ index 9ce360d..78c823b 100755
  
  /* set to negative value for no autoboot */
 -#define CONFIG_BOOTDELAY              3
-+#define CONFIG_BOOTDELAY              0
++#define CONFIG_BOOTDELAY              1
  
  #define CONFIG_MMC
  #define CONFIG_NAND
index 44ebeb635cca73a2ed03ad4906adf85df5780d18..a53383087a6739a39ea7996f4f0724904b32a507 100644 (file)
@@ -4,7 +4,7 @@ require u-boot.inc
 COMPATIBLE_MACHINE = "beaglebone"
 DEFAULT_PREFERENCE_beaglebone = "99"
 PV = "2011.09+git"
-PR = "r5"
+PR = "r6"
 
 # SPL build
 UBOOT_BINARY = "u-boot.img"