linux 3.0: move to 3.0.7
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 18 Oct 2011 20:32:08 +0000 (22:32 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Tue, 18 Oct 2011 20:32:08 +0000 (22:32 +0200)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
conf/machine/include/omap3.inc
recipes-kernel/linux/linux_3.0.bb

index b9632f2d56590b8ccfb2ab46b24e148bc4b2b5d4..cd2319c77f6b8553fdb85ebc1097b4505514e9b8 100644 (file)
@@ -3,7 +3,7 @@ SOC_FAMILY = "omap3"
 require conf/machine/include/tune-cortexa8.inc
 PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
 # Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r107"
+MACHINE_KERNEL_PR = "r108"
 
 KERNEL_IMAGETYPE = "uImage"
 
index 2bfbb96b13d045bbeec7b8f71bde622d212bd80d..887aff915af2a52f82ca62e9e0656970bfe1db22 100644 (file)
@@ -5,12 +5,12 @@ KERNEL_IMAGETYPE = "uImage"
 
 COMPATIBLE_MACHINE = "(beagleboard)"
 
-PV = "3.0.6"
-# v3.0.6 tag
-SRCREV_pn-${PN} = "a004e0962a10dfa7fc83dfa4ed4109d1cf84124b"
+PV = "3.0.7"
+# v3.0.7 tag
+SRCREV_pn-${PN} = "62bf7928bfe312ec6cf829b06893eb5649ceaec5"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "b"
+MACHINE_KERNEL_PR_append = "a"
 
 FILESPATH =. "${FILE_DIRNAME}/linux-3.0:${FILE_DIRNAME}/linux-3.0/${MACHINE}:"