summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 97a3cfb)
raw | patch | inline | side by side (parent: 97a3cfb)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Tue, 24 May 2011 11:54:00 +0000 (13:54 +0200) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Tue, 24 May 2011 11:59:32 +0000 (13:59 +0200) |
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
diff --git a/recipes-kernel/linux/linux-omap-2.6.39/beagleboard/configs/stock b/recipes-kernel/linux/linux-omap-2.6.39/beagleboard/configs/stock
index 9e81a05708c4cc10a985dabfad1bd38bcb4885a9..dd288e24d798c3e2f033fef31327503131c0fb46 100644 (file)
CONFIG_USB_SERIAL_ARK3116=m
CONFIG_USB_SERIAL_BELKIN=m
CONFIG_USB_SERIAL_CH341=m
-CONFIG_USB_SERIAL_WHITEHEAT=m
+CONFIG_USB_SERIAL_WHITEHEAT=n
CONFIG_USB_SERIAL_DIGI_ACCELEPORT=m
# CONFIG_USB_SERIAL_CP210X is not set
CONFIG_USB_SERIAL_CYPRESS_M8=m
CONFIG_USB_SERIAL_SIEMENS_MPI=m
CONFIG_USB_SERIAL_SIERRAWIRELESS=m
# CONFIG_USB_SERIAL_SYMBOL is not set
-CONFIG_USB_SERIAL_TI=m
+CONFIG_USB_SERIAL_TI=n
CONFIG_USB_SERIAL_CYBERJACK=m
-CONFIG_USB_SERIAL_XIRCOM=m
+CONFIG_USB_SERIAL_XIRCOM=n
# CONFIG_USB_SERIAL_OPTION is not set
CONFIG_USB_SERIAL_OMNINET=m
CONFIG_USB_SERIAL_OPTICON=m
diff --git a/recipes-kernel/linux/linux-omap-2.6.39/pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0001-OMAP2-clockdomain-Add-an-api-to-read-idle-mode.patch b/recipes-kernel/linux/linux-omap-2.6.39/pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0001-OMAP2-clockdomain-Add-an-api-to-read-idle-mode.patch
--- /dev/null
@@ -0,0 +1,77 @@
+From d19005cc07645703a61d4645c343ed586919575d Mon Sep 17 00:00:00 2001
+From: Rajendra Nayak <rnayak@ti.com>
+Date: Tue, 5 Apr 2011 15:22:31 +0530
+Subject: [PATCH 1/6] OMAP2+: clockdomain: Add an api to read idle mode
+
+Add a clockdomain api to check if hardware supervised
+idle transitions are enabled on a clockdomain.
+
+Signed-off-by: Rajendra Nayak <rnayak@ti.com>
+---
+ arch/arm/mach-omap2/clockdomain.c | 21 +++++++++++++++++++++
+ arch/arm/mach-omap2/clockdomain.h | 3 +++
+ 2 files changed, 24 insertions(+), 0 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/clockdomain.c b/arch/arm/mach-omap2/clockdomain.c
+index 6cb6c03..2ab3686 100644
+--- a/arch/arm/mach-omap2/clockdomain.c
++++ b/arch/arm/mach-omap2/clockdomain.c
+@@ -795,6 +795,27 @@ void clkdm_deny_idle(struct clockdomain *clkdm)
+ arch_clkdm->clkdm_deny_idle(clkdm);
+ }
+
++/**
++ * clkdm_is_idle - Check if the clkdm hwsup/autoidle is enabled
++ * @clkdm: struct clockdomain *
++ *
++ * Returns true if the clockdomain is in hardware-supervised
++ * idle mode, or 0 otherwise.
++ *
++ */
++int clkdm_is_idle(struct clockdomain *clkdm)
++{
++ if (!clkdm)
++ return -EINVAL;
++
++ if (!arch_clkdm || !arch_clkdm->clkdm_is_idle)
++ return -EINVAL;
++
++ pr_debug("clockdomain: reading idle state for %s\n", clkdm->name);
++
++ return arch_clkdm->clkdm_is_idle(clkdm);
++}
++
+
+ /* Clockdomain-to-clock framework interface code */
+
+diff --git a/arch/arm/mach-omap2/clockdomain.h b/arch/arm/mach-omap2/clockdomain.h
+index 5823584..085ed82 100644
+--- a/arch/arm/mach-omap2/clockdomain.h
++++ b/arch/arm/mach-omap2/clockdomain.h
+@@ -138,6 +138,7 @@ struct clockdomain {
+ * @clkdm_wakeup: Force a clockdomain to wakeup
+ * @clkdm_allow_idle: Enable hw supervised idle transitions for clock domain
+ * @clkdm_deny_idle: Disable hw supervised idle transitions for clock domain
++ * @clkdm_is_idle: Check if hw supervised idle transitions are enabled
+ * @clkdm_clk_enable: Put the clkdm in right state for a clock enable
+ * @clkdm_clk_disable: Put the clkdm in right state for a clock disable
+ */
+@@ -154,6 +155,7 @@ struct clkdm_ops {
+ int (*clkdm_wakeup)(struct clockdomain *clkdm);
+ void (*clkdm_allow_idle)(struct clockdomain *clkdm);
+ void (*clkdm_deny_idle)(struct clockdomain *clkdm);
++ int (*clkdm_is_idle)(struct clockdomain *clkdm);
+ int (*clkdm_clk_enable)(struct clockdomain *clkdm);
+ int (*clkdm_clk_disable)(struct clockdomain *clkdm);
+ };
+@@ -177,6 +179,7 @@ int clkdm_clear_all_sleepdeps(struct clockdomain *clkdm);
+
+ void clkdm_allow_idle(struct clockdomain *clkdm);
+ void clkdm_deny_idle(struct clockdomain *clkdm);
++int clkdm_is_idle(struct clockdomain *clkdm);
+
+ int clkdm_wakeup(struct clockdomain *clkdm);
+ int clkdm_sleep(struct clockdomain *clkdm);
+--
+1.6.6.1
+
diff --git a/recipes-kernel/linux/linux-omap-2.6.39/pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0002-OMAP2-clockdomain-Add-SoC-support-for-clkdm_is_idle.patch b/recipes-kernel/linux/linux-omap-2.6.39/pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0002-OMAP2-clockdomain-Add-SoC-support-for-clkdm_is_idle.patch
--- /dev/null
@@ -0,0 +1,86 @@
+From 2863828e636c1766c6d2de85c900f6656f4b6675 Mon Sep 17 00:00:00 2001
+From: Rajendra Nayak <rnayak@ti.com>
+Date: Tue, 5 Apr 2011 15:22:36 +0530
+Subject: [PATCH 2/6] OMAP2+: clockdomain: Add SoC support for clkdm_is_idle
+
+Add the SoC specific implemenation for clkdm_is_idle
+for OMAP2/3 and OMAP4.
+
+Signed-off-by: Rajendra Nayak <rnayak@ti.com>
+---
+ arch/arm/mach-omap2/clockdomain2xxx_3xxx.c | 12 ++++++++++++
+ arch/arm/mach-omap2/clockdomain44xx.c | 7 +++++++
+ 2 files changed, 19 insertions(+), 0 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/clockdomain2xxx_3xxx.c b/arch/arm/mach-omap2/clockdomain2xxx_3xxx.c
+index 48d0db7..db49baa 100644
+--- a/arch/arm/mach-omap2/clockdomain2xxx_3xxx.c
++++ b/arch/arm/mach-omap2/clockdomain2xxx_3xxx.c
+@@ -13,6 +13,7 @@
+ */
+
+ #include <linux/types.h>
++#include <linux/errno.h>
+ #include <plat/prcm.h>
+ #include "prm.h"
+ #include "prm2xxx_3xxx.h"
+@@ -146,6 +147,15 @@ static void omap2_clkdm_deny_idle(struct clockdomain *clkdm)
+ _clkdm_del_autodeps(clkdm);
+ }
+
++static int omap2_clkdm_is_idle(struct clockdomain *clkdm)
++{
++ if (!clkdm->clktrctrl_mask)
++ return -1;
++
++ return omap2_cm_is_clkdm_in_hwsup(clkdm->pwrdm.ptr->prcm_offs,
++ clkdm->clktrctrl_mask);
++}
++
+ static void _enable_hwsup(struct clockdomain *clkdm)
+ {
+ if (cpu_is_omap24xx())
+@@ -252,6 +262,7 @@ struct clkdm_ops omap2_clkdm_operations = {
+ .clkdm_wakeup = omap2_clkdm_wakeup,
+ .clkdm_allow_idle = omap2_clkdm_allow_idle,
+ .clkdm_deny_idle = omap2_clkdm_deny_idle,
++ .clkdm_is_idle = omap2_clkdm_is_idle,
+ .clkdm_clk_enable = omap2_clkdm_clk_enable,
+ .clkdm_clk_disable = omap2_clkdm_clk_disable,
+ };
+@@ -269,6 +280,7 @@ struct clkdm_ops omap3_clkdm_operations = {
+ .clkdm_wakeup = omap3_clkdm_wakeup,
+ .clkdm_allow_idle = omap3_clkdm_allow_idle,
+ .clkdm_deny_idle = omap3_clkdm_deny_idle,
++ .clkdm_is_idle = omap2_clkdm_is_idle,
+ .clkdm_clk_enable = omap2_clkdm_clk_enable,
+ .clkdm_clk_disable = omap2_clkdm_clk_disable,
+ };
+diff --git a/arch/arm/mach-omap2/clockdomain44xx.c b/arch/arm/mach-omap2/clockdomain44xx.c
+index a1a4ecd..4b10727 100644
+--- a/arch/arm/mach-omap2/clockdomain44xx.c
++++ b/arch/arm/mach-omap2/clockdomain44xx.c
+@@ -93,6 +93,12 @@ static void omap4_clkdm_deny_idle(struct clockdomain *clkdm)
+ clkdm->cm_inst, clkdm->clkdm_offs);
+ }
+
++static int omap4_clkdm_is_idle(struct clockdomain *clkdm)
++{
++ return omap4_cminst_is_clkdm_in_hwsup(clkdm->prcm_partition,
++ clkdm->cm_inst, clkdm->clkdm_offs);
++}
++
+ static int omap4_clkdm_clk_enable(struct clockdomain *clkdm)
+ {
+ bool hwsup = false;
+@@ -132,6 +138,7 @@ struct clkdm_ops omap4_clkdm_operations = {
+ .clkdm_wakeup = omap4_clkdm_wakeup,
+ .clkdm_allow_idle = omap4_clkdm_allow_idle,
+ .clkdm_deny_idle = omap4_clkdm_deny_idle,
++ .clkdm_is_idle = omap4_clkdm_is_idle,
+ .clkdm_clk_enable = omap4_clkdm_clk_enable,
+ .clkdm_clk_disable = omap4_clkdm_clk_disable,
+ };
+--
+1.6.6.1
+
diff --git a/recipes-kernel/linux/linux-omap-2.6.39/pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0003-OMAP2-PM-Initialise-sleep_switch-to-a-non-valid-valu.patch b/recipes-kernel/linux/linux-omap-2.6.39/pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0003-OMAP2-PM-Initialise-sleep_switch-to-a-non-valid-valu.patch
--- /dev/null
@@ -0,0 +1,35 @@
+From dc352655af9c356f5c2db95c88718ed3a996569b Mon Sep 17 00:00:00 2001
+From: Rajendra Nayak <rnayak@ti.com>
+Date: Tue, 5 Apr 2011 15:22:41 +0530
+Subject: [PATCH 3/6] OMAP2+: PM: Initialise sleep_switch to a non-valid value
+
+sleep_switch which is initialised to 0 in omap_set_pwrdm_state
+happens to be a valid sleep_switch type (FORCEWAKEUP_SWITCH)
+which are defined as
+#define FORCEWAKEUP_SWITCH 0
+#define LOWPOWERSTATE_SWITCH 1
+
+This causes the function to wrongly program some clock domains
+even when the Powerdomain is in ON state.
+
+Signed-off-by: Rajendra Nayak <rnayak@ti.com>
+---
+ arch/arm/mach-omap2/pm.c | 2 +-
+ 1 files changed, 1 insertions(+), 1 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/pm.c b/arch/arm/mach-omap2/pm.c
+index 49486f5..d48813f 100644
+--- a/arch/arm/mach-omap2/pm.c
++++ b/arch/arm/mach-omap2/pm.c
+@@ -106,7 +106,7 @@ static void omap2_init_processor_devices(void)
+ int omap_set_pwrdm_state(struct powerdomain *pwrdm, u32 state)
+ {
+ u32 cur_state;
+- int sleep_switch = 0;
++ int sleep_switch = -1;
+ int ret = 0;
+
+ if (pwrdm == NULL || IS_ERR(pwrdm))
+--
+1.6.6.1
+
diff --git a/recipes-kernel/linux/linux-omap-2.6.39/pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0004-OMAP2-PM-idle-clkdms-only-if-already-in-idle.patch b/recipes-kernel/linux/linux-omap-2.6.39/pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0004-OMAP2-PM-idle-clkdms-only-if-already-in-idle.patch
--- /dev/null
@@ -0,0 +1,50 @@
+From 59bfd35cfef1c0b9c2c078082a47f957c27fa2fd Mon Sep 17 00:00:00 2001
+From: Rajendra Nayak <rnayak@ti.com>
+Date: Tue, 5 Apr 2011 15:22:48 +0530
+Subject: [PATCH 4/6] OMAP2+: PM: idle clkdms only if already in idle
+
+The omap_set_pwrdm_state function forces clockdomains
+to idle, without checking the existing idle state
+programmed, instead based solely on the HW capability
+of the clockdomain to support idle.
+This is wrong and the clockdomains should be idled
+post a state_switch *only* if idle transitions on the
+clockdomain were already enabled.
+
+Signed-off-by: Rajendra Nayak <rnayak@ti.com>
+---
+ arch/arm/mach-omap2/pm.c | 4 +++-
+ 1 files changed, 3 insertions(+), 1 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/pm.c b/arch/arm/mach-omap2/pm.c
+index d48813f..840b0e1 100644
+--- a/arch/arm/mach-omap2/pm.c
++++ b/arch/arm/mach-omap2/pm.c
+@@ -108,6 +108,7 @@ int omap_set_pwrdm_state(struct powerdomain *pwrdm, u32 state)
+ u32 cur_state;
+ int sleep_switch = -1;
+ int ret = 0;
++ int hwsup = 0;
+
+ if (pwrdm == NULL || IS_ERR(pwrdm))
+ return -EINVAL;
+@@ -127,6 +128,7 @@ int omap_set_pwrdm_state(struct powerdomain *pwrdm, u32 state)
+ (pwrdm->flags & PWRDM_HAS_LOWPOWERSTATECHANGE)) {
+ sleep_switch = LOWPOWERSTATE_SWITCH;
+ } else {
++ hwsup = clkdm_is_idle(pwrdm->pwrdm_clkdms[0]);
+ clkdm_wakeup(pwrdm->pwrdm_clkdms[0]);
+ pwrdm_wait_transition(pwrdm);
+ sleep_switch = FORCEWAKEUP_SWITCH;
+@@ -142,7 +144,7 @@ int omap_set_pwrdm_state(struct powerdomain *pwrdm, u32 state)
+
+ switch (sleep_switch) {
+ case FORCEWAKEUP_SWITCH:
+- if (pwrdm->pwrdm_clkdms[0]->flags & CLKDM_CAN_ENABLE_AUTO)
++ if (hwsup)
+ clkdm_allow_idle(pwrdm->pwrdm_clkdms[0]);
+ else
+ clkdm_sleep(pwrdm->pwrdm_clkdms[0]);
+--
+1.6.6.1
+
diff --git a/recipes-kernel/linux/linux-omap-2.6.39/pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0005-OMAP2-hwmod-Follow-the-recomended-PRCM-sequence.patch b/recipes-kernel/linux/linux-omap-2.6.39/pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0005-OMAP2-hwmod-Follow-the-recomended-PRCM-sequence.patch
--- /dev/null
@@ -0,0 +1,46 @@
+From 8bde567522cb85c91f49858a9026d3ec24283331 Mon Sep 17 00:00:00 2001
+From: Rajendra Nayak <rnayak@ti.com>
+Date: Tue, 29 Mar 2011 22:37:43 +0530
+Subject: [PATCH 5/6] OMAP2+: hwmod: Follow the recomended PRCM sequence
+
+Follow the recomended PRCM sequence.
+This still does not take care of Optional clocks.
+
+Signed-off-by: Rajendra Nayak <rnayak@ti.com>
+---
+ arch/arm/mach-omap2/omap_hwmod.c | 9 ++++++++-
+ 1 files changed, 8 insertions(+), 1 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/omap_hwmod.c b/arch/arm/mach-omap2/omap_hwmod.c
+index e034294..fc0db0c 100644
+--- a/arch/arm/mach-omap2/omap_hwmod.c
++++ b/arch/arm/mach-omap2/omap_hwmod.c
+@@ -1223,6 +1223,7 @@ static int _reset(struct omap_hwmod *oh)
+ static int _enable(struct omap_hwmod *oh)
+ {
+ int r;
++ int hwsup = 0;
+
+ if (oh->_state != _HWMOD_STATE_INITIALIZED &&
+ oh->_state != _HWMOD_STATE_IDLE &&
+@@ -1250,10 +1251,16 @@ static int _enable(struct omap_hwmod *oh)
+ omap_hwmod_mux(oh->mux, _HWMOD_STATE_ENABLED);
+
+ _add_initiator_dep(oh, mpu_oh);
++ if (oh->_clk && oh->_clk->clkdm) {
++ hwsup = clkdm_is_idle(oh->_clk->clkdm);
++ clkdm_wakeup(oh->_clk->clkdm);
++ }
+ _enable_clocks(oh);
+-
+ r = _wait_target_ready(oh);
+ if (!r) {
++ if (oh->_clk && oh->_clk->clkdm && hwsup)
++ clkdm_allow_idle(oh->_clk->clkdm);
++
+ oh->_state = _HWMOD_STATE_ENABLED;
+
+ /* Access the sysconfig only if the target is ready */
+--
+1.6.6.1
+
diff --git a/recipes-kernel/linux/linux-omap-2.6.39/pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0006-OMAP-Serial-Check-wk_st-only-if-present.patch b/recipes-kernel/linux/linux-omap-2.6.39/pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0006-OMAP-Serial-Check-wk_st-only-if-present.patch
--- /dev/null
@@ -0,0 +1,33 @@
+From 06ef3c33307622a7c4ab0f7cbfaf0163a1be5a81 Mon Sep 17 00:00:00 2001
+From: Rajendra Nayak <rnayak@ti.com>
+Date: Tue, 2 Mar 2010 17:25:30 +0530
+Subject: [PATCH 6/6] OMAP: Serial: Check wk_st only if present
+
+Uart on the resume path tries to read wk_st registers, even
+on architectures were its not present/populated.
+This patch fixes the issue.
+
+Signed-off-by: Rajendra Nayak <rnayak@ti.com>
+---
+ arch/arm/mach-omap2/serial.c | 5 +++--
+ 1 files changed, 3 insertions(+), 2 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/serial.c b/arch/arm/mach-omap2/serial.c
+index 1ac361b..a0046ce 100644
+--- a/arch/arm/mach-omap2/serial.c
++++ b/arch/arm/mach-omap2/serial.c
+@@ -418,8 +418,9 @@ void omap_uart_resume_idle(int num)
+ }
+
+ /* Check for normal UART wakeup */
+- if (__raw_readl(uart->wk_st) & uart->wk_mask)
+- omap_uart_block_sleep(uart);
++ if (uart->wk_st && uart->wk_mask)
++ if (__raw_readl(uart->wk_st) & uart->wk_mask)
++ omap_uart_block_sleep(uart);
+ return;
+ }
+ }
+--
+1.6.6.1
+
index 23b1e3975e0c76b12ba3ef1f913b2dbd74c56fd5..94899fae302e93416b2cb6168e1ddb37e44161d3 100644 (file)
# The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
SRCREV_pn-${PN} = "v2.6.39"
-MACHINE_KERNEL_PR_append = "b"
+MACHINE_KERNEL_PR_append = "c"
FILESPATHPKG_prepend = "linux-omap-2.6.39:"
file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0004-OMAP2-cpufreq-use-clk_init_cpufreq_table-if-OPPs-not.patch \
file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0005-OMAP2-cpufreq-use-cpufreq_frequency_table_target.patch \
file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0006-OMAP2-cpufreq-fix-freq_table-leak.patch \
+ \
+ file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0001-OMAP2-clockdomain-Add-an-api-to-read-idle-mode.patch \
+ file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0002-OMAP2-clockdomain-Add-SoC-support-for-clkdm_is_idle.patch \
+ file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0003-OMAP2-PM-Initialise-sleep_switch-to-a-non-valid-valu.patch \
+ file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0004-OMAP2-PM-idle-clkdms-only-if-already-in-idle.patch \
+ file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0005-OMAP2-hwmod-Follow-the-recomended-PRCM-sequence.patch \
+ file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0006-OMAP-Serial-Check-wk_st-only-if-present.patch \
"
SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \