add beaglebone machine config
authorKoen Kooi <koen@dominion.thruhere.net>
Wed, 28 Sep 2011 13:24:37 +0000 (15:24 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Sat, 8 Oct 2011 19:09:00 +0000 (21:09 +0200)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
conf/machine/beaglebone.conf [new file with mode: 0644]

diff --git a/conf/machine/beaglebone.conf b/conf/machine/beaglebone.conf
new file mode 100644 (file)
index 0000000..77d92a7
--- /dev/null
@@ -0,0 +1,26 @@
+#@TYPE: Machine
+#@NAME: BeagleBone machine
+#@DESCRIPTION: Machine configuration for the http://beagleboard.org/bone board 
+
+PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
+XSERVER = "xserver-xorg \
+           xf86-input-evdev \
+           xf86-video-fbdev"
+
+# Only has DVI connector for external screen
+GUI_MACHINE_CLASS = "bigscreen"
+
+require conf/machine/include/omap3.inc
+EXTRA_IMAGEDEPENDS = "u-boot"
+
+PREFERRED_PROVIDER_virtual/kernel = "linux-am335x-joel"
+
+IMAGE_FSTYPES += "tar.bz2 "
+
+# Guesswork
+SERIAL_CONSOLE = "115200 ttyO0"
+
+UBOOT_MACHINE = "am335x_evm_config"
+
+# and sdio
+MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa"