u-boot 2011.09-psp: remove an older no longer used version
authorDenys Dmytriyenko <denys@ti.com>
Mon, 18 Mar 2013 22:03:30 +0000 (18:03 -0400)
committerDenys Dmytriyenko <denys@ti.com>
Mon, 18 Mar 2013 23:27:28 +0000 (19:27 -0400)
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-bsp/u-boot/u-boot_2011.09-psp04.06.00.08.bb [deleted file]

diff --git a/recipes-bsp/u-boot/u-boot_2011.09-psp04.06.00.08.bb b/recipes-bsp/u-boot/u-boot_2011.09-psp04.06.00.08.bb
deleted file mode 100644 (file)
index 1bd4b9e..0000000
+++ /dev/null
@@ -1,29 +0,0 @@
-# Use the version of u-boot.inc in oe-core not the meta-ti version
-require ${COREBASE}/meta/recipes-bsp/u-boot/u-boot.inc
-
-DESCRIPTION = "u-boot bootloader for ARM MPU devices"
-LICENSE = "GPLv2+"
-LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"
-
-COMPATIBLE_MACHINE = "ti33x|omap3"
-
-DEFAULT_PREFERENCE = "-1"
-
-PACKAGE_ARCH = "${MACHINE_ARCH}"
-
-PR = "r0+gitr${SRCPV}"
-
-SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=${BRANCH}"
-
-BRANCH = "AM335XPSP_04.06.00.08"
-
-# Lock to the commit corresponding to TAG:
-# v2011.09_AM335xPSP_04.06.00.08
-SRCREV = "1e4626f0d5f3bb04ec974e76a5d9029875269d31"
-
-S = "${WORKDIR}/git"
-
-UBOOT_SUFFIX = "img"
-
-# Set the name of the SPL that will built so that it is also packaged with u-boot.
-SPL_BINARY = "MLO"