linux-ti33x-psp 3.2: include latest MUSB fixes
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 17 Apr 2012 12:47:45 +0000 (14:47 +0200)
committerDenys Dmytriyenko <denys@ti.com>
Wed, 18 Apr 2012 16:19:55 +0000 (12:19 -0400)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig
recipes-kernel/linux/linux-ti33x-psp-3.2/patch.sh
recipes-kernel/linux/linux-ti33x-psp_3.2.bb

index 605a3242f86d9ecbf4648d9afb17f23454895907..0912875464719f24f515f55e450d027a5c8344dc 100644 (file)
@@ -2322,7 +2322,7 @@ CONFIG_FB_TILEBLITTING=y
 CONFIG_FB_SMSCUFX=m
 CONFIG_FB_UDL=m
 CONFIG_FB_DA8XX=y
-CONFIG_FB_DA8XX_CONSISTENT_DMA_SIZE=4
+CONFIG_FB_DA8XX_CONSISTENT_DMA_SIZE=5
 # CONFIG_FB_VIRTUAL is not set
 # CONFIG_FB_METRONOME is not set
 # CONFIG_FB_BROADSHEET is not set
index 5215d44b50cd884e4d013e8daddef1ab94f59360..695eb41977c4f36d66e80c229ede373511c9f870 100755 (executable)
@@ -7,8 +7,7 @@ set -e
 # don't use builtin 'echo' from /bin/sh
 export ECHO="$(which echo)"
 
-#git tag -f beaglebone-v3.2 09e9651bcf2ee8d86685f2a8075bc6557b1d3b91
-git tag -f beaglebone-v3.2 88dcc46017b970660ff113c1bb4e7d832c5a3693
+git tag -f beaglebone-v3.2 e8004dad869568692ca2a45c04e8464ce48cc4d7
 
 TAG="beaglebone-v3.2"
 EXTRATAG=""
index 082c73cc52faa72b324d987207e979a1721fa516..1dad0fb9592b8c15dcd9fb6485ffe3ffb4ef4d5e 100644 (file)
@@ -11,8 +11,8 @@ S = "${WORKDIR}/git"
 MULTI_CONFIG_BASE_SUFFIX = ""
 
 BRANCH = "v3.2-staging"
-SRCREV = "88dcc46017b970660ff113c1bb4e7d832c5a3693"
-MACHINE_KERNEL_PR_append = "a+gitr${SRCREV}"
+SRCREV = "e8004dad869568692ca2a45c04e8464ce48cc4d7"
+MACHINE_KERNEL_PR_append = "b+gitr${SRCREV}"
 
 COMPATIBLE_MACHINE = "(ti33x)"