summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 2b00f9b)
raw | patch | inline | side by side (parent: 2b00f9b)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Wed, 22 Jun 2011 07:30:15 +0000 (09:30 +0200) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Wed, 22 Jun 2011 07:30:15 +0000 (09:30 +0200) |
conf/machine/include/omap3.inc | patch | blob | history | |
conf/machine/omap4430-panda.conf | patch | blob | history | |
recipes-kernel/linux/linux-omap4_2.6.35.7.bb | patch | blob | history |
index 9700a7aa3ffe431a4cad3863fef8dca2c4ec89cb..a40be4317627be1de94908fae4de8525935bd20c 100644 (file)
require conf/machine/include/tune-cortexa8.inc
PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
# Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r100"
+MACHINE_KERNEL_PR = "r101"
KERNEL_IMAGETYPE = "uImage"
index bd79280affc72d03908245aabf1b8db3cf242cbc..8f9f86ef37ea25d77e227b8dd8091ca2914cc917 100644 (file)
xserver-xorg-extension-glx \
xf86-input-evdev \
xf86-input-mouse \
- xf86-input-tslib \
xf86-video-fbdev \
xf86-input-keyboard"
diff --git a/recipes-kernel/linux/linux-omap4_2.6.35.7.bb b/recipes-kernel/linux/linux-omap4_2.6.35.7.bb
index df5479fd34e2e686b131883bec0588d4be90f72d..331433d1a7b6c01fe6dfb49c97e12572b79f0dbb 100644 (file)
COMPATIBLE_MACHINE = "omap4430-panda"
-# Backport for L27.x, needs loads of testing
-DEFAULT_PREFERENCE = "-1"
-
require linux.inc
# The main PR is now using MACHINE_KERNEL_PR, for omap4 see conf/machine/include/omap4.inc