linux-ti33x-psp 3.2: fix VGA cape partnumber
authorKoen Kooi <koen@dominion.thruhere.net>
Wed, 21 Mar 2012 13:45:13 +0000 (14:45 +0100)
committerDenys Dmytriyenko <denys@ti.com>
Fri, 30 Mar 2012 23:05:59 +0000 (19:05 -0400)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0023-beaglebone-add-more-beagleboardtoys-cape-partnumbers.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0024-beaglebone-add-gpio-keys-for-lcd7-add-notes-for-miss.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0026-beaglebone-add-gpio-keys-for-lcd.patch
recipes-kernel/linux/linux-ti33x-psp_3.2.bb

index 4c1fcfdf54abc8efe1dc13d66b79208939d108c3..748386a828ea811e30acc4290878ddf5824366bf 100644 (file)
@@ -24,7 +24,7 @@ index 36efca1..58a0e77 100644
 +              beaglebone_tsadcpins_free = 0;
 +      }
 +      
-+      if (!strncmp("BB-BONE-VGA0-01", cape_config.partnumber, 15)) {
++      if (!strncmp("BB-BONE-VGA-01", cape_config.partnumber, 15)) {
 +              pr_info("BeagleBone cape: initializing VGA cape\n");
 +              dvi_init(0,0);
 +      }
index f5da1ed75e756f782b442025385a501cf1d4103a..4d44ae08dce893ab818660c104d7bd6db83d30b6 100644 (file)
@@ -105,7 +105,7 @@ index 58a0e77..7a2b851 100644
 +              // gpio1_28 -> button
        }
        
-       if (!strncmp("BB-BONE-VGA0-01", cape_config.partnumber, 15)) {
+       if (!strncmp("BB-BONE-VGA-01", cape_config.partnumber, 15)) {
 @@ -1898,11 +1971,17 @@ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context
        
        if (!strncmp("BB-BONE-BATT-01", cape_config.partnumber, 15)) {
index 2a36c198ae354740e4ea10ec8e8dbd7270a354c2..2d8270ea2d19d13789b594399efaca4d00b31086 100644 (file)
@@ -107,7 +107,7 @@ index ed2ff18..badee96 100644
 +              beaglebone_lcd3_keys_init(0,0);
        }
        
-       if (!strncmp("BB-BONE-VGA0-01", cape_config.partnumber, 15)) {
+       if (!strncmp("BB-BONE-VGA-01", cape_config.partnumber, 15)) {
 -- 
 1.7.2.5
 
index e6277cee4cb064090b95dadacbe9b66587f71297..16c0dd42833e61fa36cc730b3c728a5e217cff06 100644 (file)
@@ -12,7 +12,7 @@ MULTI_CONFIG_BASE_SUFFIX = ""
 
 BRANCH = "v3.2-staging"
 SRCREV = "09e9651bcf2ee8d86685f2a8075bc6557b1d3b91"
-MACHINE_KERNEL_PR_append = "b+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "c+gitr${SRCREV}"
 
 COMPATIBLE_MACHINE = "(ti33x)"