remove USRP E1xx machine
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 14 Jun 2011 12:06:56 +0000 (14:06 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Tue, 14 Jun 2011 12:06:56 +0000 (14:06 +0200)
USRP support is living at https://github.com/koenkooi/meta-ettus for the time being

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
conf/machine/usrp-e1xx.conf [deleted file]

diff --git a/conf/machine/usrp-e1xx.conf b/conf/machine/usrp-e1xx.conf
deleted file mode 100644 (file)
index 39ade9d..0000000
+++ /dev/null
@@ -1,38 +0,0 @@
-#@TYPE: Machine
-#@NAME: USRP E1XX machine
-#@DESCRIPTION: Machine configuration for the USRP E1XX
-TARGET_ARCH = "arm"
-
-PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
-XSERVER = "xserver-xorg \
-           xf86-input-evdev \
-           xf86-input-mouse \
-           xf86-video-omapfb \
-           xf86-input-keyboard"
-
-# Only has DVI connector for external screen
-GUI_MACHINE_CLASS = "bigscreen"
-
-require conf/machine/include/omap3.inc
-
-KERNEL_IMAGETYPE = "uImage"
-
-UBOOT_ENTRYPOINT = "0x80008000"
-UBOOT_LOADADDRESS = "0x80008000"
-
-EXTRA_IMAGEDEPENDS = ""
-
-PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
-
-IMAGE_FSTYPES = "tar.gz"
-
-# Guesswork
-SERIAL_CONSOLE = "115200 ttyS2"
-
-UBOOT_MACHINE = "omap3_overo_config"
-
-# and sdio
-MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa nfs"
-
-module_autoload_usrp_e = "usrp_e"
-