summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d6e45b1)
raw | patch | inline | side by side (parent: d6e45b1)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Wed, 11 Jul 2012 09:53:27 +0000 (11:53 +0200) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Thu, 26 Jul 2012 00:35:27 +0000 (20:35 -0400) |
All patches have been rediffed and boot tested
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
18 files changed:
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0001-am335x_evm-add-option-to-boot-kernel-from-boot-in-ex.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0001-am335x_evm-add-option-to-boot-kernel-from-boot-in-ex.patch
--- /dev/null
+++ b/recipes-bsp/u-boot/u-boot/2011.09git/0001-am335x_evm-add-option-to-boot-kernel-from-boot-in-ex.patch
@@ -0,0 +1,26 @@
+From 65ba75f46ec4c9749996ec290fa1c5e4e6264ce3 Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Tue, 1 Nov 2011 12:21:07 +0100
+Subject: [PATCH 01/10] am335x_evm: add option to boot kernel from /boot in
+ ext2/3 filesystem
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ include/configs/am335x_evm.h | 1 +
+ 1 file changed, 1 insertion(+)
+
+diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
+index 44a8500..83ccb5a 100755
+--- a/include/configs/am335x_evm.h
++++ b/include/configs/am335x_evm.h
+@@ -75,6 +75,7 @@
+ "importbootenv=echo Importing environment from mmc ...; " \
+ "env import -t $loadaddr $filesize\0" \
+ "mmc_load_uimage=fatload mmc ${mmc_dev} ${kloadaddr} ${bootfile}\0" \
++ "mmc_load_uimage_ext2=ext2load ${mmc_dev} ${kloadaddr} /boot/${bootfile}\0" \
+ "optargs=\0" \
+ "bootargs_defaults=setenv bootargs " \
+ "console=${console} " \
+--
+1.7.10
+
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0001-am335x_evm-only-do-in-kernel-dhcp-when-using-NFS-use.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0001-am335x_evm-only-do-in-kernel-dhcp-when-using-NFS-use.patch
--- a/recipes-bsp/u-boot/u-boot/2011.09git/0001-am335x_evm-only-do-in-kernel-dhcp-when-using-NFS-use.patch
+++ /dev/null
@@ -1,35 +0,0 @@
-From 557a773eb245f3f2508e40d6d8a6c593738fd46f Mon Sep 17 00:00:00 2001
-From: Koen Kooi <koen@dominion.thruhere.net>
-Date: Tue, 1 Nov 2011 12:19:54 +0100
-Subject: [PATCH 1/4] am335x_evm: only do in-kernel dhcp when using NFS, userspace will do dhcp otherwise
-
-Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
----
- include/configs/am335x_evm.h | 4 ++--
- 1 files changed, 2 insertions(+), 2 deletions(-)
-
-diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
-index 41a3316..93b3161 100755
---- a/include/configs/am335x_evm.h
-+++ b/include/configs/am335x_evm.h
-@@ -69,7 +69,7 @@
- "nfsopts=nolock\0" \
- "static_ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}:${hostname}" \
- "::off\0" \
-- "ip_method=dhcp\0" \
-+ "ip_method=none\0" \
- "bootenv=uEnv.txt\0" \
- "loadbootenv=fatload mmc ${mmc_dev} ${loadaddr} ${bootenv}\0" \
- "importbootenv=echo Importing environment from mmc ...; " \
-@@ -99,7 +99,7 @@
- "setenv bootargs ${bootargs} " \
- "root=/dev/nfs " \
- "nfsroot=${serverip}:${rootpath},${nfsopts} rw " \
-- "ip=${ip_method}\0" \
-+ "ip=dhcp\0" \
- "mmc_boot=run mmc_args; " \
- "run mmc_load_uimage; " \
- "bootm ${loadaddr}\0" \
---
-1.7.2.5
-
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0001-ddr_defs-change-DDR-timings-for-15x15-EVM.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0001-ddr_defs-change-DDR-timings-for-15x15-EVM.patch
+++ /dev/null
@@ -1,30 +0,0 @@
-From 7a3b3b04b1aed6a649d99396f914ec042968f924 Mon Sep 17 00:00:00 2001
-From: Chase Maupin <Chase.Maupin@ti.com>
-Date: Thu, 9 Feb 2012 13:09:27 -0600
-Subject: [PATCH] ddr_defs: change DDR timings for 15x15 EVM
-
-* For cold silicon the DDR timings need to be relaxed in order for
- the device to boot with DDR at 266MHz
-* Fix proposed by James Doublesin
-
-Signed-off-by: Chase Maupin <Chase.Maupin@ti.com>
----
- arch/arm/include/asm/arch-ti81xx/ddr_defs.h | 2 +-
- 1 files changed, 1 insertions(+), 1 deletions(-)
-
-diff --git a/arch/arm/include/asm/arch-ti81xx/ddr_defs.h b/arch/arm/include/asm/arch-ti81xx/ddr_defs.h
-index 6c4b422..0b7ffe7 100644
---- a/arch/arm/include/asm/arch-ti81xx/ddr_defs.h
-+++ b/arch/arm/include/asm/arch-ti81xx/ddr_defs.h
-@@ -338,7 +338,7 @@
- #define DDR2_RD_DQS 0x40
- #define DDR2_PHY_FIFO_WE 0x56
- #else
--#define EMIF_READ_LATENCY 0x04
-+#define EMIF_READ_LATENCY 0x05
- #define EMIF_TIM1 0x0666B3D6
- #define EMIF_TIM2 0x143731DA
- #define EMIF_TIM3 0x00000347
---
-1.7.0.4
-
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0002-am335x_evm-boot-kernel-from-boot-in-ext2-3-filesyste.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0002-am335x_evm-boot-kernel-from-boot-in-ext2-3-filesyste.patch
--- a/recipes-bsp/u-boot/u-boot/2011.09git/0002-am335x_evm-boot-kernel-from-boot-in-ext2-3-filesyste.patch
+++ /dev/null
@@ -1,27 +0,0 @@
-From 206baf5d1d8eb19312c0c8216e6722a63548573d Mon Sep 17 00:00:00 2001
-From: Koen Kooi <koen@dominion.thruhere.net>
-Date: Tue, 1 Nov 2011 12:21:07 +0100
-Subject: [PATCH 2/4] am335x_evm: add option to boot kernel from /boot in ext2/3 filesystem
-
-Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
----
- include/configs/am335x_evm.h | 3 ++-
- 1 files changed, 2 insertions(+), 1 deletions(-)
-
-diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
-index 93b3161..9bbfe3b 100755
---- a/include/configs/am335x_evm.h
-+++ b/include/configs/am335x_evm.h
-@@ -74,7 +74,8 @@
- "loadbootenv=fatload mmc ${mmc_dev} ${loadaddr} ${bootenv}\0" \
- "importbootenv=echo Importing environment from mmc ...; " \
- "env import -t $loadaddr $filesize\0" \
-- "mmc_load_uimage=fatload mmc ${mmc_dev} ${loadaddr} ${bootfile}\0" \
-+ "mmc_load_uimage=fatload mmc ${mmc_dev} ${loadaddr} ${bootfile}\0" \
-+ "mmc_load_uimage_ext2=ext2load ${mmc_dev} ${loadaddr} /boot/${bootfile}\0" \
- "optargs=\0" \
- "bootargs_defaults=setenv bootargs " \
- "console=${console} " \
---
-1.7.2.5
-
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x_evm-set-bootdelay-to-1.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0002-am335x_evm-set-bootdelay-to-1.patch
similarity index 57%
rename from recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x_evm-set-bootdelay-to-1.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0002-am335x_evm-set-bootdelay-to-1.patch
index 3265540014da5b2a0393c1a82fa9504b09b833e2..fdce9c41c2f5a7e7678c9c6a54677b0b28f034cc 100644 (file)
rename from recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x_evm-set-bootdelay-to-1.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0002-am335x_evm-set-bootdelay-to-1.patch
index 3265540014da5b2a0393c1a82fa9504b09b833e2..fdce9c41c2f5a7e7678c9c6a54677b0b28f034cc 100644 (file)
-From bf513a05bc37f6d32e14c1e46d090773d1664c99 Mon Sep 17 00:00:00 2001
+From cb92653d26476880602a20b62da03a35d36d622e Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Tue, 1 Nov 2011 12:21:38 +0100
-Subject: [PATCH 3/4] am335x_evm: set bootdelay to 1
+Subject: [PATCH 02/10] am335x_evm: set bootdelay to 1
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
---
include/configs/am335x_evm.h | 2 +-
- 1 files changed, 1 insertions(+), 1 deletions(-)
+ 1 file changed, 1 insertion(+), 1 deletion(-)
diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
-index 9bbfe3b..6143dc3 100755
+index 83ccb5a..2558775 100755
--- a/include/configs/am335x_evm.h
+++ b/include/configs/am335x_evm.h
-@@ -38,7 +38,7 @@
- #define CONFIG_INITRD_TAG /* Required for ramdisk support */
+@@ -127,7 +127,7 @@
+ #ifndef CONFIG_RESTORE_FLASH
/* set to negative value for no autoboot */
-#define CONFIG_BOOTDELAY 3
+#define CONFIG_BOOTDELAY 1
- #define CONFIG_MMC
- #define CONFIG_NAND
+ #define CONFIG_BOOTCOMMAND \
+ "if mmc rescan; then " \
--
-1.7.2.5
+1.7.10
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
similarity index 67%
rename from recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
index 721955475404f0301b9eccf836fb014f14dd9f8f..8096df0a1bd0c521509eb3843e488b6f201fb561 100644 (file)
rename from recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
index 721955475404f0301b9eccf836fb014f14dd9f8f..8096df0a1bd0c521509eb3843e488b6f201fb561 100644 (file)
--- a/recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
+++ b/recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch
-From 63e5b3b4271917e0a3c5a4903a76fdfb30118d3c Mon Sep 17 00:00:00 2001
+From ca9a3452249bfda3d9a8096794b4fbfbf212d72f Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Tue, 1 Nov 2011 12:22:30 +0100
-Subject: [PATCH 4/4] am335x-evm: make MMC rootfs RO on boot so fsck works
+Subject: [PATCH 03/10] am335x-evm: make MMC rootfs RO on boot so fsck works
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
---
include/configs/am335x_evm.h | 2 +-
- 1 files changed, 1 insertions(+), 1 deletions(-)
+ 1 file changed, 1 insertion(+), 1 deletion(-)
diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
-index 6143dc3..56e36da 100755
+index 2558775..1b4fa37 100755
--- a/include/configs/am335x_evm.h
+++ b/include/configs/am335x_evm.h
@@ -50,7 +50,7 @@
"mmc_dev=0\0" \
- "mmc_root=/dev/mmcblk0p2 rw\0" \
+ "mmc_root=/dev/mmcblk0p2 ro\0" \
- "nand_root=/dev/mtdblock7 rw\0" \
+ "nand_root=ubi0:rootfs rw ubi.mtd=7,2048\0" \
"spi_root=/dev/mtdblock4 rw\0" \
"nor_root=/dev/mtdblock3 rw\0" \
--
-1.7.2.5
+1.7.10
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0007-am335x_evm-switch-to-ext4.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x_evm-switch-to-ext4.patch
similarity index 66%
rename from recipes-bsp/u-boot/u-boot/2011.09git/0007-am335x_evm-switch-to-ext4.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x_evm-switch-to-ext4.patch
index 891af6c00f8b0147b2b6f4903b17cef98f7cd088..3d8495eb243078c1f528c0f4d86fc4915ade6594 100644 (file)
rename from recipes-bsp/u-boot/u-boot/2011.09git/0007-am335x_evm-switch-to-ext4.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x_evm-switch-to-ext4.patch
index 891af6c00f8b0147b2b6f4903b17cef98f7cd088..3d8495eb243078c1f528c0f4d86fc4915ade6594 100644 (file)
-From d2032a2932911159985451d76c547b4e6d99fb61 Mon Sep 17 00:00:00 2001
+From 97fa23e167d3e4b46c71a5fac1a5e9aa39f0a551 Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Mon, 7 Nov 2011 21:33:32 +0100
-Subject: [PATCH 7/7] am335x_evm: switch to ext4
+Subject: [PATCH 04/10] am335x_evm: switch to ext4
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
---
include/configs/am335x_evm.h | 2 +-
- 1 files changed, 1 insertions(+), 1 deletions(-)
+ 1 file changed, 1 insertion(+), 1 deletion(-)
diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
-index 8c0fae2..8bf3ff1 100755
+index 1b4fa37..3d37058 100755
--- a/include/configs/am335x_evm.h
+++ b/include/configs/am335x_evm.h
@@ -54,7 +54,7 @@
- "nand_root=/dev/mtdblock7 rw\0" \
+ "nand_root=ubi0:rootfs rw ubi.mtd=7,2048\0" \
"spi_root=/dev/mtdblock4 rw\0" \
"nor_root=/dev/mtdblock3 rw\0" \
- "mmc_root_fs_type=ext3 rootwait\0" \
+ "mmc_root_fs_type=ext4 rootwait\0" \
- "nand_root_fs_type=jffs2\0" \
+ "nand_root_fs_type=ubifs rootwait=1\0" \
"spi_root_fs_type=jffs2\0" \
"nor_root_fs_type=jffs2\0" \
--
-1.7.2.5
+1.7.10
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch
--- a/recipes-bsp/u-boot/u-boot/2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch
+++ /dev/null
@@ -1,49 +0,0 @@
-From bd152bec1086a35f426c53c9bb9f0c309e216037 Mon Sep 17 00:00:00 2001
-From: Koen Kooi <koen@dominion.thruhere.net>
-Date: Wed, 2 Nov 2011 19:07:10 +0100
-Subject: [PATCH 5/5] am335x: Change mmc_load_uimage to load at a fixed address
- The kernel normally expects to be run from 0x80008000 so if we
- load from SD card at that-mkimage header we can save a copy of
- the kernel.
-
-Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
----
- include/configs/am335x_evm.h | 8 ++++----
- 1 files changed, 4 insertions(+), 4 deletions(-)
-
-diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
-index 56e36da..8c0fae2 100755
---- a/include/configs/am335x_evm.h
-+++ b/include/configs/am335x_evm.h
-@@ -74,8 +74,8 @@
- "loadbootenv=fatload mmc ${mmc_dev} ${loadaddr} ${bootenv}\0" \
- "importbootenv=echo Importing environment from mmc ...; " \
- "env import -t $loadaddr $filesize\0" \
-- "mmc_load_uimage=fatload mmc ${mmc_dev} ${loadaddr} ${bootfile}\0" \
-- "mmc_load_uimage_ext2=ext2load ${mmc_dev} ${loadaddr} /boot/${bootfile}\0" \
-+ "mmc_load_uimage=fatload mmc ${mmc_dev} 0x80007fc0 ${bootfile}\0" \
-+ "mmc_load_uimage_ext2=ext2load ${mmc_dev} 0x80007fc0 /boot/${bootfile}\0" \
- "optargs=\0" \
- "bootargs_defaults=setenv bootargs " \
- "console=${console} " \
-@@ -103,7 +103,7 @@
- "ip=dhcp\0" \
- "mmc_boot=run mmc_args; " \
- "run mmc_load_uimage; " \
-- "bootm ${loadaddr}\0" \
-+ "bootm 0x80007fc0\0" \
- "nand_boot=echo Booting from nand ...; " \
- "run nand_args; " \
- "nand read.i ${loadaddr} ${nand_src_addr} ${nand_img_siz}; " \
-@@ -137,7 +137,7 @@
- "fi;" \
- "if run mmc_load_uimage; then " \
- "run mmc_args;" \
-- "bootm ${loadaddr};" \
-+ "bootm 0x80007fc0;" \
- "fi;" \
- "fi;" \
- "run nand_boot;" \
---
-1.7.2.5
-
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0009-am335x-evm-enable-i2c2-pinmux-for-beaglebone.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0005-am335x-evm-enable-i2c2-pinmux-for-beaglebone.patch
similarity index 77%
rename from recipes-bsp/u-boot/u-boot/2011.09git/0009-am335x-evm-enable-i2c2-pinmux-for-beaglebone.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0005-am335x-evm-enable-i2c2-pinmux-for-beaglebone.patch
index b97fa16bdb1a7cc9b0d7c20d5d954e826b8f01d7..fa2790dc57b0349689f62fcd5b9b71f75ab2733c 100644 (file)
rename from recipes-bsp/u-boot/u-boot/2011.09git/0009-am335x-evm-enable-i2c2-pinmux-for-beaglebone.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0005-am335x-evm-enable-i2c2-pinmux-for-beaglebone.patch
index b97fa16bdb1a7cc9b0d7c20d5d954e826b8f01d7..fa2790dc57b0349689f62fcd5b9b71f75ab2733c 100644 (file)
-From 2df6e88944b98466e0b1225a873bfed005cea4e4 Mon Sep 17 00:00:00 2001
+From e2121ca4fd82f8313b764fe7fb24511ef7d10904 Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Wed, 16 Nov 2011 18:57:12 +0100
-Subject: [PATCH] am335x-evm: enable i2c2 pinmux for beaglebone
+Subject: [PATCH 05/10] am335x-evm: enable i2c2 pinmux for beaglebone
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
---
board/ti/am335x/mux.c | 18 ++++++++++++++++++
- 1 files changed, 18 insertions(+), 0 deletions(-)
+ 1 file changed, 18 insertions(+)
diff --git a/board/ti/am335x/mux.c b/board/ti/am335x/mux.c
-index d9956f3..313d5a5 100644
+index 885b33f..70645d4 100644
--- a/board/ti/am335x/mux.c
+++ b/board/ti/am335x/mux.c
-@@ -309,6 +309,12 @@ static struct module_pin_mux i2c1_pin_mux[] = {
+@@ -310,6 +310,12 @@ static struct module_pin_mux i2c1_pin_mux[] = {
{-1},
};
#ifndef CONFIG_NO_ETH
static struct module_pin_mux rgmii1_pin_mux[] = {
{OFFSET(mii1_txen), MODE(2)}, /* RGMII1_TCTL */
-@@ -568,6 +574,7 @@ static struct evm_pin_mux low_cost_evm_pin_mux[] = {
+@@ -598,6 +604,7 @@ static struct evm_pin_mux sk_evm_pin_mux[] = {
static struct evm_pin_mux beaglebone_pin_mux[] = {
{uart0_pin_mux, PROFILE_ALL, DEV_ON_BASEBOARD},
{i2c1_pin_mux, PROFILE_ALL & ~PROFILE_2 & ~PROFILE_4, DEV_ON_BASEBOARD},
#ifdef CONFIG_NAND
{nand_pin_mux, PROFILE_ALL & ~PROFILE_2 & ~PROFILE_3, DEV_ON_DGHTR_BRD},
#endif
-@@ -587,6 +594,7 @@ static struct evm_pin_mux beaglebone_pin_mux[] = {
+@@ -617,6 +624,7 @@ static struct evm_pin_mux beaglebone_pin_mux[] = {
static struct evm_pin_mux beaglebone_old_pin_mux[] = {
{uart0_pin_mux, PROFILE_ALL, DEV_ON_BASEBOARD},
{i2c1_pin_mux, PROFILE_ALL & ~PROFILE_2 & ~PROFILE_4, DEV_ON_BASEBOARD},
#ifdef CONFIG_NAND
{nand_pin_mux, PROFILE_ALL & ~PROFILE_2 & ~PROFILE_3, DEV_ON_DGHTR_BRD},
#endif
-@@ -682,6 +690,16 @@ void enable_i2c0_pin_mux(void)
+@@ -713,6 +721,16 @@ void enable_i2c0_pin_mux(void)
configure_module_pin_mux(i2c0_pin_mux);
}
{
configure_module_pin_mux(uart0_pin_mux);
--
-1.7.2.5
+1.7.10
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0006-am335x-evm-Fix-bone-pmic-shut-down-over-USB-power.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0006-am335x-evm-Fix-bone-pmic-shut-down-over-USB-power.patch
--- a/recipes-bsp/u-boot/u-boot/2011.09git/0006-am335x-evm-Fix-bone-pmic-shut-down-over-USB-power.patch
+++ /dev/null
@@ -1,82 +0,0 @@
-From 801316091ac7e14cc8fa9b0bd2cdce76bea06991 Mon Sep 17 00:00:00 2001
-From: Joel A Fernandes <joelagnel@ti.com>
-Date: Thu, 3 Nov 2011 22:19:19 -0500
-Subject: [PATCH v2] am335x-evm: Fix bone pmic shut down over USB power
-Cc: trini@ti.com,
- chase.maupin@ti.com
-
-* Set DCDC2 to 1.2v for all power sources and board revs except for A1
-* Set USB current trip point to 1300mA for all boards and power sources.
-* Only Skip setting of MPU frequency to 720MHz for A1 and USB-powered boards.
-
-Credits to Jason for noticing this. Tested with several reboots over USB on a Rev A2/3.
-
-v2 changes:
-Take care of not upping DCDC2 and LDO voltages for A1.
-For A1- only operation done is to set the USB current limit.
-
-Signed-off-by: Jason Kridner <jdk@ti.com>
-Signed-off-by: Joel A Fernandes <joelagnel@ti.com>
----
-Chase has volunteered to test this out on his A1.
-
- board/ti/am335x/evm.c | 31 ++++++++++++++++---------------
- 1 files changed, 16 insertions(+), 15 deletions(-)
-
-diff --git a/board/ti/am335x/evm.c b/board/ti/am335x/evm.c
-index e95a088..bc1119e 100644
---- a/board/ti/am335x/evm.c
-+++ b/board/ti/am335x/evm.c
-@@ -483,12 +483,20 @@ void spl_board_init(void)
- if (tps65217_reg_read(STATUS, &pmic_status_reg))
- return;
-
-+ /* Increase USB current limit to 1300mA */
-+ if (tps65217_reg_write(PROT_LEVEL_NONE, POWER_PATH,
-+ USB_INPUT_CUR_LIMIT_1300MA,
-+ USB_INPUT_CUR_LIMIT_MASK))
-+ printf("tps65217_reg_write failure\n");
-+
- /* Only perform PMIC configurations if board rev > A1 */
- if (!strncmp(header.version, "00A1", 4))
- return;
-
-- if (!(pmic_status_reg & PWR_SRC_AC_BITMASK)) {
-- printf("No AC power, disabling frequency switch\n");
-+ /* Set DCDC2 (MPU) voltage to 1.275V */
-+ if (tps65217_voltage_update(DEFDCDC2,
-+ DCDC_VOLT_SEL_1275MV)) {
-+ printf("tps65217_voltage_update failure\n");
- return;
- }
-
-@@ -501,20 +509,13 @@ void spl_board_init(void)
- LDO_VOLTAGE_OUT_3_3, LDO_MASK))
- printf("tps65217_reg_write failure\n");
-
-- /* Increase USB current limit to 1300mA */
-- if (tps65217_reg_write(PROT_LEVEL_NONE, POWER_PATH,
-- USB_INPUT_CUR_LIMIT_1300MA,
-- USB_INPUT_CUR_LIMIT_MASK))
-- printf("tps65217_reg_write failure\n");
--
-- /* Set DCDC2 (MPU) voltage to 1.275V */
-- if (!tps65217_voltage_update(DEFDCDC2,
-- DCDC_VOLT_SEL_1275MV)) {
-- /* Set MPU Frequency to 720MHz */
-- mpu_pll_config(MPUPLL_M_720);
-- } else {
-- printf("tps65217_voltage_update failure\n");
-+ if (!(pmic_status_reg & PWR_SRC_AC_BITMASK)) {
-+ printf("No AC power, disabling frequency switch\n");
-+ return;
- }
-+
-+ /* Set MPU Frequency to 720MHz */
-+ mpu_pll_config(MPUPLL_M_720);
- } else {
- /*
- * EVM PMIC code. PMIC voltage is configuring for frequency
---
-1.7.4.1
-
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0011-ext2load-increase-read-speed.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0006-ext2load-increase-read-speed.patch
similarity index 88%
rename from recipes-bsp/u-boot/u-boot/2011.09git/0011-ext2load-increase-read-speed.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0006-ext2load-increase-read-speed.patch
index ba86266ec6ccb72c721b91d212c9288419a8e94d..ee33d9086676e8dd26308c5e8f0cfea5fcea43e5 100644 (file)
rename from recipes-bsp/u-boot/u-boot/2011.09git/0011-ext2load-increase-read-speed.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0006-ext2load-increase-read-speed.patch
index ba86266ec6ccb72c721b91d212c9288419a8e94d..ee33d9086676e8dd26308c5e8f0cfea5fcea43e5 100644 (file)
-From 486ce56b1203dd71bad310940b321d3ae13cadec Mon Sep 17 00:00:00 2001
-From: u-boot@lakedaemon.net <u-boot@lakedaemon.net>
+From f6894e8bc193d225267e4d58a633354e9937c93d Mon Sep 17 00:00:00 2001
+From: "u-boot@lakedaemon.net" <u-boot@lakedaemon.net>
Date: Wed, 28 Mar 2012 04:37:11 +0000
-Subject: [PATCH 11/15] ext2load: increase read speed
+Subject: [PATCH 06/10] ext2load: increase read speed
This patch dramatically drops the amount of time u-boot needs to read a
file from an ext2 partition. On a typical 2 to 5 MB file (kernels and
Signed-off-by: Jason Cooper <u-boot@lakedaemon.net>
---
fs/ext2/ext2fs.c | 26 ++++++++++++++++++++++++--
- 1 files changed, 24 insertions(+), 2 deletions(-)
+ 1 file changed, 24 insertions(+), 2 deletions(-)
diff --git a/fs/ext2/ext2fs.c b/fs/ext2/ext2fs.c
index e119e13..8531db5 100644
return (len);
}
--
-1.7.2.5
+1.7.10
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0007-am335x-evm-fix-ext2load-and-specify-partition-for-bo.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0007-am335x-evm-fix-ext2load-and-specify-partition-for-bo.patch
--- /dev/null
+++ b/recipes-bsp/u-boot/u-boot/2011.09git/0007-am335x-evm-fix-ext2load-and-specify-partition-for-bo.patch
@@ -0,0 +1,30 @@
+From 160a0a0145cbe4bca9c0f71286fc8529e57c21c4 Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Sun, 1 Apr 2012 22:57:37 +0200
+Subject: [PATCH 07/10] am335x-evm: fix ext2load and specify partition for
+ both fatload and ext2load
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ include/configs/am335x_evm.h | 5 ++---
+ 1 file changed, 2 insertions(+), 3 deletions(-)
+
+diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
+index 3d37058..a81d716 100755
+--- a/include/configs/am335x_evm.h
++++ b/include/configs/am335x_evm.h
+@@ -74,9 +74,8 @@
+ "loadbootenv=fatload mmc ${mmc_dev} ${loadaddr} ${bootenv}\0" \
+ "importbootenv=echo Importing environment from mmc ...; " \
+ "env import -t $loadaddr $filesize\0" \
+- "mmc_load_uimage=fatload mmc ${mmc_dev} ${kloadaddr} ${bootfile}\0" \
+- "mmc_load_uimage_ext2=ext2load ${mmc_dev} ${kloadaddr} /boot/${bootfile}\0" \
+- "optargs=\0" \
++ "mmc_load_uimage=fatload mmc ${mmc_dev}:1 ${kloadaddr} ${bootfile}\0" \
++ "mmc_load_uimage_ext2=ext2load mmc ${mmc_dev}:2 ${kloadaddr} /boot/${bootfile}\0" \
+ "bootargs_defaults=setenv bootargs " \
+ "console=${console} " \
+ "${optargs}\0" \
+--
+1.7.10
+
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0008-HACK-am335x-evm-turn-d-cache-on-globally-turn-it-off.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0008-HACK-am335x-evm-turn-d-cache-on-globally-turn-it-off.patch
--- a/recipes-bsp/u-boot/u-boot/2011.09git/0008-HACK-am335x-evm-turn-d-cache-on-globally-turn-it-off.patch
+++ /dev/null
@@ -1,46 +0,0 @@
-From 31d430d8db335b7c3fea08b6aa8309b90b8f2cb9 Mon Sep 17 00:00:00 2001
-From: Tom Rini <trini@ti.com>
-Date: Tue, 8 Nov 2011 08:07:47 +0100
-Subject: [PATCH 8/8] HACK: am335x evm: turn d-cache on globally, turn it off when doing nfs stuff
-
-Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
----
- board/ti/am335x/evm.c | 12 ++++++++++++
- include/configs/am335x_evm.h | 1 +
- 2 files changed, 13 insertions(+), 0 deletions(-)
-
-diff --git a/board/ti/am335x/evm.c b/board/ti/am335x/evm.c
-index bc1119e..e64626a 100644
---- a/board/ti/am335x/evm.c
-+++ b/board/ti/am335x/evm.c
-@@ -1041,3 +1041,15 @@ U_BOOT_CMD(
-
- #endif /* CONFIG_NAND_TI81XX */
- #endif /* CONFIG_SPL_BUILD */
-+
-+/*
-+ * Not all drivers we use (such as ethernet) are dcache safe. But
-+ * we need cache on to boot quickly enough.
-+ */
-+#ifndef CONFIG_SYS_DCACHE_OFF
-+void enable_caches(void)
-+{
-+ /* Enable D-cache. I-cache is already enabled in start.S */
-+ dcache_enable();
-+}
-+#endif
-diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
-index 8bf3ff1..58fa2f6 100755
---- a/include/configs/am335x_evm.h
-+++ b/include/configs/am335x_evm.h
-@@ -119,6 +119,7 @@
- "bootm ${loadaddr}\0" \
- "net_boot=echo Booting from network ...; " \
- "setenv autoload no; " \
-+ "dcache off; " \
- "dhcp; " \
- "tftp ${loadaddr} ${bootfile}; " \
- "run net_args; " \
---
-1.7.2.5
-
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0013-am335x-evm-load-uImage-from-boot-instead-of-VFAT.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0008-am335x-evm-load-uImage-from-boot-instead-of-VFAT.patch
similarity index 71%
rename from recipes-bsp/u-boot/u-boot/2011.09git/0013-am335x-evm-load-uImage-from-boot-instead-of-VFAT.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0008-am335x-evm-load-uImage-from-boot-instead-of-VFAT.patch
index 49720e9b18f66754b81c0a5eb44df15afe4ac299..70408b6a15cdf03932dfc8a86ca73b1e2c931e5a 100644 (file)
rename from recipes-bsp/u-boot/u-boot/2011.09git/0013-am335x-evm-load-uImage-from-boot-instead-of-VFAT.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0008-am335x-evm-load-uImage-from-boot-instead-of-VFAT.patch
index 49720e9b18f66754b81c0a5eb44df15afe4ac299..70408b6a15cdf03932dfc8a86ca73b1e2c931e5a 100644 (file)
--- a/recipes-bsp/u-boot/u-boot/2011.09git/0013-am335x-evm-load-uImage-from-boot-instead-of-VFAT.patch
+++ b/recipes-bsp/u-boot/u-boot/2011.09git/0008-am335x-evm-load-uImage-from-boot-instead-of-VFAT.patch
-From 4c7580268803485ecbc05c3da3e1bbb9f2f431e0 Mon Sep 17 00:00:00 2001
+From b01ee680bab7b40f6dc9b8087630e5c0251c6fcd Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Sun, 1 Apr 2012 23:10:22 +0200
-Subject: [PATCH 13/15] am335x-evm: load uImage from /boot instead of VFAT
+Subject: [PATCH 08/10] am335x-evm: load uImage from /boot instead of VFAT
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
---
include/configs/am335x_evm.h | 4 ++--
- 1 files changed, 2 insertions(+), 2 deletions(-)
+ 1 file changed, 2 insertions(+), 2 deletions(-)
diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
-index 9a4b407..b2628c5 100755
+index a81d716..e42febe 100755
--- a/include/configs/am335x_evm.h
+++ b/include/configs/am335x_evm.h
-@@ -102,7 +102,7 @@
+@@ -101,7 +101,7 @@
"nfsroot=${serverip}:${rootpath},${nfsopts} rw " \
"ip=dhcp\0" \
"mmc_boot=run mmc_args; " \
- "run mmc_load_uimage; " \
+ "run mmc_load_uimage_ext2; " \
- "bootm 0x80007fc0\0" \
+ "bootm ${kloadaddr}\0" \
"nand_boot=echo Booting from nand ...; " \
"run nand_args; " \
-@@ -136,7 +136,7 @@
+@@ -139,7 +139,7 @@
"echo Running uenvcmd ...;" \
"run uenvcmd;" \
"fi;" \
- "if run mmc_load_uimage; then " \
+ "if run mmc_load_uimage_ext2; then " \
"run mmc_args;" \
- "bootm 0x80007fc0;" \
+ "bootm ${kloadaddr};" \
"fi;" \
--
-1.7.2.5
+1.7.10
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0014-ext4fs-ls-load-support.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0009-ext4fs-ls-load-support.patch
similarity index 99%
rename from recipes-bsp/u-boot/u-boot/2011.09git/0014-ext4fs-ls-load-support.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0009-ext4fs-ls-load-support.patch
index bc81c18e542706c28e779f633aa19aeb0848e63a..37ef5d4a4fc455844d48d3c7df2373dbbe42bfaf 100644 (file)
rename from recipes-bsp/u-boot/u-boot/2011.09git/0014-ext4fs-ls-load-support.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0009-ext4fs-ls-load-support.patch
index bc81c18e542706c28e779f633aa19aeb0848e63a..37ef5d4a4fc455844d48d3c7df2373dbbe42bfaf 100644 (file)
-From 881674a3a8258bfc0f3a130503e2663c2f22817d Mon Sep 17 00:00:00 2001
-From: uma.shankar <uma.shankar@samsung.com>
+From 4e2f3f39a37883bddbe92a71045cb90f489e1d5f Mon Sep 17 00:00:00 2001
+From: "uma.shankar" <uma.shankar@samsung.com>
Date: Mon, 9 Jan 2012 07:54:50 +0000
-Subject: [PATCH 14/15] ext4fs ls load support
+Subject: [PATCH 09/10] ext4fs ls load support
Signed-off-by: Uma Shankar <uma.shankar@samsung.com>
Signed-off-by: Manjunatha C Achar <a.manjunatha@samsung.com>
common/cmd_ext4.c | 266 +++++++++++++++
fs/Makefile | 1 +
fs/ext2/dev.c | 1 +
- fs/ext2/ext2fs.c | 181 ++---------
+ fs/ext2/ext2fs.c | 181 ++--------
fs/ext4/Makefile | 51 +++
fs/ext4/dev.c | 145 ++++++++
fs/ext4/ext4_common.c | 875 +++++++++++++++++++++++++++++++++++++++++++++++++
LIBS += net/libnet.o
LIBS += disk/libdisk.o
diff --git a/common/Makefile b/common/Makefile
-index 54dc558..a1ccfd8 100644
+index 838ae25..b9b5c85 100644
--- a/common/Makefile
+++ b/common/Makefile
@@ -87,6 +87,7 @@ COBJS-$(CONFIG_ENV_IS_IN_EEPROM) += cmd_eeprom.o
+};
+#endif
--
-1.7.2.5
+1.7.10
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0015-am335x-switch-to-ext4-mode.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0010-am335x-switch-to-ext4-mode.patch
similarity index 57%
rename from recipes-bsp/u-boot/u-boot/2011.09git/0015-am335x-switch-to-ext4-mode.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0010-am335x-switch-to-ext4-mode.patch
index 3a93289677d9c4642f20acbe0013f444e0fc9f99..4511b6b59aa1d6c274f4ec52836cf2901221a9b2 100644 (file)
rename from recipes-bsp/u-boot/u-boot/2011.09git/0015-am335x-switch-to-ext4-mode.patch
rename to recipes-bsp/u-boot/u-boot/2011.09git/0010-am335x-switch-to-ext4-mode.patch
index 3a93289677d9c4642f20acbe0013f444e0fc9f99..4511b6b59aa1d6c274f4ec52836cf2901221a9b2 100644 (file)
-From 89f08384d5048059ac0a8ab72b6a7a194513dc64 Mon Sep 17 00:00:00 2001
+From 9e1a99476875b1f1e6e34e70d9bf6e77d3ac8fba Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Wed, 4 Apr 2012 00:06:31 +0200
-Subject: [PATCH 15/15] am335x: switch to ext4 mode
+Subject: [PATCH 10/10] am335x: switch to ext4 mode
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
---
- include/configs/am335x_evm.h | 6 ++++--
- 1 files changed, 4 insertions(+), 2 deletions(-)
+ include/configs/am335x_evm.h | 7 ++++---
+ 1 file changed, 4 insertions(+), 3 deletions(-)
diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
-index b2628c5..18d2cac 100755
+index e42febe..e2be380 100755
--- a/include/configs/am335x_evm.h
+++ b/include/configs/am335x_evm.h
-@@ -76,6 +76,7 @@
+@@ -75,7 +75,7 @@
+ "importbootenv=echo Importing environment from mmc ...; " \
"env import -t $loadaddr $filesize\0" \
- "mmc_load_uimage=fatload mmc ${mmc_dev}:1 0x80007fc0 ${bootfile}\0" \
- "mmc_load_uimage_ext2=ext2load mmc ${mmc_dev}:2 0x80007fc0 /boot/${bootfile}\0" \
-+ "mmc_load_uimage_ext4=ext4load mmc ${mmc_dev}:2 0x80007fc0 /boot/${bootfile}\0" \
- "optargs=\0" \
+ "mmc_load_uimage=fatload mmc ${mmc_dev}:1 ${kloadaddr} ${bootfile}\0" \
+- "mmc_load_uimage_ext2=ext2load mmc ${mmc_dev}:2 ${kloadaddr} /boot/${bootfile}\0" \
++ "mmc_load_uimage_ext4=ext4load mmc ${mmc_dev}:2 ${kloadaddr} /boot/${bootfile}\0" \
"bootargs_defaults=setenv bootargs " \
"console=${console} " \
-@@ -102,7 +103,7 @@
+ "${optargs}\0" \
+@@ -101,7 +101,7 @@
"nfsroot=${serverip}:${rootpath},${nfsopts} rw " \
"ip=dhcp\0" \
"mmc_boot=run mmc_args; " \
- "run mmc_load_uimage_ext2; " \
+ "run mmc_load_uimage_ext4; " \
- "bootm 0x80007fc0\0" \
+ "bootm ${kloadaddr}\0" \
"nand_boot=echo Booting from nand ...; " \
"run nand_args; " \
-@@ -136,7 +137,7 @@
+@@ -139,7 +139,7 @@
"echo Running uenvcmd ...;" \
"run uenvcmd;" \
"fi;" \
- "if run mmc_load_uimage_ext2; then " \
+ "if run mmc_load_uimage_ext4; then " \
"run mmc_args;" \
- "bootm 0x80007fc0;" \
+ "bootm ${kloadaddr};" \
"fi;" \
-@@ -404,6 +405,7 @@
+@@ -426,6 +426,7 @@
#define CONFIG_DOS_PARTITION
#define CONFIG_CMD_FAT
#define CONFIG_CMD_EXT2
/* Unsupported features */
--
-1.7.2.5
+1.7.10
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0012-am335x-evm-fix-ext2load-and-specify-partition-for-bo.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0012-am335x-evm-fix-ext2load-and-specify-partition-for-bo.patch
--- a/recipes-bsp/u-boot/u-boot/2011.09git/0012-am335x-evm-fix-ext2load-and-specify-partition-for-bo.patch
+++ /dev/null
@@ -1,28 +0,0 @@
-From 6233c6274e86dad6bac240cf8703e0a0b3e14e27 Mon Sep 17 00:00:00 2001
-From: Koen Kooi <koen@dominion.thruhere.net>
-Date: Sun, 1 Apr 2012 22:57:37 +0200
-Subject: [PATCH 12/15] am335x-evm: fix ext2load and specify partition for both fatload and ext2load
-
-Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
----
- include/configs/am335x_evm.h | 4 ++--
- 1 files changed, 2 insertions(+), 2 deletions(-)
-
-diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
-index 5a7e9a8..9a4b407 100755
---- a/include/configs/am335x_evm.h
-+++ b/include/configs/am335x_evm.h
-@@ -74,8 +74,8 @@
- "loadbootenv=fatload mmc ${mmc_dev} ${loadaddr} ${bootenv}\0" \
- "importbootenv=echo Importing environment from mmc ...; " \
- "env import -t $loadaddr $filesize\0" \
-- "mmc_load_uimage=fatload mmc ${mmc_dev} 0x80007fc0 ${bootfile}\0" \
-- "mmc_load_uimage_ext2=ext2load ${mmc_dev} 0x80007fc0 /boot/${bootfile}\0" \
-+ "mmc_load_uimage=fatload mmc ${mmc_dev}:1 0x80007fc0 ${bootfile}\0" \
-+ "mmc_load_uimage_ext2=ext2load mmc ${mmc_dev}:2 0x80007fc0 /boot/${bootfile}\0" \
- "optargs=\0" \
- "bootargs_defaults=setenv bootargs " \
- "console=${console} " \
---
-1.7.2.5
-
index 48bc618a68d2efffdb0472ded5b9cf2be5ebd850..c4b4ca7e72773b1a4d22f6c8bdeb62f2d9c303eb 100644 (file)
DEFAULT_PREFERENCE_ti33x = "99"
PV = "2011.09+git"
-PR = "r27"
+PR = "r28"
# SPL build
UBOOT_BINARY = "u-boot.img"
UBOOT_IMAGE = "u-boot-${MACHINE}-${PV}-${PR}.img"
UBOOT_SYMLINK = "u-boot-${MACHINE}.img"
-SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=int_am335xpsp_04.06.00.01-v2011.09-for-sdk-05.03.00.00 \
- file://2011.09git/0001-am335x_evm-only-do-in-kernel-dhcp-when-using-NFS-use.patch \
- file://2011.09git/0002-am335x_evm-boot-kernel-from-boot-in-ext2-3-filesyste.patch \
- file://2011.09git/0003-am335x_evm-set-bootdelay-to-1.patch \
- file://2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch \
- file://2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch \
- file://2011.09git/0006-am335x-evm-Fix-bone-pmic-shut-down-over-USB-power.patch \
- file://2011.09git/0007-am335x_evm-switch-to-ext4.patch \
- file://2011.09git/0008-HACK-am335x-evm-turn-d-cache-on-globally-turn-it-off.patch \
- file://2011.09git/0009-am335x-evm-enable-i2c2-pinmux-for-beaglebone.patch \
- file://2011.09git/0001-ddr_defs-change-DDR-timings-for-15x15-EVM.patch \
- file://2011.09git/0011-ext2load-increase-read-speed.patch \
- file://2011.09git/0012-am335x-evm-fix-ext2load-and-specify-partition-for-bo.patch \
- file://2011.09git/0013-am335x-evm-load-uImage-from-boot-instead-of-VFAT.patch \
- file://2011.09git/0014-ext4fs-ls-load-support.patch \
- file://2011.09git/0015-am335x-switch-to-ext4-mode.patch \
+SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=master \
+ file://2011.09git/0001-am335x_evm-add-option-to-boot-kernel-from-boot-in-ex.patch \
+ file://2011.09git/0002-am335x_evm-set-bootdelay-to-1.patch \
+ file://2011.09git/0003-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch \
+ file://2011.09git/0004-am335x_evm-switch-to-ext4.patch \
+ file://2011.09git/0005-am335x-evm-enable-i2c2-pinmux-for-beaglebone.patch \
+ file://2011.09git/0006-ext2load-increase-read-speed.patch \
+ file://2011.09git/0007-am335x-evm-fix-ext2load-and-specify-partition-for-bo.patch \
+ file://2011.09git/0008-am335x-evm-load-uImage-from-boot-instead-of-VFAT.patch \
+ file://2011.09git/0009-ext4fs-ls-load-support.patch \
+ file://2011.09git/0010-am335x-switch-to-ext4-mode.patch \
"
-SRCREV = "f63b270e47f62f4d1a05b2001357e215966c6f5a"
+SRCREV = "ec687252299796639ff9bcb981804fbec7b445a4"
LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"