]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/commitdiff
linux-ti33x-psp 3.2: LCD7 A3 support, eMMC cape support, camera cape improvements
authorKoen Kooi <koen@dominion.thruhere.net>
Mon, 30 Jul 2012 18:41:14 +0000 (20:41 +0200)
committerDenys Dmytriyenko <denys@ti.com>
Fri, 14 Sep 2012 05:50:35 +0000 (01:50 -0400)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0081-beaglebone-add-support-for-LCD7-A3.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0082-beaglebone-add-rudimentary-support-for-eMMC-cape.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0083-beaglebone-add-extra-partnumber-for-camera-cape.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0084-beaglebone-cssp_camera-driver-cleanup.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp_3.2.bb

diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0081-beaglebone-add-support-for-LCD7-A3.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0081-beaglebone-add-support-for-LCD7-A3.patch
new file mode 100644 (file)
index 0000000..07f7afc
--- /dev/null
@@ -0,0 +1,144 @@
+From 44bfbc3cbd6ddc95db9a886744582ffddb79fe47 Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Tue, 24 Jul 2012 13:23:28 +0200
+Subject: [PATCH 81/84] beaglebone: add support for LCD7 A3
+
+---
+ arch/arm/mach-omap2/board-am335xevm.c |   93 ++++++++++++++++++++++++++++++++-
+ 1 files changed, 92 insertions(+), 1 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index 82020fc..0c305b6 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -660,6 +660,12 @@ static struct pinmux_config bbtoys7a2_pin_mux[] = {
+       {NULL, 0},
+ };
++/* Module pin mux for Beagleboardtoys 7" LCD cape */
++static struct pinmux_config bbtoys7a3_pin_mux[] = {
++      {"spi0_sclk.gpio0_2", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT}, // AVDD_EN
++      {"gpmc_a2.ehrpwm1A", OMAP_MUX_MODE6 | AM33XX_PIN_OUTPUT}, // Backlight
++      {NULL, 0},
++};
+ static struct pinmux_config w1_gpio_pin_mux[] = {
+       {"gpmc_ad3.gpio1_3",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
+@@ -1164,6 +1170,82 @@ static void beaglebone_lcd7_keys_init(int evm_id, int profile)
+               pr_err("failed to register gpio keys for LCD7 cape\n");
+ }
++/* pinmux for lcd7 keys */
++static struct pinmux_config lcd7a3_keys_pin_mux[] = {
++      {"gpmc_a0.gpio1_16",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT}, //left
++      {"gpmc_a1.gpio1_17",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT}, //right
++      {"gpmc_a3.gpio1_19",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT}, //up
++      {"mcasp0_axr0.gpio3_16",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT}, //down
++      {"sdpi0_d0.gpio0_3",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT}, //enter
++      {NULL, 0},
++};
++
++/* Configure GPIOs for lcd7 keys */
++static struct gpio_keys_button beaglebone_lcd7a3_gpio_keys[] = {
++      {
++              .code                   = KEY_LEFT,
++              .gpio                   = GPIO_TO_PIN(1, 16),
++              .active_low             = true,
++              .desc                   = "left",
++              .type                   = EV_KEY,
++              .wakeup                 = 1,
++      },
++      {
++              .code                   = KEY_RIGHT,
++              .gpio                   = GPIO_TO_PIN(1, 17),
++              .active_low             = true,
++              .desc                   = "right",
++              .type                   = EV_KEY,
++              .wakeup                 = 1,
++      },
++      {
++              .code                   = KEY_UP,
++              .gpio                   = GPIO_TO_PIN(1, 19),
++              .active_low             = true,
++              .desc                   = "up",
++              .type                   = EV_KEY,
++              .wakeup                 = 1,
++      },
++      {
++              .code                   = KEY_DOWN,
++              .gpio                   = GPIO_TO_PIN(3, 16),
++              .active_low             = true,
++              .desc                   = "down",
++              .type                   = EV_KEY,
++              .wakeup                 = 1,
++      },
++      {
++              .code                   = KEY_ENTER,
++              .gpio                   = GPIO_TO_PIN(0, 3),
++              .active_low             = true,
++              .desc                   = "enter",
++              .type                   = EV_KEY,
++              .wakeup                 = 1,
++      },
++};
++
++static struct gpio_keys_platform_data beaglebone_lcd7a3_gpio_key_info = {
++      .buttons        = beaglebone_lcd7a3_gpio_keys,
++      .nbuttons       = ARRAY_SIZE(beaglebone_lcd7a3_gpio_keys),
++};
++
++static struct platform_device beaglebone_lcd7a3_keys = {
++      .name   = "gpio-keys",
++      .id     = -1,
++      .dev    = {
++              .platform_data  = &beaglebone_lcd7a3_gpio_key_info,
++      },
++};
++
++static void beaglebone_lcd7a3_keys_init(int evm_id, int profile)
++{
++      int err;
++      setup_pin_mux(lcd7a3_keys_pin_mux);
++      err = platform_device_register(&beaglebone_lcd7a3_keys);
++      if (err)
++              pr_err("failed to register gpio keys for LCD7 cape\n");
++}
++
+ /* pinmux for lcd3 keys */
+ static struct pinmux_config lcd3_keys_pin_mux[] = {
+       {"gpmc_a0.gpio1_16",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
+@@ -1719,6 +1801,7 @@ static void lcdc_init(int evm_id, int profile)
+ #define BEAGLEBONE_LCD_AVDD_EN GPIO_TO_PIN(0, 7)
+ #define BEAGLEBONE_LCD7A2_AVDD_EN GPIO_TO_PIN(1, 31)
++#define BEAGLEBONE_LCD7A3_AVDD_EN GPIO_TO_PIN(0, 2)
+ static void bbtoys7lcd_init(int evm_id, int profile)
+ {
+@@ -2934,6 +3017,10 @@ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context
+                       setup_pin_mux(bbtoys7a2_pin_mux);
+                       gpio_request(BEAGLEBONE_LCD7A2_AVDD_EN, "BONE_LCD_AVDD_EN");
+                       gpio_direction_output(BEAGLEBONE_LCD7A2_AVDD_EN, 1);
++              } else if(!strncmp("00A3", cape_config.version, 4)) {
++                      setup_pin_mux(bbtoys7a3_pin_mux);
++                      gpio_request(BEAGLEBONE_LCD7A3_AVDD_EN, "BONE_LCD_AVDD_EN");
++                      gpio_direction_output(BEAGLEBONE_LCD7A3_AVDD_EN, 1);                    
+               } else {
+                       setup_pin_mux(bbtoys7_pin_mux);
+                       gpio_request(BEAGLEBONE_LCD_AVDD_EN, "BONE_LCD_AVDD_EN");
+@@ -2948,7 +3035,11 @@ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context
+               enable_ehrpwm1(0,0);
+               beaglebone_tsadcpins_free = 0;
+               pr_info("BeagleBone cape: Registering gpio-keys for LCD cape\n");
+-              beaglebone_lcd7_keys_init(0,0);
++              if (!strncmp("00A3", cape_config.version, 4)) {
++                      beaglebone_lcd7a3_keys_init(0,0);
++              } else {
++                      beaglebone_lcd7_keys_init(0,0);
++              }
+               
+               beaglebone_spi1_free = 0;
+               // A1 or newer
+-- 
+1.7.7.6
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0082-beaglebone-add-rudimentary-support-for-eMMC-cape.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0082-beaglebone-add-rudimentary-support-for-eMMC-cape.patch
new file mode 100644 (file)
index 0000000..737705c
--- /dev/null
@@ -0,0 +1,111 @@
+From 9fd45d5967c0e09c57e2cf41e4bf26dadf31eb16 Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Thu, 26 Jul 2012 22:30:34 +0200
+Subject: [PATCH 82/84] beaglebone: add rudimentary support for eMMC cape
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ arch/arm/mach-omap2/board-am335xevm.c |   42 ++++++++++++++++++++++++--------
+ 1 files changed, 31 insertions(+), 11 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index 0c305b6..579df6c 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -913,6 +913,7 @@ static struct pinmux_config mmc1_pin_mux[] = {
+       {"gpmc_csn2.mmc1_cmd",  OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP},
+       {"gpmc_csn0.gpio1_29",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
+       {"gpmc_advn_ale.mmc1_sdcd", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
++      {"uart1_rxd.mmc1_sdwp", OMAP_MUX_MODE1 | AM33XX_PIN_INPUT_PULLDOWN},
+       {NULL, 0},
+ };
+@@ -2627,6 +2628,28 @@ static void mcasp0_init(int evm_id, int profile)
+       return;
+ }
++static void mmc0_init(int evm_id, int profile)
++{
++      setup_pin_mux(mmc0_pin_mux);
++
++      omap2_hsmmc_init(am335x_mmc);
++      return;
++}
++
++static void emmc_bone_init(int evm_id, int profile)
++{
++      printk("cape: emmc_bone_init\n");
++      setup_pin_mux(mmc1_pin_mux);
++      am335x_mmc[1].mmc = 2;
++      am335x_mmc[1].caps = MMC_CAP_4_BIT_DATA;
++      am335x_mmc[1].nonremovable = true;
++      am335x_mmc[1].gpio_cd = -EINVAL;
++      am335x_mmc[1].gpio_wp = -EINVAL;
++      am335x_mmc[1].ocr_mask = MMC_VDD_32_33 | MMC_VDD_33_34; /* 3V3 */
++      /* mmc will be initialized when mmc0_init is called */
++      return;
++}
++
+ static const char* cape_pins[] = {
+ /*
+   From SRM RevA5.0.1:
+@@ -2923,7 +2946,6 @@ static int bone_io_config_from_cape_eeprom( void)
+       RULER( NR_ITEMS( cape_config.muxdata));
+       return 0;
+ }
+-
+ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context)
+ {
+       int ret;
+@@ -3102,6 +3124,12 @@ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context
+               #endif
+               */
+       }
++
++      if (!strncmp("BB-BONE-eMMC1-01", cape_config.partnumber, 15)) {
++              pr_info("BeagleBone cape: initializing eMMC cape\n");
++              beaglebone_w1gpio_free = 0;
++              emmc_bone_init(0,0);
++      }
+       
+       if (!strncmp("BB-BONE-SERL-01", cape_config.partnumber, 15)) {
+               pr_info("BeagleBone cape: initializing CAN cape\n");
+@@ -3147,6 +3175,7 @@ out:
+       beaglebone_cape_detected = false;
+ out2:
+       if (capecount > 3) {
++              mmc0_init(0,0);
+               if (beaglebone_tsadcpins_free == 1) {
+                       pr_info("BeagleBone cape: exporting ADC pins to sysfs\n");
+                       bone_tsc_init(0,0);
+@@ -3338,14 +3367,6 @@ static void d_can_init(int evm_id, int profile)
+       }
+ }
+-static void mmc0_init(int evm_id, int profile)
+-{
+-      setup_pin_mux(mmc0_pin_mux);
+-
+-      omap2_hsmmc_init(am335x_mmc);
+-      return;
+-}
+-
+ static struct i2c_board_info tps65217_i2c_boardinfo[] = {
+       {
+               I2C_BOARD_INFO("tps65217", TPS65217_I2C_ID),
+@@ -3589,11 +3610,10 @@ static struct evm_dev_cfg beaglebone_old_dev_cfg[] = {
+ /* Beaglebone Rev A3 and after */
+ static struct evm_dev_cfg beaglebone_dev_cfg[] = {
+       {tps65217_init, DEV_ON_BASEBOARD, PROFILE_NONE},
++      {i2c2_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
+       {mii1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
+       {usb0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
+       {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
+-      {i2c2_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
+-      {mmc0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
+       {NULL, 0, 0},
+ };
+-- 
+1.7.7.6
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0083-beaglebone-add-extra-partnumber-for-camera-cape.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0083-beaglebone-add-extra-partnumber-for-camera-cape.patch
new file mode 100644 (file)
index 0000000..152ac22
--- /dev/null
@@ -0,0 +1,26 @@
+From b9d6ae7ba8604c3c8ce64c53073990a831611414 Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Thu, 26 Jul 2012 22:31:30 +0200
+Subject: [PATCH 83/84] beaglebone: add extra partnumber for camera cape
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ arch/arm/mach-omap2/board-am335xevm.c |    2 +-
+ 1 files changed, 1 insertions(+), 1 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index 579df6c..3b6f354 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -3158,7 +3158,7 @@ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context
+               tt3201_init(0,0);
+       }
+-      if (!strncmp("BB-BONE-CAM-01", cape_config.partnumber, 14)) {
++      if (!strncmp("BB-BONE-CAM-01", cape_config.partnumber, 14) || !strncmp("BB-BONE-CAM3-01", cape_config.partnumber, 15)) {
+               pr_info("BeagleBone cape: recognized Camera cape\n");
+               beaglebone_w1gpio_free = 0;
+               cssp_gpmc_init();
+-- 
+1.7.7.6
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0084-beaglebone-cssp_camera-driver-cleanup.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0084-beaglebone-cssp_camera-driver-cleanup.patch
new file mode 100644 (file)
index 0000000..5dc325d
--- /dev/null
@@ -0,0 +1,324 @@
+From b9f772af6c2b9116bad19371e4547af86b4ac18d Mon Sep 17 00:00:00 2001
+From: Dan Aizenstros <daizenstros@quicklogic.com>
+Date: Thu, 26 Jul 2012 21:57:12 -0400
+Subject: [PATCH 84/84] beaglebone: cssp_camera driver cleanup
+
+fix v4l2_buf.sequence to use frame count
+fix enum/g/s_input functions
+remove pointless g/s_std support
+change the driver to use dev_err and dev_info instead of printk
+
+Signed-off-by: Dan Aizenstros <daizenstros@quicklogic.com>
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ drivers/media/video/cssp_camera/cssp_camera.c |   98 +++++++++++--------------
+ drivers/media/video/cssp_camera/cssp_camera.h |    7 +-
+ 2 files changed, 44 insertions(+), 61 deletions(-)
+
+diff --git a/drivers/media/video/cssp_camera/cssp_camera.c b/drivers/media/video/cssp_camera/cssp_camera.c
+index fca199b..4d86bf4 100644
+--- a/drivers/media/video/cssp_camera/cssp_camera.c
++++ b/drivers/media/video/cssp_camera/cssp_camera.c
+@@ -51,6 +51,7 @@
+ #define PCLK_POL              BIT(14) /* PCLK polarity (0 - rising edge, 1 - falling edge */
+ #define HS_EN                 BIT(13) /* High speed bus (0 =< 50 MHz, 1 > 50 MHz) */
+ #define ENABLE                        BIT(12)
++#define REV                   0xFF    /* Chip Revision mask */
+ static struct cssp_cam_fmt formats[] = {
+@@ -123,7 +124,7 @@ static int reset_cssp(struct cssp_cam_dev *cam)
+       err = configure_gpio(cam->reset_pin, 0, "cssp_reset");
+       if (err) {
+-              printk(KERN_ERR "[%s]: failed to configure cssp reset pin\n", pdev->name);
++              dev_err(&pdev->dev, "failed to configure cssp reset pin\n");
+               return -1;
+       }
+@@ -190,7 +191,6 @@ static void dma_callback(unsigned lch, u16 ch_status, void *data)
+       if (ch_status == DMA_COMPLETE) {
+               struct vb2_buffer *vb = dev->current_vb;
+-              struct timeval ts;
+               struct edmacc_param dma_tr_params;
+               edma_read_slot(dev->dma_ch, &dma_tr_params);
+@@ -208,13 +208,10 @@ static void dma_callback(unsigned lch, u16 ch_status, void *data)
+               }
+               vb->v4l2_buf.field = dev->field;
+-              dev->field_count++;
+-              vb->v4l2_buf.sequence = dev->field_count >> 1;
+-              do_gettimeofday(&ts);
+-              vb->v4l2_buf.timestamp = ts;
++              vb->v4l2_buf.sequence = dev->frame_cnt++;
++              do_gettimeofday(&vb->v4l2_buf.timestamp);
+               vb2_buffer_done(vb, VB2_BUF_STATE_DONE);
+               dev->current_vb = NULL;
+-              dev->frame_cnt++;
+               /* check if we have new buffer queued */
+               dequeue_buffer_for_dma(dev);
+@@ -237,16 +234,16 @@ static int configure_edma(struct cssp_cam_dev *cam)
+       pdev->dev.coherent_dma_mask = (u32)~0;
+       if (dma_set_mask(&pdev->dev, (u32)~0)) {
+-              printk(KERN_ERR "[%s]: failed setting mask for DMA\n", pdev->name);
++              dev_err(&pdev->dev, "failed setting mask for DMA\n");
+               return -1;
+       }
+       cam->dma_ch = edma_alloc_channel(dma_channel, dma_callback, cam, EVENTQ_0);
+       if (cam->dma_ch < 0) {
+-              printk(KERN_ERR "[%s]: allocating channel for DMA failed\n", pdev->name);
++              dev_err(&pdev->dev, "allocating channel for DMA failed\n");
+               return -EBUSY;
+       } else {
+-              printk(KERN_ERR "[%s]: allocating channel for DMA succeeded, chan=%d\n", pdev->name, cam->dma_ch);
++              dev_info(&pdev->dev, "allocating channel for DMA succeeded, chan=%d\n", cam->dma_ch);
+       }
+       cam->dma_tr_params.opt = TCINTEN | TCC(cam->dma_ch);
+@@ -273,7 +270,7 @@ static int configure_cssp(struct cssp_cam_dev *cam)
+       res = platform_get_resource_byname(pdev, IORESOURCE_MEM, "gpmc_phys_mem_slot");
+       if (res == NULL) {
+-              printk(KERN_ERR "[%s]: failed to get gpmc_phys_mem_slot resource\n", pdev->name);
++              dev_err(&pdev->dev, "failed to get gpmc_phys_mem_slot resource\n");
+               return -ENODEV;
+       }
+@@ -289,15 +286,16 @@ static int configure_cssp(struct cssp_cam_dev *cam)
+       cam->reg_base_virt = (unsigned int)ioremap(cam->reg_base_phys, cam->reg_size);
+       if (cam->reg_base_virt == 0) {
+-              printk(KERN_ERR "[%s]: ioremap of registers region failed\n", pdev->name);
++              dev_err(&pdev->dev, "ioremap of registers region failed\n");
+               release_mem_region(cam->reg_base_phys, cam->reg_size);
+               return -ENOMEM;
+       }
+-      printk(KERN_INFO "[%s]: reg_base_virt = 0x%x\n", pdev->name, cam->reg_base_virt);
++      dev_info(&pdev->dev, "reg_base_virt = 0x%x\n", cam->reg_base_virt);
+       val = readw(cam->reg_base_virt + REG_MODE);
+-      printk(KERN_INFO "[%s]: reading register address=0x0 returns 0x%x\n", pdev->name, val);
++      cam->rev = val & REV;
++      dev_info(&pdev->dev, "CSSP Revision %c%d\n", 'A' + ((cam->rev & 0xf0) >> 4), cam->rev & 0x0f);
+       return 0;
+ }
+@@ -322,7 +320,7 @@ static int configure_camera_sensor(struct cssp_cam_dev *cam)
+       adapter = i2c_get_adapter(((struct soc_camera_link *)(info->platform_data))->i2c_adapter_id);
+       if (!adapter) {
+-              printk(KERN_INFO "[%s]: failed to get adapter...\n", __func__);
++              dev_err(&cam->pdev->dev, "failed to get i2c adapter...\n");
+               return -ENODEV;
+       }
+@@ -333,7 +331,7 @@ static int configure_camera_sensor(struct cssp_cam_dev *cam)
+               return -ENODEV;
+       }
+-      printk(KERN_INFO "[%s]: client's name is: %s\n", __func__, client->name);
++      dev_info(&cam->pdev->dev, "client's name is: %s\n", client->name);
+       subdev = (struct v4l2_subdev *)i2c_get_clientdata(client);
+       if (subdev == NULL) {
+@@ -417,6 +415,8 @@ static int queue_setup(struct vb2_queue *vq, const struct v4l2_format *fmt,
+       alloc_ctxs[0] = dev->dma_cont_ctx;
++      dev->frame_cnt = 0;
++
+       dprintk(dev, 1, "%s, count=%d, size=%ld\n", __func__, *nbuffers, size);
+       return 0;
+@@ -659,6 +659,20 @@ static int vidioc_try_fmt_vid_cap(struct file *file, void *priv,
+       pix->bytesperline = (pix->width * fmt->depth) >> 3;
+       pix->sizeimage = pix->height * pix->bytesperline;
++      if ((pix->sizeimage % BYTES_PER_DMA_EVT) != 0)
++              return -EINVAL;
++
++      switch (mbus_fmt.field) {
++      case V4L2_FIELD_ANY:
++              pix->field = V4L2_FIELD_NONE;
++              break;
++      case V4L2_FIELD_NONE:
++              break;
++      default:
++              dev_err(&dev->pdev->dev, "Field type %d unsupported.\n", mbus_fmt.field);
++              return -EINVAL;
++      }
++
+       return 0;
+ }
+@@ -744,42 +758,29 @@ static int vidioc_log_status(struct file *file, void *priv)
+       return 0;
+ }
+-static int vidioc_s_std(struct file *file, void *priv, v4l2_std_id *i)
+-{
+-      return 0;
+-}
+-
+-/* only one input in this sample driver */
+ static int vidioc_enum_input(struct file *file, void *priv,
+                               struct v4l2_input *inp)
+ {
+-      return -EINVAL;
++      if (inp->index > 0)
++              return -EINVAL;
+       inp->type = V4L2_INPUT_TYPE_CAMERA;
+-      inp->std = V4L2_STD_525_60;
+       sprintf(inp->name, "Camera %u", inp->index);
++
+       return 0;
+ }
+ static int vidioc_g_input(struct file *file, void *priv, unsigned int *i)
+ {
+-      struct cssp_cam_dev *dev = video_drvdata(file);
+-
+-      *i = dev->input;
++      *i = 0;
+       return 0;
+ }
+ static int vidioc_s_input(struct file *file, void *priv, unsigned int i)
+ {
+-      struct cssp_cam_dev *dev = video_drvdata(file);
+-
+-      return -EINVAL;
+-
+-      if (i == dev->input)
+-              return 0;
+-
+-      dev->input = i;
++      if (i > 0)
++              return -EINVAL;
+       return 0;
+ }
+@@ -805,7 +806,6 @@ static const struct v4l2_ioctl_ops cssp_cam_ioctl_ops = {
+       .vidioc_querybuf                = vidioc_querybuf,
+       .vidioc_qbuf                    = vidioc_qbuf,
+       .vidioc_dqbuf                   = vidioc_dqbuf,
+-      .vidioc_s_std                   = vidioc_s_std,
+       .vidioc_enum_input              = vidioc_enum_input,
+       .vidioc_g_input                 = vidioc_g_input,
+       .vidioc_s_input                 = vidioc_s_input,
+@@ -894,8 +894,6 @@ static struct video_device cssp_cam_template = {
+       .ioctl_ops      = &cssp_cam_ioctl_ops,
+       .minor          = -1,
+       .release        = video_device_release,
+-      .tvnorms        = V4L2_STD_525_60,
+-      .current_norm   = V4L2_STD_NTSC_M,
+ };
+ static int __init  video_probe(struct cssp_cam_dev *cam_dev)
+@@ -1006,12 +1004,12 @@ static int __init  cssp_cam_probe(struct platform_device *pdev)
+       cssp_cam_platform_data = (struct cssp_cam_platform_data *) pdev->dev.platform_data;
+       if (cssp_cam_platform_data == NULL) {
+-              printk(KERN_ERR "[%s]: missing platform data\n", pdev->name);
++              dev_err(&pdev->dev, "missing platform data\n");
+               return -ENODEV;
+       }
+       if (cssp_cam_platform_data->cam_i2c_board_info == NULL) {
+-              printk(KERN_ERR "[%s]: missing camera i2c board info\n", pdev->name);
++              dev_err(&pdev->dev, "missing camera i2c board info\n");
+               return -ENODEV;
+       }
+@@ -1027,7 +1025,7 @@ static int __init  cssp_cam_probe(struct platform_device *pdev)
+       cam_dev->camera_clk = clk_get(&pdev->dev, cssp_cam_platform_data->cam_clk_name);
+       if (IS_ERR(cam_dev->camera_clk)) {
+               ret = PTR_ERR(cam_dev->camera_clk);
+-              printk(KERN_ERR "[%s]: cannot clk_get %s\n", pdev->name, cssp_cam_platform_data->cam_clk_name);
++              dev_err(&pdev->dev, "cannot clk_get %s\n", cssp_cam_platform_data->cam_clk_name);
+               goto fail0;
+       }
+@@ -1043,7 +1041,7 @@ static int __init  cssp_cam_probe(struct platform_device *pdev)
+       ret = configure_camera_sensor(cam_dev);
+       if (ret) {
+-              printk(KERN_ERR "[%s]: camera sensor configuration failed\n", pdev->name);
++              dev_err(&pdev->dev, "camera sensor configuration failed\n");
+               goto fail3;
+       }
+@@ -1097,7 +1095,7 @@ static int cssp_cam_remove(struct platform_device *pdev)
+       kfree(cam);
+-      printk(KERN_INFO "[%s]: removed\n", pdev->name);
++      dev_info(&pdev->dev, "removed\n");
+       return 0;
+ }
+@@ -1112,20 +1110,8 @@ static struct platform_driver cssp_cam_driver = {
+       },
+ };
++module_platform_driver(cssp_cam_driver);
+-static int __init cssp_cam_init(void)
+-{
+-      return platform_driver_register(&cssp_cam_driver);
+-}
+-
+-static void __exit cssp_cam_exit(void)
+-{
+-      platform_driver_unregister(&cssp_cam_driver);
+-}
+-
+-
+-module_init(cssp_cam_init);
+-module_exit(cssp_cam_exit);
+ /*
+  * Macros sets license, author and description
+diff --git a/drivers/media/video/cssp_camera/cssp_camera.h b/drivers/media/video/cssp_camera/cssp_camera.h
+index 8eb5f83..3bb6ea4 100644
+--- a/drivers/media/video/cssp_camera/cssp_camera.h
++++ b/drivers/media/video/cssp_camera/cssp_camera.h
+@@ -111,9 +111,6 @@ struct cssp_cam_dev {
+       int                             streaming_started;
+       struct vb2_buffer               *current_vb;
+-      /* Input Number */
+-      int                             input;
+-
+       /* video capture */
+       struct cssp_cam_fmt             *fmt;
+       u32                             width;
+@@ -123,8 +120,6 @@ struct cssp_cam_dev {
+       enum v4l2_colorspace            colorspace;
+       struct vb2_queue                vb_vidq;
+       enum v4l2_field                 field;
+-      unsigned int                    field_count;
+-
+       /* Camera Sensor */
+       struct i2c_board_info           *camera_board_info;
+@@ -142,6 +137,8 @@ struct cssp_cam_dev {
+       int                             frame_cnt;
+       int                             reset_pin;
++
++      int                             rev;
+ };
+-- 
+1.7.7.6
+
index c137e13a2adc39806734f9751a2341a75ec1e6db..4c870bc906d2203ee85a3facd4830f5695f20dc8 100644 (file)
@@ -15,7 +15,7 @@ PV = "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "3.2", "3.2.23", d)}"
 
 BRANCH = "v3.2-staging"
 SRCREV = "720e07b4c1f687b61b147b31c698cb6816d72f01"
-MACHINE_KERNEL_PR_append = "h+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "i+gitr${SRCREV}"
 
 COMPATIBLE_MACHINE = "(ti33x)"
 
@@ -1640,4 +1640,8 @@ PATCHES_OVER_PSP = " \
        file://beaglebone/0078-beaglebone-error-handling-for-DMA-completion-in-cssp.patch \
        file://beaglebone/0079-AM335X-errata-OPP50-on-MPU-domain-is-not-supported.patch \
        file://beaglebone/0080-vfs-Add-a-trace-point-in-the-mark_inode_dirty-functi.patch \
+       file://beaglebone/0081-beaglebone-add-support-for-LCD7-A3.patch \
+       file://beaglebone/0082-beaglebone-add-rudimentary-support-for-eMMC-cape.patch \
+       file://beaglebone/0083-beaglebone-add-extra-partnumber-for-camera-cape.patch \
+       file://beaglebone/0084-beaglebone-cssp_camera-driver-cleanup.patch \
 "