linux 3.0: update to 3.0.14
authorKoen Kooi <koen@dominion.thruhere.net>
Thu, 22 Dec 2011 08:17:28 +0000 (09:17 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Thu, 22 Dec 2011 18:13:42 +0000 (19:13 +0100)
Also make oprofile a module to workaround an oprofile bug highlighted in 3.0.13

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
conf/machine/include/omap3.inc
recipes-kernel/linux/linux-3.0/beagleboard/defconfig
recipes-kernel/linux/linux_3.0.bb

index 4530ae1d2dbce1b910ac2c7ac75e86c7b125ac35..fc252babb19d9bde884d667fd75e100bb949fa82 100644 (file)
@@ -3,7 +3,7 @@ SOC_FAMILY = "omap3"
 require conf/machine/include/tune-cortexa8.inc
 PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
 # Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r113"
+MACHINE_KERNEL_PR = "r114"
 
 KERNEL_IMAGETYPE = "uImage"
 
index 0b150c5cded159e50958a2243278803ec1b1b7fd..5f2a7eb24a6763059075fc0999ca7b5279f3a730 100644 (file)
@@ -1,6 +1,6 @@
 #
 # Automatically generated make config: don't edit
-# Linux/arm 3.0.7 Kernel Configuration
+# Linux/arm 3.0.14 Kernel Configuration
 #
 CONFIG_ARM=y
 CONFIG_HAVE_PWM=y
@@ -149,7 +149,7 @@ CONFIG_SLAB=y
 # CONFIG_SLUB is not set
 # CONFIG_SLOB is not set
 CONFIG_PROFILING=y
-CONFIG_OPROFILE=y
+CONFIG_OPROFILE=m
 CONFIG_HAVE_OPROFILE=y
 # CONFIG_KPROBES is not set
 CONFIG_HAVE_KPROBES=y
index 38b90e9fc8e9f4b6b47247fb677a2267419f575e..d72826b892b0daa61e8a5367d616355e99236250 100644 (file)
@@ -5,12 +5,12 @@ KERNEL_IMAGETYPE = "uImage"
 
 COMPATIBLE_MACHINE = "(beagleboard)"
 
-PV = "3.0.12"
-# v3.0.12 tag
-SRCREV_pn-${PN} = "ac6766564c0305ca020fe747dfd7dbdf0881369d"
+PV = "3.0.14"
+# v3.0.14 tag
+SRCREV_pn-${PN} = "6636552f1dd0d2e2be2f87605ea2cd3aa4d2e5b6"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "b"
+MACHINE_KERNEL_PR_append = "a"
 
 FILESPATH =. "${FILE_DIRNAME}/linux-3.0:${FILE_DIRNAME}/linux-3.0/${MACHINE}:"
 
@@ -194,7 +194,6 @@ SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable.gi
             file://beagle/0008-OMAP2-add-cpu-id-register-to-MAC-address-helper.patch \
             file://beagle/0009-HACK-OMAP2-BeagleBoard-Fix-up-random-or-missing-MAC-.patch \
             file://beagle/0010-ARM-OMAP2-beagleboard-fix-mmc-write-protect-pin-when.patch \
-            file://beagle/0011-Revert-mfd-Fix-twl4030-dependencies-for-audio-codec.patch \
             file://madc/0001-Enabling-Hwmon-driver-for-twl4030-madc.patch \
             file://madc/0002-mfd-twl-core-enable-madc-clock.patch \
             \