summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: dace27f)
raw | patch | inline | side by side (parent: dace27f)
author | Franklin S. Cooper Jr <fcooper@ti.com> | |
Wed, 6 Feb 2013 06:57:52 +0000 (00:57 -0600) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Sun, 17 Feb 2013 23:17:53 +0000 (18:17 -0500) |
* Add version 4.08.00.01 of the SGX modules.
Signed-off-by: Franklin S. Cooper Jr <fcooper@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
Signed-off-by: Franklin S. Cooper Jr <fcooper@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-bsp/powervr-drivers/omap3-sgx-modules_4.08.00.01.bb | [new file with mode: 0644] | patch | blob |
diff --git a/recipes-bsp/powervr-drivers/omap3-sgx-modules_4.08.00.01.bb b/recipes-bsp/powervr-drivers/omap3-sgx-modules_4.08.00.01.bb
--- /dev/null
@@ -0,0 +1,56 @@
+DESCRIPTION = "Kernel drivers for the PowerVR SGX chipset found in the omap3 SoCs"
+LICENSE = "GPLv2"
+LIC_FILES_CHKSUM = "file://COPYING;md5=ea5743acf520dd81ca172e69f818a3d4"
+
+TI_BIN_UNPK_CMDS="Y: qY:workdir:Y"
+require ../../recipes-ti/includes/ti-eula-unpack.inc
+
+SGXPV = "4_08_00_01"
+IMGPV = "1.9.2139099"
+BINFILE = "Graphics_SDK_setuplinux_${SGXPV}.bin"
+
+inherit module
+
+MACHINE_KERNEL_PR_append = "a"
+PR = "${MACHINE_KERNEL_PR}"
+
+DEFAULT_PREFERENCE = "-1"
+
+SRC_URI = "http://software-dl.ti.com/dsps/dsps_public_sw/sdo_sb/targetcontent/gfxsdk/${SGXPV}/exports/${BINFILE}"
+
+SRC_URI[md5sum] = "dd0d994a48ecc4293f272a1fddddf159"
+SRC_URI[sha256sum] = "fd721288c95314e0d676dd89462e1dec994e185cb608bcb8ac4a4b5809f9693a"
+
+TI_BIN_UNPK_WDEXT="/Graphics_SDK_${SGXPV}"
+S = "${WORKDIR}${TI_BIN_UNPK_WDEXT}/GFX_Linux_KM"
+
+PVRBUILD = "release"
+export KERNELDIR = "${STAGING_KERNEL_DIR}"
+
+INHIBIT_PACKAGE_STRIP = "1"
+
+TI_PLATFORM_omap3 = "omap3630"
+TI_PLATFORM_ti814x = "ti81xx"
+TI_PLATFORM_ti816x = "ti81xx"
+TI_PLATFORM_ti33x = "ti335x"
+
+MODULESLOCATION_omap3 = "dc_omapfb3_linux"
+MODULESLOCATION_ti814x = "dc_ti81xx_linux"
+MODULESLOCATION_ti816x = "dc_ti81xx_linux"
+MODULESLOCATION_ti33x = "dc_ti335x_linux"
+
+export SUPPORT_XORG ?= "${@base_contains('DISTRO_FEATURES', 'x11', '1', '0', d)}"
+
+MAKE_TARGETS = " BUILD=${PVRBUILD} TI_PLATFORM=${TI_PLATFORM} SUPPORT_XORG=${SUPPORT_XORG}"
+
+do_install() {
+ mkdir -p ${D}/lib/modules/${KERNEL_VERSION}/kernel/drivers/gpu/pvr
+ cp ${S}/pvrsrvkm.ko \
+ ${S}/services4/3rdparty/${MODULESLOCATION}/omaplfb.ko \
+ ${S}/services4/3rdparty/bufferclass_ti/bufferclass_ti.ko \
+ ${D}/lib/modules/${KERNEL_VERSION}/kernel/drivers/gpu/pvr
+
+ if [ "${SUPPORT_XORG}" = "1" ]; then
+ cp ${S}/services4/3rdparty/linux_drm/drm.ko ${D}/lib/modules/${KERNEL_VERSION}/kernel/drivers/gpu/pvr
+ fi
+}