am3517-evm: switch default u-boot preference to machine-specific tree
authorDenys Dmytriyenko <denys@ti.com>
Mon, 18 Mar 2013 23:17:20 +0000 (19:17 -0400)
committerDenys Dmytriyenko <denys@ti.com>
Tue, 19 Mar 2013 01:31:33 +0000 (21:31 -0400)
SDKs or other users of meta-ti can still use one of the other recipes for
stability or featureset, by setting PREFERRED_PROVIDER in their config.

Signed-off-by: Denys Dmytriyenko <denys@ti.com>
conf/machine/am3517-evm.conf

index 0151fe961335155f449e8260602b3d101ff2292c..097e7978a15135a65d5dc51273121779af8d5457 100644 (file)
@@ -17,6 +17,10 @@ USE_VT = "2"
 
 PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
 
+# Support for am3517 is in the same tree as am33x
+PREFERRED_PROVIDER_virtual/bootloader = "u-boot-am33x"
+PREFERRED_PROVIDER_u-boot = "u-boot-am33x"
+
 UBOOT_MACHINE = "am3517_evm_config"
 XLOAD_MACHINE = "am3517evm_config"