linux-3.0: update to 3.0.3-stable
authorKoen Kooi <koen@dominion.thruhere.net>
Wed, 17 Aug 2011 19:47:51 +0000 (21:47 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Wed, 17 Aug 2011 19:47:51 +0000 (21:47 +0200)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
conf/machine/include/omap3.inc
recipes-kernel/linux/linux_3.0.bb

index ed0cd798702508b8424d68d3fa407b953418f841..1cb02d18ce06df2fd0fadb768da86a33aa2c9931 100644 (file)
@@ -3,7 +3,7 @@ SOC_FAMILY = "omap3"
 require conf/machine/include/tune-cortexa8.inc
 PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
 # Increase this everytime you change something in the kernel
 require conf/machine/include/tune-cortexa8.inc
 PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
 # Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r103"
+MACHINE_KERNEL_PR = "r104"
 
 KERNEL_IMAGETYPE = "uImage"
 
 
 KERNEL_IMAGETYPE = "uImage"
 
index c695dbd49d81e80d80863b3ca991a03010f2ded8..5d55955356deb31afb5a4c248561c75256a7d816 100644 (file)
@@ -5,13 +5,14 @@ KERNEL_IMAGETYPE = "uImage"
 
 COMPATIBLE_MACHINE = "(beagleboard)"
 
 
 COMPATIBLE_MACHINE = "(beagleboard)"
 
-# v3.0.1 tag
-SRCREV_pn-${PN} = "94ed5b4788a7cdbe68bc7cb8516972cbebdc8274"
+PV = "3.0.3"
+# v3.0.3 tag
+SRCREV_pn-${PN} = "d31bf2883542cd3414674238f94123bd1d9c0b9f"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "o"
+MACHINE_KERNEL_PR_append = "a"
 
 
-FILESPATHPKG_prepend = "linux-3.0:"
+FILESPATH =. "${FILE_DIRNAME}/linux-3.0:${FILE_DIRNAME}/linux-3.0/${MACHINE}:"
 
 SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-3.0.y.git;protocol=git \
             file://pm-wip/voltdm/0001-cleanup-regulator-supply-definitions-in-mach-omap2.patch \
 
 SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-3.0.y.git;protocol=git \
             file://pm-wip/voltdm/0001-cleanup-regulator-supply-definitions-in-mach-omap2.patch \