summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: bab63af)
raw | patch | inline | side by side (parent: bab63af)
author | Tom Rini <trini@ti.com> | |
Thu, 29 Mar 2012 17:18:18 +0000 (10:18 -0700) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Fri, 30 Mar 2012 05:45:33 +0000 (01:45 -0400) |
As per
http://lists.linuxtogo.org/pipermail/openembedded-core/2012-March/020053.html
a machine conf file should use '+=' to set IMAGE_FSTYPES. We also add
the required MKUBIFS_ARGS / UBINIZE_ARGS. These are placed next to the
line that sets us to use the PSP kernel tree and reference the TI wiki
for the source of our info as well as dmesg / userland commands.
Signed-off-by: Tom Rini <trini@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
http://lists.linuxtogo.org/pipermail/openembedded-core/2012-March/020053.html
a machine conf file should use '+=' to set IMAGE_FSTYPES. We also add
the required MKUBIFS_ARGS / UBINIZE_ARGS. These are placed next to the
line that sets us to use the PSP kernel tree and reference the TI wiki
for the source of our info as well as dmesg / userland commands.
Signed-off-by: Tom Rini <trini@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
conf/machine/am335x-evm.conf | patch | blob | history |
index eedf07234fa98c7cc18e2d08a5e83c890c180af7..e7ddd0bec287de9613b9fdf1d8db55ac08ed7e10 100644 (file)
require conf/machine/include/ti33x.inc
-IMAGE_FSTYPES ?= "tar.bz2"
+IMAGE_FSTYPES += "ubi tar.bz2"
SERIAL_CONSOLE = "115200 ttyO0"
PREFERRED_PROVIDER_virtual/kernel = "linux-ti33x-psp"
+# UBI information. Note that this is board and kernel specific. Changes
+# in your kernel port may require changes in these variables. For more
+# details about this board please see
+# http://processors.wiki.ti.com/index.php/UBIFS_Support
+
+# do ubiattach /dev/ubi_ctrl -m 7 -O 2048
+# From dmesg:
+# UBI: smallest flash I/O unit: 2048
+# UBI: logical eraseblock size: 126976 bytes
+# from ubiattach stdout:
+# UBI device number 0, total 1988 LEBs
+MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 1988"
+
+# do ubiattach /dev/ubi_ctrl -m 7 -O 2048
+# from dmesg:
+# UBI: smallest flash I/O unit: 2048
+# UBI: physical eraseblock size: 131072 bytes (128 KiB)
+# UBI: sub-page size: 512
+# UBI: VID header offset: 2048 (aligned 2048)
+UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512 -O 2048"
+
PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
UBOOT_ARCH = "arm"