am335x-evm, omap3*: drop remaining TARGET_ARCH, wrecking sstate
authorDenys Dmytriyenko <denys@ti.com>
Thu, 7 Feb 2013 21:44:37 +0000 (16:44 -0500)
committerDenys Dmytriyenko <denys@ti.com>
Tue, 12 Feb 2013 19:48:05 +0000 (14:48 -0500)
Bump MACHINE_KERNEL_PR to rebuild the correct sstate.

Signed-off-by: Denys Dmytriyenko <denys@ti.com>
conf/machine/am335x-evm.conf
conf/machine/include/omap3.inc
conf/machine/include/ti33x.inc
conf/machine/omap3-touchbook.conf
conf/machine/omap3evm.conf

index e86c41b226283ea82772d5624fc31bd0903b9d6c..762f787cb408b15dbcb3b398c03437db9ff211aa 100644 (file)
@@ -1,7 +1,6 @@
 #@TYPE: Machine
 #@NAME: AM335x EVM
 #@DESCRIPTION: Machine configuration for the TI AM335x EVM
-TARGET_ARCH = "arm"
 
 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
 XSERVER = "xserver-xorg \
index 8ce0ebc6da4432f14faeeb971b32154e79b48ebf..f038b0c73a12cb43d524bc0fea1a8770c58ff6bc 100644 (file)
@@ -4,7 +4,7 @@ require conf/machine/include/soc-family.inc
 require conf/machine/include/tune-cortexa8.inc
 PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
 # Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r122"
+MACHINE_KERNEL_PR = "r123"
 
 KERNEL_IMAGETYPE = "uImage"
 
@@ -12,4 +12,3 @@ UBOOT_ENTRYPOINT = "0x80008000"
 UBOOT_LOADADDRESS = "0x80008000"
 
 EXTRA_IMAGEDEPENDS += "u-boot x-load"
-
index 223f814d31624fbcb24dbc5bd5d9e543b49be179..713a30ae48100b9fa7e83b1eddb0077652d715b4 100644 (file)
@@ -4,7 +4,7 @@ require conf/machine/include/soc-family.inc
 require conf/machine/include/tune-cortexa8.inc
 PREFERRED_PROVIDER_virtual/kernel = "linux-ti33x-psp"
 # Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r16"
+MACHINE_KERNEL_PR = "r17"
 
 KERNEL_IMAGETYPE = "uImage"
 
index 95d93ac04bc7b000713a4347c8d204ffca68835d..8439e0aaf2765586824b6edec2abc7f48b21751c 100644 (file)
@@ -1,7 +1,6 @@
 #@TYPE: Machine
 #@NAME: Always Innovating touchbook
 #@DESCRIPTION: Machine configuration for the http://www.alwaysinnovating.com/touchbook/
-TARGET_ARCH = "arm"
 
 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
 XSERVER = "xserver-xorg \
@@ -43,7 +42,5 @@ MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
 # UBI: sub-page size:              512
 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
 
-
-
 # and sdio
 MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa touchscreen"
index 16caf05a7e234ded921d70cb3b1231518c6d4602..dfedf0fc7221efb68503227e1f98f05b98a59a6d 100644 (file)
@@ -1,7 +1,6 @@
 #@TYPE: Machine
 #@NAME: OMAP3 EVM
 #@DESCRIPTION: Machine configuration for the TI OMAP3 EVM
-TARGET_ARCH = "arm"
 
 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
 XSERVER = "xserver-xorg \
@@ -49,4 +48,3 @@ MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
 # UBI: sub-page size:              512
 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
-