README: refer to toolchain-layer in meta-openembedded
authorDenys Dmytriyenko <denys@ti.com>
Fri, 30 Mar 2012 23:08:35 +0000 (19:08 -0400)
committerDenys Dmytriyenko <denys@ti.com>
Fri, 30 Mar 2012 23:08:35 +0000 (19:08 -0400)
Since gcc-4.5, binutils-2.20.1 and eglibc-2.12 are now in their own
toolchain-layer of meta-openembedded, adjust README accordingly.

Signed-off-by: Denys Dmytriyenko <denys@ti.com>
README

diff --git a/README b/README
index 9e91f8dea193e3ca06d901286a74e14d30d824ab..352cb2e49e4d3e9a01154064fbefa9ed5c3fe8ea 100644 (file)
--- a/README
+++ b/README
@@ -8,13 +8,13 @@ branch: master
 revision: HEAD
 
 URI: git://git.openembedded.org/meta-openembedded
-layers: meta-oe
+layers: toolchain-layer
 branch: master
 revision: HEAD
 
 There are known issues when using a toolchain with gcc-4.6 and binutils-2.22
-from OpenEmbedded-Core, thus it is recommended to use meta-openembedded layer
-with gcc-4.5 + Linaro patches and binutils-2.20.1.
+from OpenEmbedded-Core, thus it is recommended to use toolchain-layer from
+meta-openembedded with gcc-4.5 + Linaro patches and binutils-2.20.1.
 
 The base BSP part of meta-ti should work with different OpenEmbedded/Yocto
 distributions and layer stacks, such as: