summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: bd27a3f)
raw | patch | inline | side by side (parent: bd27a3f)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Sat, 17 Sep 2011 09:10:13 +0000 (11:10 +0200) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Sat, 17 Sep 2011 09:10:13 +0000 (11:10 +0200) |
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-graphics/xorg-xserver/xserver-xf86-config/omap3/xorg.conf | [new file with mode: 0644] | patch | blob |
recipes-graphics/xorg-xserver/xserver-xf86-config_0.1.bbappend | [new file with mode: 0644] | patch | blob |
diff --git a/recipes-graphics/xorg-xserver/xserver-xf86-config/omap3/xorg.conf b/recipes-graphics/xorg-xserver/xserver-xf86-config/omap3/xorg.conf
--- /dev/null
@@ -0,0 +1,29 @@
+Section "Module"
+ Load "extmod"
+ Load "dbe"
+ Load "glx"
+ Load "freetype"
+ Load "type1"
+ Load "record"
+ Load "dri"
+EndSection
+
+Section "Monitor"
+ Identifier "Builtin Default Monitor"
+EndSection
+
+Section "Device"
+ Identifier "Builtin Default fbdev Device 0"
+ Driver "omapfb"
+EndSection
+
+Section "Screen"
+ Identifier "Builtin Default fbdev Screen 0"
+ Device "Builtin Default fbdev Device 0"
+ Monitor "Builtin Default Monitor"
+EndSection
+
+Section "ServerLayout"
+ Identifier "Builtin Default Layout"
+ Screen "Builtin Default fbdev Screen 0"
+EndSection
diff --git a/recipes-graphics/xorg-xserver/xserver-xf86-config_0.1.bbappend b/recipes-graphics/xorg-xserver/xserver-xf86-config_0.1.bbappend
--- /dev/null
@@ -0,0 +1,5 @@
+PRINC = "1"
+
+THISDIR := "${@os.path.dirname(bb.data.getVar('FILE', d, True))}"
+FILESPATH =. "${@base_set_filespath(["${THISDIR}/${PN}"], d)}:"
+