summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 294c589)
raw | patch | inline | side by side (from parent 1: 294c589)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Tue, 24 Jan 2012 15:04:00 +0000 (16:04 +0100) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Tue, 24 Jan 2012 15:04:00 +0000 (16:04 +0100) |
The production tester breaks with DMA disabled, so enable it again. Any breakage due to this should get reported to TI PSP so they can fix it.
This effectively reverts aa209df889e2fce6f231e10552b5e7de4605889a
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
This effectively reverts aa209df889e2fce6f231e10552b5e7de4605889a
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-ti33x-psp-3.1/beaglebone/defconfig | patch | blob | history | |
recipes-kernel/linux/linux-ti33x-psp_3.1.bb | patch | blob | history |
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.1/beaglebone/defconfig b/recipes-kernel/linux/linux-ti33x-psp-3.1/beaglebone/defconfig
index 628f149b35a5772f5143aa9e74e5f714a80f928c..4e8644cab586065d1f969493ce46c7ffd4a43a53 100644 (file)
CONFIG_USB_MUSB_TI81XX=y
# CONFIG_USB_MUSB_BLACKFIN is not set
# CONFIG_USB_MUSB_UX500 is not set
-CONFIG_MUSB_PIO_ONLY=y
+# CONFIG_MUSB_PIO_ONLY is not set
+# CONFIG_USB_INVENTRA_DMA_HW is not set
+# CONFIG_USB_TI_CPPI_DMA_HW is not set
+CONFIG_USB_TI_CPPI41_DMA_HW=y
# CONFIG_USB_INVENTRA_DMA is not set
# CONFIG_USB_TI_CPPI_DMA is not set
-# CONFIG_USB_TI_CPPI41_DMA is not set
+CONFIG_USB_TI_CPPI41_DMA=y
# CONFIG_USB_TUSB_OMAP_DMA is not set
# CONFIG_USB_UX500_DMA is not set
diff --git a/recipes-kernel/linux/linux-ti33x-psp_3.1.bb b/recipes-kernel/linux/linux-ti33x-psp_3.1.bb
index c48435bf309a76ef4932c5f8f69bb91a6ade4a9f..ef706cb9eaf206aa1dce77e0746f2862770f18f9 100644 (file)
BRANCH = "v3.1-meta-ti-r1r+gitr1d84d8853fa30cf3db2571a5aec572accca4e29d"
SRCREV = "1d84d8853fa30cf3db2571a5aec572accca4e29d"
-MACHINE_KERNEL_PR_append = "h+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "i+gitr${SRCREV}"
COMPATIBLE_MACHINE = "(ti33x)"