From: Chase Maupin Date: Fri, 29 Mar 2013 13:59:00 +0000 (-0500) Subject: dra7xx-evm: Add DRA7xx machine type X-Git-Url: https://git.ti.com/gitweb?p=glsdk%2Fmeta-ti-glsdk.git;a=commitdiff_plain;h=886bea2308bdd56ac7eae24436a84a7c863e72fa dra7xx-evm: Add DRA7xx machine type * Add the dra7xx-evm machine type which is part of the omap-a15 SOC_FAMILY Signed-off-by: Chase Maupin Signed-off-by: Denys Dmytriyenko --- diff --git a/conf/machine/dra7xx-evm.conf b/conf/machine/dra7xx-evm.conf new file mode 100644 index 0000000..5543891 --- /dev/null +++ b/conf/machine/dra7xx-evm.conf @@ -0,0 +1,36 @@ +#@TYPE: Machine +#@NAME: DRA7xx EVM +#@DESCRIPTION: Machine configuration for the TI DRA7xx EVM + +require conf/machine/include/omap-a15.inc + +IMAGE_FSTYPES += "ubi tar.gz" + +SERIAL_CONSOLE = "115200 ttyO2" + +# UBI information. Note that this is board and kernel specific. Changes +# in your kernel port may require changes in these variables. For more +# details about this board please see +# http://processors.wiki.ti.com/index.php/UBIFS_Support + +# do ubiattach /dev/ubi_ctrl -m 7 -O 2048 +# From dmesg: +# UBI: smallest flash I/O unit: 2048 +# UBI: logical eraseblock size: 126976 bytes +# from ubiattach stdout: +# UBI device number 0, total 1988 LEBs +MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 3836" + +# do ubiattach /dev/ubi_ctrl -m 7 -O 2048 +# from dmesg: +# UBI: smallest flash I/O unit: 2048 +# UBI: physical eraseblock size: 131072 bytes (128 KiB) +# UBI: sub-page size: 512 +# UBI: VID header offset: 2048 (aligned 2048) +UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512 -O 2048" + +UBOOT_MACHINE = "dra7xx_evm_config" + +# Currently removing the sgx machine feature because there is no SGX package +# available for omap5 +MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"