From: Franklin S. Cooper Jr Date: Tue, 7 May 2013 04:26:03 +0000 (-0500) Subject: am33x-cm3: Split init script into its own package X-Git-Url: https://git.ti.com/gitweb?p=glsdk%2Fmeta-ti-glsdk.git;a=commitdiff_plain;h=dca9b52adc066da860c961fe704094687101d986;hp=11e989cd264c7730f5661fe758048942537dbcbd am33x-cm3: Split init script into its own package * 3.8+ kernels use an init script to load the cm3 firmware. * 3.2 kernel require the cm3 firmware during compile time therefore no init script is needed. * Separate the init script from the main package and place it in its own package. Signed-off-by: Denys Dmytriyenko --- diff --git a/recipes-bsp/ti/am33x-cm3_git.bb b/recipes-bsp/ti/am33x-cm3_git.bb index 4829b78..3549fcd 100644 --- a/recipes-bsp/ti/am33x-cm3_git.bb +++ b/recipes-bsp/ti/am33x-cm3_git.bb @@ -4,7 +4,7 @@ LICENSE = "TI-BSD" LIC_FILES_CHKSUM = "file://License.txt;md5=858099c817e47ea63559fc6b67ae8d91" PV = "04.06.00.10" -PR = "r2" +PR = "r3" # SRCREV corresponds to tag "AM335xPSP_04.06.00.10-rc1" SRCREV = "27ca4643e422245a95723de1df0247a00eada45b" @@ -15,6 +15,10 @@ INITSCRIPT_PARAMS = "defaults 96" inherit update-rc.d +UPDATERCPN = "${PN}-initscript" + +RDEPENDS_${PN}-initscript = "am33x-cm3" + SRC_URI = "git://arago-project.org/git/projects/am33x-cm3.git;protocol=git;branch=${BRANCH} \ file://init-am33x-cm3 \ " @@ -34,5 +38,8 @@ do_install() { install -m 0755 ${WORKDIR}/init-am33x-cm3 ${D}${sysconfdir}/init.d/${INITSCRIPT_NAME} } +PACKAGES =+ "${PN}-initscript" + FILES_${PN} += "${base_libdir}/firmware" +FILES_${PN}-initscript = "${sysconfdir}/*" diff --git a/recipes-kernel/linux/linux-ti-staging_3.8.bb b/recipes-kernel/linux/linux-ti-staging_3.8.bb index 6e64fc5..4b93932 100644 --- a/recipes-kernel/linux/linux-ti-staging_3.8.bb +++ b/recipes-kernel/linux/linux-ti-staging_3.8.bb @@ -11,7 +11,7 @@ require recipes-kernel/linux/setup-defconfig.inc # Add a run-time dependency for the PM firmware to be installed # on the target file system. -RDEPENDS_kernel-base_ti33x += "am33x-cm3" +RDEPENDS_kernel-base_ti33x += "am33x-cm3 am33x-cm3-initscript" # Default is to package all dts files for ti33x devices unless building # for the specific beaglebone machine. @@ -30,7 +30,7 @@ SRCREV = "23e7f725a6af4ca44660c06bc3569f6ce705d1d0" PV = "3.8.8" # Append to the MACHINE_KERNEL_PR so that a new SRCREV will cause a rebuild -MACHINE_KERNEL_PR_append = "c+gitr${SRCPV}" +MACHINE_KERNEL_PR_append = "d+gitr${SRCPV}" SRC_URI = "git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git;protocol=git;branch=${BRANCH} \ file://defconfig \