libgles-omap3: package DRI windowing system as well
[glsdk/meta-ti-glsdk.git] / classes /
2011-11-15 Joel A Fernandessdcard_image: Add image version info to root fs
2011-11-14 Koen Kooisdcard_image bbclass: run genex2fs directly on the...
2011-11-09 Peter A. Bigotsdcard_image: add dependency on native ext2 utilities
2011-11-08 Koen Kooisdcard_image bbclass: reinstate vfat copy of uImage
2011-11-08 Koen Kooisdcard_image bbclass: switch to vfat layout
2011-11-07 Koen Kooisdcard_image bbclass: add proper ext4 support, fix...
2011-11-07 Koen Kooisdcard_image bbclass: add ext4 support note
2011-11-05 Koen Kooisdcard_image bbclass: increas inode count again
2011-11-04 Koen Kooisdcard_image bbclass: make payload errors non-fatal
2011-11-04 Koen Kooisdcard_image bbclass: fix payload logic
2011-11-04 Koen Kooisdcard_image bbclass: add support to copy over payload...
2011-11-04 Koen Kooisdcard_image bbclass: add timestamp to image filename
2011-11-04 Jason Kridnersdimage_class: eliminate 2GB exception for BeagleBone
2011-11-01 Koen Kooisdcard_image bbclass: raise number of inodes to avoid...
2011-11-01 Koen KooiRevert "sdcard_image: align partitions with flash pages"
2011-10-28 Jason Kridnersdcard_image: align partitions with flash pages
2011-10-24 Koen Kooisdcard_image bbclass: reinstate uEnv.txt copying
2011-10-22 Koen Kooisdcard image bbclass: don't copy uEnv.txt for the time...
2011-10-20 Koen Kooisdcard_image bblass: set beaglebone VFAT label to ...
2011-10-20 Joel A Fernandessdcard_image: Copy user.txt/uEnv.txt if it exists in...
2011-10-18 Koen Kooisdcard_image bbclass: make VFAT partition name overridable
2011-10-15 Koen Kooisdcard_image bbclass: default to 4GiB, but use 2GiB...
2011-10-14 Koen Kooisdcard_image bbclass: move back to 2GB images, clarify...
2011-10-13 Koen Kooisdcard_image bblass: all machines load from ext2/ext3...
2011-10-08 Koen Kooisdcard_image bbclass: make it work with older losetup...
2011-10-08 Jason Kridnerclasses: sdcardimage: move to 4GiB image
2011-09-25 Joel A Fernandessdcard_image: Helper class to create SD Card images