sdcard_image: Helper class to create SD Card images
[glsdk/meta-ti-glsdk.git] / conf / machine /
2011-09-01 Koen Kooilinux 3.0: update to 3.0.4
2011-08-17 Koen Kooilinux-3.0: update to 3.0.3-stable
2011-08-16 Denys Dmytriyenkoam180x-evm: add config for AM180x machine
2011-08-06 Koen Kooiomap3: bump MACHINE_KERNEL_PR for 3.0 -> 3.0.1 upgrade
2011-07-26 Koen Kooibeagleboard: switch to 3.0 kernel
2011-07-22 Koen Kooiremove tune files and use oe-core ones
2011-07-22 Koen Kooimachine files: start removing TARGET_ARCH
2011-07-20 Koen Kooiadd machine config for am3517-evm
2011-07-07 Koen Kooilinux-ti81xx-psp 2.6.37: move SRCREV back to the point...
2011-07-04 Koen Kooiti816x: fix uboot config name
2011-06-22 Koen Kooipandaboard: move to L24.13 kernel, update machine confi...
2011-06-16 Koen Kooiadd 814x and 816x machine configs
2011-06-14 Koen Kooiremove USRP E1xx machine
2011-06-07 Koen Kooibeagleboard: add comment about rev C5 NAND size
2011-06-06 Koen Kooilinux-davinci: fix multi-kernel usage
2011-05-27 Koen Kooibeagleboard: move console from ttyS2 to ttyO2
2011-05-25 Koen Kooimachine includes: move from meta-oe
2011-05-23 Koen Kooilinux-omap 2.6.39: add cpufreq support and tweak beagle...
2011-01-12 Koen KooiTI BSP: add support for the OMAP4430 pandaboard
2011-01-08 Koen KooiP: add support the Always Innovating Touchbook
2011-01-08 Koen KooiTI BSP: add support the AM37x EVM board
2011-01-03 Koen KooiTI BSP: add USRP-E100 support
2011-01-03 Koen KooiTI BSP: add hawkboard support
2011-01-03 Koen KooiTI BSP: add support the OMAP35x EVM board
2011-01-02 Koen KooiBSP: rename beagleboard to TI